(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Metal base solenoid valve.
[Features]
· Plug-in metal base.
· Top ported 52-type.
· Supports D sub-connector, flat cable connector and PC wiring.
· RoHS-compliant.·
· Rated voltage: 24 V DC, 12 V DC.
· Seal types: Plastic, metal.
SY3000/SY5000/SY7000 Series Valve, Top Ported Type external appearance
Type of actuation
*This product is the valve unit only. The manifold, etc., is not included.
Valve Construction | Rubber Seal | Metal Seal | ||
---|---|---|---|---|
Usable Fluids | Air | |||
Internal Pilot Operating Pressure Range MPa | 2-position single | 0.15 to 0.7 | 0.1 to 0.7 (High pressure: 0.1 to 1) | |
2-position double | 0.1 to 0.7 | |||
3 Position | 0.2 to 0.7 | |||
4-position, dual 3-port valve | 0.15 to 0.7 | - | ||
External Pilot Operating Pressure Range MPa | Operating Pressure Range | -100 kPa to 0.7 (4-position: -100 kPa to 0.6) | -100 kPa to 0.7 (High pressure: -100 kPa to 1) | |
Pilot Pressure range | 2-position single | 0.25 to 0.7 | 0.1 to 0.7 (High pressure: 0.1 to 1) | |
2-position double | ||||
3 Position | ||||
4-position, dual 3-port valve | Operating pressure +0.1 or more (min. 0.25) to 0.7 | - | ||
Ambient Temperature and Operating Fluid Temperature °C | -10 to 50 (no freezing) | |||
Maximum Operating Frequency Hz | SY3000 SY5000 | 2 Position Single, Double | 5 | 20*1 |
4-position, dual 3-port valve | ||||
3 Position | 3 | 10*1 | ||
SY7000 | 2 Position Single, Double | 5 | 10*1 | |
4-position, dual 3-port valve | 3 | - | ||
3 Position | 3 | 10*1 | ||
Manual | Non-locking, push type | |||
Push-turn locking slotted type | ||||
Push-turn locking hand-operated type | ||||
Sliding lock type | ||||
Pilot Exhaust Method | Internal Pilot | Main valve, pilot valve common exhaust type | Main valve, pilot valve individual exhaust type | |
External Pilot | Pilot valve individual exhaust type | |||
Lubrication | Not required | |||
Mounting orientation*2 | Free | Single: free Double / 3-position: Main valve shall be horizontal | ||
Impact resistance/Vibration resistance*2 (m/s2) | 150/30 | |||
Enclosure | IP67 (Based on IEC60529)* | |||
Coil rated voltage (DC) | 24, 12 V | |||
Allowable voltage fluctuation (V) | ±10% of rated voltage*3 | |||
Power Consumption W | Standard | 0.35 (with light: 0.4) | ||
High-pressure, quick response | 0.9 (with light: 0.95) | |||
With power saving circuit | Standard: 0.1*4(With indicator light only) [Inrush 0.4, Holding 0.1], high pressure: 0.4*4(With indicator light only) [Inrush 0.95, Holding 0.4] | |||
Surge Voltage Suppressor | Diode (varistor for non-polar type) | |||
Indicator Light | LED |
*As there are limitations to the operating environment of the metal seal, please see precautions specific to the product. (p. 389 of the catalog).
*1: Use at 5 Hz or less with the energy-saving circuit.
*2: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
See p. 394 of the manufacturer's catalog for information regarding how to secure manifolds for the DIN rail mounted type.
*3: S, Z and T types (with energy saving circuit) may experience voltage drops caused by internal circuits. Use within the allowable voltage fluctuation range below.
S and Z types: 24 V DC: -7% to +10%, 12 V DC: -4% to +10%
T type: 24 V DC: -8% to +10%, 12 V DC: -6% to +10%
*4: See p. 391 of the manufacturer's catalog for details.
Non-locking, push type
Push-turn locking slotted type
Push-turn locking lever type
Sliding lock type
Symbol | With light | Surge voltage Protection circuit | Common specifications |
---|---|---|---|
No Symbol | - | - | Non-polar |
R | - | ● | |
U | ● | ||
S | - | Positive common | |
Z | ● | ||
NS | - | Negative common | |
NZ | ● |
Symbol | Piping connection port diameter | Applicable Series |
---|---|---|
M5 | M5 × 0.8 | SY3000 |
01 | 1/8 | SY5000 |
02 | 1/4 | SY7000 |
Part Number |
---|
10-SY5230-5UD1-C4 |
SY5230-5UD1-C4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Number of Ports | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Connecting Tube Diameter | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Coil specifications | Manual | Indicator light / Surge voltage suppressor | Valve specifications | Functions | Back-pressure check valve | Common specifications | Mounting screw type | Type of fitting thread part | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | 5-Port Valve | Drip-Proof / Lubrication Free | Double | 2-Position Exhaust | Self-Retaining | DC24V | One-Touch Plumbing | - | 125 or less | Ø4 | Soft Seal | 0.1 to 0.7 | Internal | Standard | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | 10-SY5000 | Standard (0.7 MPa) | None | Non-polarized | Small cross pan head screw | Rc | Clean Specifications | ||
- | 1 Piece(s) | Quote | - | 5-Port Valve | Standard / Drip-Proof / Lubrication Free | Double | 2-Position Exhaust | Self-Retaining | DC24V | One-Touch Plumbing | - | 125 or less | Ø4 | Soft Seal | 0.1 to 0.7 | Internal | Standard | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | - | Standard (0.7 MPa) | None | Non-polarized | Small cross pan head screw | - | - |
Loading...Tải…
Type | Solenoid Valves | Application | Unit for Manifold Mounting | Mounting Orientation | Manifold Base |
---|---|---|---|---|---|
Plumbing | Direct Plumbing | Driving Type | Pilot Type Spool |