(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Solenoid Valve, Plug-In SY3000/SY5000/SY7000 Series (Part Number)

5-Port Solenoid Valve, Plug-In SY3000/SY5000/SY7000 Series
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
  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

Metal base solenoid valve.
[Features]
· Plug-in metal base.
· Top ported 52-type.
· Supports D sub-connector, flat cable connector and PC wiring.
· RoHS-compliant.·
· Rated voltage: 24 V DC, 12 V DC.
· Seal types: Plastic, metal.

5-Port Solenoid Valve, Plug In, Metal Base SY3000/SY5000/SY7000 Series Valve, Top Ported Type Specifications

SY3000/SY5000/SY7000 Series Valve, Top Ported Type external appearance

SY3000/SY5000/SY7000 Series Valve, Top Ported Type external appearance

Type of actuation

  • 2-position: Single, double
  • 3-position: Closed center, exhaust center, pressure center
  • 4-position (dual 3-port): N.C./N.C., N.O./N.O., N.C./N.O. *The 4-position dual 3-port valve only comes with a rubber seal.

*This product is the valve unit only. The manifold, etc., is not included.

Valve Specifications Table

Valve ConstructionRubber SealMetal Seal
Usable FluidsAir
Internal Pilot
Operating Pressure Range
MPa
2-position single0.15 to 0.70.1 to 0.7 (High pressure: 0.1 to 1)
2-position double0.1 to 0.7
3 Position0.2 to 0.7
4-position, dual 3-port valve0.15 to 0.7-
External Pilot
Operating Pressure Range
MPa
Operating Pressure Range-100 kPa to 0.7 (4-position: -100 kPa to 0.6)-100 kPa to 0.7 (High pressure: -100 kPa to 1)
Pilot
Pressure range
2-position single0.25 to 0.70.1 to 0.7 (High pressure: 0.1 to 1)
2-position double
3 Position
4-position, dual 3-port valveOperating pressure +0.1 or more (min. 0.25) to 0.7-
Ambient Temperature and Operating Fluid Temperature °C-10 to 50 (no freezing)
Maximum Operating Frequency
Hz
SY3000
SY5000
2 Position Single, Double520*1
4-position, dual 3-port valve
3 Position310*1
SY70002 Position Single, Double510*1
4-position, dual 3-port valve3-
3 Position310*1
ManualNon-locking, push type
Push-turn locking slotted type
Push-turn locking hand-operated type
Sliding lock type
Pilot Exhaust MethodInternal PilotMain valve, pilot valve common exhaust typeMain valve, pilot valve individual exhaust type
External PilotPilot valve individual exhaust type
LubricationNot required
Mounting orientation*2FreeSingle: free
Double / 3-position: Main valve shall be horizontal
Impact resistance/Vibration resistance*2 (m/s2)150/30
EnclosureIP67 (Based on IEC60529)*
Coil rated voltage (DC)24, 12 V
Allowable voltage fluctuation (V)±10% of rated voltage*3
Power Consumption WStandard0.35 (with light: 0.4)
High-pressure, quick response0.9 (with light: 0.95)
With power saving circuitStandard: 0.1*4(With indicator light only) [Inrush 0.4, Holding 0.1], high pressure: 0.4*4(With indicator light only) [Inrush 0.95, Holding 0.4]
Surge Voltage SuppressorDiode (varistor for non-polar type)
Indicator LightLED

*As there are limitations to the operating environment of the metal seal, please see precautions specific to the product. (p. 389 of the catalog).

*1: Use at 5 Hz or less with the energy-saving circuit.
*2: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
See p. 394 of the manufacturer's catalog for information regarding how to secure manifolds for the DIN rail mounted type.
*3: S, Z and T types (with energy saving circuit) may experience voltage drops caused by internal circuits. Use within the allowable voltage fluctuation range below.
S and Z types: 24 V DC: -7% to +10%, 12 V DC: -4% to +10%
T type: 24 V DC: -8% to +10%, 12 V DC: -6% to +10%
*4: See p. 391 of the manufacturer's catalog for details.

Manual detailed view

Non-locking, push type

Non-locking, push type

Push-turn locking slotted type

Push-turn locking slotted type

Push-turn locking lever type

Push-turn locking lever type

Sliding lock type

Sliding lock type

Indicator Light / Surge Voltage Suppressor and Common Specifications

SymbolWith lightSurge voltage
Protection circuit
Common specifications
No Symbol--Non-polar
R-
U
S-Positive common
Z
NS-Negative common
NZ

Pipe thread

SymbolPiping connection port diameterApplicable Series
M5M5 × 0.8SY3000
011/8SY5000
021/4SY7000

Precautions

  • *Product images may be representative images.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
SY5230T-5ZE1-C4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Ports Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Connecting Tube Diameter Seal Type Pressure Rating
(MPa)
Pilot Air Supply Coil specifications Manual Indicator light / Surge voltage suppressor Valve specifications Functions Back-pressure check valve Common specifications Mounting screw type Type of fitting thread part Type

-

1 Piece(s) Quote -5-Port ValveStandard / Drip-Proof / Lubrication FreeDouble2-Position ExhaustSelf-RetainingDC24VOne-Touch Plumbing-125 or lessØ4Soft Seal0.1 to 0.7InternalWith energy-saving circuit (long time continuous energizing type)Push-turn locking hand-operated typeWith indicator light and surge voltage suppressor-Standard (0.7 MPa)NonePositive commonSmall cross pan head screw--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Application Unit for Manifold Mounting Mounting Orientation Manifold Base
Plumbing Direct Plumbing Driving Type Pilot Type Spool

Please check the type/dimensions/specifications of the part SY5230T-5ZE1-C4 in the 5-Port Solenoid Valve, Plug-In SY3000/SY5000/SY7000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SY5230T-5ZE1-C4 trong chuỗi 5-Port Solenoid Valve, Plug-In SY3000/SY5000/SY7000 Series.

Products like this...

Part Number
10-SY3230-5U1-C4
10-SY3230-5UD1-C6
10-SY3230-5Z1-C4
SY5230T-5ZE1-C6
SY5230T-5ZE1-C8
SY5230T-5ZF1-C4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Ports Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Connecting Tube Diameter Seal Type Pressure Rating
(MPa)
Pilot Air Supply Coil specifications Manual Indicator light / Surge voltage suppressor Valve specifications Functions Back-pressure check valve Common specifications Mounting screw type Type of fitting thread part Type

-

1 Piece(s) Quote 105-Port ValveDrip-Proof / Lubrication FreeDouble2-Position ExhaustSelf-RetainingDC24VOne-Touch Plumbing-80 or LessØ4Soft Seal0.1 to 0.7InternalStandardNon-locking, push typeWith indicator light and surge voltage suppressor10-SY3000Standard (0.7 MPa)NoneNon-polarizedSmall cross pan head screwRcClean Specifications

2,225,341 VND

1 Piece(s) 37 Day(s) 105-Port ValveDrip-Proof / Lubrication FreeDouble2-Position ExhaustSelf-RetainingDC24VOne-Touch Plumbing-80 or LessØ6Soft Seal0.1 to 0.7InternalStandardPush-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressor10-SY3000Standard (0.7 MPa)NoneNon-polarizedSmall cross pan head screwRcClean Specifications

-

1 Piece(s) Quote 105-Port ValveDrip-Proof / Lubrication FreeDouble2-Position ExhaustSelf-RetainingDC24VOne-Touch Plumbing-80 or LessØ4Soft Seal0.1 to 0.7InternalStandardNon-locking, push typeWith indicator light and surge voltage suppressor10-SY3000Standard (0.7 MPa)NonePositive commonSmall cross pan head screwRcClean Specifications

-

1 Piece(s) Quote -5-Port ValveDrip-Proof / Standard / Lubrication FreeDouble2-Position ExhaustSelf-RetainingDC24VOne-Touch Plumbing-125 or lessØ6Soft Seal0.1 to 0.7InternalWith energy-saving circuit (long time continuous energizing type)Push-turn locking hand-operated typeWith indicator light and surge voltage suppressor-Standard (0.7 MPa)NonePositive commonSmall cross pan head screw--

-

1 Piece(s) Quote -5-Port ValveDrip-Proof / Standard / Lubrication FreeDouble2-Position ExhaustSelf-RetainingDC24VOne-Touch Plumbing-125 or lessØ8Soft Seal0.1 to 0.7InternalWith energy-saving circuit (long time continuous energizing type)Push-turn locking hand-operated typeWith indicator light and surge voltage suppressor-Standard (0.7 MPa)NonePositive commonSmall cross pan head screw--

-

1 Piece(s) Quote -5-Port ValveDrip-Proof / Standard / Lubrication FreeDouble2-Position ExhaustSelf-RetainingDC24VOne-Touch Plumbing-125 or lessØ4Soft Seal0.1 to 0.7InternalWith energy-saving circuit (long time continuous energizing type)Sliding type locking systemWith indicator light and surge voltage suppressor-Standard (0.7 MPa)NonePositive commonSmall cross pan head screw--