(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
SMC Solenoid Valve.
[Features]
· Possible to mount a combination of 3-port and 5-port valves.
· Power consumption: 0.1 W (with power saving circuit).
· Many manifold variations possible including an aluminum integrated manifold, DIN rail, dividing type manifold.
· Manifold types: SS5Y3, SS5Y5, SS5Y7, SS5Y9.
Manifold assembly notation (ordering example), notation example (for SS5Y3-50F2-□)
Ordering example
No mark: Non-locking push type external appearance
D: Push-turn locking slotted type external appearance
E: Push-turn locking lever type external appearance
F: Sliding lock type external appearance
1 | 2 Position | Single |
---|---|---|
2 | Double | |
3 | 3 Position | Closed Center |
4 | Exhaust Center | |
5 | Pressure Center | |
A* | 4-position, dual 3-port | N.C./N.C. |
B* | N.O./N.O. | |
C* | N.C./N.O. |
*The 4-position dual 3-port valve only comes with a rubber seal.
No Symbol | Standard (0.7 MPa) |
---|---|
B | Quick response (0.7 MPa) |
K* | High-pressure (1.0 MPa) |
*The high-pressure type only comes with a metal seal.
Symbol | With light | Surge voltage Protection circuit | Common specifications |
---|---|---|---|
No Symbol | - | - | Non-polar |
R | - | ● | |
U | ● | ||
S | - | Positive common | |
Z | ● | ||
NS | - | Negative common | |
NZ | ● |
*Energy-saving circuit types are Z and NZ.
No Symbol | Small cross-head/straight-slot combination pan head screw |
---|---|
B | Hexagon Socket Head Bolt |
K | Small cross-head/straight-slot combination pan head screw (fall-prevention type screw) |
H | Hex socket head cap screw (fall-prevention type screw) |
*See the manufacturer's catalog for information other than that above.
Part Number |
---|
SY5100H-5F1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Number of Ports | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Applicable Cylinder Dia. (Ø) | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Coil specifications | Manual | Indicator light / Surge voltage suppressor | Valve specifications | Functions | Back-pressure check valve | Common specifications | Mounting screw type | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | 5-Port Valve | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | 125 or less | Soft Seal | 0.15 to 0.7 | Internal | Standard | Sliding type locking system | None | - | Standard (0.7 MPa) | Built-in type | Non-polarized | Small cross pan head screw | - |
Loading...Tải…
Type | Solenoid Valves | Application | Unit for Manifold Mounting | Mounting Orientation | Manifold Base |
---|---|---|---|---|---|
Plumbing | Sub-Base Plumbing | Driving Type | Pilot Type Spool |
Please check the type/dimensions/specifications of the part SY5100H-5F1 in the 5-Port Solenoid Valve, Plug In, Metal Base SY3000/5000/7000 Series, Base Mounted Valve series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SY5100H-5F1 trong chuỗi 5-Port Solenoid Valve, Plug In, Metal Base SY3000/5000/7000 Series, Base Mounted Valve.
Part Number |
---|
10-SY3100-5S1 |
10-SY3100-5U1 |
10-SY3100-5U1-B |
SY5100H-5NS1 |
SY5100H-5NZ1 |
SY5100H-5NZ1-H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Number of Ports | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Applicable Cylinder Dia. (Ø) | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Coil specifications | Manual | Indicator light / Surge voltage suppressor | Valve specifications | Functions | Back-pressure check valve | Common specifications | Mounting screw type | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | 5-Port Valve | Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | 80 or Less | Soft Seal | 0.15 to 0.7 | Internal | Standard | Non-locking, push type | With surge voltage suppressor | 10-SY3000 | Standard (0.7 MPa) | None | Positive common | Small cross pan head screw | Clean Specifications | ||
- | 1 Piece(s) | Quote | - | 5-Port Valve | Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | 80 or Less | Soft Seal | 0.15 to 0.7 | Internal | Standard | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | 10-SY3000 | Standard (0.7 MPa) | None | Non-polarized | Small cross pan head screw | Clean Specifications | ||
- | 1 Piece(s) | Quote | 10 | 5-Port Valve | Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | 80 or Less | Soft Seal | 0.15 to 0.7 | Internal | Standard | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | 10-SY3000 | Standard (0.7 MPa) | None | Non-polarized | Hex socket head bolt | Clean Specifications | ||
- | 1 Piece(s) | Quote | - | 5-Port Valve | Drip-Proof / Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | 125 or less | Soft Seal | 0.15 to 0.7 | Internal | Standard | Non-locking, push type | With surge voltage suppressor | - | Standard (0.7 MPa) | Built-in type | Negative common | Small cross pan head screw | - | ||
- | 1 Piece(s) | Quote | - | 5-Port Valve | Drip-Proof / Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | 125 or less | Soft Seal | 0.15 to 0.7 | Internal | Standard | Non-locking, push type | With indicator light and surge voltage suppressor | - | Standard (0.7 MPa) | Built-in type | Negative common | Small cross pan head screw | - | ||
- | 1 Piece(s) | Quote | - | 5-Port Valve | Drip-Proof / Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | 125 or less | Soft Seal | 0.15 to 0.7 | Internal | Standard | Non-locking, push type | With indicator light and surge voltage suppressor | - | Standard (0.7 MPa) | Built-in type | Negative common | Hex socket head cap screw (fall-prevention type screw) | - |