(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Solenoid Valve, Plug In, Metal Base SY3000/5000/7000 Series, Base Mounted Valve (Part Number)

5-Port Solenoid Valve, Plug In, Metal Base SY3000/5000/7000 Series, Base Mounted Valve
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
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

SMC Solenoid Valve.
[Features]
· Possible to mount a combination of 3-port and 5-port valves.
· Power consumption: 0.1 W (with power saving circuit).
· Many manifold variations possible including an aluminum integrated manifold, DIN rail, dividing type manifold.
· Manifold types: SS5Y3, SS5Y5, SS5Y7, SS5Y9.

5-Port Solenoid Valve, Plug-In, Metal Base SY3000/SY5000/SY7000 Series Valve, Base Mounted Type Specifications

Manifold assembly notation (ordering example), notation example (for SS5Y3-50F2-□)

Manifold assembly notation (ordering example), notation example (for SS5Y3-50F2-□)

Ordering example

  • SS5Y3-50F2-05D-C6: 1 set (50-type 5-station manifold base part number)
  • SY3100-5U1: 3 set (2-position single part number)
  • SY3200-5U1: 1 set (2-position double part number)
  • SY3300-5U1: 1 set (3-position closed center part number)
  • *The valve sequence is numbered starting from the 1st station on the D side. See manifold specifications when using complex configurations.
  • *When installing a top ported type valve, do so only after confirming the catalog. When doing so, be aware that there will also be output from the A and B ports on the base side in this configuration. See manifold specifications when plugs, etc., are required for the A and B ports on the base side.
  • *This product includes the valve unit only. The manifold base, etc., is not included.

Manual

No mark: Non-locking push type external appearance

No mark: Non-locking push type external appearance

D: Push-turn locking slotted type external appearance

D: Push-turn locking slotted type external appearance

E: Push-turn locking lever type external appearance

E: Push-turn locking lever type external appearance

F: Sliding lock type external appearance

F: Sliding lock type external appearance

Switching Method

12 PositionSingle
2Double
33 PositionClosed Center
4Exhaust Center
5Pressure Center
A*4-position, dual 3-portN.C./N.C.
B*N.O./N.O.
C*N.C./N.O.

*The 4-position dual 3-port valve only comes with a rubber seal.

Pilot valve option

No SymbolStandard (0.7 MPa)
BQuick response (0.7 MPa)
K*High-pressure (1.0 MPa)

*The high-pressure type only comes with a metal seal.

Indicator Light / Surge Voltage Suppressor and Common Specifications

SymbolWith lightSurge voltage
Protection circuit
Common specifications
No Symbol--Non-polar
R-
U
S-Positive common
Z
NS-Negative common
NZ

*Energy-saving circuit types are Z and NZ.

Mounting screw type

No SymbolSmall cross-head/straight-slot combination pan head screw
BHexagon Socket Head Bolt
KSmall cross-head/straight-slot combination pan head screw (fall-prevention type screw)
HHex socket head cap screw (fall-prevention type screw)
  • *K and H have a fall-prevention structure in the valve body cover to prevent loss of mounting screws when the valve is removed for maintenance, etc.
  • *The base gasket is not included when the valve is ordered as a single unit. The base gasket is included with the manifold side. If a base gasket is required for maintenance, please order one separately. See the manufacturer's catalog for base gasket and mounting screw part numbers.
  • *B and H cannot be selected when using the standalone SUP, EXH spacer assembly, spacer type pressure reducing valve and perfect spacer assembly with residual pressure valve.

*See the manufacturer's catalog for information other than that above.

Part Number
SY3A00HBT-5NZ1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Ports Specifications Number of Solenoids Switching Type Status at Power Off Voltage Applicable Cylinder Dia.
(Ø)
Seal Type Pressure Rating
(MPa)
Pilot Air Supply Coil specifications Manual Indicator light / Surge voltage suppressor Valve specifications Functions Back-pressure check valve Common specifications Mounting screw type Type

-

1 Piece(s) Quote -Dual 3-Port ValveDrip-Proof / Lubrication Free[Single] Single[Others] 4 positions (N.C. + N.C.)Self-Recovery (Pressure Differential Return)DC24V80 or LessSoft Seal0.15 to 0.7InternalWith energy-saving circuit (long time continuous energizing type)Non-locking, push typeWith indicator light and surge voltage suppressor-Quick response (0.7 MPa)Built-in typeNegative commonSmall cross pan head screw-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Application Unit for Manifold Mounting Mounting Orientation Manifold Base
Plumbing Sub-Base Plumbing Driving Type Pilot Type Spool

Please check the type/dimensions/specifications of the part SY3A00HBT-5NZ1 in the 5-Port Solenoid Valve, Plug In, Metal Base SY3000/5000/7000 Series, Base Mounted Valve series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SY3A00HBT-5NZ1 trong chuỗi 5-Port Solenoid Valve, Plug In, Metal Base SY3000/5000/7000 Series, Base Mounted Valve.

Products like this...

Part Number
10-SY3100-5S1
10-SY3100-5U1
10-SY3100-5U1-B
SY3A00HBT-5Z1
SY3A00HBT-5ZD1-B
SY3A00HT-5NZ1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Ports Specifications Number of Solenoids Switching Type Status at Power Off Voltage Applicable Cylinder Dia.
(Ø)
Seal Type Pressure Rating
(MPa)
Pilot Air Supply Coil specifications Manual Indicator light / Surge voltage suppressor Valve specifications Functions Back-pressure check valve Common specifications Mounting screw type Type

-

1 Piece(s) Quote 105-Port ValveDrip-Proof / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)DC24V80 or LessSoft Seal0.15 to 0.7InternalStandardNon-locking, push typeWith surge voltage suppressor10-SY3000Standard (0.7 MPa)NonePositive commonSmall cross pan head screwClean Specifications

-

1 Piece(s) Quote -5-Port ValveDrip-Proof / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)DC24V80 or LessSoft Seal0.15 to 0.7InternalStandardNon-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)10-SY3000Standard (0.7 MPa)NoneNon-polarizedSmall cross pan head screwClean Specifications

-

1 Piece(s) Quote 105-Port ValveDrip-Proof / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)DC24V80 or LessSoft Seal0.15 to 0.7InternalStandardNon-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)10-SY3000Standard (0.7 MPa)NoneNon-polarizedHex socket head boltClean Specifications

-

1 Piece(s) Quote -Dual 3-Port ValveDrip-Proof / Lubrication Free[Single] Single[Others] 4 positions (N.C. + N.C.)Self-Recovery (Pressure Differential Return)DC24V80 or LessSoft Seal0.15 to 0.7InternalWith energy-saving circuit (long time continuous energizing type)Non-locking, push typeWith indicator light and surge voltage suppressor-Quick response (0.7 MPa)Built-in typePositive commonSmall cross pan head screw-

-

1 Piece(s) Quote -Dual 3-Port ValveDrip-Proof / Lubrication Free[Single] Single[Others] 4 positions (N.C. + N.C.)Self-Recovery (Pressure Differential Return)DC24V80 or LessSoft Seal0.15 to 0.7InternalWith energy-saving circuit (long time continuous energizing type)Push-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressor-Quick response (0.7 MPa)Built-in typePositive commonHex socket head bolt-

-

1 Piece(s) Quote -Dual 3-Port ValveDrip-Proof / Standard / Lubrication Free[Single] Single[Others] 4 positions (N.C. + N.C.)Self-Recovery (Pressure Differential Return)DC24V80 or LessSoft Seal0.15 to 0.7InternalWith energy-saving circuit (long time continuous energizing type)Non-locking, push typeWith indicator light and surge voltage suppressor-Standard (0.7 MPa)Built-in typeNegative commonSmall cross pan head screw-