(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
3-Port Solenoid Valve Metal Seal VZ400 Series (Part Number)

3-Port Solenoid Valve Metal Seal VZ400 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

SMC Solenoid Valve.
[Features]
· Excellent flow rate characteristics
· Low power consumption: 1.8 W (75 mA, 24 V DC)
· Plug connector
· One-touch wiring
· For common pilot exhaust
· Can be used for pilot exhaust measures

Metal Seal / 3-Port VZ400 Series Features

Body ported type external appearance

Body ported type external appearance

Base mounted type external appearance

Base mounted type external appearance

JIS Symbol

JIS Symbol

Model

PipingSwitching MethodPilot valve exhaust
For individual exhaustFor common exhaust
Body Ported TypesN.C.VZ412*VZ412
N.O.VZ422*VZ422
Base mounted typeN.C.-VZ415
N.O.-VZ425
  • *Body ported type is for both individual and common exhausts.

Specifications

Usable FluidsAir, inert gases
Maximum Operating Pressure1.0 MPa
Minimum Operating Pressure0.15 MPa
Guaranteed Proof Pressure1.5 MPa
Ambient Temperature and Operating Fluid Temperature-10 to 50°C
LubricationNot required
Enclosure*5): Dust-proof
Manual OperationPush type (safety type) / Locking type (tool required) / Locking type (hand-operated)
Impact Resistance / Vibration Resistance: m/s2*6: 150/50
SpecificationsFormat
Body Ported TypesBase mounted (with sub-plate)
N.C. valveN.O. valveN.C. valveN.O. valve
Piping connection port diameterRc1/8Rc1/8, 1/4
Flow Rate Characteristics1→2 (P→A)C [dm3/(s·bar)]2.02.02.42.4
b0.140.170.190.19
Cv0.490.490.570.57
2→3 (A→R)C [dm3/(s·bar)]2.22.22.21.9
b0.170.170.110.32
Cv0.530.530.490.45
*1: Maximum operating frequency (c/s) (AC/DC)1515
*2: Response time (ms) (AC/DC)21 / 21 or less21 / 21 or less
*3: Weight (kg)0.1250.250

*1: The minimum operating frequency is according to JIS B 8373 (once per 30 days).
*2: Based on JlS B 8375-1981, at 0.5 MPa with no surge voltage suppressor.
*3: Grommet value (sub-plate weight 0.05 kg).
*4: *1 and *2 assume controlled clean air.
*5: Based on JIS C 0920.
*6: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Body ported type / structure drawing

N.C. (VZ412) structure drawing

N.C. (VZ412) structure drawing

Component Parts

NumberPart nameMaterialNote
1BodyDie-cast aluminumPlatinum silver
2Spool/SleeveStainless steel-
3PistonPolyacetal-
N.O. (VZ422) structure drawing

N.O. (VZ422) structure drawing

Replacement Parts

NumberPart nameMaterialNote
4Return SpringStainless steel-
5O-ringNBR-
6SealNBR-
7O-ringNBR-
8O-ringNBR-
9O-ringNBR-
10Mini Y sealNBR-
11Small cross-head/straight-slot combination pan head screwCarbon steel-
12Small cross-head/straight-slot combination pan head screwCarbon steel-
13Pilot Valve Assembly-SCZ4□□□-□-□

Base mounted / structure drawing

N.C. (VZ415) structure drawing

N.C. (VZ415) structure drawing

Replacement Parts

NumberPart nameMaterialNote
1BodyDie-cast aluminumPlatinum silver
2Spool/SleeveStainless steel-
3PistonPolyacetal-
4Sub-plateDie-cast aluminumPlatinum silver
N.O. (VZ425) structure drawing

N.O. (VZ425) structure drawing

Replacement Parts

NumberPart nameMaterialPart number
5Return SpringStainless steel-
6GasketNBR-
7O-ringNBR-
8SealNBR-
9O-ringNBR-
10O-ringNBR-
11O-ringNBR-
12Mini Y sealNBR-
13Small cross-head/straight-slot combination pan head screwCarbon steel-
14Small cross-head/straight-slot combination pan head screwCarbon steel-
15Small cross-head/straight-slot combination pan head screwCarbon steel-
16Pilot Valve Assembly-SCZ4□□□-□-□
  • *See p. 13 of the manufacturer's catalog for drawings and other specifications.
Part Number
VZ425-6D-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Switching Type Voltage Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body options Option

-

1 Piece(s) Quote 10Single UseDirect2-Position Normally OpenDC12V[Rc (R)] Rc1/8Sub-Base Plumbing0.57DIN terminalPush type, safety typeNoneNoneFor common pilot exhaustNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Number of Ports 3-Port Valve Specifications Standard / Lubrication Free / Low Current
Number of Solenoids Single Status at Power Off Self-Recovery (Spring Return) Driving Type Pilot Type Spool
Seal Type Standard Pressure Rating(MPa) 0.15 to 1 Pilot Air Supply Internal

Please check the type/dimensions/specifications of the part VZ425-6D-01 in the 3-Port Solenoid Valve Metal Seal VZ400 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VZ425-6D-01 trong chuỗi 3-Port Solenoid Valve Metal Seal VZ400 Series.

Products like this...

Part Number
VZ412-1DZ-01
VZ412-1DZ-01-K
VZ412-1DZ-01-U
VZ412-1DZB-01
VZ425-6G
VZ425-6L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Switching Type Voltage Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body options Option

-

1 Piece(s) Quote -Single UseDirect2-Position Normally ClosedAC100V[Rc (R)] Rc1/8Direct Plumbing0.49DIN terminalPush type, safety typeWith indicator light / surge voltage suppressorNoneFor individual pilot exhaust and common pilot exhaust-

-

1 Piece(s) Quote -Single UseDirect2-Position Normally ClosedAC100V[Rc (R)] Rc1/8Direct Plumbing0.49DIN terminalPush type, safety typeWith indicator light / surge voltage suppressorNoneFor individual pilot exhaust and common pilot exhaustWith foot bracket and silencer

-

1 Piece(s) Quote -Single UseDirect2-Position Normally ClosedAC100V[Rc (R)] Rc1/8Direct Plumbing0.49DIN terminalPush type, safety typeWith indicator light / surge voltage suppressorNoneFor individual pilot exhaust and common pilot exhaustSilencer

-

1 Piece(s) Quote 10Single UseDirect2-Position Normally ClosedAC100V[Rc (R)] Rc1/8Direct Plumbing0.49DIN terminalLocking type, tool required-NoneFor individual pilot exhaust and common pilot exhaustNone

-

1 Piece(s) Quote -Unit for Manifold MountingManifold Base2-Position Normally OpenDC12V--Sub-Base Plumbing-Grommet lead wire length: 300 mmPush type, safety typeNoneNoneFor common pilot exhaust-

-

1 Piece(s) Quote -Unit for Manifold MountingManifold Base2-Position Normally OpenDC12V--Sub-Base Plumbing-L plug connector with lead wirePush type, safety typeNoneNoneFor common pilot exhaust-