(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A solenoid valve for pilot exhaust measures.
[Features]
· Excellent flow rate characteristics.
· Low power consumption: 1.8 W (75 mA, 24 V DC).
· Plug connector.
· Single-action wiring.
· For common pilot exhaust.
· Can be used for pilot exhaust measures.
Body ported type external appearance
Base mounted type external appearance
JIS Symbol
Piping | Switching Method | Pilot valve exhaust | |
---|---|---|---|
For individual exhaust | For common exhaust | ||
Body Ported Types | N.C. | VZ212 | *VZ212 |
N.O. | VZ222 | *VZ222 | |
Base mounted type | N.C. | - | VZ215 |
N.O. | - | VZ225 |
Usable Fluids | Air, inert gases |
---|---|
Maximum Operating Pressure | 1.0 MPa |
Minimum Operating Pressure | 0.1 MPa |
Guaranteed Proof Pressure | 1.5 MPa |
Ambient Temperature and Operating Fluid Temperature | -10 to +50°C |
Lubrication | Not required |
Enclosure | *5: Dust-proof |
Manual Operation | Push type (safety type) / Locking type (tool required) / Locking type (hand-operated) |
Impact Resistance / Vibration Resistance: m/s2 | *6: 150/50 |
Specifications | Format | |||||
---|---|---|---|---|---|---|
Body Ported Types | Base mounted (with sub-plate) | |||||
N.C. valve | N.O. valve | N.C. valve | N.O. valve | |||
Piping connection port diameter | M5 | Rc1/8 | ||||
Flow Rate Characteristics | 1→2 (P→A) | C [dm3/(s·bar)] | 0.60 | 0.60 | 1.0 | 0.90 |
b | 0.43 | 0.43 | 0.30 | 0.25 | ||
Cv | 0.15 | 0.15 | 0.25 | 0.21 | ||
2→3 (A→R) | C [dm3/(s·bar)] | 0.52 | 0.52 | 0.85 | 0.85 | |
b | 0.35 | 0.35 | 0.35 | 0.35 | ||
Cv | 0.13 | 0.13 | 0.22 | 0.22 | ||
*1: Maximum operating frequency (c/s) (AC/DC) | 20 | 20 | ||||
*2: Response time (ms) (AC/DC) | 17/17 or less | 17/17 or less | ||||
*3: Weight (kg) | 0.085 | 0.155 |
*1: The minimum operating frequency is according to JIS B 8373 (once per 30 days).
*2: Based on JlS B 8375-1981, at 0.5 MPa with no surge voltage suppressor.
*3: Grommet value (sub-plate weight 0.03 kg).
*4: *1 and *2 assume controlled clean air.
*5: Based on JIS C 0920.
*6: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
N.C. (VZ212) structure drawing
Component Parts
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | Platinum silver |
2 | Spool/Sleeve | Stainless steel | - |
3 | Piston | Polyacetal | - |
N.O. (VZ222) structure drawing
Replacement Parts
Number | Part name | Material | Part number |
---|---|---|---|
4 | Return Spring | Stainless steel | - |
5 | O-ring | NBR | - |
6 | Seal | NBR | - |
7 | O-ring | NBR | - |
8 | O-ring | NBR | - |
9 | Mini Y seal | NBR | - |
10 | Small cross-head/straight-slot combination pan head screw | Carbon steel | - |
11 | Small cross-head/straight-slot combination pan head screw | Carbon steel | - |
12 | Pilot Valve Assembly | - | SCZ2□□□_□_□ |
N.C. (VZ215) structure drawing
Replacement Parts
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | Platinum silver |
2 | Spool/Sleeve | Stainless steel | - |
3 | Piston | Polyacetal | - |
4 | Sub-plate | Die-cast aluminum | Platinum silver |
N.O. (VZ225) structure drawing
Replacement Parts
Number | Part name | Material | Note |
---|---|---|---|
5 | Return Spring | Stainless steel | - |
6 | Gasket | NBR | - |
7 | O-ring | NBR | - |
8 | Seal | NBR | - |
9 | O-ring | NBR | - |
10 | O-ring | NBR | - |
11 | Mini Y seal | NBR | - |
12 | Small cross-head/straight-slot combination pan head screw | Carbon steel | - |
13 | Small cross-head/straight-slot combination pan head screw | Carbon steel | - |
14 | Small cross-head/straight-slot combination pan head screw | Carbon steel | - |
15 | Pilot Valve Assembly | - | SCZ2□□□_□_□ |
Part Number |
---|
VZ212-2LZ-M5 |
VZ212-2LZ-M5-K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Mounting Orientation | Switching Type | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing | CV Value | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | CE compliant | Body type | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Single Use | Direct | 2-Position Normally Closed | AC200V | M | M5 | Direct Plumbing | 0.15 | L plug connector with lead wire | Push type, safety type | With indicator light / surge voltage suppressor | - | None | For individual pilot exhaust and common pilot exhaust | - | ||
- | 1 Piece(s) | Quote | - | Single Use | Direct | 2-Position Normally Closed | AC200V | M | M5 | Direct Plumbing | 0.15 | L plug connector with lead wire | Push type, safety type | With indicator light / surge voltage suppressor | With foot bracket and silencer | None | For individual pilot exhaust and common pilot exhaust | - |
Loading...Tải…
Type | Solenoid Valves | Number of Ports | 3-Port Valve | Specifications | Standard / Lubrication Free / Low Current |
---|---|---|---|---|---|
Number of Solenoids | Single | Status at Power Off | Self-Recovery (Spring Return) | Driving Type | Pilot Type Spool |
Seal Type | Standard | Pressure Rating(MPa) | 0.1 to 1.0 | Pilot Air Supply | Internal |