(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
3-Port Solenoid Valve Metal Seal VZ200 Series (Part Number)

3-Port Solenoid Valve Metal Seal VZ200 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

A solenoid valve for pilot exhaust measures.
[Features]
· Excellent flow rate characteristics.
· Low power consumption: 1.8 W (75 mA, 24 V DC).
· Plug connector.
· Single-action wiring.
· For common pilot exhaust.
· Can be used for pilot exhaust measures.

Metal Seal / 3-Port VZ200 Series Features

Body ported type external appearance

Body ported type external appearance

Base mounted type external appearance

Base mounted type external appearance

JIS Symbol

JIS Symbol

Model

PipingSwitching MethodPilot valve exhaust
For individual exhaustFor common exhaust
Body Ported TypesN.C.VZ212*VZ212
N.O.VZ222*VZ222
Base mounted typeN.C.-VZ215
N.O.-VZ225
  • *Body ported type is for both individual and common exhausts.

Specifications

Usable FluidsAir, inert gases
Maximum Operating Pressure1.0 MPa
Minimum Operating Pressure0.1 MPa
Guaranteed Proof Pressure1.5 MPa
Ambient Temperature and Operating Fluid Temperature-10 to +50°C
LubricationNot required
Enclosure*5: Dust-proof
Manual OperationPush type (safety type) / Locking type (tool required) / Locking type (hand-operated)
Impact Resistance / Vibration Resistance: m/s2*6: 150/50
SpecificationsFormat
Body Ported TypesBase mounted (with sub-plate)
N.C. valveN.O. valveN.C. valveN.O. valve
Piping connection port diameterM5Rc1/8
Flow Rate Characteristics1→2
(P→A)
C [dm3/(s·bar)]0.600.601.00.90
b0.430.430.300.25
Cv0.150.150.250.21
2→3
(A→R)
C [dm3/(s·bar)]0.520.520.850.85
b0.350.350.350.35
Cv0.130.130.220.22
*1: Maximum operating frequency (c/s) (AC/DC)2020
*2: Response time (ms) (AC/DC)17/17 or less17/17 or less
*3: Weight (kg)0.0850.155

*1: The minimum operating frequency is according to JIS B 8373 (once per 30 days).
*2: Based on JlS B 8375-1981, at 0.5 MPa with no surge voltage suppressor.
*3: Grommet value (sub-plate weight 0.03 kg).
*4: *1 and *2 assume controlled clean air.
*5: Based on JIS C 0920.
*6: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Body ported type / structure drawing

N.C. (VZ212) structure drawing

N.C. (VZ212) structure drawing

Component Parts

NumberPart nameMaterialNote
1BodyDie-cast aluminumPlatinum silver
2Spool/SleeveStainless steel-
3PistonPolyacetal-
N.O. (VZ222) structure drawing

N.O. (VZ222) structure drawing

Replacement Parts

NumberPart nameMaterialPart number
4Return SpringStainless steel-
5O-ringNBR-
6SealNBR-
7O-ringNBR-
8O-ringNBR-
9Mini Y sealNBR-
10Small cross-head/straight-slot combination pan head screwCarbon steel-
11Small cross-head/straight-slot combination pan head screwCarbon steel-
12Pilot Valve Assembly-SCZ2□□□_□_□

Base mounted / structure drawing

N.C. (VZ215) structure drawing

N.C. (VZ215) structure drawing

Replacement Parts

NumberPart nameMaterialNote
1BodyDie-cast aluminumPlatinum silver
2Spool/SleeveStainless steel-
3PistonPolyacetal-
4Sub-plateDie-cast aluminumPlatinum silver
N.O. (VZ225) structure drawing

N.O. (VZ225) structure drawing

Replacement Parts

NumberPart nameMaterialNote
5Return SpringStainless steel-
6GasketNBR-
7O-ringNBR-
8SealNBR-
9O-ringNBR-
10O-ringNBR-
11Mini Y sealNBR-
12Small cross-head/straight-slot combination pan head screwCarbon steel-
13Small cross-head/straight-slot combination pan head screwCarbon steel-
14Small cross-head/straight-slot combination pan head screwCarbon steel-
15Pilot Valve Assembly-SCZ2□□□_□_□
  • *See the manufacturer's catalog for drawings and other specifications.
Part Number
VZ212-1MZ-M5-K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Switching Type Voltage Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket CE compliant Body type Option

-

1 Piece(s) Quote -Single UseDirect2-Position Normally ClosedAC100VMM5Direct Plumbing0.15M plug connector with lead wirePush type, safety typeWith indicator light / surge voltage suppressorWith foot bracket and silencerNoneFor individual pilot exhaust and common pilot exhaust-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Number of Ports 3-Port Valve Specifications Standard / Lubrication Free / Low Current
Number of Solenoids Single Status at Power Off Self-Recovery (Spring Return) Driving Type Pilot Type Spool
Seal Type Standard Pressure Rating(MPa) 0.1 to 1.0 Pilot Air Supply Internal

Please check the type/dimensions/specifications of the part VZ212-1MZ-M5-K in the 3-Port Solenoid Valve Metal Seal VZ200 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VZ212-1MZ-M5-K trong chuỗi 3-Port Solenoid Valve Metal Seal VZ200 Series.

Products like this...

Part Number
VZ212-1G-M5-F
VZ212-1G-M5-K
VZ212-1G-M5-U
VZ212-1MZ-M5-U
VZ212-1MZB-M5-F
VZ212-2D-M5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Switching Type Voltage Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket CE compliant Body type Option

-

1 Piece(s) Quote -Single UseDirect2-Position Normally ClosedAC100VMM5Direct Plumbing0.15Grommet (lead wire length: 300 mm)Push type, safety typeNoneWith foot bracketNoneFor individual pilot exhaust and common pilot exhaust-

-

1 Piece(s) Quote -Single UseDirect2-Position Normally ClosedAC100VMM5Direct Plumbing0.15Grommet (lead wire length: 300 mm)Push type, safety typeNoneWith foot bracket and silencerNoneFor individual pilot exhaust and common pilot exhaust-

-

1 Piece(s) Quote -Single UseDirect2-Position Normally ClosedAC100VMM5Direct Plumbing0.15Grommet (lead wire length: 300 mm)Push type, safety typeNoneSilencerNoneFor individual pilot exhaust and common pilot exhaust-

-

1 Piece(s) Quote -Single UseDirect2-Position Normally ClosedAC100VMM5Direct Plumbing0.15M plug connector with lead wirePush type, safety typeWith indicator light / surge voltage suppressorSilencerNoneFor individual pilot exhaust and common pilot exhaust-

-

1 Piece(s) Quote -Single UseDirect2-Position Normally ClosedAC100VMM5Direct Plumbing0.15M plug connector with lead wireLocking type, tool requiredWith indicator light / surge voltage suppressorWith foot bracketNoneFor individual pilot exhaust and common pilot exhaust-

-

1 Piece(s) Quote 10Single UseDirect2-Position Normally ClosedAC200VMM5Direct Plumbing0.15DIN terminalPush type, safety typeNone-NoneFor individual pilot exhaust and common pilot exhaustNone