(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Solenoid valve VZ500 Series that does not require pilot valve exhaust measures.
[Features]
・ Low power consumption: 1.8WDC
・ It can be used for vacuum (Up to -100 kPa)
· The pilot valve does not require any special measures in regards environmental protection
· It can also be used as a selector valve or divider valve
VZ500 Series body ported type external appearance
VZ500 Series Base Mounted Type external appearance
Usable Fluids | Air | |
---|---|---|
Operating Pressure Range MPa | Internal Pilot Type | 0.15 to 0.7 |
Ambient and fluid temperature (°C) | -10 to 50 (no See 44 above. freezing) | |
*1: Response time (ms) at {0.5 MPa} | 20 or less | |
Maximum Operating Frequency Hz | 10 | |
Effective area | See table below. | |
*2:Manual operation | Non-locking, push type Screwdriver-operated locking type, hand-operated locking type | |
Pilot Exhaust Method | Pilot valve individual exhaust type, main valve / pilot valve common exhaust type | |
Lubrication | Not required | |
Mounting Orientation | Free | |
*3: Impact Resistance / Vibration Resistance: m/s2 | 300/50 | |
Enclosure | Dust-proof |
*1: Based on JIS B 8374-1981 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Operating torque with locking type manual operation is 0.2 N⋅m or less.
*3: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunction occurred in 1 sweep test between 45 and 2,000 Hz. The test was performed in both energized and de-energized states in the axial and right angle directions of the main valve/armature. (Initial value)
Electrical Entry | Grommet (G)/(H), L plug connector (L), M plug connector (M), DIN terminal (D) | ||
---|---|---|---|
Coil rated voltage (V) | AC 50/60 Hz | 100, 200, 110, 220 | |
DC | 24, 12 | ||
Allowable voltage fluctuation (%) | -15% to +10% of rated voltage | ||
*Power consumption (W) [Current value (mA)] | DC | 1.8 (with indicator light: 2.1) [24 V DC: 75 (with indicator light: 87.5)] | |
*Apparent power (VA) [Current value (mA)] | AC | Starting | 4.5/50 Hz, 4.2/60 Hz [100 V AC: 45/50 Hz, 42/60 Hz] [200 V AC: 22.5 / 50 Hz, 21 / 60 Hz] |
Holding | 3.5 / 50 Hz, 3 / 60 Hz [100 V AC: 35 / 50 Hz, 30 / 60 Hz] [200 V AC: 17.5 / 50 Hz, 15 / 60 Hz] | ||
Surge Voltage Suppressor | DC: Diode, AC: ZNR | ||
Indicator Light | DC: LED (red), AC: Neon bulb |
*At rated voltage
Valve Model Numbers | Switching Method | Piping connection port diameter | Flow Rate Characteristics | Weight*1 g | ||||||
---|---|---|---|---|---|---|---|---|---|---|
1→2 (P→A) | 2→3 (A→R) | |||||||||
C [dm3/(s·bar)] | b | Cv | C [dm3/(s·bar)] | b | Cv | |||||
Body Ported Types | VZ512 | N.C. | 1/8 | 2.8 | 0.43 | 0.77 | 2.5 | 0.51 | 0.76 | 110 |
VZ522 | N.O. | 2.7 | 0.38 | 0.72 | 2.4 | 0.42 | 0.69 | |||
Base Mounted Type (with Sub-Plate) | VZ514 | N.C. | 1/8 | 2.9 | 0.32 | 0.71 | 2.7 | 0.34 | 0.69 | 160 (Without sub-plate: 110) |
VZ524 | N.O. | 2.8 | 0.21 | 0.71 | 2.3 | 0.45 | 0.63 | |||
VZ514 | N.C. | 1/4 | 3.0 | 0.31 | 0.74 | 2.6 | 0.33 | 0.66 | ||
VZ524 | N.O. | 2.7 | 0.31 | 0.68 | 2.3 | 0.48 | 0.64 |
*Weight for grommet type.
(Unit: mm)
Grommet (G) (H): VZ5□2-□G/H□□-01 (-F) dimensional drawings
(Unit: mm)
L plug connector (L): VZ5□2-□L□□-01 dimensional drawing
(Unit: mm)
M plug connector (M): VZ5□2-□M□□-01 dimensional drawing
*The numbers in boxes are for with a light and surge voltage suppressor
(Unit: mm)
Grommet (G) (H): VZ5□4-□G/H□□-01/02 dimensional drawings
(Unit: mm)
L plug connector (L): VZ5□4-□L□□-01/02 dimensional drawing
(Unit: mm)
M plug connector (M): VZ5□4-□M□□-01/02 dimensional drawing
*The numbers in boxes are for with a light and surge voltage suppressor
N.C. structure drawing
N.O. structure drawing
Number | Part name | Material | Note |
---|---|---|---|
(1) | Body | Die-cast aluminum | Platinum silver |
(2) | Piston Plate | Resin | Black |
(3) | End Cover | Die-cast aluminum | Black |
(4) | Piston | Resin | - |
(5) | Spool valve assembly | - | - |
(6) | Spool Spring | SUS | - |
(7) | Sub-plate | Die-cast aluminum | 1/8 |
1/4 | |||
(8) | Solenoid assembly | Epoxy, SUS | - |
(9) | O-ring | NBR | Same as VZ100 Series |
Part Number |
---|
VZ524M-1MSB-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Mounting Orientation | Switching Type | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing | CV Value | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body options | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Single Use | Direct | 2-Position Normally Open | AC100V | [Rc (R)] Rc | 1/4 | Sub-Base Plumbing | 0.68 | 0.15 to 0.7 | Internal | Lock | M plug connector with lead wire (length: 300 mm) | Locking type B (slotted) | With surge voltage suppressor | None | Main valve / pilot valve (common exhaust type) | None |
Loading...Tải…
Type | Solenoid Valves | Number of Ports | 3-Port Valve | Specifications | Standard / Lubrication Free / Low Current |
---|---|---|---|---|---|
Number of Solenoids | Single | Status at Power Off | Self-Recovery (Spring Return) | Driving Type | Pilot Type Spool |
Seal Type | Soft Seal |
Please check the type/dimensions/specifications of the part VZ524M-1MSB-02 in the 3-Port Solenoid Valve, Body Ported / Base Mounted, Rubber Seal VZ500 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VZ524M-1MSB-02 trong chuỗi 3-Port Solenoid Valve, Body Ported / Base Mounted, Rubber Seal VZ500 Series.
Part Number |
---|
VZ512-1DB-01 |
VZ512-1DC-01 |
VZ512-1DC-01-F |
VZ524M-1MZ |
VZ524M-1MZB |
VZ524M-2D-02 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Mounting Orientation | Switching Type | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing | CV Value | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body options | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Single Use | Direct | 2-Position Normally Closed | AC100V | [Rc (R)] Rc | 1/8 | Direct Plumbing | 0.77 | 0.15 to 0.7 | Internal | Lock | DIN terminal with connector | Locking type B (slotted) | None | None | Individual pilot valve exhaust type | None | ||
- | 1 Piece(s) | Quote | - | Single Use | Direct | 2-Position Normally Closed | AC100V | [Rc (R)] Rc | 1/8 | Direct Plumbing | 0.77 | 0.15 to 0.7 | Internal | Lock | DIN terminal with connector | Locking type C (manually operated) | None | None | Individual pilot valve exhaust type | None | ||
- | 1 Piece(s) | Quote | - | Single Use | Direct | 2-Position Normally Closed | AC100V | [Rc (R)] Rc | 1/8 | Direct Plumbing | 0.77 | 0.15 to 0.7 | Internal | Lock | DIN terminal with connector | Locking type C (manually operated) | None | None | Individual pilot valve exhaust type | With foot bracket | ||
- | 1 Piece(s) | Quote | - | Unit for Manifold Mounting | Manifold Base | 2-Position Normally Open | AC100V | - | - | Sub-Base Plumbing | - | 0.15 to 0.7 | Internal | Non-Locking | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | None | Main valve / pilot valve (common exhaust type) | None | ||
- | 1 Piece(s) | Quote | - | Unit for Manifold Mounting | Manifold Base | 2-Position Normally Open | AC100V | - | - | Sub-Base Plumbing | - | 0.15 to 0.7 | Internal | Lock | M plug connector with lead wire (length: 300 mm) | Locking type B (slotted) | With indicator light and surge voltage suppressor | None | Main valve / pilot valve (common exhaust type) | None | ||
- | 1 Piece(s) | Quote | - | Single Use | Direct | 2-Position Normally Open | AC200V | [Rc (R)] Rc | 1/4 | Sub-Base Plumbing | 0.68 | 0.15 to 0.7 | Internal | Non-Locking | DIN terminal with connector | Non-locking, push type | None | None | Main valve / pilot valve (common exhaust type) | None |