(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
3-Port Solenoid Valve VQ100 Series (Part Number)

3-Port Solenoid Valve VQ100 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

SMC Solenoid Valve.
[Features]
· Unprecedented high speed, stable response, and long service life
· Boasts a large flow capacity despite its otherwise small size
· Semi-standard specifications
· Copper-free specifications
· A wide variety of wiring methods

3-Port Solenoid Valve VQ100 Series Specifications

3-Port Solenoid Valve VQ100 Series external appearance 1

3-Port Solenoid Valve VQ100 Series external appearance 1

3-Port Solenoid Valve VQ100 Series external appearance 2

3-Port Solenoid Valve VQ100 Series external appearance 2

3-Port Solenoid Valve VQ100 Series external appearance 3

3-Port Solenoid Valve VQ100 Series external appearance 3

ItemType
Standard Type
(1 W)
High-pressure type
(1.5 W)
Low-watt type
(0.5 W)
 Valve Construction3-Port Direct Operated Poppet type
Valve SpecificationsUsable FluidsAir
Maximum Operating Pressure0.7 MPa0.8 MPa0.7 MPa
Minimum operating pressure (vacuum)0 MPa (-0.1 MPa*5)
Flow Rate Characteristics1→2C [dm3/(s·bar)]0.0550.042
b0.220.27
Cv0.0140.011
2→3C [dm3/(s·bar)]0.0830.045
b0.280.28
Cv0.0210.012
Response time*1ON: 3.5 ms, OFF: 2 msON: 3.5 ms, OFF: 2.5 ms
Ambient Temperature and Operating Fluid Temperature-10 to 50℃ *2
LubricationNot required
Manual OperationNon-locking push type / Locking type (tool required)*3
Mounting OrientationFree
Impact resistance / Vibration resistance*4150/30 m/s2
EnclosureDust-proof
Weight12.6 g (L/M plug connectors without sub-plate)
Electrical SpecificationsCoil Rated VoltageDC24 V, 12 V
Allowable Voltage Fluctuation±10% of rated voltage
Coil Insulation TypeClass B or equivalent
Power Consumption (Current)DC1 W (42 mA)1.5 W (63 mA)0.5 W (21 mA)
Electrical EntryGrommet
Plug-in, L plug connector, M plug connector
(With indicator light / surge voltage suppressor)

*2: Based on JIS B 8374-1993. Value with indicator light / surge voltage suppressor (clean air). Variation accuracy ±1 ms
*2: Use dry air when operating at low temperatures and with no condensation.
*3: The locking type is a semi-standard specification.
*4: Impact resistance: No malfunction occurred when tested using a drop tester. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the armature. (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at a right angle to the armature. (Initial value)
*5: Select model numbers with a prefix of "10-" (Clean Series) when operating with a vacuum. Can be used with 3 (R) port vacuum, 1 (P) port vacuum burst pressure. (Differential pressure of 3 (R) and 1 (P) is up to the maximum operating pressure of each type.)
*6: The power saving type supports plug-in, L and M plug connectors for lead wire electrical entry.

ItemType
Latching typeAC typeLarge flow capacity typeNormally open type
Valve SpecificationsModel number notation exampleVQ110L-□VQ110-1□
VQ110-2□
VQ110U-□VQ120-□
Maximum Operating Pressure0.7 MPa0.6 MPa0.5 MPa
Minimum Operating Pressure0 MPa (-100 kPa*4, *5)
Flow Rate Characteristics1→2*6
(3→2)
C [dm3/(s·bar)]0.0420.140.04
b0.270.260.11
Cv0.0110.0360.009
2→3注6)
(2→1)
C [dm3/(s·bar)]0.0450.140.044
b0.280.250.3
Cv0.0120.0360.011
Response Time*25 ms or less15 ms or less5 ms or less5 ms or less
Electrical SpecificationsPower Consumption
(Current)
24 V DC1 W (42 mA)*7-0.35 W (15 mA)*31 W (42 mA)
12 V DC1 W (83 mA)*7-0.35 W (30 mA)*31 W (83 mA)
100 V AC0.6 VA (6 mA)0.5 VA (5 mA)-
110 V AC0.65 VA (5.9 mA)0.55 VA (5 mA)-
200 V AC1.2 VA (6 mA)1.0 VA (5 mA)-
220 V AC1.3 VA (5.9 mA)1.1 VA (5 mA)-
Lead wire electrical entry*1Plug-in, L plug connector, M plug connector
(With indicator light / surge voltage suppressor)

*1: Grommet is available only for normally open type (without light/surge voltage suppressor). Normally open type is available only with 1 W DC specifications.
*2: Based on JIS B 8374-1993, with indicator light / surge voltage suppressor (clean air).
*3: Inrush 3.1 W (10 ms after energized), holding 0.35 W. +, - polarity present.
*4: Select model numbers with a prefix of "10-" (Clean Series) when operating with a vacuum. Can be used with 3 (R) port vacuum, 1 (P) port vacuum burst pressure. (Differential pressure of 3 (R) and 1 (P) is up to the maximum operating pressure of each type.)
*5: In the case of 1 (P) port vacuum and 3 (R) port vacuum release, use VQ120 (Normally open type)
. In this case, the prefix "10-" is not required.
*6: Value inside parentheses denote the air passage of the normally open type.
*7: +, - polarity present.
*8: Power-saving type: Inrush 1.5 W (10 ms after energized), holding 0.25 W. +, - polarity present.

Product JIS Symbol

JIS symbols for normally closed

JIS symbols for normally closed

JIS symbols for normally open

JIS symbols for normally open

JIS symbols for latching type

JIS symbols for latching type

Product Drawing

 

(Unit: mm)

 

Grommet: VQ1□0□-□G□-M5 (M3) dimensional drawings

Grommet: VQ1□0□-□G□-M5 (M3) dimensional drawings

  • *Dimensions within parentheses are for M3.
  • *Broken line: Locking type manual override.

 

(Unit: mm)

 

L plug connector: VQ1□0□-□L□-M5 (M3) dimensional drawings

L plug connector: VQ1□0□-□L□-M5 (M3) dimensional drawings

  • *Dimensions within parentheses are for M3.
  • *Broken line: Latching, AC and large flow capacity.
  • *One dot chain line: Locking type manual override and push-locking type manual override (latching).

Product Structure Drawing

3-Port Solenoid Valve VQ100 Series structure drawing

3-Port Solenoid Valve VQ100 Series structure drawing

NumberPart nameMaterial
1Solenoid coil-
2BodyResin
3Fixed coreSUS
4Armature AssemblySUS, resin
5Return SpringSUS
6PoppetNBR
7Small cross-head/straight-slot combination pan head screwCarbon steel
8Interface gasketFKM
9Sub-plateZDC

Precautions

  • Be sure to read the individual product cautions before use.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
VQ120-5LO-M5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplication Mounting Orientation Specifications Number of Solenoids Switching Type Voltage Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Pressure Rating
(MPa)
Manual Switch Lead wire electrical entry Manual Made to order specifications CE compliant Functions Common specifications

1,145,000 VND

1 Piece(s) 32 Day(s) Single UseDirectStandard / Lubrication Free / No Copper, fluoropolymer Type Material[Single] Single2-Position Normally OpenDC24VMM5Direct Plumbing0.0090 to 0.5Non-LockingL plug connector, without connector, with indicator light and surge voltage suppressorNon-locking, push typeStandardNoneStandard type (1 W)-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Number of Ports 3-Port Valve Status at Power Off Self-Recovery (Spring Return)
Driving Type Linear Motion Poppet Seal Type Standard

Please check the type/dimensions/specifications of the part VQ120-5LO-M5 in the 3-Port Solenoid Valve VQ100 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VQ120-5LO-M5 trong chuỗi 3-Port Solenoid Valve VQ100 Series.

Products like this...

Part Number
VQ110-1L-M3
VQ110-1L-M5
VQ110-1LB-M5
VQ120-5LO-Q
VQ120-5LOB
VQ120-5M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngApplication Mounting Orientation Specifications Number of Solenoids Switching Type Voltage Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Pressure Rating
(MPa)
Manual Switch Lead wire electrical entry Manual Made to order specifications CE compliant Functions Common specifications

-

1 Piece(s) Quote Single UseDirectStandard / Lubrication Free / No Copper, fluoropolymer Type Material[Single] Single2-Position Normally ClosedAC100VMM3Direct Plumbing0.0140 to 0.7Non-LockingL plug connector, with lead wire, and indicator light and surge voltage suppressorNon-locking, push typeStandardNoneStandard type (1 W)-

-

1 Piece(s) Quote Single UseDirectStandard / Lubrication Free / No Copper, fluoropolymer Type Material[Single] Single2-Position Normally ClosedAC100VMM5Direct Plumbing0.0140 to 0.7Non-LockingL plug connector, with lead wire, and indicator light and surge voltage suppressorNon-locking, push typeStandardNoneStandard type (1 W)-

-

1 Piece(s) Quote Single UseDirectStandard / Lubrication Free / No Copper, fluoropolymer Type Material[Single] Single2-Position Normally ClosedAC100VMM5Direct Plumbing0.0140 to 0.7LockL plug connector, with lead wire, and indicator light and surge voltage suppressorLocking typeStandardNoneStandard type (1 W)-

1,061,000 VND

1 Piece(s) 32 Day(s) Unit for Manifold MountingManifold BaseStandard / Lubrication Free / No Copper, fluoropolymer Type Material[Single] Single2-Position Normally OpenDC24V--Sub-Base Plumbing0.0090 to 0.5Non-LockingL plug connector, without connector, with indicator light and surge voltage suppressorNon-locking, push typeStandardYesStandard type (1 W)-

1,103,000 VND

1 Piece(s) 32 Day(s) Unit for Manifold MountingManifold BaseStandard / Lubrication Free / No Copper, fluoropolymer Type Material[Single] Single2-Position Normally OpenDC24V--Sub-Base Plumbing0.0090 to 0.5LockL plug connector, without connector, with indicator light and surge voltage suppressorLocking typeStandardNoneStandard type (1 W)-

1,018,000 VND

1 Piece(s) 32 Day(s) Unit for Manifold MountingManifold BaseStandard / Lubrication Free / No Copper, fluoropolymer Type Material[Single] Single2-Position Normally OpenDC24V--Sub-Base Plumbing0.0090 to 0.5Non-LockingM plug connector with lead wire, indicator light / surge voltage suppressorNon-locking, push typeStandardNoneStandard type (1 W)-