(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
SMC Solenoid Valve.
[Features]
· Unprecedented high speed, stable response, and long service life
· Boasts a large flow capacity despite its otherwise small size
· Semi-standard specifications
· Copper-free specifications
· A wide variety of wiring methods
3-Port Solenoid Valve VQ100 Series external appearance 1
3-Port Solenoid Valve VQ100 Series external appearance 2
3-Port Solenoid Valve VQ100 Series external appearance 3
Item | Type | |||||
---|---|---|---|---|---|---|
Standard Type (1 W) | High-pressure type (1.5 W) | Low-watt type (0.5 W) | ||||
Valve Construction | 3-Port Direct Operated Poppet type | |||||
Valve Specifications | Usable Fluids | Air | ||||
Maximum Operating Pressure | 0.7 MPa | 0.8 MPa | 0.7 MPa | |||
Minimum operating pressure (vacuum) | 0 MPa (-0.1 MPa*5) | |||||
Flow Rate Characteristics | 1→2 | C [dm3/(s·bar)] | 0.055 | 0.042 | ||
b | 0.22 | 0.27 | ||||
Cv | 0.014 | 0.011 | ||||
2→3 | C [dm3/(s·bar)] | 0.083 | 0.045 | |||
b | 0.28 | 0.28 | ||||
Cv | 0.021 | 0.012 | ||||
Response time*1 | ON: 3.5 ms, OFF: 2 ms | ON: 3.5 ms, OFF: 2.5 ms | ||||
Ambient Temperature and Operating Fluid Temperature | -10 to 50℃ *2 | |||||
Lubrication | Not required | |||||
Manual Operation | Non-locking push type / Locking type (tool required)*3 | |||||
Mounting Orientation | Free | |||||
Impact resistance / Vibration resistance*4 | 150/30 m/s2 | |||||
Enclosure | Dust-proof | |||||
Weight | 12.6 g (L/M plug connectors without sub-plate) | |||||
Electrical Specifications | Coil Rated Voltage | DC | 24 V, 12 V | |||
Allowable Voltage Fluctuation | ±10% of rated voltage | |||||
Coil Insulation Type | Class B or equivalent | |||||
Power Consumption (Current) | DC | 1 W (42 mA) | 1.5 W (63 mA) | 0.5 W (21 mA) | ||
Electrical Entry | Grommet Plug-in, L plug connector, M plug connector (With indicator light / surge voltage suppressor) |
*2: Based on JIS B 8374-1993. Value with indicator light / surge voltage suppressor (clean air). Variation accuracy ±1 ms
*2: Use dry air when operating at low temperatures and with no condensation.
*3: The locking type is a semi-standard specification.
*4: Impact resistance: No malfunction occurred when tested using a drop tester. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the armature. (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at a right angle to the armature. (Initial value)
*5: Select model numbers with a prefix of "10-" (Clean Series) when operating with a vacuum. Can be used with 3 (R) port vacuum, 1 (P) port vacuum burst pressure. (Differential pressure of 3 (R) and 1 (P) is up to the maximum operating pressure of each type.)
*6: The power saving type supports plug-in, L and M plug connectors for lead wire electrical entry.
Item | Type | ||||||
---|---|---|---|---|---|---|---|
Latching type | AC type | Large flow capacity type | Normally open type | ||||
Valve Specifications | Model number notation example | VQ110L-□ | VQ110-1□ VQ110-2□ | VQ110U-□ | VQ120-□ | ||
Maximum Operating Pressure | 0.7 MPa | 0.6 MPa | 0.5 MPa | ||||
Minimum Operating Pressure | 0 MPa (-100 kPa*4, *5) | ||||||
Flow Rate Characteristics | 1→2*6 (3→2) | C [dm3/(s·bar)] | 0.042 | 0.14 | 0.04 | ||
b | 0.27 | 0.26 | 0.11 | ||||
Cv | 0.011 | 0.036 | 0.009 | ||||
2→3注6) (2→1) | C [dm3/(s·bar)] | 0.045 | 0.14 | 0.044 | |||
b | 0.28 | 0.25 | 0.3 | ||||
Cv | 0.012 | 0.036 | 0.011 | ||||
Response Time*2 | 5 ms or less | 15 ms or less | 5 ms or less | 5 ms or less | |||
Electrical Specifications | Power Consumption (Current) | 24 V DC | 1 W (42 mA)*7 | - | 0.35 W (15 mA)*3 | 1 W (42 mA) | |
12 V DC | 1 W (83 mA)*7 | - | 0.35 W (30 mA)*3 | 1 W (83 mA) | |||
100 V AC | 0.6 VA (6 mA) | 0.5 VA (5 mA) | - | ||||
110 V AC | 0.65 VA (5.9 mA) | 0.55 VA (5 mA) | - | ||||
200 V AC | 1.2 VA (6 mA) | 1.0 VA (5 mA) | - | ||||
220 V AC | 1.3 VA (5.9 mA) | 1.1 VA (5 mA) | - | ||||
Lead wire electrical entry*1 | Plug-in, L plug connector, M plug connector (With indicator light / surge voltage suppressor) |
*1: Grommet is available only for normally open type (without light/surge voltage suppressor). Normally open type is available only with 1 W DC specifications.
*2: Based on JIS B 8374-1993, with indicator light / surge voltage suppressor (clean air).
*3: Inrush 3.1 W (10 ms after energized), holding 0.35 W. +, - polarity present.
*4: Select model numbers with a prefix of "10-" (Clean Series) when operating with a vacuum. Can be used with 3 (R) port vacuum, 1 (P) port vacuum burst pressure. (Differential pressure of 3 (R) and 1 (P) is up to the maximum operating pressure of each type.)
*5: In the case of 1 (P) port vacuum and 3 (R) port vacuum release, use VQ120 (Normally open type)
. In this case, the prefix "10-" is not required.
*6: Value inside parentheses denote the air passage of the normally open type.
*7: +, - polarity present.
*8: Power-saving type: Inrush 1.5 W (10 ms after energized), holding 0.25 W. +, - polarity present.
JIS symbols for normally closed
JIS symbols for normally open
JIS symbols for latching type
(Unit: mm)
Grommet: VQ1□0□-□G□-M5 (M3) dimensional drawings
(Unit: mm)
L plug connector: VQ1□0□-□L□-M5 (M3) dimensional drawings
3-Port Solenoid Valve VQ100 Series structure drawing
Number | Part name | Material |
---|---|---|
1 | Solenoid coil | - |
2 | Body | Resin |
3 | Fixed core | SUS |
4 | Armature Assembly | SUS, resin |
5 | Return Spring | SUS |
6 | Poppet | NBR |
7 | Small cross-head/straight-slot combination pan head screw | Carbon steel |
8 | Interface gasket | FKM |
9 | Sub-plate | ZDC |
Part Number |
---|
VQ110N-5MO-M5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Application | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing | CV Value | Pressure Rating (MPa) | Manual Switch | Lead wire electrical entry | Manual | Made to order specifications | CE compliant | Functions | Common specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Single Use | Direct | Standard / No Copper, fluoropolymer Type Material | [Single] Latching | 2-Position Normally Closed | DC24V | M | M5 | Direct Plumbing | 0.011 | 0 to 0.7 | Lock | M plug connector, without connector, with indicator light and surge voltage suppressor | Push lock type | Standard | None | Latching type | Negative common |
Loading...Tải…
Type | Solenoid Valves | Number of Ports | 3-Port Valve | Status at Power Off | Self-Recovery (Spring Return) |
---|---|---|---|---|---|
Driving Type | Linear Motion Poppet | Seal Type | Standard |
Please check the type/dimensions/specifications of the part VQ110N-5MO-M5 in the 3-Port Solenoid Valve VQ100 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VQ110N-5MO-M5 trong chuỗi 3-Port Solenoid Valve VQ100 Series.
Part Number |
---|
VQ110-1L-M3 |
VQ110-1L-M5 |
VQ110-1LB-M5 |
VQ110N-5MO-M5-Q |
VQ110N-5MO-Q |
VQ110N-6F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Application | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing | CV Value | Pressure Rating (MPa) | Manual Switch | Lead wire electrical entry | Manual | Made to order specifications | CE compliant | Functions | Common specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Single Use | Direct | Standard / Lubrication Free / No Copper, fluoropolymer Type Material | [Single] Single | 2-Position Normally Closed | AC100V | M | M3 | Direct Plumbing | 0.014 | 0 to 0.7 | Non-Locking | L plug connector, with lead wire, and indicator light and surge voltage suppressor | Non-locking, push type | Standard | None | Standard type (1 W) | - | ||
- | 1 Piece(s) | Quote | Single Use | Direct | Standard / Lubrication Free / No Copper, fluoropolymer Type Material | [Single] Single | 2-Position Normally Closed | AC100V | M | M5 | Direct Plumbing | 0.014 | 0 to 0.7 | Non-Locking | L plug connector, with lead wire, and indicator light and surge voltage suppressor | Non-locking, push type | Standard | None | Standard type (1 W) | - | ||
- | 1 Piece(s) | Quote | Single Use | Direct | Standard / Lubrication Free / No Copper, fluoropolymer Type Material | [Single] Single | 2-Position Normally Closed | AC100V | M | M5 | Direct Plumbing | 0.014 | 0 to 0.7 | Lock | L plug connector, with lead wire, and indicator light and surge voltage suppressor | Locking type | Standard | None | Standard type (1 W) | - | ||
- | 1 Piece(s) | Quote | Single Use | Direct | Standard / No Copper, fluoropolymer Type Material | [Single] Latching | 2-Position Normally Closed | DC24V | M | M5 | Direct Plumbing | 0.011 | 0 to 0.7 | Lock | M plug connector, without connector, with indicator light and surge voltage suppressor | Push lock type | Standard | Yes | Latching type | Negative common | ||
- | 1 Piece(s) | Quote | Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free / No Copper, fluoropolymer Type Material | [Single] Latching | 2-Position Normally Closed | DC24V | - | - | Sub-Base Plumbing | 0.011 | 0 to 0.7 | Lock | M plug connector, without connector, with indicator light and surge voltage suppressor | Push lock type | Standard | Yes | Latching type | Negative common | ||
- | 1 Piece(s) | Quote | Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free / No Copper, fluoropolymer Type Material | [Single] Latching | 2-Position Normally Closed | DC12V | - | - | Sub-Base Plumbing | 0.011 | 0 to 0.7 | Lock | Plug-in with indicator light / surge voltage suppressor | Push lock type | Standard | None | Latching type | Negative common |