(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5‑Port Direct Operated Solenoid Valve - Metal Seal VS4□10 Series (Part Number)

5‑Port Direct Operated Solenoid Valve - Metal Seal VS4□10 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

SMC Solenoid Valve.
[Features]
· Direct operated solenoid valve.
· · Can be used at an operating pressure starting at 0 MPa.
· The main valve structure is a metal seal type.
· Manifold type: VVS410, VVS411.

5-Port Direct Operated Solenoid Valve, Metal Seal VS4□10 Series Specifications

5-Port Direct Operated Solenoid Valve, Metal Seal VS4□10 Series external appearance

5-Port Direct Operated Solenoid Valve, Metal Seal VS4□10 Series external appearance

FluidAir, inert gases
Operating Pressure0 to 1.0 MPa
Ambient Temperature and Operating Fluid Temperature*-20 to 60°C
Manual OperationPossible
Electrical EntryGrommet, conduit, DIN terminal
Conduit with terminal
LubricationNot requiredPossible
LubricationTurbine oil class 1 (ISO VG32)
Impact Resistance / Vibration Resistance: m/s2* 150 / 50
ManifoldPossible

*Use dry air (dew point: 20°C or less). If using a lubricant, use lubricant oil for low temperatures.
*Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Solenoid Specifications

Coil Rated Voltage100 V / 200 V AC (50/60 Hz), 24 V DC
Allowable Voltage Fluctuation-15% to 10% of rated voltage
Coil Insulation Type*1 Class B or equivalent (130°C)

*1: Based on JIS C 4003.

Model

Number of PositionsJIS SymbolModelConnection Port Diameter Rc
(Nominal Diameter)
Flow Rate Characteristics*1 Maximum Operating Frequency CPM*2 Response Time ms*3 Weight kg
P → A/BA/B → EA/EB
C (dm3/ [s·bar])bCvC (dm3/ [s·bar])bCvACDCACDCACDC
2
(Single)
-VS4110-011/8 (6A)3.20.420.863.20.370.801,20018013 or less45 or less0.70.82
VS4110-021/4 (8A)4.00.170.913.40.470.89
VS4110-031/8 (10A)4.10.190.963.90.351.00
2
(Double)
-VS4210-011/8 (6A)3.20.420.863.20.370.801,20018013 or less40 or less0.91.14
VS4210-021/4 (8A)4.00.170.913.40.470.89
VS4210-031/8 (10A)4.10.190.963.90.351.00
3
(3-Position)
(Closed Center)VS4310-011/8 (6A)3.10.370.803.20.350.8236018015 or less45 or less0.981.22
VS4310-021/4 (8A)3.80.230.893.60.330.89
VS4310-031/8 (10A)4.20.231.003.80.320.99
(Exhaust Center)VS4410-011/8 (6A)3.10.280.773.00.280.7536018015 or less45 or less0.981.22
VS4410-021/4 (8A)3.90.220.943.50.270.84
VS4410-031/8 (10A)4.00.261.003.70.320.94

*1: The minimum operating frequency is according to JIS B 8375 (once per 30 days).
*2: Based on JIS B 8375-1981. At 0.5 MPa with no surge voltage suppressor.
*3: Electrical entry: from sub-plate.
*4: *1 and *2 assume controlled clean air.

Apparent Power (Power Consumption)

Apparent Power VA
(Power Consumption W)
ACStarting50 Hz51 VA (*64 VA)
60 Hz45 VA (*55 VA)
Holding50 Hz17 VA (5.3 / 5.5 W)
60 Hz VA (2.9 \ 3.2 W)
Power Consumption WDC5.5

*For 3-position type

Product Drawing

Grommet Type

 

(Unit: mm)

 

VS4110 dimensional drawing

VS4110 dimensional drawing

 

(Unit: mm)

 

VS4210 dimensional drawing

VS4210 dimensional drawing

 

(Unit: mm)

 

VS4310, VS4410 dimensional drawing

VS4310, VS4410 dimensional drawing

Conduit, Conduit with Terminal

 

(Unit: mm)

 

VS4110 dimensional drawing

VS4110 dimensional drawing

 

(Unit: mm)

 

VS4210 dimensional drawing

VS4210 dimensional drawing

 

(Unit: mm)

 

VS4310, 4410 dimensional drawing

VS4310, 4410 dimensional drawing

*Dimensions in ( ) are for DC type

Construction Principles Drawings

VS4110 construction principle drawing

VS4110 construction principle drawing

VS4210 construction principle drawing

VS4210 construction principle drawing

VS4310 (closed center) construction principle drawing

VS4310 (closed center) construction principle drawing

 

Precautions

  • Be sure to read the individual product cautions before use.
  • See the SMC catalog for product information other than that detailed above.
Part Number
VS4110-021TLP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal CV Value Manual Switch Lead wire electrical entry Piping specifications Option

-

1 Piece(s) Quote -Single UseDirectStandard / Drip-Proof / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC100V[Rc (R)] Rc1/40.91-Terminal conduit, with lightSubplate side ported pipingManual (lock type)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Number of Ports 5-Port Valve Plumbing Sub-Base Plumbing
Driving Type Linear Motion Spool Seal Type Standard Pressure Rating(MPa) 0 to 1.0

Please check the type/dimensions/specifications of the part VS4110-021TLP in the 5‑Port Direct Operated Solenoid Valve - Metal Seal VS4□10 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VS4110-021TLP trong chuỗi 5‑Port Direct Operated Solenoid Valve - Metal Seal VS4□10 Series.

Products like this...

Part Number
VS4110-011CLP
VS4110-011CP
VS4110-011CP-T
VS4110-021TP
VS4110-021TP-F
VS4110-021TP-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal CV Value Manual Switch Lead wire electrical entry Piping specifications Option

-

1 Piece(s) Quote -Single UseDirectDrip-Proof / Standard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC100V[Rc (R)] Rc1/80.86-Conduit, with lightSubplate side ported pipingManual (lock type)

-

1 Piece(s) Quote -Single UseDirectDrip-Proof / Standard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC100V[Rc (R)] Rc1/80.86-ConduitSubplate side ported pipingManual (lock type)

2,752,547 VND

1 Piece(s) 32 Day(s) -Single UseDirectDrip-Proof / Standard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC100VNPTF1/80.86-ConduitSubplate side ported pipingManual (lock type)

-

1 Piece(s) Quote -Single UseDirectDrip-Proof / Standard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC100V[Rc (R)] Rc1/40.91-Terminal conduitSubplate side ported pipingManual (lock type)

-

1 Piece(s) Quote -Single UseDirectDrip-Proof / Standard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC100VG1/40.91-Terminal conduitSubplate side ported pipingManual (lock type)

-

1 Piece(s) Quote -Single UseDirectDrip-Proof / Standard / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)AC100VNPT1/40.91-Terminal conduitSubplate side ported pipingManual (lock type)