(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
3‑Port Solenoid Valve Direct Operated Poppet Type VKF300 Series (Part Number)

3‑Port Solenoid Valve Direct Operated Poppet Type VKF300 Series
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
SMC Solenoid Valve.
[Features]
· Boasts a large flow capacity despite its otherwise small size
· Can also be used for vacuum applications (-101.2 kPa)
· Universal porting type
· Ozone resistant specification (Series 80-)
· Various manifold piping directions
· Easy manual operation

3‑Port Solenoid Valve, Direct Operated Poppet Type, VKF300 Series Specifications

VKF300 Series body ported type external appearance

VKF300 Series body ported type external appearance

VKF300 Series base mounted type external appearance

VKF300 Series base mounted type external appearance

Output port: Set-up a manifold enabling 360° (in 90° increments) rotation of 2 (A)

Output port: Set-up a manifold enabling 360° (in 90° increments) rotation of 2 (A)

Manual override is available from the valve top surface and from the side surface, allowing manual operation unaffected by mounting space and piping direction

Manual override is available from the valve top surface and from the side surface, allowing manual operation unaffected by mounting space and piping direction

VKF300 Series display symbol

VKF300 Series display symbol

Valve SpecificationSwitching MethodDirect operation type 2-position single solenoid
FluidAir
Ambient Temperature and Operating Fluid TemperatureMax 50°C
*1 Response Time (at 0.5 MPa)10 ms or less (standard), 15 ms or less (low wattage type)
Manual OperationNon-locking, push type
LubricationNot required (Use turbine oil class 1 ISO VG32 if lubricated)
Mounting OrientationFree
*2 Impact Resistance / Vibration Resistance300/50 m/s2
EnclosureDust-proof
Electrical SpecificationsElectrical EntryGrommet (G), DIN terminal (D)
Rated VoltageAC100 V, 110 V, 200 V, 220 V, 240 V
DC12 V, 24 V
Allowable Voltage Fluctuation±10% of rated voltage
Apparent Power (AC)Starting9.5 VA / 50 Hz, 8 VA / 60 Hz
Holding7 VA 50 Hz, 5 VA 60 Hz
Power Consumption (DC)Without light4 W (standard), 2 W (low wattage type)
With light4.3 W (standard), 2.3 W (low wattage type)
Surge Voltage SuppressorACVaristor
DCDiode (varistor for 12 V DC or less)
Indicator LightACNeon bulb
DCLED

*1: Based on JIS B 8374-1981 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*When a DC solenoid and surge voltage suppressor is provided, there will be a 10 to 20‑msec delay in the OFF response time.
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Model

Valve Model NumbersOperating Pressure Range
MPa
Piping connection port diameterFlow Rate CharacteristicsWeight g
1 → 2 (P → A)2 → 3 (A → R)GrommetDIN type
Terminal
C (dm3 / (s·bar)]bCvC (dm3 / (s·bar)]bCv
Body Ported TypesVKF332 VKF3330 to 0.7M5 × 0.8 Rc 1/80.670.100.150.410.390.1180 *190 *1
VKF332Y VKF333Y0.560.130.130.320.250.09
VKF332E VKF333E0.560.130.130.320.250.09
VKF332V VKF333V-101.2 KPa to 0.10.670.100.150.410.390.11
VKF332W VKF333W0.560.130.130.320.250.09
Base Mounted Type
(with Sub-Plate)
VKF3340 to 0.70.680.130.150.590.310.14120130
VKF334Y0.560.130.130.320.250.09
VKF334E0.560.130.130.320.250.09
VKF334V-101.2 KPa to 0.10.680.130.150.590.310.14
VKF334W0.560.130.130.320.250.09

*1: VKF33□: When brackets are included, add 10 g for each.

Drawing / Single Unit

 

(Unit: mm)

 

Body ported type / grommet: VKF332□-□G-M5 / 01 dimensional drawing

Body ported type / grommet: VKF332□-□G-M5 / 01 dimensional drawing

 

(Unit: mm)

 

Body ported type / DIN terminal: VKF332□-□D-M5 / 01 dimensional drawing

Body ported type / DIN terminal: VKF332□-□D-M5 / 01 dimensional drawing

See grommet type for other dimensions.

 

(Unit: mm)

 

Base mounted type / grommet: VKF334□-□G-01 dimensional drawing

Base mounted type / grommet: VKF334□-□G-01 dimensional drawing

 

(Unit: mm)

 

Base mounted type / DIN terminal: VKF334□-□D-01 dimensional drawing

Base mounted type / DIN terminal: VKF334□-□D-01 dimensional drawing

See grommet type for other dimensions.

Product Structural Drawing

VKF300 Series structural drawing

VKF300 Series structural drawing

NumberPart nameMaterialNote
1Solenoid Coil Assembly--
2Sub-PlateDiecast aluminumFor VKF334: VKF300-S-01
3BodyDie-cast aluminum-
4Spool/SleeveAluminum-
5ManualResin-
6Return SpringSUS-
7Bracket AssemblySteelFor VKF332: VKF300-13A-2
8Gasket Assembly
(with Mounting Screws)
-For VKF333: VKF300-11A-2
For VKF334: VKF300-11A-1
9Bushing AssemblyResinFor VKF333: VKF300-6A-1
For VKF334: VKF300-6A-1
Two sets per unit required

Precautions

  • Be sure to read the individual product cautions before use.
  • See the SMC catalog for product information other than that detailed above.
Part Number
VKF333Y-5DZ-M5-Q
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplication Mounting Orientation Specifications Voltage Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Pressure Rating
(MPa)
Lead wire electrical entry Indicator light / Surge voltage suppressor CE compliant Functions

-

1 Piece(s) Quote Unit for Manifold MountingManifold BaseStandard / Lubrication Free / Low CurrentDC24VMM5Direct Plumbing0.130 to 0.7DIN terminalWith indicator light and surge voltage suppressorYesFor low wattage

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Number of Ports 3-Port Valve Number of Solenoids Single
Switching Type 2 positions universal Status at Power Off Self-Recovery (Spring Return) Driving Type Linear Motion Poppet
Seal Type Soft Seal Manual Switch Non-Locking

Please check the type/dimensions/specifications of the part VKF333Y-5DZ-M5-Q in the 3‑Port Solenoid Valve Direct Operated Poppet Type VKF300 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VKF333Y-5DZ-M5-Q trong chuỗi 3‑Port Solenoid Valve Direct Operated Poppet Type VKF300 Series.

Products like this...

Part Number
VKF332-1DZ-M5
VKF332-1DZ-M5-Q
VKF332-1G-01
VKF333Y-5G-01
VKF333Y-5G-01-Q
VKF333Y-5G-M5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngApplication Mounting Orientation Specifications Voltage Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Pressure Rating
(MPa)
Lead wire electrical entry Indicator light / Surge voltage suppressor CE compliant Functions

-

1 Piece(s) Quote Single UseDirectStandard / Lubrication FreeAC100VMM5Direct Plumbing0.150 to 0.7DIN terminalWith indicator light and surge voltage suppressorNoneStandard product

-

1 Piece(s) Quote Single UseDirectStandard / Lubrication FreeAC100VMM5Direct Plumbing0.150 to 0.7DIN terminalWith indicator light and surge voltage suppressorYesStandard product

-

1 Piece(s) Quote Single UseDirectStandard / Lubrication FreeAC100V[Rc (R)] Rc1/8Direct Plumbing0.150 to 0.7Grommet (lead wire length: 300 mm)NoneNoneStandard product

-

1 Piece(s) Quote Unit for Manifold MountingManifold BaseStandard / Lubrication Free / Low CurrentDC24V[Rc (R)] Rc1/8Direct Plumbing0.130 to 0.7Grommet (lead wire length: 300 mm)NoneNoneFor low wattage

-

1 Piece(s) Quote Unit for Manifold MountingManifold BaseStandard / Lubrication Free / Low CurrentDC24V[Rc (R)] Rc1/8Direct Plumbing0.130 to 0.7Grommet (lead wire length: 300 mm)NoneYesFor low wattage

-

1 Piece(s) Quote Unit for Manifold MountingManifold BaseStandard / Lubrication Free / Low CurrentDC24VMM5Direct Plumbing0.130 to 0.7Grommet (lead wire length: 300 mm)NoneNoneFor low wattage