(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
SMC Solenoid Valve.
[Features]
· Boasts a large flow capacity despite its otherwise small size
· Can also be used for vacuum applications (-101.2 kPa)
· Universal porting type
· Ozone resistant specification (Series 80-)
· Various manifold piping directions
· Easy manual operation
VKF300 Series body ported type external appearance
VKF300 Series base mounted type external appearance
Output port: Set-up a manifold enabling 360° (in 90° increments) rotation of 2 (A)
Manual override is available from the valve top surface and from the side surface, allowing manual operation unaffected by mounting space and piping direction
VKF300 Series display symbol
Valve Specification | Switching Method | Direct operation type 2-position single solenoid | |
---|---|---|---|
Fluid | Air | ||
Ambient Temperature and Operating Fluid Temperature | Max 50°C | ||
*1 Response Time (at 0.5 MPa) | 10 ms or less (standard), 15 ms or less (low wattage type) | ||
Manual Operation | Non-locking, push type | ||
Lubrication | Not required (Use turbine oil class 1 ISO VG32 if lubricated) | ||
Mounting Orientation | Free | ||
*2 Impact Resistance / Vibration Resistance | 300/50 m/s2 | ||
Enclosure | Dust-proof | ||
Electrical Specifications | Electrical Entry | Grommet (G), DIN terminal (D) | |
Rated Voltage | AC | 100 V, 110 V, 200 V, 220 V, 240 V | |
DC | 12 V, 24 V | ||
Allowable Voltage Fluctuation | ±10% of rated voltage | ||
Apparent Power (AC) | Starting | 9.5 VA / 50 Hz, 8 VA / 60 Hz | |
Holding | 7 VA 50 Hz, 5 VA 60 Hz | ||
Power Consumption (DC) | Without light | 4 W (standard), 2 W (low wattage type) | |
With light | 4.3 W (standard), 2.3 W (low wattage type) | ||
Surge Voltage Suppressor | AC | Varistor | |
DC | Diode (varistor for 12 V DC or less) | ||
Indicator Light | AC | Neon bulb | |
DC | LED |
*1: Based on JIS B 8374-1981 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*When a DC solenoid and surge voltage suppressor is provided, there will be a 10 to 20‑msec delay in the OFF response time.
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Valve Model Numbers | Operating Pressure Range MPa | Piping connection port diameter | Flow Rate Characteristics | Weight g | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
1 → 2 (P → A) | 2 → 3 (A → R) | Grommet | DIN type Terminal | ||||||||
C (dm3 / (s·bar)] | b | Cv | C (dm3 / (s·bar)] | b | Cv | ||||||
Body Ported Types | VKF332 VKF333 | 0 to 0.7 | M5 × 0.8 Rc 1/8 | 0.67 | 0.10 | 0.15 | 0.41 | 0.39 | 0.11 | 80 *1 | 90 *1 |
VKF332Y VKF333Y | 0.56 | 0.13 | 0.13 | 0.32 | 0.25 | 0.09 | |||||
VKF332E VKF333E | 0.56 | 0.13 | 0.13 | 0.32 | 0.25 | 0.09 | |||||
VKF332V VKF333V | -101.2 KPa to 0.1 | 0.67 | 0.10 | 0.15 | 0.41 | 0.39 | 0.11 | ||||
VKF332W VKF333W | 0.56 | 0.13 | 0.13 | 0.32 | 0.25 | 0.09 | |||||
Base Mounted Type (with Sub-Plate) | VKF334 | 0 to 0.7 | 0.68 | 0.13 | 0.15 | 0.59 | 0.31 | 0.14 | 120 | 130 | |
VKF334Y | 0.56 | 0.13 | 0.13 | 0.32 | 0.25 | 0.09 | |||||
VKF334E | 0.56 | 0.13 | 0.13 | 0.32 | 0.25 | 0.09 | |||||
VKF334V | -101.2 KPa to 0.1 | 0.68 | 0.13 | 0.15 | 0.59 | 0.31 | 0.14 | ||||
VKF334W | 0.56 | 0.13 | 0.13 | 0.32 | 0.25 | 0.09 |
*1: VKF33□: When brackets are included, add 10 g for each.
(Unit: mm)
Body ported type / grommet: VKF332□-□G-M5 / 01 dimensional drawing
(Unit: mm)
Body ported type / DIN terminal: VKF332□-□D-M5 / 01 dimensional drawing
See grommet type for other dimensions.
(Unit: mm)
Base mounted type / grommet: VKF334□-□G-01 dimensional drawing
(Unit: mm)
Base mounted type / DIN terminal: VKF334□-□D-01 dimensional drawing
See grommet type for other dimensions.
VKF300 Series structural drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Solenoid Coil Assembly | - | - |
2 | Sub-Plate | Diecast aluminum | For VKF334: VKF300-S-01 |
3 | Body | Die-cast aluminum | - |
4 | Spool/Sleeve | Aluminum | - |
5 | Manual | Resin | - |
6 | Return Spring | SUS | - |
7 | Bracket Assembly | Steel | For VKF332: VKF300-13A-2 |
8 | Gasket Assembly (with Mounting Screws) | - | For VKF333: VKF300-11A-2 For VKF334: VKF300-11A-1 |
9 | Bushing Assembly | Resin | For VKF333: VKF300-6A-1 For VKF334: VKF300-6A-1 Two sets per unit required |
Part Number |
---|
VKF332V-1DZ-01 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Application | Mounting Orientation | Specifications | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing | CV Value | Pressure Rating (MPa) | Lead wire electrical entry | Indicator light / Surge voltage suppressor | CE compliant | Functions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Single Use | Direct | Standard / Low Vacuum Compatible / Lubrication Free | AC100V | [Rc (R)] Rc | 1/8 | Direct Plumbing | 0.15 | -0.1 to 0.1 | DIN terminal | With indicator light and surge voltage suppressor | None | For vacuum |
Loading...Tải…
Type | Solenoid Valves | Number of Ports | 3-Port Valve | Number of Solenoids | Single |
---|---|---|---|---|---|
Switching Type | 2 positions universal | Status at Power Off | Self-Recovery (Spring Return) | Driving Type | Linear Motion Poppet |
Seal Type | Soft Seal | Manual Switch | Non-Locking |
Please check the type/dimensions/specifications of the part VKF332V-1DZ-01 in the 3‑Port Solenoid Valve Direct Operated Poppet Type VKF300 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VKF332V-1DZ-01 trong chuỗi 3‑Port Solenoid Valve Direct Operated Poppet Type VKF300 Series.
Part Number |
---|
VKF332-1DZ-M5 |
VKF332-1DZ-M5-Q |
VKF332-1G-01 |
VKF332V-1DZ-M5 |
VKF332V-1DZ-M5-Q |
VKF332V-1G-01 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Application | Mounting Orientation | Specifications | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing | CV Value | Pressure Rating (MPa) | Lead wire electrical entry | Indicator light / Surge voltage suppressor | CE compliant | Functions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Single Use | Direct | Standard / Lubrication Free | AC100V | M | M5 | Direct Plumbing | 0.15 | 0 to 0.7 | DIN terminal | With indicator light and surge voltage suppressor | None | Standard product | ||
- | 1 Piece(s) | Quote | Single Use | Direct | Standard / Lubrication Free | AC100V | M | M5 | Direct Plumbing | 0.15 | 0 to 0.7 | DIN terminal | With indicator light and surge voltage suppressor | Yes | Standard product | ||
- | 1 Piece(s) | Quote | Single Use | Direct | Standard / Lubrication Free | AC100V | [Rc (R)] Rc | 1/8 | Direct Plumbing | 0.15 | 0 to 0.7 | Grommet (lead wire length: 300 mm) | None | None | Standard product | ||
- | 1 Piece(s) | Quote | Single Use | Direct | Low Vacuum Compatible / Standard / Lubrication Free | AC100V | M | M5 | Direct Plumbing | 0.15 | -0.1 to 0.1 | DIN terminal | With indicator light and surge voltage suppressor | None | For vacuum | ||
- | 1 Piece(s) | Quote | Single Use | Direct | Low Vacuum Compatible / Standard / Lubrication Free | AC100V | M | M5 | Direct Plumbing | 0.15 | -0.1 to 0.1 | DIN terminal | With indicator light and surge voltage suppressor | Yes | For vacuum | ||
- | 1 Piece(s) | Quote | Single Use | Direct | Low Vacuum Compatible / Standard / Lubrication Free | AC100V | [Rc (R)] Rc | 1/8 | Direct Plumbing | 0.15 | -0.1 to 0.1 | Grommet (lead wire length: 300 mm) | None | None | For vacuum |