(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

High Purity Chemical Liquid Valve, Air Operated Threaded Type LVA Series (Part Number)

High Purity Chemical Liquid Valve, Air Operated Threaded Type LVA Series
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
  • Product images may be representative images. Refer to the catalog for details.

Product Description

An air operated valve made by SMC.
[Features]
· Guide ring prevents internal leakage
· Diaphragm (PTFE) prevents formation of micro-bubbles
· Prevents residual liquid
· Body with outstanding corrosion resistance (New PFA)

High Purity Chemical Liquid Valve, Air Operated Threaded Type LVA Series Specifications

LVA Series: basic type external appearance

LVA Series: basic type external appearance

LVA Series: LVA-Z (pilot port: 1/8) external appearance

LVA Series: LVA-Z (pilot port: 1/8) external appearance

LVA Series: flow rate adjustment equipped external appearance

LVA Series: flow rate adjustment equipped external appearance

ModelLVA10LVA20LVA30LVA40LVA50LVA60
Orifice Diameterø2 mmø4 mmø8 mmø12 mmø20 mmø22 mm
Piping Connection Port Diameter1/8, 1/41/8, 1/41/4, 3/83/8 / 1/21/2 / 3/41
Flow Rate CharacteristicsKv0.060.31.42.85.16.8
Cv0.070.351.73.368
Withstand Pressure (MPa)1
Operating Pressure
(MPa)
A → B0 to 0.5(-94 kPa)*3 0 to 0.5(-94 kPa)*3 0 to 0.4
B → A0 to 0.05(-94kPa)*3 0 to 0.2(-94kPa)*3 0 to 0.1
Back Pressure (MPa)N.C./N.O*20.15 or less0.3 or less0.2 or less
Double Acting0.3 or less0.4 or less0.3 or less
Valve Leakage Rate (cm3/min)0 (with hydraulic pressure)
Pilot Operation Pressure (MPa)0.3 to 0.5
Pilot Port DiameterStandardM5M5*4Rc 1/8, NPT 1/8, G 1/8
-Z Type*5-Rc 1/8, NPT 1/8, G 1/8-
Fluid Temperature (°C)0 to 100*1
Ambient Temperature (°C)0 to 60
Weight (kg)SUS0.120.180.440.861.671.96
PPS0.050.080.180.320.73-
PFA0.050.090.200.350.780.90

*1: 0 to 60°C when diaphragm is NBR/EPDM.
*2: N.O. type not available for LVA10.
*3: If using with a vacuum, select products with a product number ending in -V. Cannot be used for vacuum retention. Moreover, using the B port side as the vacuum source may shorten the product lifespan.
*4: Applicable to LVC21 (N.O.) and LVC22 (double acting) types.
*5: Applicable to LVC20 (N.C.) -Z type.

Product Dimensions

Body material: SUS

LVA20 dimensional drawing

LVA20 dimensional drawing

LVA1□/LVA21/LVA22/LVA3□ to 6□ dimensional drawing

LVA1□/LVA21/LVA22/LVA3□ to 6□ dimensional drawing

 

(Units: mm)

 

ModelABCEFGHKLNOPQRT
LVA1□203349.510M5 × 0.8 × 427.511-1327.5-Rc 1/8, 1/4
NPT 1/8, 1/4
G 1/8, 1/4 *
M5 × 0.8ø4.2 mm-
LVA20303354.210M5× 0.8 × 531.5-222226.514.8Rc 1/8
NPT 1/8
G 1/8 *
ø2.4 mm20
LVA21
LVA22
30335710M5× 0.8 × 53113222226-M5 × 0.8M3 × 0.5-
LVA3□364778.613M6 × 1.0 × 842.517.5372638.5-Rc 1/4, 3/8
NPT 1/4, 3/8
G 1/4, 3/8*
Rc 1/8
NPT 1/8
G 1/8 *
Rc 1/8
NPT 1/8
G 1/8 *
-
LVA4□466095.416M8 × 1.25 × 1054.51847.533.547.5-Rc 3/8, 1/2
NPT 3/8, 1/2
G 3/8, 1/2*
-
LVA5□5875122.519M8 × 1.25 × 1061.527.5604355.5-Rc 1/2, 3/4
NPT 1/2, 3/4
G 1/2, 3/4*
-
LVA6□5885129.824M8 × 1.25 × 1068.827.5604362.8-Rc 1
NPT1
G1 *
-

*Refer to the SMC catalog regarding G thread / thread depth.

With flow rate adjustment: LVA20 dimensional drawing

With flow rate adjustment: LVA20 dimensional drawing

  • LVA2□: S / 14.5 mm
  • LVA3□: S / 24.4 mm
  • LVA4□: S / 29 mm
  • LVA5□: S / 34.5 mm
  • LVA6□: S / 36 mm
With indicator: LVA20 dimensional drawing

With indicator: LVA20 dimensional drawing

  • LVA20: W / 63.7 mm
  • LVA30: W / 89.1 mm
  • LVA40: W / 109.9 mm
  • LVA50: W / 140.5 mm
  • LVA60: W / 147.8 mm

Product Diagram

Standard type: N.C. type diagram

Standard type: N.C. type diagram

With flow rate adjustment type diagram

With flow rate adjustment type diagram

With indicator type diagram

With indicator type diagram

NumberPart NameMaterialOption
1Actuator SectionPPSPVDF
2BodySUS-
PPS
PFA
3DiaphragmPTFE-
NBR
EPR
4End Plate (PFA Body only)PPSPVDF
5Flow Rate AdjusterPPS-
6IndicatorPP-

Precautions

  • *Do not use metal fittings with a resin body (taper threads). This will cause damage to the valve body.
  • *Do not use if air leakage increases or the equipment does not operate correctly. After mounting, perform suitable function and leak tests to confirm that the mounting is correct.
  • *Mount and use the product only after reading and understanding the contents of the instruction manual. Be sure to keep the manual somewhere handy so that it can be referred to whenever needed.
  • *Be sure to read the individual product precautions before use.
  • *See the SMC catalog for product information other than the above.
Part Number
LVA41-04N-A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Fluid Operating Environment Switching Type Connection Type Plumbing Thread Nominal Driving Type Orifice Dia.
(Ø)
Option Body material Detailed type Functions Pilot port thread type Diaphragm Specifications End plate material

-

1 Piece(s) Quote -ChemicalStandardNormally OpenNPT1/2Pilot Type12NoneSUSNone-NPT 1/8PTFE--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Air Operating Type Operating Temperature Range(°C) 0::60 Number of Solenoids Single Solenoid
Operating Pressure Differential Range(MPa) 0.3::0.5 Application Single Item

Please check the type/dimensions/specifications of the part LVA41-04N-A in the High Purity Chemical Liquid Valve, Air Operated Threaded Type LVA Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LVA41-04N-A trong chuỗi High Purity Chemical Liquid Valve, Air Operated Threaded Type LVA Series.

Products like this...

Part Number
LVA10-01-D
LVA10-01-E
LVA10-01-G
LVA41-04N-B
LVA41-04N-C
LVA41-04N-D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Fluid Operating Environment Switching Type Connection Type Plumbing Thread Nominal Driving Type Orifice Dia.
(Ø)
Option Body material Detailed type Functions Pilot port thread type Diaphragm Specifications End plate material

-

1 Piece(s) Quote -ChemicalStandardNormally Closed[Rc (R)] Rc1/8Pilot Type2NoneSUSNone-M5NBR--

-

1 Piece(s) Quote -ChemicalStandardNormally Closed[Rc (R)] Rc1/8Pilot Type2NoneSUSNone-M5EPDM--

2,644,800 VND

1 Piece(s) 32 Day(s) -ChemicalStandardNormally Closed[Rc (R)] Rc1/8Pilot Type2NonePPSNone-M5NBR--

-

1 Piece(s) Quote -ChemicalStandardNormally OpenNPT1/2Pilot Type12NonePPSNone-NPT 1/8PTFE--

-

1 Piece(s) Quote -ChemicalHigh Corrosion ResistanceNormally OpenNPT1/2-12NonePFA-NoneNPT 1/8PTFENonePPS

-

1 Piece(s) Quote -ChemicalStandardNormally OpenNPT1/2Pilot Type12NoneSUSNone-NPT 1/8NBR--