(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Air Operated Type Insert Bushing Integrated Fitting Type LVC Series (Part Number)

Air Operated Type Insert Bushing Integrated Fitting Type LVC Series
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
  • Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

Product Description

· An air operated valve with a body made of New PFA that displays outstanding corrosion resistance.
[Features]
· Guide ring that prevents internal leakage.
· PTFE diaphragm that prevents the formation of micro-bubbles.
· Prevents liquid from pooling.

Air Operated Type Insert Bushing Integrated Fitting Type LVC Series Specifications

ModelLVC20LVC30LVC40
Tube Outer Diameter*1Metric Size61012
Inch Size1/43/81/2
Orifice Diameterø4 (orifice diameter 4 mm)ø8 (orifice diameter 8 mm)ø10 (orifice diameter 10 mm)
Flow Rate CharacteristicsKv0.31.42.1
Cv0.351.72.5
Withstand Pressure (MPa)1
Operating Pressure (MPa)A → B−(94 kPa)*3 0 to 0.5
B → A−(94 kPa)*3 0 to 0.2
Back Pressure (MPa)N.C. / N.O.0.3 or less
Double Acting0.4 or less
Valve Leakage Rate (cm3/min)0 (with hydraulic pressure)
Pilot Operation Pressure (MPa)0.3 to 0.5
Pilot Port DiameterStandardM5*4Rc 1/8, NPT 1/8, G 1/8
-Z Type*5Rc 1/8, NPT 1/8, G 1/8-
Fluid Temperature (°C)0 to 100
Ambient Temperature (°C)0 to 60
Weight (kg)0.090.230.42

*1: See p. 52 of the SMC catalog for details regarding applicable tubing sizes.
*2: Contact the SMC support center if using a vacuum and a fluid flow of B to A.
*3: If using with a vacuum, select products with a product number ending in -V. Cannot be used for vacuum retention. Moreover, using the B port side as the vacuum source may shorten the product lifespan.
*4: Applicable to LVC21 (N.O.) and LVC22 (double acting) types.
*5: Applicable to LVC20 (N.C.) -Z type.

Diagram

Standard type: N.C. type diagram

Standard type: N.C. type diagram

N.O. type dimensional drawing

N.O. type dimensional drawing

Double acting type

Double acting type

With flow rate adjustment type diagram

With flow rate adjustment type diagram

With bypass type diagram

With bypass type diagram

With indicator type diagram

With indicator type diagram

Component Parts

NumberPart NameMaterialOption
1Actuator SectionPPSPVDF
2BodyPFA-
3DiaphragmPTFE-
4End PlatePPSPVDF
5Insert BushingPFA-
6NutPFA-
7CollarPFA-
8Flow Rate AdjusterPPS-
9IndicatorPP-

Drawing

LVC20 dimensional drawing

LVC20 dimensional drawing

LVC21, LVC22, LVC3□ to 4□ dimensional drawing

LVC21, LVC22, LVC3□ to 4□ dimensional drawing

 

(Units: mm)

 

ModelABCDEFGHJKLMNOPQR
LVC20303051.744117929-420373.52414.820Rc 1/8
NPT 1/8
G 1/8
ø2.4 mm
LVC21303054.544117928.513420373.523.5--M5 × 0.8M3 × 0.5
LVC22
LVC3□364779.15616.51064317.57.534465.539--Rc 1/8
NPT 1/8
G 1/8
Rc 1/8
NPT 1/8
G 1/8
LVC4□466095.968221315518842575.548--
With flow rate adjustment: LVC20 dimensional drawing

With flow rate adjustment: LVC20 dimensional drawing

With flow rate adjustment LVC22, LVC30 (0/2) to LVC4 (0/2) dimensional drawing

With flow rate adjustment LVC22, LVC30 (0/2) to LVC4 (0/2) dimensional drawing

S Dimensions

  • LVC2□: 14.5 mm
  • LVC3□: 24.4 mm
  • LVC4□: 29 mm

*See the SMC catalog for product information other than the above.

Part Number
LVC23-S0406
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Fluid Operating Environment Switching Type Driving Type Tube Dia. Orifice Dia.
(Ø)
Number of Solenoids Operating Pressure Differential Range
(MPa)
Application Option Detailed type Functions Pilot port thread type B port size Number of ports Specifications

7,017,067 VND

1 Piece(s) 32 Day(s) -ChemicalStandard[Others] Suckback valvePilot TypeØ44Single Solenoid0.3~0.5Single ItemNoneStandard-M5ø6--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Air Operating Type Connection Type Tube Connection Operating Temperature Range(°C) 0::60
Body material PFA

Please check the type/dimensions/specifications of the part LVC23-S0406 in the Air Operated Type Insert Bushing Integrated Fitting Type LVC Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LVC23-S0406 trong chuỗi Air Operated Type Insert Bushing Integrated Fitting Type LVC Series.

Products like this...

Part Number
LVC20-S03-Z
LVC20-S0307-1-Z
LVC20-S03N-Z
LVC23-S05
LVC23-S0503
LVC23-S06
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Fluid Operating Environment Switching Type Driving Type Tube Dia. Orifice Dia.
(Ø)
Number of Solenoids Operating Pressure Differential Range
(MPa)
Application Option Detailed type Functions Pilot port thread type B port size Number of ports Specifications

-

1 Piece(s) Quote -ChemicalStandardNormally ClosedPilot TypeØ34Single Solenoid0.3~0.5Single ItemNoneStandard-Rc 1/8---

-

1 Piece(s) Quote 10ChemicalHigh Corrosion ResistanceNormally Closed-Ø3--0.3~0.5Single ItemWith flow rate adjustment-StandardM51/4"-None

-

1 Piece(s) Quote -ChemicalStandardNormally ClosedPilot TypeØ34Single Solenoid0.3~0.5Single ItemNoneStandard-NPT 1/8---

-

1 Piece(s) Quote -ChemicalStandard[Others] Suckback valvePilot Typeø4.764Single Solenoid0.3~0.5Single ItemNoneStandard-M5---

-

1 Piece(s) Quote -ChemicalStandard[Others] Suckback valvePilot Typeø4.764Single Solenoid0.3~0.5Single ItemNoneStandard-M5ø3--

6,840,000 VND

1 Piece(s) 32 Day(s) -ChemicalStandard[Others] Suckback valvePilot TypeØ64Single Solenoid0.3~0.5Single ItemNoneStandard-M5---