(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 20/10/2024 to 5:00 (ICT) 21/10/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Coolant Valve, Air Operated / External Pilot Solenoid VNC Series (Part Number)

Coolant Valve, Air Operated / External Pilot Solenoid VNC Series
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
  • Product images may be representative images. Refer to the catalog for details.

Product Description

A coolant valve made by SMC.
[Features]
· Cylinder actuation by pilot air
· Wide selection of port sizes and variations
· Low water hammer
· Large valve capacity

External Pilot Type Solenoid Valve, Air Operated Type, Coolant Valve VNC Series Specifications

VNC Series external appearance 1

VNC Series external appearance 1

VNC Series external appearance 2

VNC Series external appearance 2

Fluid (Main Piping)Coolant *2
Fluid TemperatureVNC□□□A
VNC□1□B
*1: -5 to +60°C
VNC□0□B*1: -5 to +99℃
Ambient Temperature*1: -5 to +50°C (60°C for air-operated type)
Proof Pressure1.5 MPa
Operating Pressure RangeVNC□□1□0 to 0.5 MPa
VNC□□2□
VNC□□4□
0 to 1 MPa
External
Pilot
Air
PressureVNC□□1□
VNC□□4□
0.25 to 0.7 MPa
VNC□□2□0.1 + 0.25 × (operating pressure) to 0.7 MPa
*See table 1
LubricationNot required (if lubricating, use turbine oil class 1 ISO VG32)
Temperature*1: -5 to +50°C (60°C for air-operated type)
Mounting Orientation*3: Unrestricted

*1 No freezing.
*2: This product cannot be used for water.
*3: However, if the external pilot is a solenoid type, SMC recommends mounting the pilot solenoid valve in an upward facing vertical or horizontal orientation.

Table 1: VNC□□2□ pilot pressure (N.O. type)

Table 1: VNC□□2□ pilot pressure (N.O. type)

Model

ModelPiping Connection Port DiameterOrifice Diameter ø[mm]Flow Rate CharacteristicsWeight (kg)
ThreadFlange*KvConversion CvAir Operated TypeExternal Pilot Solenoid Type
VNC1□□□-6A1/8-71.11.20.20.3
VNC1□□□-8A1/4-1.11.3
VNC1□□□-10A3/8-1.31.5
VNC2□4□-10A113.43.90.50.7
VNC2□□□-10A154.35.0
VNC2□4□-15A1/2-113.94.5
VNC2□□□-15A155.05.8
VNC3□4□-20A3/4-146.17.00.81.0
VNC3□□□-20A209.311
VNC4□4□-25A1-167.99.11.21.4
VNC4□□□-25A2513.215
VNC5□4□-32A1 1/4-2214.3172.22.4
VNC5□□□-32A3220.023
VNC5□4□-32F-322214.3175.05.2
VNC5□□□-32F3220.023
VNC6□4□-40A1 1/2-2822.5263.63.8
VNC6□□□-40A4029.334
VNC6□4□-40F-402825.7306.87.0
VNC6□□□-40F4034.340
VNC7□4□-50A2-3335.4415.55.7
VNC7□□□-50A5053.662
VNC7□4□-50F-503335.74110.210.4
VNC7□□□-50F5057.166
VNC814□-65F-654542.449-15.7
VNC811□-65F6560.670
VNC914□-80F-805663.173-21.2
VNC911□-80F8086.5100

Product Dimensions

Thread

 

(Units: mm)

 

Piping connection: 6A, 8A, 10A dimensional drawing

Piping connection: 6A, 8A, 10A dimensional drawing

*9 mm longer for EZ, TZ and DZ.

  • VNC1□□□-6A: Main port 1, 2 / 1/8
  • VNC1□□□-8A: Main port 1, 2 / 1/4
  • VNC1□□□-10A: Main port 1, 2 / 3/8

 

(Units: mm)

 

Piping connection: 10A, 15A, 20A, 25A dimensional drawing

Piping connection: 10A, 15A, 20A, 25A dimensional drawing

 

(Units: mm)

 

ModelMain Port 1, 2ABCDEFHJ*KLMNPQRS
VNC2□□□-10A3/863422914.572.580.595.3162.5 (164.5)52264.524.32.3253455
VNC2□□□-15A1/263422914.572.580.595.3162.5 (164.5)52264.524.32.3253455
VNC3□□□-20A3/480503517.58492100.3174 (176)62315.528.32.3304360.5
VNC4□□□-25A190604020100108101.3190 (192)72366.533.32.3354973

*The dimensions in ( ) are for CE compliant products (-Q).

Product Diagram

N.C. (spring return normally closed type) diagram

N.C. (spring return normally closed type) diagram

When pilot solenoid valve 8 is not energized (or when air is exhausted from 12 (P1) port of the air operated type), valve 4 linked to piston 6 is closed via the action of the return spring 7.

For Opening the Valve

When the pilot solenoid valve is energized (or when pressurized air enters through port 12 (P1) of the air operated type), the pilot air that has entered under the piston moves upward, opening the valve.

For Closing the Valve

When the power to the pilot solenoid valve is cut (or when fluid is exhausted from port 12 (P1) of the air operated type), the pilot air under the piston is exhausted and the valve closed via the action of the return spring.

N.O. (spring return normally open type) diagram

N.O. (spring return normally open type) diagram

In contrast for the N.C. type, when the power to the pilot solenoid valve is shut off (or when air is exhausted from port 10 (P2) of the air operated type), unenergized, the valve is held open via the return spring.
When the pilot solenoid valve is energized (or when pressurized air enters through port 10 (P2) of the air operated type), the valve closes.

NumberPart NameMaterialNotes
1Body AssemblyCast ironPlated
2Cover AssemblyAluminum alloyPlatinum silver coated
3Plate AssemblyIronSeal material (NBR, FKM)
4Valve ElementStainless steel-
5Valve CoverNBR, FKM32A to 50A use an O-ring
6Piston AssemblyAluminum alloy-
7Return SpringPiano wire-
8Spiral PinStainless steel-
9Pilot Solenoid Valve--

*Parts 3 and 5 are for selection of valve composition.

Precautions

  • *Use heat resistant parts for fittings and tubing when using high temperature fluids. (Compression fittings, fluorine resin tubes, copper piping, etc.)
  • *Be sure to read the individual product precautions before use.
  • *See the SMC catalog for product information other than the above.
Part Number
VNC202A-10A-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Switching Type Connection Type Plumbing Thread Nominal Driving Type Tube Flange Nominal Orifice Dia.
(Ø)
Operating Temperature Range
(°C)
Number of Solenoids Voltage Sealing materials Option Bracket Lead wire length
(mm)
Functions CE compliant Lead wire electrical entry Manual operation type

-

1 Piece(s) Quote -Air Operating TypeNormally Open[Rc (R)] Rc3/8Pilot Type-15-5~60Single Solenoid-NBRNoneIncluded-None-NoneNon-locking, push type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Fluid Coolant Operating Environment Standard Application Single Item
Body material Cast iron

Please check the type/dimensions/specifications of the part VNC202A-10A-B in the Coolant Valve, Air Operated / External Pilot Solenoid VNC Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VNC202A-10A-B trong chuỗi Coolant Valve, Air Operated / External Pilot Solenoid VNC Series.

Products like this...

Part Number
VNC104A-8A
VNC104A-F6A-B
VNC104B-6A
VNC202A-F15A
VNC202B-15A
VNC204A-10A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Switching Type Connection Type Plumbing Thread Nominal Driving Type Tube Flange Nominal Orifice Dia.
(Ø)
Operating Temperature Range
(°C)
Number of Solenoids Voltage Sealing materials Option Bracket Lead wire length
(mm)
Functions CE compliant Lead wire electrical entry Manual operation type

2,058,400 VND

1 Piece(s) 32 Day(s) -Air Operating TypeNormally Closed[Rc (R)] Rc1/4Pilot Type-7-5~60Single Solenoid-NBRNoneNone-None-NoneNon-locking, push type

-

1 Piece(s) Quote -Air Operating TypeNormally ClosedG1/8Pilot Type-7-5~60Single Solenoid-NBRNoneIncluded-None-NoneNon-locking, push type

2,732,000 VND

1 Piece(s) 32 Day(s) -Air Operating TypeNormally Closed[Rc (R)] Rc1/8Pilot Type-7-5~60Single Solenoid-FKMNoneNone-None-NoneNon-locking, push type

-

1 Piece(s) Quote 10Air Operating TypeNormally OpenG1/2----5~60--NBRNoneNone--Not compatibleNone-

-

1 Piece(s) Quote -Air Operating TypeNormally Open[Rc (R)] Rc1/2Pilot Type-15-5~60Single Solenoid-FKMNoneNone-None-NoneNon-locking, push type

-

1 Piece(s) Quote -Air Operating TypeNormally Closed[Rc (R)] Rc3/8Pilot Type-11-5~60Single Solenoid-NBRNoneNone-None-NoneNon-locking, push type