(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Process Valve, 2 Port Valve For Compressed Air And Air-Hydro Circuit Control VNA Series (Part Number)

Process Valve, 2 Port Valve For Compressed Air And Air-Hydro Circuit Control VNA Series
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
  • Product images may be representative images. Refer to the catalog for details.

Product Description

A 2 port valve for compressed air and air-hydro circuit control made by SMC.
[Features]
· A universal 2 port valve exclusively for controlling air pressure systems and air-hydro circuits
· Cylinder actuation by external pilot air
· Balance poppet type that allows normal and reverse flow
· Can be operated at 0 MPa
· Wide variations

Process Valve, 2 Port Valve For Air-Hydro Circuit Control VNA Series Specifications

VNA Series external pilot solenoid type external appearance

VNA Series external pilot solenoid type external appearance

VNA Series air-operated type external appearance

VNA Series air-operated type external appearance

VNA□01 JIS symbol

VNA□01 JIS symbol

VNA□02 JIS symbol

VNA□02 JIS symbol

VNA□03 JIS symbol

VNA□03 JIS symbol

VNA□11 JIS symbol

VNA□11 JIS symbol

Fluid TemperatureVNA□□□A*1 -5 to +60°C
VNA□□□B
VNA□□□C
*1: -5 to +99°C
(air-operated type only)
Ambient Temperature*1 -5 to +50°C (60°C for air-operated type)
Proof Pressure1.5 MPa
Operating Pressure Range0 to 1 MPa
External Pilot AirPressure Range0.2 to 0.7 MPa
LubricationNot required (if lubricating, use turbine oil class 1 ISO VG32 *2)
Temperature*1: -5 to +50°C (60°C for air-operated type)
Mounting Orientation*3: Unrestricted

*1: No freezing.
*2: Do not lubricate if seal material is EPR.
*3: However, if the external pilot is a solenoid type, SMC recommends mounting the pilot solenoid valve in an upward facing vertical or horizontal orientation.

Model

ModelPiping Connection Port Diameter
Thread
Orifice Diameter
ø(mm)
Flow Rate CharacteristicsWeight (kg)
Measured with AirMeasured with Water*
C
(dm3/(bar·sec)]
bCvKvConversion CvAir Operated TypeExternal Pilot Solenoid Type
VNA1□□□-6A1/8103.50.350.880.91.00.10.2
VNA1□□□-8A1/45.90.241.51.51.7
VNA1□□□-10A3/87.90.161.91.82.1
VNA2□□□-10A15160.353.83.94.50.30.4
VNA2□□□-15A1/2230.254.84.65.4
VNA3□□□-20A3/420340.167.57.58.70.50.6

*This product cannot be used for water.

ModelPiping Connection Port Diameter
Thread
Orifice Diameter
ø(mm)
Flow Rate CharacteristicsWeight (kg)
Measured with AirMeasured with WaterAir Operated TypeExternal Pilot Solenoid Type
Effective Area
(mm2)
KvConversion Cv
VNA4□□□-25A12522010.4120.80.9
VNA5□□□-32A1 1/43232015.6181.31.4
VNA6□□□-40A1 1/24050024.2282.12.2
VNA7□□□-50A25077037.2433.13.2

Pilot Solenoid Valve Specifications

Piping Connection Port Diameter6A to 25A32 A to 50 A
Pilot Solenoid ValveSF4-□□□-23
SF4-□D-23-Q
SF4-□DZ-23-Q
VO307-□□□1
VO307-□D1-Q
VO307-□DZ1-Q
Electrical EntryGrommet, grommet terminal
Conduit terminal
DIN Terminal
Grommet, DIN terminal
Coil Rated Voltage (V)AC (50/60 Hz)100 V, 200 V, other (semi-standard)
DC24 V, other (semi-standard)
Allowable Voltage Fluctuation-15 to +10% of rated voltage
Temperature rise value35°C or less (when rated voltage is applied)50℃ or less (when rated voltage is applied)
Apparent PowerACInrush5.6 VA (50 Hz), 5.0 VA (60 Hz)12.7 VA (50 Hz), 10.7 VA (60 Hz)
Holding3.4 VA (50 Hz), 2.3 VA (60 Hz)7.6 VA (50 Hz), 5.4 VA (60 Hz)
Power ConsumptionDC1.8 W (without indicator light), 2 W (with indicator light)4 W (without indicator light), 4.2 W (with indicator light)
Manual OperationNon-locking push type
Other (semi-standard)
Non-locking push type

*See catalog for information on ordering pilot solenoid valves.

Diagram

VNA Series diagram

VNA Series diagram

Component Parts

NumberPart NameMaterialNotes
1BodyAluminum alloyPlatinum silver coated
2Cover AssemblyAluminum alloyPlatinum silver coated
*3Plate AssemblyAluminum alloySeal material (NBR, FKM, EPR)
*4Valve ElementAluminum alloySeal materials (NBR, FKM, EPR)
5Piston AssemblyAluminum alloy-
6Travel SpringStainless steel-
7Return SpringPiano wire-
8Pilot Solenoid Valve--

*Parts 3 and 4 are for selection of valve composition.

Operating Principle

For VNA□01□, □11□ (N.C. Type)

  • When pilot solenoid valve 8 is not energized (or when air is exhausted from 12 (P1) port of the air operated type), valve 4 linked to piston 5 is closed via the action of the return spring 7.

For Opening the Valve

  • When the pilot solenoid valve is energized (or when pressurized air enters through port 12 (P1) of the air operated type), the pilot air that has entered under the piston moves upward, opening the valve.

For Closing the Valve

  • When the power to the pilot solenoid valve is cut (or when fluid is exhausted from port 12 (P1) of the air operated type), the pilot air under the piston is exhausted and the valve closed via the action of the return spring.

For VNA□02□, □12□ (N.C. Type)

  • In contrast for the N.C. type, when the power to the pilot solenoid valve is shut off (or when air is exhausted from port 10 (P2) of the air operated type), unenergized, the valve is held open via the return spring. When the pilot solenoid valve is energized (or when pressurized air enters through port 10 (P2) of the air operated type), the valve closes.

VNA□03□ (C.O. Type)

  • The valve of the C.O. type, which has no return spring, is in an arbitrary position when air is exhausted through ports 12 (P1) and 10 (P2). When pressurized air enters port 12 (P1) (exhaust from port 10 [P2]), the valve opens. The valve closes when pressurized air enters port 10 (P2) (exhaust from port 12 [P1]).

Drawing

 

(Units: mm)

 

Piping connection port diameter: 6A, 8A, 10A dimensional drawing

Piping connection port diameter: 6A, 8A, 10A dimensional drawing

*10 mm longer for EZ and TZ, and 17 mm longer for DZ.

  • VNA1□□□-6A main port 1 (A), 2 (B): 1/8
  • VNA1□□□-8A main port 1 (A), 2 (B): 1/4
  • VNA1□□□-10A main port 1 (A), 2 (B): 3/8

 

(Units: mm)

 

Piping connection port diameter: 10A, 15A, 20A, 25A dimensional drawing

Piping connection port diameter: 10A, 15A, 20A, 25A dimensional drawing

*10 mm longer for EZ and TZ, and 17 mm longer for DZ.

 

(Units: mm)

 

ModelMain Port
1 (A), 2 (B)
ABCDEFGHIJKLMNPQRSTU
VNA2□□□-10A3/86342291472.580.5758084.5124125.5144.552264.524.32.3253455
VNA2□□□-15A1/2
VNA3□□□-20A3/480503517.58492848993.5135.513715662315.528.32.3304360.5
VNA4□□□-25A190604020100108909599.5151.515317272366.533.32.3354973

 

(Units: mm)

 

Piping connection port diameter: 32A, 40A, 50A dimensional drawing

Piping connection port diameter: 32A, 40A, 50A dimensional drawing

 

(Units: mm)

 

ModelMain Port
1 (A), 2 (B)
Pilot Port
12 (P1), 10 (P2)
ABCDEFGHIJ
VNA5□□□-32A1 1/41/8105775326.5120.520129.5170.1211.555
VNA6□□□-40A1 1/21/412096603013724147187.622963
VNA7□□□-50A21/4140113743716024170210.625274

*See the SMC catalog for information other than that detailed above.

Part Number
VNA101A-10A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Applicable Fluid Switching Type Connection Type Plumbing Thread Nominal Driving Type Orifice Dia.
(Ø)
Operating Temperature Range
(°C)
Number of Solenoids Voltage Sealing materials Bracket Functions CE compliant Lead wire electrical entry Manual operation type

1,425,600 VND

1 Piece(s) 32 Day(s) -Air Operating TypeAir / Oil / GasNormally Closed[Rc (R)] Rc3/8Pilot Type10-5~60--NBRNoneNone-NoneNon-locking, push type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Operating Environment Standard Body Material Aluminum Application Single Item

Please check the type/dimensions/specifications of the part VNA101A-10A in the Process Valve, 2 Port Valve For Compressed Air And Air-Hydro Circuit Control VNA Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VNA101A-10A trong chuỗi Process Valve, 2 Port Valve For Compressed Air And Air-Hydro Circuit Control VNA Series.

Products like this...

Part Number
VNA101A-10A-B
VNA101A-6A
VNA101A-6A-B
VNA101A-8A
VNA101A-8A-B
VNA101A-F8A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Applicable Fluid Switching Type Connection Type Plumbing Thread Nominal Driving Type Orifice Dia.
(Ø)
Operating Temperature Range
(°C)
Number of Solenoids Voltage Sealing materials Bracket Functions CE compliant Lead wire electrical entry Manual operation type

1,488,800 VND

1 Piece(s) 32 Day(s) -Air Operating TypeOil / Gas / AirNormally Closed[Rc (R)] Rc3/8Pilot Type10-5~60--NBRIncludedNone-NoneLocking type B (tool required)

1,425,600 VND

1 Piece(s) 32 Day(s) -Air Operating TypeOil / Gas / AirNormally Closed[Rc (R)] Rc1/8Pilot Type10-5~60--NBRNoneNone-NoneNon-locking, push type

1,488,800 VND

1 Piece(s) Same day -Air Operating TypeOil / Gas / AirNormally Closed[Rc (R)] Rc1/8Pilot Type10-5~60--NBRIncludedNone-NoneLocking type B (tool required)

1,425,600 VND

1 Piece(s) 32 Day(s) -Air Operating TypeOil / Gas / AirNormally Closed[Rc (R)] Rc1/4Pilot Type10-5~60--NBRNoneNone-NoneNon-locking, push type

1,488,800 VND

1 Piece(s) 32 Day(s) -Air Operating TypeOil / Gas / AirNormally Closed[Rc (R)] Rc1/4Pilot Type10-5~60--NBRIncludedNone-NoneLocking type B (tool required)

-

1 Piece(s) Quote -Air Operating TypeOil / Gas / AirNormally ClosedG1/4Pilot Type10-5~60--NBRNoneNone-NoneNon-locking, push type