(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Direct Operated 3 Port Solenoid Valve VXV31/VXV32/VXV33 Series (For Vacuum Pads / Single Unit) (Part Number)

Direct Operated 3 Port Solenoid Valve VXV31/VXV32/VXV33 Series (For Vacuum Pads / Single Unit)
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

Product Description

Solenoid valves for use with various fluids in a wide variety of applications.
[Features]
· The vacuum circuit side is suitable for large orifices. The pressure supply side is suitable for vacuum pads and high pressures.
· The structure and dimensions are the same as the VX3 Series.
· Employs special magnetic materials.
· Its special structure decreases metallic noise during operation.
· Uses a nut and thread type assembly for easy maintenance.

Direct Operated 3 Port Solenoid Valve VXV31/32/33 Series Features

Valve SpecificationsValve StructureDirect operated poppet
Withstand Pressure MPa3.0
Body MaterialC37, SUS
Seal MaterialsNBR, FKM, EPDM, PTFE, FFKM
EnclosureDustproof, jetproof (IP65)*
EnvironmentLocations without corrosive or explosive gases
Coil SpecificationsRated VoltageAC (Class B: Built-In Full Wave Rectifier Type)100 V AC, 200 V AC, 110 V AC, 220 V AC, 230 V AC, 240 V AC, 48 V AC
AC (Class H)
DC24 V DC, 12 V DC
Allowable Voltage Fluctuation±10% of rated voltage
Allowable Leakage VoltageAC (Class B: Built-In Full Wave Rectifier Type)5% or less of rated voltage
AC (Class H)20% or less of rated voltage
DC2% or less of rated voltage
Coil Insulation TypeClass B, class H
  • *Electrical entry, grommet with surge voltage suppressor (GS) has an IP40 rating
    See SMC catalog glossary for information on protection grades.
    Contact the SMC support center regarding use in locations that require water resistance.

Structural Drawing

Single unit / body material: C37, SUS

Single unit / body material: C37, SUS

Component Part Materials

NumberPart NameMaterial
StandardOption
1BodyC37SUS
2Tube Assembly *SUS, CuSUS, Ag
3Armature AssemblySUS, C36, PTFE
(NBR)
SUS, PTFE
(FKM, EPDM, FFKM)
4Return SpringSUS
5NutC37C37, Ni plating
6Solenoid CoilClass B moldedClass H molded
7O-Ring(NBR)(FKM, EPDM, PTFE)
8ClipSK
9Guide Pin AssemblyPPS, C36 (NBR)SUS (FKM, EPDM, FFKM)
10Support SpringSUS
11O-Ring(NBR)(FKM, EPDM, PTFE)
12PlateSUS

The values in ( ) are for seal materials
*Cu and Ag are not applicable to the DC specification or AC specification with built-in full wave rectifier.

Manifold base material: aluminum, Manifold body material: C37

Manifold base material: aluminum, Manifold body material: C37

Component Part Materials

NumberPart NameMaterial
StandardOption
1Manifold bodyC37
2Tube Assembly *SUS, Cu
3Armature AssemblySUS, C36, PTFE
(NBR)
SUS, PTFE
(FKM, EPDM)
4Return SpringSUS
5NutC37C37, Ni plating
6Solenoid CoilClass B moldedClass H molded
7O-Ring(NBR)(FKM, EPDM)
8ClipSK
9Guide Pin AssemblyPPS, C36 (NBR)SUS (FKM, EPDM)
10Support SpringSUS
11O-Ring(NBR)(FKM, EPDM)
12PlateSUS
13Gasket(NBR)(FKM, EPDM)
14BaseAL

The values in ( ) are for seal materials
*Cu is not applicable to the DC specification or AC specification with built-in full wave rectifier.

Drawing / Single Unit / Body Material: C37, SUS

  • Normally closed (N.C.): VX31□0/VX32□0/VX33□0
  • Normally open (N.O.): VX31□2/VX32□2/VX33□2
  • Common type (COM): VX31□4/VX32□4/VX33□4
Grommet; G dimensions

Grommet; G dimensions

Conduit: C dimensions

Conduit: C dimensions

DIN terminal: D dimensions

DIN terminal: D dimensions

Conduit terminal: T dimensions

Conduit terminal: T dimensions

With bracket specification dimensions

With bracket specification dimensions

 

 

(Units: mm)

 

ModelOrifice DiameterPiping Connection Port Diameter PElectrical Entry (AC / Class B)
GrommetConduitDIN TerminalConduit terminal
N.C., N.O., COM.JKJKJKMJKMN
VX31□□ø1.5 mm, ø2.2 mm, ø3 mm1/8304648.54165.54253.5100.54169.591.5
VX31□□ø1.5 mm, ø2.2 mm, ø3 mm1/4
VX32□□ø2.2 mm, ø3 mm, ø4 mm1/4, 3/8335651.55168.55256.5103.55172.5105
VX33□□ø2.2 mm, ø3 mm, ø4 mm1/4, 3/83664.55459.57160.55910659.575113

 

(Units: mm)

 

ModelOrifice DiameterPiping Connection Port Diameter PABCDEFH
N.C., N.O., COM.B1B2
VX31□□ø1.5 mm, ø2.2 mm, ø3 mm1/822361876.5301919.527
VX31□□ø1.5 mm, ø2.2 mm, ø3 mm1/44120.5
VX32□□ø2.2 mm, ø3 mm, ø4 mm1/4, 3/824422190352222.532
VX33□□ø2.2 mm, ø3 mm, ø4 mm1/4, 3/82442219840222536
ModelElectrical Entry (DC, AC / Class H)Bracket Mounting Dimensions
GrommetConduitDIN TerminalConduit terminal
N.C., N.O., COM.JKJKJKMJKMNQRST
VX31□□19.5504042.558.54246.59242.5619317.5405075.5
VX31□□
VX32□□22.5604352.561.55249.59552.564106.521475789
VX33□□25.568.546616460.552986166.5114.521475797

*See the SMC catalog for other models.

Part Number
VXV3130-02-2DLR1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSOperating Environment Switching Type Connection Type Plumbing Thread Nominal Orifice Dia.
(Ø)
Operating Temperature Range
(°C)
Voltage Sealing materials Body material Bracket Detailed type Functions Valve type Lead wire electrical entry

-

1 Piece(s) Quote -StandardNormally Closed[Rc (R)] Rc1/4--20~60200 V AC 50/60 HzNBRC37NoneStandardBuilt-in full wave rectifier type-DIN terminal / With light

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Electromagnetic Type Applicable Fluid Air Driving Type Linear Motion Type
Number of Solenoids Single Solenoid Application Single Item IP IP65
Insulation Class B

Please check the type/dimensions/specifications of the part VXV3130-02-2DLR1 in the Direct Operated 3 Port Solenoid Valve VXV31/VXV32/VXV33 Series (For Vacuum Pads / Single Unit) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VXV3130-02-2DLR1 trong chuỗi Direct Operated 3 Port Solenoid Valve VXV31/VXV32/VXV33 Series (For Vacuum Pads / Single Unit).

Products like this...

Part Number
VXV3130-01-2GR1
VXV3130-01-5D1-B
VXV3130-01-5DL1
VXV3130-02-2DLR1-B
VXV3130-02-2DR1-B
VXV3130-02-2GR1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSOperating Environment Switching Type Connection Type Plumbing Thread Nominal Orifice Dia.
(Ø)
Operating Temperature Range
(°C)
Voltage Sealing materials Body material Bracket Detailed type Functions Valve type Lead wire electrical entry

-

1 Piece(s) Quote -StandardNormally Closed[Rc (R)] Rc1/8--20~60200 V AC 50/60 HzNBRC37NoneStandardBuilt-in full wave rectifier type-Grommet

-

1 Piece(s) Quote -StandardNormally Closed[Rc (R)] Rc1/8--20~4024 V DCNBRC37IncludedStandardNone-DIN terminal

-

1 Piece(s) Quote -StandardNormally Closed[Rc (R)] Rc1/8--20~4024 V DCNBRC37NoneStandardNone-DIN terminal / With light

-

1 Piece(s) Quote -StandardNormally Closed[Rc (R)] Rc1/4--20~60200 V AC 50/60 HzNBRC37IncludedStandardBuilt-in full wave rectifier type-DIN terminal / With light

-

1 Piece(s) Quote -StandardNormally Closed[Rc (R)] Rc1/4--20~60200 V AC 50/60 HzNBRC37IncludedStandardBuilt-in full wave rectifier type-DIN terminal

-

1 Piece(s) Quote -StandardNormally Closed[Rc (R)] Rc1/4--20~60200 V AC 50/60 HzNBRC37NoneStandardBuilt-in full wave rectifier type-Grommet