(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Zero Differential Pressure Type Pilot Operated 2 Port Solenoid Valve VXZ Series (Part Number)

Zero Differential Pressure Type Pilot Operated 2 Port Solenoid Valve VXZ Series
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
  • Product images may be representative images. Refer to the catalog for details.

Product Description

SMC Solenoid Valve.
[Features]
· IP65 protective enclosure
· UL94V-0 conforming flame resistance
· Piping variations
· Clearance
· Improved armature durability
· Low noise construction

Zero Differential Pressure Type Pilot Operated 2 Port Solenoid Valve VXZ Series Specifications

For Air (N.C. Type)

*Can also be used for low vacuums (up to 133 Pa.abs).

For air (N.C. type) external appearance

For air (N.C. type) external appearance

Fluid and Ambient Temperature

  • Fluid temperature: -10* to +60°C
  • Ambient temperature: -20 to +60°C

*Dew point temperature: -10°C or less

Valve Leakage Amount (Air*1, *2) Internal Leakage / Seal Material: NBR (FKM)*3

  • Aluminum body type: 15 cm3/min or less
  • Resin body type: 15 cm3/min or less
  • Metal body type: 1 cm3/min or less

Valve Leakage Amount (Air*1) External Leakage / Seal Material: NBR (FKM)*3

  • Aluminum body type: 15 cm3/min or less
  • Resin body type: 15 cm3/min or less
  • Metal body type: 1 cm3/min or less

 

*1: The leakage rate is at an ambient temperature of 20°C.
*2: The leakage rate is at a pressure differential of 0.01 MPa up to the maximum operating pressure differential.
*3: See the SMC catalog regarding FKM sealing material and then select based on the other options.
*4: If using for low vacuum specifications (up to 133 Pa.abs) pay attention to the leakage amount detailed above.

 

For Air (N.O. Type)

For air (N.O. type) external appearance

For air (N.O. type) external appearance

Fluid and Ambient Temperature

  • Fluid temperature: -10* to +60°C
  • Ambient temperature: -20 to +60°C

*Dew point temperature: -10°C or less

Valve Leakage Amount (Air*1, *2) Internal Leakage / Seal Material: NBR (FKM)*3

  • Aluminum body type: 15 cm3/min or less
  • Resin body type: 15 cm3/min or less
  • Metal body type: 1 cm3/min or less

Valve Leakage Amount (Air*1) External Leakage / Seal Material: NBR (FKM)*3

  • Aluminum body type: 15 cm3/min or less
  • Resin body type: 15 cm3/min or less
  • Metal body type: 1 cm3/min or less

 

*1: The leakage rate is at an ambient temperature of 20°C.
*2: The leakage rate is at a pressure differential of 0.01 MPa up to the maximum operating pressure differential.
*3: See the SMC catalog regarding FKM sealing material and then select based on the other options.

 

For Water (N.C. Type)

*Can also be used for air (vacuums up to 133 Pa.abs). However, be aware that the maximum operating pressure differential and flow rate characteristics will be limited to the specifications range for the air-use type.

For water (N.C. type) external appearance

For water (N.C. type) external appearance

Fluid and Ambient Temperature

  • Fluid temperature: 1 to 60°C
  • Ambient temperature: -20 to +60°C

*No freezing

Valve Leakage Amount (Water*1, *2) Internal Leakage / Seal Material: NBR (FKM)*3

  • 0.1 cm3/min or less

Valve Leakage Amount (Water*1) External Leakage / Seal Material: NBR (FKM)*3

  • 0.1 cm3/min or less

 

*1: The leakage rate is at an ambient temperature of 20°C.
*2: The leakage rate is at a pressure differential of 0.01 MPa up to the maximum operating pressure differential.
*3: See the SMC catalog regarding FKM sealing material and then select based on the other options.

 

For Water (N.O. Type)

For water (N.O. type) external appearance

For water (N.O. type) external appearance

Fluid and Ambient Temperature

  • Fluid temperature: 1 to 60°C
  • Ambient temperature: -20 to +60°C

*No freezing

Valve Leakage Amount (Water*1, *2) Internal Leakage / Seal Material: NBR (FKM)*3

  • 0.1 cm3/min or less

Valve Leakage Amount (Water*1) External Leakage / Seal Material: NBR (FKM)*3

  • 0.1 cm3/min or less

 

*1: The leakage rate is at an ambient temperature of 20°C.
*2: The leakage rate is at a pressure differential of 0.01 MPa up to the maximum operating pressure differential.
*3: See the SMC catalog regarding FKM sealing material and then select based on the other options.

 

For Oil (N.C. Type)

  • *Can also be used for air or water. However, be aware that the maximum operating pressure differential and flow rate characteristics will be limited to the specifications range for the respective types of fluid being used.
  • *When the fluid is oil ensure the kinematic viscosity is 50 mm2/s or less. The special construction of the armature adopted in the built-in full wave rectifier type gives an improvement in the OFF response by providing clearance on the adsorbed surface when it is switched ON.
For oil (N.C. type) external appearance

For oil (N.C. type) external appearance

Fluid and Ambient Temperature

  • Fluid temperature: -5* to +60°C
  • Ambient temperature: -20 to +60°C

*Kinematic viscosity: 50 mm2/s or less

Valve Leakage Amount (Oil*1, *2) Internal Leakage / Seal Material: FKM

  • 0.1 cm3/min or less

Valve Leakage Amount (Oil*1) External Leakage / Seal Material: FKM

  • 0.1 cm3/min or less

 

*1: The leakage rate is at an ambient temperature of 20°C.
*2: The leakage rate is at a pressure differential of 0.01 MPa up to the maximum operating pressure differential.

 

For Oil (N.O. Type)

For oil (N.O. type) external appearance

For oil (N.O. type) external appearance

Fluid and Ambient Temperature

  • Fluid temperature: -5* to +60°C
  • Ambient temperature: -20 to +60°C

*Kinematic viscosity: 50 mm2/s or less

Valve Leakage Amount (Oil*1, *2) Internal Leakage / Seal Material: FKM

  • 0.1 cm3/min or less

Valve Leakage Amount (Oil*1) External Leakage / Seal Material: FKM

  • 0.1 cm3/min or less

 

*1: The leakage rate is at an ambient temperature of 20°C.
*2: The leakage rate is at a pressure differential of 0.01 MPa up to the maximum operating pressure differential.

 

*Lists information for only some products.

VXZ Series Common Items

Standard Specification

Valve SpecificationsValve StructureZero differential pressure type pilot-operated 2 port diaphragm type
Withstand Pressure2.0 MPa (resin body type: 1.5 MPa)
Body MaterialAluminum, resin, C37, SUS *1
Seal MaterialsNBR, FKM, EPDM
EnclosureDustproof, jetproof (IP65)*2, *4
EnvironmentLocations without corrosive or explosive gases
Coil SpecificationsRated VoltageAC100 V AC, 200 V AC, 110 V AC, 230 V AC, (220 V AC, 240 V AC, 48 V AC, 24 V AC)*3
DC24 V DC, (12 V DC)*1
Allowable Voltage Fluctuation±10% of rated voltage
Allowable Leakage VoltageAC (Built-In Full Wave Rectifier Type)5% or less of rated voltage
DC2% or less of rated voltage
Coil Insulation TypeClass B (for air/water/oil), class H (for high temperature water / high temperature oil)

*1: Body material: aluminum. Only VXZ23/VXZ2A use resin.
*2: Electrical entry "Faston" type terminal is IP40 compliant.
*3: Voltage inside () indicates special voltage. (See the SMC catalog)
*4: See the SMC catalog for information on protection grades. Contact the SMC support center regarding use in locations that require water resistance.

For Air Type Dimensions / Body Material: Resin (One-Touch Fitting Type)

 

(Units: mm)

 

Grommet dimensional drawing

Grommet dimensional drawing

 

(Units: mm)

 

Grommet (with surge voltage suppressor) dimensional drawing

Grommet (with surge voltage suppressor) dimensional drawing

 

(Units: mm)

 

DIN terminal dimensional drawing

DIN terminal dimensional drawing

 

(Units: mm)

 

Conduit terminal dimensional drawing

Conduit terminal dimensional drawing

 

(Units: mm)

 

ModelOne-Touch Fitting
P
BB1CDEFBracket Mounting Method
UU1WXX1Y
VXZ23
VXZ2A
ø10 mm, ø3/8", ø12 mm6937.590
(96.5)
3515.5225427446532.556

 

(Units: mm)

 

ModelOne-Touch Fitting
P
Electrical Entry
GrommetGrommet
(With Surge Voltage Suppressor)
DIN TerminalConduit terminal
QRQRQRSQRST
VXZ23
VXZ2A
ø10 mm, ø3/8", ø12 mm29.563.5
(70)
32.550
(56.5)
6755.5
(62)
5510257.5
(64)
71105
(111.5)

*Values in ( ) are the dimensions for the normally open (N.O.) type.

Precautions

  • *Be sure to read the individual product precautions in the SMC catalog before use.
  • *When used at low flow rates with a pressure differential of less than 0.01 MPa, operations may become unstable. In such a case, contact the SMC support center.
  • *See the SMC catalog for details on handling one-touch fittings and applicable tubing.
  • *See the SMC catalog for information other than that detailed above.
Part Number
VXZ2A2DFZX332D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Fluid Operating Environment Switching Type Connection Type Plumbing Thread Nominal Tube Dia. Orifice Dia.
(Ø)
Operating Pressure Differential Range
(MPa)
Insulation Class Pipe opening type (details) Voltage Sealing materials Lead wire exit direction Option Body material Bracket Detailed type Functions Lead wire electrical entry

3,728,000 VND

1 Piece(s) 32 Day(s) -WaterStandard / No oil / Dust ResistantNormally Open[Rc (R)] Rc3/8-100~0.6BNone24 V DCEPDMIN side (standard)Oil-freeSUSIncluded-NoneGrommet (With surge voltage suppressor)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Electromagnetic Type Driving Type Pilot Kick Type Operating Temperature Range(°C) -20::60
Number of Solenoids Single Solenoid Application Single Item IP IP65

Please check the type/dimensions/specifications of the part VXZ2A2DFZX332D in the Zero Differential Pressure Type Pilot Operated 2 Port Solenoid Valve VXZ Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VXZ2A2DFZX332D trong chuỗi Zero Differential Pressure Type Pilot Operated 2 Port Solenoid Valve VXZ Series.

Products like this...

Part Number
VXZ230AABX332
VXZ230AABXB
VXZ230AAC
VXZ2A2DFZXB
VXZ2A2DG
VXZ2A2DGH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Fluid Operating Environment Switching Type Connection Type Plumbing Thread Nominal Tube Dia. Orifice Dia.
(Ø)
Operating Pressure Differential Range
(MPa)
Insulation Class Pipe opening type (details) Voltage Sealing materials Lead wire exit direction Option Body material Bracket Detailed type Functions Lead wire electrical entry

-

1 Piece(s) Quote 10AirStandard / Dust Resistant / Jet Proof TypeNormally ClosedNPT1/4--0~0.7BNone-EPDM-NoneAluminumNone-NoneGrommet

1,610,400 VND

1 Piece(s) 32 Day(s) -AirStandard / Dust ResistantNormally ClosedNPT1/4-100~0.7BNone24 V DCNBRStandardNoneAluminumIncluded-NoneGrommet

-

1 Piece(s) Quote -AirStandard / Dust ResistantNormally Closed[Rc (R)] Rc1/4-100~0.7BNone24 V DCNBR-Compatible with low concentration ozone, deionized water, etc.AluminumNone-NoneGrommet

-

1 Piece(s) Quote -WaterStandard / No oil / Dust ResistantNormally Open[Rc (R)] Rc3/8-100~0.6BNone24 V DCNBRStandardOil-freeSUSIncluded-NoneGrommet (With surge voltage suppressor)

3,492,800 VND

1 Piece(s) 32 Day(s) -WaterStandard / Dust ResistantNormally Open[Rc (R)] Rc3/8-100~0.6BNone24 V DCNBR-NoneSUSNone-NoneDIN terminal (With surge voltage suppressor)

-

1 Piece(s) Quote 10WaterStandard / No oil / Dust Resistant / Jet Proof TypeNormally Open[Rc (R)] Rc3/8--0~0.6BNone-FKM-Compatible with low concentration ozone, deionized water, etc. / Oil-freeSUSNone-NoneDIN terminal (With surge voltage suppressor)