(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
SMC Solenoid Valve.
[Features]
· IP65 protective enclosure
· UL94V-0 conforming flame resistance
· Low noise construction
· Piping variations
· Clearance
· Improved armature durability
Valve Specifications | Valve Structure | Pilot operated 2 port diaphragm type | |
---|---|---|---|
Withstand Pressure | 2.0 MPa (resin body type: 1.5 MPa) | ||
Body Material | Aluminum, resin, C37, SUS, CAC408 | ||
Seal Materials | NBR, FKM, EPDM*3 | ||
Enclosure | Dustproof, jetproof (IP65)*1, *4 | ||
Environment | Locations without corrosive or explosive gases | ||
Coil Specifications | Rated Voltage | AC | 100 V AC, 200 V AC, 110 V AC, 230 V AC, (220 V AC, 240 V AC, 48 V AC, 24 V AC)*2 |
DC | 24 V DC, (12 V DC)*2 | ||
Allowable Voltage Fluctuation | ±10% of rated voltage | ||
Allowable Leakage Voltage | AC | 5% or less of rated voltage | |
DC | 2% or less of rated voltage | ||
Coil Insulation Type | Class B, class H |
*1: Electrical entry "Faston" type terminal is IP40 compliant
*2 Voltage inside () indicates special voltage. (See the SMC catalog)
*3: See the catalog regarding seal material EPDM.
*4: See the SMC catalog glossary for information on protection grades. Contact the SMC support center regarding use in locations that require water resistance.
VXD23 diagram
VXD24 diagram
VXD25/26 diagram
VXD27/28/29 diagram
Number | Part Name | Model | Material |
---|---|---|---|
1 | Body | VXD23 | C37, SUS, Aluminum, resin (PBT) |
VXD24 to 26 | C37, SUS | ||
VXD27 to 29 | CAC408 | ||
2 | Bonnet | VXD23/24 | SUS |
VXD25, 26 | C37, SUS | ||
VXD27 to 29 | CAC408 | ||
3 | Diaphragm Assembly | VXD23 to 29 | SUS, NBR, FKM, EPDM |
4 | Spring | VXD23 to 29 | SUS |
5 | O-Ring | VXD23 to 26 | NBR, FKM, EPDM |
6 | Buffer | VXD23/24 | PPS |
7 | Stopper | VXD23 to 29 | NBR, FKM, EPDM |
8 | Armature Core | Fe | |
9 | Tube | SUS | |
10 | Spring | SUS | |
11 | Armature Assembly | SUS, NBR, FKM, EPDM, resin (PPS) | |
12 | Solenoid Coil | Cu + Fe + resin |
Operation
VXD2A diagram
VXD2B diagram
VXD2C/2D diagram
VXD2E, 2F, 2G diagram
Number | Part Name | Model | Material |
---|---|---|---|
1 | Body | VXD2A | C37, SUS, Aluminum, resin (PBT) |
VXD2B to 2D | C37, SUS | ||
VXD2E to 2G | CAC408 | ||
2 | Bonnet | VXD2A, 2B | SUS |
VXD2C, 2D | C37, SUS | ||
VXD2E to 2G | CAC408 | ||
3 | Diaphragm Assembly | VXD2A to 2G | SUS, NBR, FKM, EPDM |
4 | Spring | VXD2A to 2G | SUS |
5 | O-Ring | VXD2A to 2D | NBR, FKM, EPDM |
6 | Buffer | VXD2A, 2B | PPS |
7 | Sleeve Assembly | VXD2A to 2G | SUS, resin (PPS) |
8 | Push Rod Assembly | Resin (PPS), SUS, NBR, FKM, EPDM | |
9 | Spring | SUS | |
10 | O-Ring A | NBR, FKM, EPDM | |
11 | O-Ring B | NBR, FKM, EPDM | |
12 | Adapter | Resin (PPS) | |
13 | O-Ring C | NBR, FKM, EPDM | |
14 | Solenoid Coil | Cu + Fe + resin |
Operation
Part Number |
---|
VXD232DM |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Plumbing Thread Nominal | Tube Dia. | Tube Flange Nominal | Orifice Dia. (Ø) | Operating Pressure Differential Range (MPa) | Insulation Class | Pipe opening type (details) | Voltage | Sealing materials | Lead wire exit direction | Option | Body material | Bracket | Detailed type | Functions | Lead wire electrical entry |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Water | Standard / Dust Resistant | Normally Closed | [Rc (R)] Rc | 1/4 | - | - | 10 | 0.02~0.5 | B | None | 24 V DC | NBR | None | None | SUS | None | - | None | Conduit terminal (With surge voltage suppressor) |
Loading...Tải…
Type | Electromagnetic Type | Driving Type | Pilot Type | Operating Temperature Range(°C) | -20::60 |
---|---|---|---|---|---|
Number of Solenoids | Single Solenoid | Application | Single Item | IP | IP65 |
Please check the type/dimensions/specifications of the part VXD232DM in the Pilot Operated 2 Port Solenoid Valve VXD Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VXD232DM trong chuỗi Pilot Operated 2 Port Solenoid Valve VXD Series.
Part Number |
---|
VXD230AABXB |
VXD230AAH |
VXD230AAXB |
VXD232DMXCA |
VXD232DNH |
VXD232DNXB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Plumbing Thread Nominal | Tube Dia. | Tube Flange Nominal | Orifice Dia. (Ø) | Operating Pressure Differential Range (MPa) | Insulation Class | Pipe opening type (details) | Voltage | Sealing materials | Lead wire exit direction | Option | Body material | Bracket | Detailed type | Functions | Lead wire electrical entry |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Air | Standard / Dust Resistant | Normally Closed | NPT | 1/4 | - | - | 10 | 0.02~0.7 | B | None | 24 V DC | NBR | Standard | None | Aluminum | Included | - | None | Grommet | ||
- | 1 Piece(s) | Quote | - | Air | Standard / Dust Resistant | Normally Closed | [Rc (R)] Rc | 1/4 | - | - | 10 | 0.02~0.7 | B | None | 24 V DC | FKM | None | Compatible with low concentration ozone, deionized water, etc. / Oil-free | Aluminum | None | - | None | Grommet | ||
1,086,400 VND | 1 Piece(s) | 4 Day(s) | - | Air | Jet Proof Type | Normally Closed | [Rc (R)] Rc | 1/4 | - | - | 10 | 0.02~0.7 | B | None | 24 V DC | NBR | Standard | None | Aluminum | Included | - | None | Grommet | ||
- | 1 Piece(s) | Quote | - | Water | Standard / Dust Resistant | Normally Closed | [Rc (R)] Rc | 1/4 | - | - | 10 | 0.02~0.5 | B | None | 24 V DC | NBR | 90° | None | SUS | None | - | None | Conduit terminal (With surge voltage suppressor) | ||
- | 1 Piece(s) | Quote | 10 | Water | Standard / No oil / Dust Resistant / Jet Proof Type | Normally Closed | [Rc (R)] Rc | 1/4 | - | - | - | 0.02~0.7 | B | None | 100 V AC | FKM | None | Compatible with low concentration ozone, deionized water, etc. / Oil-free | SUS | None | - | None | Conduit terminal (With surge voltage suppressor) | ||
- | 1 Piece(s) | Quote | 10 | Water | Standard / Dust Resistant / Jet Proof Type | Normally Closed | [Rc (R)] Rc | 1/4 | - | - | - | 0.02~0.7 | B | None | 100 V AC | NBR | Standard | None | SUS | Included | - | None | Conduit terminal (With surge voltage suppressor) |