(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
F.R.L. Large Flow Series, F.R.L. Combination CN/CY/CZ Series (Part Number)

F.R.L. Large Flow Series, F.R.L. Combination CN/CY/CZ Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,479,480VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A series of line-end equipment ideal for treatment performed at large flow rates. A modular type that can be selected for various applications.

Part Number
CY900-08-E
CY900-08-NE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRegulator Unit Combination Connection Dia. Filter, Filtration Level Bowl Material Bowl Guard Filter, Drain Storage Capacity
(cm3)
Drain Cock Pressure Gauge Max. Flow
(l/min)
Pressure Gauge Specifications Drain Cock Specifications of Air Filter Lubricator Drain Cock Specifications Drain cock specifications Differential Pressure Gauge

6,958,716 VND

1 Piece(s) 14 Day(s) or more Filter + RegulatorRc15μm[Plastic] PolycarbonatePresence130ManualNo (No Pressure Port Plug)6,000Without pressure gaugeWith fittings--None

7,475,100 VND

1 Piece(s) 14 Day(s) or more Filter + RegulatorRc15μm[Plastic] NylonPresence130ManualNo (No Pressure Port Plug)6,000Without pressure gaugeWith fittings--None

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Set Pressure Range(MPa) 0.05 to 0.83:: Compressed Air Quality General Dry Air / Clean and Dry Air / Odorless Air Max. Operating Pressure(MPa) 0.97
Relief Mechanism Non-relief Flow Direction Standard Flow (Right→Left) Usage Standard Specifications