(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
PEEK materials can be continuously used at about 250℃, and even in hot water and steam, permanently usable
without changes in their physical properties.
Peek is usable as replacement of fluororesin in extreme chemical environment.
Even when exposed to flame, it releases very small amount of fume or toxic gas.
•Related Keywords: JIT COUPLING, STANDARD COUPLING, COUPLING/AXIALJOINT
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | Outer Dia. A (Ø) | Allowable Lateral Misalignment (mm) | Allowable Axial Clearance (±) (mm) | Key Home(Yes/No) | D1 Key Dimensions(LK) (mm) | D2 Key Dimensions(RK) (mm) | Working Torque (n,m) | Maximum Torque (n,m) | Torsion Constant (N,m/red) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
907,506 VND | 1 Piece(s) | 8 Day(s) | 4 | 4 | 20 | 0.25 | 0.2 | Not included | - | - | 0.35 | 0.7 | 13 | 13 | ||
907,506 VND | 1 Piece(s) | 8 Day(s) | 4 | 5 | 20 | 0.25 | 0.2 | Not included | - | - | 0.35 | 0.7 | 13 | 13 | ||
907,506 VND | 1 Piece(s) | 8 Day(s) | 4 | 6 | 20 | 0.25 | 0.2 | Not included | - | - | 0.35 | 0.7 | 13 | 13 | ||
907,506 VND | 1 Piece(s) | 8 Day(s) | 4 | 6.35 | 20 | 0.25 | 0.2 | Not included | - | - | 0.35 | 0.7 | 13 | 13 | ||
907,506 VND | 1 Piece(s) | 8 Day(s) | 4 | 8 | 20 | 0.25 | 0.2 | Not included | - | - | 0.35 | 0.7 | 13 | 13 | ||
907,506 VND | 1 Piece(s) | 8 Day(s) | 4 | 10 | 20 | 0.25 | 0.2 | Not included | - | - | 0.35 | 0.7 | 13 | 13 | ||
950,894 VND | 1 Piece(s) | 8 Day(s) | 4 | 10 | 20 | 0.25 | 0.2 | Included(RK) | - | 3 | 0.35 | 0.7 | 13 | 13 | ||
950,894 VND | 1 Piece(s) | 8 Day(s) | 4 | 10 | 20 | 0.25 | 0.2 | Included(RK) | - | 4 | 0.35 | 0.7 | 13 | 13 | ||
907,506 VND | 1 Piece(s) | 8 Day(s) | 5 | 5 | 20 | 0.25 | 0.2 | Not included | - | - | 0.35 | 0.7 | 13 | 13 | ||
907,506 VND | 1 Piece(s) | 8 Day(s) | 5 | 6 | 20 | 0.25 | 0.2 | Not included | - | - | 0.35 | 0.7 | 13 | 13 | ||
907,506 VND | 1 Piece(s) | 8 Day(s) | 5 | 6.35 | 20 | 0.25 | 0.2 | Not included | - | - | 0.35 | 0.7 | 13 | 13 | ||
907,506 VND | 1 Piece(s) | 8 Day(s) | 5 | 8 | 20 | 0.25 | 0.2 | Not included | - | - | 0.35 | 0.7 | 13 | 13 | ||
907,506 VND | 1 Piece(s) | 8 Day(s) | 5 | 10 | 20 | 0.25 | 0.2 | Not included | - | - | 0.35 | 0.7 | 13 | 13 | ||
950,894 VND | 1 Piece(s) | 8 Day(s) | 5 | 10 | 20 | 0.25 | 0.2 | Included(RK) | - | 3 | 0.35 | 0.7 | 13 | 13 | ||
950,894 VND | 1 Piece(s) | 8 Day(s) | 5 | 10 | 20 | 0.25 | 0.2 | Included(RK) | - | 4 | 0.35 | 0.7 | 13 | 13 | ||
907,506 VND | 1 Piece(s) | 8 Day(s) | 6 | 6 | 20 | 0.25 | 0.2 | Not included | - | - | 0.35 | 0.7 | 13 | 13 | ||
907,506 VND | 1 Piece(s) | 8 Day(s) | 6 | 6.35 | 20 | 0.25 | 0.2 | Not included | - | - | 0.35 | 0.7 | 13 | 13 | ||
907,506 VND | 1 Piece(s) | 8 Day(s) | 6 | 8 | 20 | 0.25 | 0.2 | Not included | - | - | 0.35 | 0.7 | 13 | 13 | ||
907,506 VND | 1 Piece(s) | 8 Day(s) | 6 | 10 | 20 | 0.25 | 0.2 | Not included | - | - | 0.35 | 0.7 | 13 | 13 | ||
950,894 VND | 1 Piece(s) | 8 Day(s) | 6 | 10 | 20 | 0.25 | 0.2 | Included(RK) | - | 3 | 0.35 | 0.7 | 13 | 13 | ||
950,894 VND | 1 Piece(s) | 8 Day(s) | 6 | 10 | 20 | 0.25 | 0.2 | Included(RK) | - | 4 | 0.35 | 0.7 | 13 | 13 | ||
907,506 VND | 1 Piece(s) | 8 Day(s) | 6.35 | 6.35 | 20 | 0.25 | 0.2 | Not included | - | - | 0.35 | 0.7 | 13 | 13 | ||
907,506 VND | 1 Piece(s) | 8 Day(s) | 6.35 | 8 | 20 | 0.25 | 0.2 | Not included | - | - | 0.35 | 0.7 | 13 | 13 | ||
907,506 VND | 1 Piece(s) | 8 Day(s) | 6.35 | 10 | 20 | 0.25 | 0.2 | Not included | - | - | 0.35 | 0.7 | 13 | 13 | ||
950,894 VND | 1 Piece(s) | 8 Day(s) | 6.35 | 10 | 20 | 0.25 | 0.2 | Included(RK) | - | 3 | 0.35 | 0.7 | 13 | 13 | ||
950,894 VND | 1 Piece(s) | 8 Day(s) | 6.35 | 10 | 20 | 0.25 | 0.2 | Included(RK) | - | 4 | 0.35 | 0.7 | 13 | 13 | ||
907,506 VND | 1 Piece(s) | 8 Day(s) | 8 | 8 | 20 | 0.25 | 0.2 | Not included | - | - | 0.35 | 0.7 | 13 | 13 | ||
907,506 VND | 1 Piece(s) | 8 Day(s) | 8 | 10 | 20 | 0.25 | 0.2 | Not included | - | - | 0.35 | 0.7 | 13 | 13 | ||
950,894 VND | 1 Piece(s) | 8 Day(s) | 8 | 10 | 20 | 0.25 | 0.2 | Included(RK) | - | 3 | 0.35 | 0.7 | 13 | 13 | ||
950,894 VND | 1 Piece(s) | 8 Day(s) | 8 | 10 | 20 | 0.25 | 0.2 | Included(RK) | - | 4 | 0.35 | 0.7 | 13 | 13 | ||
907,506 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 20 | 0.25 | 0.2 | Not included | - | - | 0.35 | 0.7 | 13 | 13 | ||
950,894 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 20 | 0.25 | 0.2 | Included(LK) | 3 | - | 0.35 | 0.7 | 13 | 13 | ||
994,284 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 20 | 0.25 | 0.2 | Included(both sides) | 3 | 3 | 0.35 | 0.7 | 13 | 13 | ||
994,284 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 20 | 0.25 | 0.2 | Included(both sides) | 3 | 4 | 0.35 | 0.7 | 13 | 13 | ||
950,894 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 20 | 0.25 | 0.2 | Included(LK) | 4 | - | 0.35 | 0.7 | 13 | 13 | ||
994,284 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 20 | 0.25 | 0.2 | Included(both sides) | 4 | 3 | 0.35 | 0.7 | 13 | 13 | ||
994,284 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 20 | 0.25 | 0.2 | Included(both sides) | 4 | 4 | 0.35 | 0.7 | 13 | 13 | ||
950,894 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 20 | 0.25 | 0.2 | Included(RK) | - | 3 | 0.35 | 0.7 | 13 | 13 | ||
950,894 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 20 | 0.25 | 0.2 | Included(RK) | - | 4 | 0.35 | 0.7 | 13 | 13 | ||
1,045,211 VND | 1 Piece(s) | 8 Day(s) | 5 | 5 | 25 | 0.3 | 0.25 | Not included | - | - | 0.6 | 1.2 | 21 | 23 | ||
1,045,211 VND | 1 Piece(s) | 8 Day(s) | 5 | 6 | 25 | 0.3 | 0.25 | Not included | - | - | 0.6 | 1.2 | 21 | 23 | ||
1,045,211 VND | 1 Piece(s) | 8 Day(s) | 5 | 6.35 | 25 | 0.3 | 0.25 | Not included | - | - | 0.6 | 1.2 | 21 | 23 | ||
1,045,211 VND | 1 Piece(s) | 8 Day(s) | 5 | 8 | 25 | 0.3 | 0.25 | Not included | - | - | 0.6 | 1.2 | 21 | 23 | ||
1,045,211 VND | 1 Piece(s) | 8 Day(s) | 5 | 10 | 25 | 0.3 | 0.25 | Not included | - | - | 0.6 | 1.2 | 21 | 23 | ||
1,228,238 VND | 1 Piece(s) | 8 Day(s) | 5 | 10 | 25 | 0.3 | 0.25 | Included(RK) | - | 3 | 0.6 | 1.2 | 21 | 23 | ||
1,228,238 VND | 1 Piece(s) | 8 Day(s) | 5 | 10 | 25 | 0.3 | 0.25 | Included(RK) | - | 4 | 0.6 | 1.2 | 21 | 23 | ||
1,045,211 VND | 1 Piece(s) | 8 Day(s) | 5 | 12 | 25 | 0.3 | 0.25 | Not included | - | - | 0.6 | 1.2 | 21 | 23 | ||
1,228,238 VND | 1 Piece(s) | 8 Day(s) | 5 | 12 | 25 | 0.3 | 0.25 | Included(RK) | - | 4 | 0.6 | 1.2 | 21 | 23 | ||
1,228,238 VND | 1 Piece(s) | 8 Day(s) | 5 | 12 | 25 | 0.3 | 0.25 | Included(RK) | - | 5 | 0.6 | 1.2 | 21 | 23 | ||
1,045,211 VND | 1 Piece(s) | 8 Day(s) | 6 | 6 | 25 | 0.3 | 0.25 | Not included | - | - | 0.6 | 1.2 | 21 | 23 | ||
1,045,211 VND | 1 Piece(s) | 8 Day(s) | 6 | 6.35 | 25 | 0.3 | 0.25 | Not included | - | - | 0.6 | 1.2 | 21 | 23 | ||
1,045,211 VND | 1 Piece(s) | 8 Day(s) | 6 | 8 | 25 | 0.3 | 0.25 | Not included | - | - | 0.6 | 1.2 | 21 | 23 | ||
1,045,211 VND | 1 Piece(s) | 8 Day(s) | 6 | 10 | 25 | 0.3 | 0.25 | Not included | - | - | 0.6 | 1.2 | 21 | 23 | ||
1,228,238 VND | 1 Piece(s) | 8 Day(s) | 6 | 10 | 25 | 0.3 | 0.25 | Included(RK) | - | 3 | 0.6 | 1.2 | 21 | 23 | ||
1,228,238 VND | 1 Piece(s) | 8 Day(s) | 6 | 10 | 25 | 0.3 | 0.25 | Included(RK) | - | 4 | 0.6 | 1.2 | 21 | 23 | ||
1,045,211 VND | 1 Piece(s) | 8 Day(s) | 6 | 12 | 25 | 0.3 | 0.25 | Not included | - | - | 0.6 | 1.2 | 21 | 23 | ||
1,228,238 VND | 1 Piece(s) | 8 Day(s) | 6 | 12 | 25 | 0.3 | 0.25 | Included(RK) | - | 4 | 0.6 | 1.2 | 21 | 23 | ||
1,228,238 VND | 1 Piece(s) | 8 Day(s) | 6 | 12 | 25 | 0.3 | 0.25 | Included(RK) | - | 5 | 0.6 | 1.2 | 21 | 23 | ||
1,045,211 VND | 1 Piece(s) | 8 Day(s) | 6.35 | 6.35 | 25 | 0.3 | 0.25 | Not included | - | - | 0.6 | 1.2 | 21 | 23 | ||
1,045,211 VND | 1 Piece(s) | 8 Day(s) | 6.35 | 8 | 25 | 0.3 | 0.25 | Not included | - | - | 0.6 | 1.2 | 21 | 23 | ||
1,045,211 VND | 1 Piece(s) | 8 Day(s) | 6.35 | 10 | 25 | 0.3 | 0.25 | Not included | - | - | 0.6 | 1.2 | 21 | 23 | ||
1,228,238 VND | 1 Piece(s) | 8 Day(s) | 6.35 | 10 | 25 | 0.3 | 0.25 | Included(RK) | - | 3 | 0.6 | 1.2 | 21 | 23 | ||
1,228,238 VND | 1 Piece(s) | 8 Day(s) | 6.35 | 10 | 25 | 0.3 | 0.25 | Included(RK) | - | 4 | 0.6 | 1.2 | 21 | 23 | ||
1,045,211 VND | 1 Piece(s) | 8 Day(s) | 6.35 | 12 | 25 | 0.3 | 0.25 | Not included | - | - | 0.6 | 1.2 | 21 | 23 | ||
1,228,238 VND | 1 Piece(s) | 8 Day(s) | 6.35 | 12 | 25 | 0.3 | 0.25 | Included(RK) | - | 4 | 0.6 | 1.2 | 21 | 23 | ||
1,228,238 VND | 1 Piece(s) | 8 Day(s) | 6.35 | 12 | 25 | 0.3 | 0.25 | Included(RK) | - | 5 | 0.6 | 1.2 | 21 | 23 | ||
1,045,211 VND | 1 Piece(s) | 8 Day(s) | 8 | 8 | 25 | 0.3 | 0.25 | Not included | - | - | 0.6 | 1.2 | 21 | 23 | ||
1,045,211 VND | 1 Piece(s) | 8 Day(s) | 8 | 10 | 25 | 0.3 | 0.25 | Not included | - | - | 0.6 | 1.2 | 21 | 23 | ||
1,228,238 VND | 1 Piece(s) | 8 Day(s) | 8 | 10 | 25 | 0.3 | 0.25 | Included(RK) | - | 3 | 0.6 | 1.2 | 21 | 23 | ||
1,228,238 VND | 1 Piece(s) | 8 Day(s) | 8 | 10 | 25 | 0.3 | 0.25 | Included(RK) | - | 4 | 0.6 | 1.2 | 21 | 23 | ||
1,045,211 VND | 1 Piece(s) | 8 Day(s) | 8 | 12 | 25 | 0.3 | 0.25 | Not included | - | - | 0.6 | 1.2 | 21 | 23 | ||
1,228,238 VND | 1 Piece(s) | 8 Day(s) | 8 | 12 | 25 | 0.3 | 0.25 | Included(RK) | - | 4 | 0.6 | 1.2 | 21 | 23 | ||
1,228,238 VND | 1 Piece(s) | 8 Day(s) | 8 | 12 | 25 | 0.3 | 0.25 | Included(RK) | - | 5 | 0.6 | 1.2 | 21 | 23 | ||
1,045,211 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 25 | 0.3 | 0.25 | Not included | - | - | 0.6 | 1.2 | 21 | 23 | ||
1,228,238 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 25 | 0.3 | 0.25 | Included(LK) | 3 | - | 0.6 | 1.2 | 21 | 23 | ||
1,271,626 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 25 | 0.3 | 0.25 | Included(both sides) | 3 | 3 | 0.6 | 1.2 | 21 | 23 | ||
1,271,626 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 25 | 0.3 | 0.25 | Included(both sides) | 3 | 4 | 0.6 | 1.2 | 21 | 23 | ||
1,228,238 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 25 | 0.3 | 0.25 | Included(LK) | 4 | - | 0.6 | 1.2 | 21 | 23 | ||
1,271,626 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 25 | 0.3 | 0.25 | Included(both sides) | 4 | 3 | 0.6 | 1.2 | 21 | 23 | ||
1,271,626 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 25 | 0.3 | 0.25 | Included(both sides) | 4 | 4 | 0.6 | 1.2 | 21 | 23 | ||
1,228,238 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 25 | 0.3 | 0.25 | Included(RK) | - | 3 | 0.6 | 1.2 | 21 | 23 | ||
1,228,238 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 25 | 0.3 | 0.25 | Included(RK) | - | 4 | 0.6 | 1.2 | 21 | 23 | ||
1,045,211 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 25 | 0.3 | 0.25 | Not included | - | - | 0.6 | 1.2 | 21 | 23 | ||
1,228,238 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 25 | 0.3 | 0.25 | Included(LK) | 3 | - | 0.6 | 1.2 | 21 | 23 | ||
1,271,626 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 25 | 0.3 | 0.25 | Included(both sides) | 3 | 4 | 0.6 | 1.2 | 21 | 23 | ||
1,271,626 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 25 | 0.3 | 0.25 | Included(both sides) | 3 | 5 | 0.6 | 1.2 | 21 | 23 | ||
1,228,238 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 25 | 0.3 | 0.25 | Included(LK) | 4 | - | 0.6 | 1.2 | 21 | 23 | ||
1,271,626 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 25 | 0.3 | 0.25 | Included(both sides) | 4 | 4 | 0.6 | 1.2 | 21 | 23 | ||
1,271,626 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 25 | 0.3 | 0.25 | Included(both sides) | 4 | 5 | 0.6 | 1.2 | 21 | 23 | ||
1,228,238 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 25 | 0.3 | 0.25 | Included(RK) | - | 4 | 0.6 | 1.2 | 21 | 23 |
Loading...Tải…
Type | Slit type | Application | Standard | Allowable Angular Misalignment(deg) | 5 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy