(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (ICT) 3/3/2025. We apologize for the inconvenience.
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Peak Oldham Coupling OCP-C Clamping Screw Type (Part Number)

Peak Oldham Coupling OCP-C Clamping Screw Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      968,524VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Features】
Peek Oldham Coupling is a coupling designed to be suitable for a place with a relatively wide axial alignment(eccentricity) range
by machining a slot and groove on the tip of the cylindrical aluminum material
and inserting a peak disk with excellent lubrication properties between the grooves.
The peak material has excellent chemical resistance, extremely low water absorptivity, excellent wear resistance, and is not affected though exposed
to high temperature water and steam.
•Related Keywords: JIT COUPLING, STANDARD COUPLING, /AXIAL JOINT

Part Number
OCP20C-4-4
OCP20C-4-5
OCP20C-4-6
OCP20C-4-6.35
OCP20C-4-8
OCP20C-4-10
OCP20C-4-10-RK3
OCP20C-4-10-RK4
OCP20C-5-5
OCP20C-5-6
OCP20C-5-6.35
OCP20C-5-8
OCP20C-5-10
OCP20C-5-10-RK3
OCP20C-5-10-RK4
OCP20C-6-6
OCP20C-6-6.35
OCP20C-6-8
OCP20C-6-10
OCP20C-6-10-RK3
OCP20C-6-10-RK4
OCP20C-6.35-6.35
OCP20C-6.35-8
OCP20C-6.35-10
OCP20C-6.35-10-RK3
OCP20C-6.35-10-RK4
OCP20C-8-8
OCP20C-8-10
OCP20C-8-10-RK3
OCP20C-8-10-RK4
OCP20C-10-10
OCP20C-10-10-LK3
OCP20C-10-10-LK3-RK3
OCP20C-10-10-LK3-RK4
OCP20C-10-10-LK4
OCP20C-10-10-LK4-RK3
OCP20C-10-10-LK4-RK4
OCP20C-10-10-RK3
OCP20C-10-10-RK4
OCP25C-5-5
OCP25C-5-6
OCP25C-5-6.35
OCP25C-5-8
OCP25C-5-10
OCP25C-5-10-RK3
OCP25C-5-10-RK4
OCP25C-5-12
OCP25C-5-12-RK4
OCP25C-5-12-RK5
OCP25C-6-6
OCP25C-6-6.35
OCP25C-6-8
OCP25C-6-10
OCP25C-6-10-RK3
OCP25C-6-10-RK4
OCP25C-6-12
OCP25C-6-12-RK4
OCP25C-6-12-RK5
OCP25C-6.35-6.35
OCP25C-6.35-8
OCP25C-6.35-10
OCP25C-6.35-10-RK3
OCP25C-6.35-10-RK4
OCP25C-6.35-12
OCP25C-6.35-12-RK4
OCP25C-6.35-12-RK5
OCP25C-8-8
OCP25C-8-10
OCP25C-8-10-RK3
OCP25C-8-10-RK4
OCP25C-8-12
OCP25C-8-12-RK4
OCP25C-8-12-RK5
OCP25C-10-10
OCP25C-10-10-LK3
OCP25C-10-10-LK3-RK3
OCP25C-10-10-LK3-RK4
OCP25C-10-10-LK4
OCP25C-10-10-LK4-RK3
OCP25C-10-10-LK4-RK4
OCP25C-10-10-RK3
OCP25C-10-10-RK4
OCP25C-10-12
OCP25C-10-12-LK3
OCP25C-10-12-LK3-RK4
OCP25C-10-12-LK3-RK5
OCP25C-10-12-LK4
OCP25C-10-12-LK4-RK4
OCP25C-10-12-LK4-RK5
OCP25C-10-12-RK4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Allowable Lateral Misalignment
(mm)
Allowable Axial Clearance (±)
(mm)
Key Home(Yes/No) D1 Key Dimensions(LK)
(mm)
D2 Key Dimensions(RK)
(mm)
Working Torque
(n,m)
Maximum Torque
(n,m)
Torsion Constant
(N,m/red)
Mass
(g)

968,524 VND

1 Piece(s) 8 Day(s) 44201.20.08Not included--1.93.812021.2

968,524 VND

1 Piece(s) 8 Day(s) 45201.20.08Not included--1.93.812021.2

968,524 VND

1 Piece(s) 8 Day(s) 46201.20.08Not included--1.93.812021.2

968,524 VND

1 Piece(s) 8 Day(s) 46.35201.20.08Not included--1.93.812021.2

968,524 VND

1 Piece(s) 8 Day(s) 48201.20.08Not included--1.93.812021.2

968,524 VND

1 Piece(s) 8 Day(s) 410201.20.08Not included--1.93.812021.2

1,011,912 VND

1 Piece(s) 8 Day(s) 410201.20.08Included(RK)-31.93.812021.2

1,011,912 VND

1 Piece(s) 8 Day(s) 410201.20.08Included(RK)-41.93.812021.2

968,524 VND

1 Piece(s) 8 Day(s) 55201.20.08Not included--1.93.812021.2

968,524 VND

1 Piece(s) 8 Day(s) 56201.20.08Not included--1.93.812021.2

968,524 VND

1 Piece(s) 8 Day(s) 56.35201.20.08Not included--1.93.812021.2

968,524 VND

1 Piece(s) 8 Day(s) 58201.20.08Not included--1.93.812021.2

968,524 VND

1 Piece(s) 8 Day(s) 510201.20.08Not included--1.93.812021.2

1,011,912 VND

1 Piece(s) 8 Day(s) 510201.20.08Included(RK)-31.93.812021.2

1,011,912 VND

1 Piece(s) 8 Day(s) 510201.20.08Included(RK)-41.93.812021.2

968,524 VND

1 Piece(s) 8 Day(s) 66201.20.08Not included--1.93.812021.2

968,524 VND

1 Piece(s) 8 Day(s) 66.35201.20.08Not included--1.93.812021.2

968,524 VND

1 Piece(s) 8 Day(s) 68201.20.08Not included--1.93.812021.2

968,524 VND

1 Piece(s) 8 Day(s) 610201.20.08Not included--1.93.812021.2

1,011,912 VND

1 Piece(s) 8 Day(s) 610201.20.08Included(RK)-31.93.812021.2

1,011,912 VND

1 Piece(s) 8 Day(s) 610201.20.08Included(RK)-41.93.812021.2

968,524 VND

1 Piece(s) 8 Day(s) 6.356.35201.20.08Not included--1.93.812021.2

968,524 VND

1 Piece(s) 8 Day(s) 6.358201.20.08Not included--1.93.812021.2

968,524 VND

1 Piece(s) 8 Day(s) 6.3510201.20.08Not included--1.93.812021.2

1,011,912 VND

1 Piece(s) 8 Day(s) 6.3510201.20.08Included(RK)-31.93.812021.2

1,011,912 VND

1 Piece(s) 8 Day(s) 6.3510201.20.08Included(RK)-41.93.812021.2

968,524 VND

1 Piece(s) 8 Day(s) 88201.20.08Not included--1.93.812021.2

968,524 VND

1 Piece(s) 8 Day(s) 810201.20.08Not included--1.93.812021.2

1,011,912 VND

1 Piece(s) 8 Day(s) 810201.20.08Included(RK)-31.93.812021.2

1,011,912 VND

1 Piece(s) 8 Day(s) 810201.20.08Included(RK)-41.93.812021.2

968,524 VND

1 Piece(s) 8 Day(s) 1010201.20.08Not included--1.93.812021.2

1,011,912 VND

1 Piece(s) 8 Day(s) 1010201.20.08Included(LK)3-1.93.812021.2

1,055,302 VND

1 Piece(s) 8 Day(s) 1010201.20.08Included(both sides)331.93.812021.2

1,055,302 VND

1 Piece(s) 8 Day(s) 1010201.20.08Included(both sides)341.93.812021.2

1,011,912 VND

1 Piece(s) 8 Day(s) 1010201.20.08Included(LK)4-1.93.812021.2

1,055,302 VND

1 Piece(s) 8 Day(s) 1010201.20.08Included(both sides)431.93.812021.2

1,055,302 VND

1 Piece(s) 8 Day(s) 1010201.20.08Included(both sides)441.93.812021.2

1,011,912 VND

1 Piece(s) 8 Day(s) 1010201.20.08Included(RK)-31.93.812021.2

1,011,912 VND

1 Piece(s) 8 Day(s) 1010201.20.08Included(RK)-41.93.812021.2

1,041,763 VND

1 Piece(s) 8 Day(s) 55251.60.1Not included--2.75.420042.4

1,041,763 VND

1 Piece(s) 8 Day(s) 56251.60.1Not included--2.75.420042.4

1,041,763 VND

1 Piece(s) 8 Day(s) 56.35251.60.1Not included--2.75.420042.4

1,041,763 VND

1 Piece(s) 8 Day(s) 58251.60.1Not included--2.75.420042.4

1,041,763 VND

1 Piece(s) 8 Day(s) 510251.60.1Not included--2.75.420042.4

1,085,153 VND

1 Piece(s) 8 Day(s) 510251.60.1Included(RK)-32.75.420042.4

1,085,153 VND

1 Piece(s) 8 Day(s) 510251.60.1Included(RK)-42.75.420042.4

1,041,763 VND

1 Piece(s) 8 Day(s) 512251.60.1Not included--2.75.420042.4

1,085,153 VND

1 Piece(s) 8 Day(s) 512251.60.1Included(RK)-42.75.420042.4

1,085,153 VND

1 Piece(s) 8 Day(s) 512251.60.1Included(RK)-52.75.420042.4

1,041,763 VND

1 Piece(s) 8 Day(s) 66251.60.1Not included--2.75.420042.4

1,041,763 VND

1 Piece(s) 8 Day(s) 66.35251.60.1Not included--2.75.420042.4

1,041,763 VND

1 Piece(s) 8 Day(s) 68251.60.1Not included--2.75.420042.4

1,041,763 VND

1 Piece(s) 8 Day(s) 610251.60.1Not included--2.75.420042.4

1,085,153 VND

1 Piece(s) 8 Day(s) 610251.60.1Included(RK)-32.75.420042.4

1,085,153 VND

1 Piece(s) 8 Day(s) 610251.60.1Included(RK)-42.75.420042.4

1,041,763 VND

1 Piece(s) 8 Day(s) 612251.60.1Not included--2.75.420042.4

1,085,153 VND

1 Piece(s) 8 Day(s) 612251.60.1Included(RK)-42.75.420042.4

1,085,153 VND

1 Piece(s) 8 Day(s) 612251.60.1Included(RK)-52.75.420042.4

1,041,763 VND

1 Piece(s) 8 Day(s) 6.356.35251.60.1Not included--2.75.420042.4

1,041,763 VND

1 Piece(s) 8 Day(s) 6.358251.60.1Not included--2.75.420042.4

1,041,763 VND

1 Piece(s) 8 Day(s) 6.3510251.60.1Not included--2.75.420042.4

1,085,153 VND

1 Piece(s) 8 Day(s) 6.3510251.60.1Included(RK)-32.75.420042.4

1,085,153 VND

1 Piece(s) 8 Day(s) 6.3510251.60.1Included(RK)-42.75.420042.4

1,041,763 VND

1 Piece(s) 8 Day(s) 6.3512251.60.1Not included--2.75.420042.4

1,085,153 VND

1 Piece(s) 8 Day(s) 6.3512251.60.1Included(RK)-42.75.420042.4

1,085,153 VND

1 Piece(s) 8 Day(s) 6.3512251.60.1Included(RK)-52.75.420042.4

1,041,763 VND

1 Piece(s) 8 Day(s) 88251.60.1Not included--2.75.420042.4

1,041,763 VND

1 Piece(s) 8 Day(s) 810251.60.1Not included--2.75.420042.4

1,085,153 VND

1 Piece(s) 8 Day(s) 810251.60.1Included(RK)-32.75.420042.4

1,085,153 VND

1 Piece(s) 8 Day(s) 810251.60.1Included(RK)-42.75.420042.4

1,041,763 VND

1 Piece(s) 8 Day(s) 812251.60.1Not included--2.75.420042.4

1,085,153 VND

1 Piece(s) 8 Day(s) 812251.60.1Included(RK)-42.75.420042.4

1,085,153 VND

1 Piece(s) 8 Day(s) 812251.60.1Included(RK)-52.75.420042.4

1,041,763 VND

1 Piece(s) 8 Day(s) 1010251.60.1Not included--2.75.420042.4

1,085,153 VND

1 Piece(s) 8 Day(s) 1010251.60.1Included(LK)3-2.75.420042.4

1,128,540 VND

1 Piece(s) 8 Day(s) 1010251.60.1Included(both sides)332.75.420042.4

1,128,540 VND

1 Piece(s) 8 Day(s) 1010251.60.1Included(both sides)342.75.420042.4

1,085,153 VND

1 Piece(s) 8 Day(s) 1010251.60.1Included(LK)4-2.75.420042.4

1,128,540 VND

1 Piece(s) 8 Day(s) 1010251.60.1Included(both sides)432.75.420042.4

1,128,540 VND

1 Piece(s) 8 Day(s) 1010251.60.1Included(both sides)442.75.420042.4

1,085,153 VND

1 Piece(s) 8 Day(s) 1010251.60.1Included(RK)-32.75.420042.4

1,085,153 VND

1 Piece(s) 8 Day(s) 1010251.60.1Included(RK)-42.75.420042.4

1,041,763 VND

1 Piece(s) 8 Day(s) 1012251.60.1Not included--2.75.420042.4

1,085,153 VND

1 Piece(s) 8 Day(s) 1012251.60.1Included(LK)3-2.75.420042.4

1,128,540 VND

1 Piece(s) 8 Day(s) 1012251.60.1Included(both sides)342.75.420042.4

1,128,540 VND

1 Piece(s) 8 Day(s) 1012251.60.1Included(both sides)352.75.420042.4

1,085,153 VND

1 Piece(s) 8 Day(s) 1012251.60.1Included(LK)4-2.75.420042.4

1,128,540 VND

1 Piece(s) 8 Day(s) 1012251.60.1Included(both sides)442.75.420042.4

1,128,540 VND

1 Piece(s) 8 Day(s) 1012251.60.1Included(both sides)452.75.420042.4

1,085,153 VND

1 Piece(s) 8 Day(s) 1012251.60.1Included(RK)-42.75.420042.4

Loading...Tải…

Basic InformationThông tin cơ bản

Type Oldham type Application Standard Body Material Aluminum
Allowable Angular Misalignment(deg) 2 Buffer Material Polyacetal