(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Suction pad with buffer.
[Features]
· A wide variety of models that can be used for a wide-range of applications.
· Lateral vacuum entry type.
· Vacuum entry port: with barbed fitting.
· Pad types: flat type, flat type with ribbing, thin type, thin type with ribbing, deep type, bellows type.
· Pad diameter: 2 to 50 mm / 2 × 4 mm / 3.5 × 7 mm / 4 × 10 mm.
Vacuum Pad, Lateral Vacuum Entry Type, With Buffer, With Barb Fittings ZPY Series external appearance
Vacuum Entry Port | Outlet Direction | Lateral direction | |
---|---|---|---|
Connection Method | With barbed fittings | ||
Applicable Tube Diameter | Elliptic (2 × 4, 3.5 × 7, 4 × 10) ø10 to 16 mm (tube diameter) (thin type series) ø2 to 8 mm | ø4‑mm, ø6‑mm nylon tube, ø4‑mm, ø6‑mm urethane tube | |
ø10 to 16 mm | ø4‑mm, ø6‑mm nylon tube, ø4‑mm, ø6‑mm urethane tube | ||
ø20 to 32 mm | ø4‑mm, ø6‑mm nylon tube, ø4‑mm, ø6‑mm urethane tube | ||
ø40 to 50 mm | ø6‑mm nylon tube, ø6‑mm urethane tube | ||
Mounting Connection | Thread Diameter | Elliptic (2 × 4, 3.5 × 7, 4 × 10) ø10 to 16 mm (thread diameter) (thin type series) ø2 to 8 mm | M8 × 1 male thread |
ø10 to 16 mm (thread diameter) | M10 × 1 male thread | ||
ø20 to 32 mm (thread diameter) | M10 × 1 male thread | ||
ø40 to 50 mm (thread diameter) | M14 × 1 male thread |
Pad Diameter (mm) | *ø2 to 8 mm (pad diameter) | ø10 to 32 mm | ø40 mm, ø50 mm | |
---|---|---|---|---|
Stroke (mm) | 6, 10, 15, 25 | 10, 20, 30, 40, 50 | 10, 20, 30, 50 | |
Spring Reaction Force (N) | At 0 stroke | 0.8 | 1.0 | 2.0 |
At full stroke | 1.2 | 3.0 | 5.0 | |
Non-Rotating Specifications | Rotating (J), Non-rotating (K) |
*Refer to ø2 to 8 mm for the thin type, thin type with ribbing and elliptic type.
Pad Shape | Flat Type | Flat Type with Ribbing | Deep Type | Bellows Type | Thin Type / Thin Type with Ribbing |
---|---|---|---|---|---|
Pad Diameter (mm) | 2, 4, 6, 8, 2 × 4, 3.5 × 7, 4 × 10, 10, 13, 16, 20, 25, 32, 40, 50 | 10, 13, 16, 20, 25, 32, 40, 50 | 10, 16, 25, 40 | 6, 8, 10, 13, 16, 20, 25, 32, 40, 50 | 10, 13, 16 |
Material (Color) | NBR (black), silicone rubber (white), urethane rubber (brown), FKM (black with green mark) Conductive NBR (black with 1 silver mark), conductive silicone rubber (black with 2 silver marks) | ||||
Hardness | NBR (A50/S), silicone rubber (A40/S), urethane rubber / FKM (A60/S) Conductive NBR (A50/S), conductive silicone rubber (A50/S) |
(Unit: mm)
Flat type, flat type with ribbing: ø10 mm, ø13 mm, ø16 mm dimensional drawing
Dimensions Table
Model | A | B | C | D | E | Y | |
---|---|---|---|---|---|---|---|
Flat Type | Flat Type with Ribbing | ||||||
ZPY10U□□□□□-□□A10 ZPY10C□□□□□-□□A10 | 10 | 12 | 12 | 22 | 38 | 3 | 1.7 |
ZPY13U□□□□□-□□A10 ZPY13C□□□□□-□□A10 | 13 | 15 | 1.8 | ||||
ZPY16U□□□□□-□□A10 ZPY16C□□□□□-□□A10 | 16 | 18 | 12.5 | 22.5 | 38.5 | 3.5 | 1.2 |
By Stroke
Model | ø10 mm, ø13 mm | ø16 mm | H | ||
---|---|---|---|---|---|
F | G | F | G | ||
ZPY□□U□□□10-□□-A10 ZPY□□C□□□10-□□-A10 | 49 | 83 | 49.5 | 83.5 | 23 |
ZPY□□U□□□20-□□-A10 ZPY□□C□□□20-□□-A10 | 59 | 121 | 59.5 | 121.5 | 51 |
ZPY□□U□□□30-□□-A10 ZPY□□C□□□30-□□-A10 | 69 | 131 | 69.5 | 131.5 | |
ZPY□□U□□□40-□□-A10 ZPY□□C□□□40-□□-A10 | 79 | 167 | 79.5 | 167.5 | 77 |
ZPY□□U□□□50-□□-A10 ZPY□□C□□□50-□□-A10 | 89 | 177 | 89.5 | 177.5 |
Deep type: ø10 mm, ø16 mm dimensional drawing
Dimensions Table
Model | A | B | C | D | E | Y |
---|---|---|---|---|---|---|
ZPY10D□□□□□-□□-A10 | 10 | 12 | 15 | 25 | 41 | 6 |
ZPY16D□□□□□-□□-A10 | 16 | 18 | 16 | 26 | 42 | 7 |
By Stroke
Model | ø10 mm | ø16 mm | H | ||
---|---|---|---|---|---|
F | G | F | G | ||
ZPY□□D□□□10-□□-A10 | 52 | 86 | 53 | 87 | 23 |
ZPY□□D□□□20-□□-A10 | 62 | 124 | 63 | 125 | 51 |
ZPY□□D□□□30-□□-A10 | 72 | 134 | 73 | 135 | |
ZPY□□D□□□40-□□-A10 | 82 | 170 | 83 | 171 | 77 |
ZPY□□D□□□50-□□-A10 | 92 | 180 | 93 | 181 |
By Tube
Model | J | K | L |
---|---|---|---|
ZPY□□□□□□□□-□4-A10 | 5 | 1.8 | 14.5 |
ZPY□□□□□□□□-□6-A10 | 7 | 2.5 | 16.5 |
Flat type (U) external appearance
Flat type with ribbing (C) external appearance
Deep type (D) external appearance
Bellows type (B) external appearance
Thin type (UT) / Thin type with ribbing (CT) external appearance
Pad Size | 2 × 4 | 3.5 × 7 | 4 × 10 | ø2 (Pad Diameter: 2 mm) | ø4 (Pad Diameter: 4 mm) | ø6 (Pad Diameter: 6 mm) | ø8 (Pad Diameter: 8 mm) | ø10 (Pad Diameter: 10 mm) |
---|---|---|---|---|---|---|---|---|
Flat Type | ● | ● | ● | ● | ● | ● | ● | ● |
Flat Type with Ribbing | - | - | - | - | - | - | - | ● |
Deep Type | - | - | - | - | - | - | - | ● |
Bellows Type | - | - | - | - | - | ● | ● | ● |
Thin Type | - | - | - | - | - | - | - | ● |
Thin Type with Ribbing | - | - | - | - | - | - | - | ● |
Pad Size | ø13 (Pad Diameter: 13 mm) | ø16 (Pad Diameter: 16 mm) | ø20 (Pad Diameter: 20 mm) | ø25 (Pad Diameter: 25 mm) | ø32 (Pad Diameter: 32 mm) | ø40 (Pad Diameter: 40 mm) | ø50 (Pad Diameter: 50 mm) |
---|---|---|---|---|---|---|---|
Flat Type | ● | ● | ● | ● | ● | ● | ● |
Flat Type with Ribbing | ● | ● | ● | ● | ● | ● | ● |
Deep Type | - | ● | - | ● | - | ● | - |
Bellows Type | ● | ● | ● | ● | ● | ● | ● |
Thin Type | ● | ● | - | - | - | - | - |
Thin Type with Ribbing | ● | ● | - | - | - | - | - |
Part Number |
---|
ZPY08UGSK6-U4-A8 |
ZPY08USK6-U4-A8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Pad Type | Pad Shape | Rubber Group Material | Environment | Pad diameter (ø) | Vacuum entry port thread diameter | Buffer specifications | Buffer stroke (mm) | Mounting connection screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Standard | [Others] Flat Type | [Silicon Rubber] Conductive Silicone Rubber | Standard | 8 | ø4 urethane tube | With whirl-stop | 6 | M8 × 1 (male thread) | ||
1,385,000 VND | 1 Piece(s) | 32 Day(s) | - | Standard | [Others] Flat Type | [Silicon Rubber] Silicone Rubber | Standard | 8 | ø4 urethane tube | With whirl-stop | 6 | M8 × 1 (male thread) |
Loading...Tải…
Mounting Method | Recessed Type | Vacuum Outlet Port | Barbed Couplers | Material | Rubber Group |