(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Vacuum Pad, Lateral Vacuum Entry Type, With Buffer, With Barb Fittings ZPY Series (Part Number)

Vacuum Pad, Lateral Vacuum Entry Type, With Buffer, With Barb Fittings ZPY Series
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
  • Refer to the manufacturer's catalog for specification details.
  • The product images may be representative images only. Refer to the manufacturer's catalog for shape details.

Product Description

Suction pad with buffer.
[Features]
· A wide variety of models that can be used for a wide-range of applications.
· Lateral vacuum entry type.
· Vacuum entry port: with barbed fitting.
· Pad types: flat type, flat type with ribbing, thin type, thin type with ribbing, deep type, bellows type.
· Pad diameter: 2 to 50 mm / 2 × 4 mm / 3.5 × 7 mm / 4 × 10 mm.

Vacuum Pad, Lateral Vacuum Entry Type, With Buffer, With Barb Fittings ZPY Series Specifications

Vacuum Pad, Lateral Vacuum Entry Type, With Buffer, With Barb Fittings ZPY Series external appearance

Vacuum Pad, Lateral Vacuum Entry Type, With Buffer, With Barb Fittings ZPY Series external appearance

Vacuum Entry PortOutlet DirectionLateral direction
Connection MethodWith barbed fittings
Applicable Tube DiameterElliptic (2 × 4, 3.5 × 7, 4 × 10)
ø10 to 16 mm (tube diameter) (thin type series)
ø2 to 8 mm
ø4‑mm, ø6‑mm nylon tube,
ø4‑mm, ø6‑mm urethane tube
ø10 to 16 mmø4‑mm, ø6‑mm nylon tube,
ø4‑mm, ø6‑mm urethane tube
ø20 to 32 mmø4‑mm, ø6‑mm nylon tube,
ø4‑mm, ø6‑mm urethane tube
ø40 to 50 mmø6‑mm nylon tube,
ø6‑mm urethane tube
Mounting ConnectionThread DiameterElliptic (2 × 4, 3.5 × 7, 4 × 10)
ø10 to 16 mm (thread diameter) (thin type series)
ø2 to 8 mm
M8 × 1 male thread
ø10 to 16 mm (thread diameter)M10 × 1 male thread
ø20 to 32 mm (thread diameter)M10 × 1 male thread
ø40 to 50 mm (thread diameter)M14 × 1 male thread

Buffer Specifications

Pad Diameter (mm)*ø2 to 8 mm (pad diameter)ø10 to 32 mmø40 mm, ø50 mm
Stroke (mm)6, 10, 15, 2510, 20, 30, 40, 5010, 20, 30, 50
Spring Reaction Force (N)At 0 stroke0.81.02.0
At full stroke1.23.05.0
Non-Rotating SpecificationsRotating (J), Non-rotating (K)

*Refer to ø2 to 8 mm for the thin type, thin type with ribbing and elliptic type.

Pad Types

Pad ShapeFlat TypeFlat Type with RibbingDeep TypeBellows TypeThin Type / Thin Type with Ribbing
Pad Diameter (mm)2, 4, 6, 8, 2 × 4, 3.5 × 7, 4 × 10, 10, 13, 16, 20, 25, 32, 40, 5010, 13, 16, 20, 25, 32, 40, 5010, 16, 25, 406, 8, 10, 13, 16, 20, 25, 32, 40, 5010, 13, 16
Material (Color)NBR (black), silicone rubber (white), urethane rubber (brown), FKM (black with green mark)
Conductive NBR (black with 1 silver mark), conductive silicone rubber (black with 2 silver marks)
HardnessNBR (A50/S), silicone rubber (A40/S), urethane rubber / FKM (A60/S)
Conductive NBR (A50/S), conductive silicone rubber (A50/S)

Drawing

 

(Unit: mm)

 

Flat type, flat type with ribbing: ø10 mm, ø13 mm, ø16 mm

Flat type, flat type with ribbing: ø10 mm, ø13 mm, ø16 mm dimensional drawing

Flat type, flat type with ribbing: ø10 mm, ø13 mm, ø16 mm dimensional drawing

Dimensions Table

ModelABCDEY
Flat TypeFlat Type with Ribbing
ZPY10U□□□□□-□□A10
ZPY10C□□□□□-□□A10
101212223831.7
ZPY13U□□□□□-□□A10
ZPY13C□□□□□-□□A10
13151.8
ZPY16U□□□□□-□□A10
ZPY16C□□□□□-□□A10
161812.522.538.53.51.2

By Stroke

Modelø10 mm, ø13 mmø16 mmH
FGFG
ZPY□□U□□□10-□□-A10
ZPY□□C□□□10-□□-A10
498349.583.523
ZPY□□U□□□20-□□-A10
ZPY□□C□□□20-□□-A10
5912159.5121.551
ZPY□□U□□□30-□□-A10
ZPY□□C□□□30-□□-A10
6913169.5131.5
ZPY□□U□□□40-□□-A10
ZPY□□C□□□40-□□-A10
7916779.5167.577
ZPY□□U□□□50-□□-A10
ZPY□□C□□□50-□□-A10
8917789.5177.5

Deep type: ø10 mm, ø16 mm

Deep type: ø10 mm, ø16 mm dimensional drawing

Deep type: ø10 mm, ø16 mm dimensional drawing

Dimensions Table

ModelABCDEY
ZPY10D□□□□□-□□-A1010121525416
ZPY16D□□□□□-□□-A1016181626427

By Stroke

Modelø10 mmø16 mmH
FGFG
ZPY□□D□□□10-□□-A105286538723
ZPY□□D□□□20-□□-A10621246312551
ZPY□□D□□□30-□□-A107213473135
ZPY□□D□□□40-□□-A10821708317177
ZPY□□D□□□50-□□-A109218093181

By Tube

ModelJKL
ZPY□□□□□□□□-□4-A1051.814.5
ZPY□□□□□□□□-□6-A1072.516.5

Pad Shape

Flat type (U) external appearance

Flat type (U) external appearance

Flat type with ribbing (C) external appearance

Flat type with ribbing (C) external appearance

Deep type (D) external appearance

Deep type (D) external appearance

Bellows type (B) external appearance

Bellows type (B) external appearance

Thin type (UT) / Thin type with ribbing (CT) external appearance

Thin type (UT) / Thin type with ribbing (CT) external appearance

Pad Size2 × 43.5 × 74 × 10ø2
(Pad Diameter: 2 mm)
ø4
(Pad Diameter: 4 mm)
ø6
(Pad Diameter: 6 mm)
ø8
(Pad Diameter: 8 mm)
ø10
(Pad Diameter: 10 mm)
Flat Type
Flat Type with Ribbing-------
Deep Type-------
Bellows Type-----
Thin Type-------
Thin Type with Ribbing-------
Pad Sizeø13
(Pad Diameter: 13 mm)
ø16
(Pad Diameter: 16 mm)
ø20
(Pad Diameter: 20 mm)
ø25
(Pad Diameter: 25 mm)
ø32
(Pad Diameter: 32 mm)
ø40
(Pad Diameter: 40 mm)
ø50
(Pad Diameter: 50 mm)
Flat Type
Flat Type with Ribbing
Deep Type----
Bellows Type
Thin Type-----
Thin Type with Ribbing-----

Notes

  • *Refer to the manufacturer's catalog for product information not detailed above.
  • *The product images may be representative images only.
Part Number
ZPY06USJ6-N4-A8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSPad Type Pad Shape Rubber Group Material Environment Pad diameter
(ø)
Vacuum entry port thread diameter Buffer specifications Buffer stroke
(mm)
Mounting connection screw

-

1 Piece(s) Quote -Standard[Others] Flat Type[Silicon Rubber] Silicone RubberStandard6ø4 nylon tubeWithout whirl-stop6M8 × 1 (male thread)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Method Recessed Type Vacuum Outlet Port Barbed Couplers Material Rubber Group

Please check the type/dimensions/specifications of the part ZPY06USJ6-N4-A8 in the Vacuum Pad, Lateral Vacuum Entry Type, With Buffer, With Barb Fittings ZPY Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZPY06USJ6-N4-A8 trong chuỗi Vacuum Pad, Lateral Vacuum Entry Type, With Buffer, With Barb Fittings ZPY Series.

Products like this...

Part Number
ZPY02UFJ10-U6-A8
ZPY02UFJ15-N4-A8
ZPY02UFJ15-N6-A8
ZPY06USJ6-N6-A8
ZPY06USJ6-U4-A8
ZPY06USJ6-U6-A8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSPad Type Pad Shape Rubber Group Material Environment Pad diameter
(ø)
Vacuum entry port thread diameter Buffer specifications Buffer stroke
(mm)
Mounting connection screw

-

1 Piece(s) Quote -Standard[Others] Flat TypeFluororubberStandard2ø6 urethane tubeWithout whirl-stop10M8 × 1 (male thread)

-

1 Piece(s) Quote -Standard[Others] Flat TypeFluororubberStandard2ø4 nylon tubeWithout whirl-stop15M8 × 1 (male thread)

-

1 Piece(s) Quote -Standard[Others] Flat TypeFluororubberStandard2ø6 nylon tubeWithout whirl-stop15M8 × 1 (male thread)

-

1 Piece(s) Quote -Standard[Others] Flat Type[Silicon Rubber] Silicone RubberStandard6ø6 nylon tubeWithout whirl-stop6M8 × 1 (male thread)

-

1 Piece(s) Quote -Standard[Others] Flat Type[Silicon Rubber] Silicone RubberStandard6ø4 urethane tubeWithout whirl-stop6M8 × 1 (male thread)

-

1 Piece(s) Quote -Standard[Others] Flat Type[Silicon Rubber] Silicone RubberStandard6ø6 urethane tubeWithout whirl-stop6M8 × 1 (male thread)