(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A suction pad manufactured by SMC.
[Features]
· Can be used for a wide-range of applications in many different models.
· Pad types: flat type, flat type with ribbing, thin type, thin type with ribbing, deep type, bellows type.
· Pad diameters: ø2 to ø50.
Vacuum Pad, Lateral Vacuum Entry Type, With Buffer, With One-Touch Fittings, ZPR Series external appearance
Vacuum Entry Port | Outlet Direction | Lateral direction | |
---|---|---|---|
Connection Method | With one-touch fittings | ||
Applicable Tube Diameter | Elliptic (2 × 4, 3.5 × 7, 4 × 10) Thin type series (ø10 to ø16 mm) ø2 to ø8 mm | ø4‑mm, ø6‑mm tube | |
ø10 to ø16 mm | ø4‑mm, ø6‑mm tube | ||
ø20 to ø32 mm | ø4‑mm, ø6‑mm, ø8‑mm tube | ||
ø40 to ø50 mm | ø6‑mm, ø8‑mm tube | ||
Mounting Connection | Thread Diameter | Elliptic (2 × 4, 3.5 × 7, 4 × 10) Thin type series (ø10 to ø16 mm) ø2 to ø8 mm | M8 × 1 male thread |
ø10 to ø16 mm | M10 × 1 male thread | ||
ø20 to ø32 mm | M10 × 1 male thread | ||
ø40 to ø50 mm | M14 × 1 male thread | ||
Pad Diameter (mm) | ø2 to ø8 mm | ø10 to ø32 mm | ø40 mm, ø50 mm | |
---|---|---|---|---|
Stroke (mm) | 6, 10, 15, 25 | 10, 20, 30, 40, 50 | 10, 20, 30, 50 | |
Spring Reaction Force (N) | At 0 stroke | 0.8 | 1.0 | 2.0 |
At full stroke | 1.2 | 3.0 | 5.0 | |
Non-Rotating Specifications | Rotating (J), Non-rotating (K) |
*Refer to ø2 to 8 mm for the thin type, thin type with ribbing and elliptic type.
Pad Shape | Flat Type | Flat Type with Ribbing | Deep Type | Bellows Type | Thin Type / Thin Type with Ribbing |
---|---|---|---|---|---|
Pad Diameter (mm) | 2, 4, 6, 8, 2 × 4, 3.5 × 7, 4 × 10, 10, 13, 16, 20, 25, 32, 40, 50 | 10, 13, 16, 20, 25, 32, 40, 50 | 10, 16, 25, 40 | 6, 8, 10, 13, 16, 20, 25, 32, 40, 50 | 10, 13, 16 |
Material (Color) | NBR (black), silicone rubber (white), urethane rubber (brown), FKM (black with green mark) Conductive NBR (black with 1 silver mark), conductive silicone rubber (black with 2 silver marks) | ||||
Hardness | NBR (A50/S), silicone rubber (A40/S), urethane rubber / FKM (A60/S) Conductive NBR (A50/S), conductive silicone rubber (A50/S) |
(Unit: mm)
Flat type, flat type with ribbing: ø10 mm, ø13 mm, ø16 mm dimensional drawing
Dimensions Table
Model | A | B | C | D | E | F | Y | |
---|---|---|---|---|---|---|---|---|
Flat Type | Flat Type with Ribbing | |||||||
ZPR10U□□□□□-0□A10 ZPR10C□□□□□-0□A10 | 10 | 12 | 12 | 21 | 29.9 | 46 | 3 | 1.7 |
ZPR13U□□□□□-0□A10 ZPR13C□□□□□-0□A10 | 13 | 15 | 1.8 | |||||
ZPR16U□□□□□-0□A10 ZPR16C□□□□□-0□A10 | 16 | 18 | 12.5 | 21.5 | 30.4 | 46.5 | 3.5 | 1.2 |
By Stroke
Model | ø10 mm, ø13 mm | ø16 mm | J | ||
---|---|---|---|---|---|
G | H | G | H | ||
ZPR□□U□□□10-0□-A10 ZPR□□C□□□10-0□-A10 | 57 | 91 | 57.5 | 91.5 | 23 |
ZPR□□U□□□20-0□-A10 ZPR□□C□□□20-0□-A10 | 67 | 129 | 67.5 | 129.5 | 51 |
ZPR□□U□□□30-0□-A10 ZPR□□C□□□30-0□-A10 | 77 | 139 | 77.5 | 139.5 | |
ZPR□□U□□□40-0□-A10 ZPR□□C□□□40-0□-A10 | 87 | 175 | 87.5 | 175.5 | 77 |
ZPR□□U□□□50-0□-A10 ZPR□□C□□□50-0□-A10 | 97 | 185 | 97.5 | 185.5 |
Deep type: ø10 mm, ø16 mm dimensional drawing
Dimensions Table
Model | A | B | C | D | E | F | Y |
---|---|---|---|---|---|---|---|
ZPR10D□□□□□-0□-A10 | 10 | 12 | 15 | 24 | 32.9 | 49 | 6 |
ZPR16D□□□□□-0□-A10 | 16 | 18 | 16 | 25 | 33.9 | 50 | 7 |
By Stroke
Model | ø10 mm | ø16 mm | J | ||
---|---|---|---|---|---|
G | H | G | H | ||
ZPR□□D□□□10-0□-A10 | 60 | 94 | 61 | 95 | 23 |
ZPR□□D□□□20-0□-A10 | 70 | 132 | 71 | 133 | 51 |
ZPR□□D□□□30-0□-A10 | 80 | 142 | 81 | 143 | |
ZPR□□D□□□40-0□-A10 | 90 | 178 | 91 | 179 | 77 |
ZPR□□D□□□50-0□-A10 | 100 | 188 | 101 | 189 |
One-touch fitting
Model | K | L | M |
---|---|---|---|
ZPR□□□□□□□□-04-A10 | 4 | 10.4 | 20.6 |
ZPR□□□□□□□□-06-A10 | 6 | 12.8 | 21.6 |
Flat type (U) external appearance
Flat type with ribbing (C) external appearance
Deep type (D) external appearance
Bellows type (B) external appearance
Thin type (UT) / Thin type with ribbing (CT) external appearance
Pad Size | 2 × 4 | 3.5 × 7 | 4 × 10 | ø2 mm | ø4 mm | ø6 mm | ø8 mm | ø10 mm |
---|---|---|---|---|---|---|---|---|
Flat Type | ● | ● | ● | ● | ● | ● | ● | ● |
Flat Type with Ribbing | - | - | - | - | - | - | - | ● |
Deep Type | - | - | - | - | - | - | - | ● |
Bellows Type | - | - | - | - | - | ● | ● | ● |
Thin Type | - | - | - | - | - | - | - | ● |
Thin Type with Ribbing | - | - | - | - | - | - | - | ● |
Pad Size | ø13 mm | ø16 mm | ø20 mm | ø25 mm | ø32 mm | ø40 mm | ø50 mm |
---|---|---|---|---|---|---|---|
Flat Type | ● | ● | ● | ● | ● | ● | ● |
Flat Type with Ribbing | ● | ● | ● | ● | ● | ● | ● |
Deep Type | - | ● | - | ● | - | ● | - |
Bellows Type | ● | ● | ● | ● | ● | ● | ● |
Thin Type | ● | ● | - | - | - | - | - |
Thin Type with Ribbing | ● | ● | - | - | - | - | - |
Part Number |
---|
ZPR10CTSJ15-06-A8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Pad Type | Pad Shape | Rubber Group Material | Environment | Pad diameter (ø) | Vacuum entry port thread diameter | Buffer specifications | Buffer stroke (mm) | Mounting connection screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Thin Lip Part | [Others] Low Profile | [Silicon Rubber] Silicone Rubber | Standard | 10 | ø6 tube | Without whirl-stop | 15 | M8 × 1 (male thread) |
Loading...Tải…
Mounting Method | Recessed Type | Vacuum Outlet Port | One-Touch Couplings | Material | Rubber Group |
---|
Please check the type/dimensions/specifications of the part ZPR10CTSJ15-06-A8 in the Vacuum Pad Lateral Vacuum Entry Type With Buffer, With One-Touch Fittings, ZPR Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZPR10CTSJ15-06-A8 trong chuỗi Vacuum Pad Lateral Vacuum Entry Type With Buffer, With One-Touch Fittings, ZPR Series.
Part Number |
---|
ZPR02UFJ15-06-A8 |
ZPR02UFJ25-04-A8 |
ZPR02UFJ25-06-A8 |
ZPR10CTSK10-04-A8 |
ZPR10CTSK10-06-A8 |
ZPR10CTSK6-04-A8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Pad Type | Pad Shape | Rubber Group Material | Environment | Pad diameter (ø) | Vacuum entry port thread diameter | Buffer specifications | Buffer stroke (mm) | Mounting connection screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Standard | [Others] Flat Type | Fluororubber | Standard | 2 | ø6 tube | Without whirl-stop | 15 | M8 × 1 (male thread) | ||
- | 1 Piece(s) | Quote | - | Standard | [Others] Flat Type | Fluororubber | Standard | 2 | ø4 tube | Without whirl-stop | 25 | M8 × 1 (male thread) | ||
- | 1 Piece(s) | Quote | - | Standard | [Others] Flat Type | Fluororubber | Standard | 2 | ø6 tube | Without whirl-stop | 25 | M8 × 1 (male thread) | ||
- | 1 Piece(s) | Quote | - | Thin Lip Part | [Others] Low Profile | [Silicon Rubber] Silicone Rubber | Standard | 10 | ø4 tube | With whirl-stop | 10 | M8 × 1 (male thread) | ||
- | 1 Piece(s) | Quote | - | Thin Lip Part | [Others] Low Profile | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistant / Heat Resistant | 10 | ø6 tube | With whirl-stop | 10 | M8 × 1 (Male thread) | ||
- | 1 Piece(s) | Quote | - | Thin Lip Part | [Others] Low Profile | [Silicon Rubber] Silicone Rubber | Standard | 10 | ø4 tube | With whirl-stop | 6 | M8 × 1 (male thread) |