(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Vacuum Ejector With Valve And Switch ZM Series (Part Number)

Vacuum Ejector With Valve And Switch ZM Series
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
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Please refer to the catalog for specification details.
  • The product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

An ejector manufactured by SMC.
[Features]
· All-in-one.
· Capable of manifolding.
· Maximum suction flow rate increased by 40%.
· Maximum vacuum pressure -84 kPa.
· Compact and lightweight.
· Air-operated type.

Vacuum Ejector With Valve And Switch, ZM Series Specifications

Vacuum Ejector With Valve And Switch, ZM Series external appearance

Vacuum Ejector With Valve And Switch, ZM Series external appearance

Ejector system circuit

Ejector system circuit

Display symbols

Display symbols

Two-stage nozzle construction

The air suction volume has been increased by 40% thanks to its 2-stage nozzle construction

ZM Series example applications

ZM Series example applications

Vacuum Ejector Specifications

Usable FluidsAir
Maximum Operating Pressure0.7 MPa
Maximum Vacuum Pressure-84 kPa
Supply Pressure RangeAir Pressure Supply (P) Port (Without Valve)0.2 to 0.55 MPa
Air Pressure Supply (P) Port (With Valve)0.25 to 0.55 MPa
Pilot Supply Ports For Supply And Release (PA, PB) Note:P port pressure to 0.55 MPa
Operating Temperature RangeWithout Valve5 to 60°C
With Valve5 to 50°C
Air Supply Valve
Vacuum Release Valve
Main valve – poppet type
Pilot valve – V114, V124
Vacuum Pressure SwitchElectronic type – ZSE1-00-□□
Diaphragm type – ZSM1-0□□
Suction FilterFiltration degree: 30 μm, Material: Polyethylene

Note: Supply/release valve combinations P5 and Q5.
The product's supply and release valves have been designed to operate using the pressure from the air pressure supply (P) port. The pressure supplied to the pilot supply ports for supply and release (PA and PB) should be as high or higher than the pressure of the air pressure supply port (P) but no higher than 0.55 MPa.

Valve Specifications

Operation MethodPilot method
Main ValvePoppet
Effective Sectional Area3 mm2
Cv Value0.17
Operating Pressure0.25 to 0.7 MPa
Electrical EntryPlug connector, grommet (DC only)
Maximum Operating Frequency5 Hz
Voltage24/12/6/5/3 V DC, 100/110 V AC (50/60 Hz)
Power ConsumptionDC: 0.35 W (0.4 W with lamp), 100 V AC: 0.78 W (0.81 W), 110 V AC: 0.86 W (0.89 W)

Drawing / System Circuit

 

(Unit: mm)

 

Single Unit / Without Valve, Basic Type

ZM□2□□H/M/S□ system circuit

ZM□2□□H/M/S□ system circuit

ZM□2□□H/M/S□ dimensional drawing

ZM□2□□H/M/S□ dimensional drawing

  • *Silencer: The sound damping type and standard type share the same dimensions.
  • *Vacuum port (V): Side entry types are equipped with plugs.

Single Unit / Without Valve, Basic Type With Switch

ZM□2□□H/M/S□-□□ system circuit

ZM□2□□H/M/S□-□□ system circuit

ZM□2□□H/M/S□-□□ dimensional drawing

ZM□2□□H/M/S□-□□ dimensional drawing

  • *Silencer: The sound damping type and standard type share the same dimensions.
  • *Vacuum port (V): Side entry types are equipped with plugs.

Structural Drawing / ZM□1□-□□L-E□

ZM□1□-□□L-E□ structural drawing

ZM□1□-□□L-E□ structural drawing

Components

NumberPart NameMaterialNote
1BodyAluminum die-casted-
2Valve CoverResin-
3Adapter PlateResin-
4CoverZinc die-castedWithout switch: ZM-HCA, With switch: ZM-HCB
5Tension BoltStainless steel / polyacetal-

Replacement Parts

NumberPart NameMaterialNote
6Vacuum Break Flow Adjusting NeedleBrass / electroless nickel platingZM-NA (with lock nut: ZM-ND-L)
7Filter Cover Assembly-ZM-FCB-0
8Diffuser Assembly-ZM nozzle diameter 0 standard supply pressure-0
9Suction FilterPolyethyleneZM-SF
10Silencer Assembly-ZM-SA (high noise reduction specification: ZM-SA-D)
11Pilot Valve-Z1-V114-□□□□
V124-□□□□
12Poppet Valve Assembly-ZMA-PV2-0
13Vacuum Pressure Switch-ZSE1-00-□□
ZSM1-015
ZSM1-021
14Check ValveNBRZM-CV

Notes

  • When the pilot valve for air supply is turned ON, air flows to the diffuser assembly, generating a vacuum. When the pilot valve for vacuum release is turned ON, air flows to the vacuum port side and the vacuum is immediately released. The release speed can be adjusted by regulating the flow rate adjustment screw. When the supply valve is turned OFF, the atmospheric pressure causes the air to flow back from the silencer, thus releasing the vacuum. However, in order to properly release a vacuum, a vacuum release valve must be used.
  • *Because the filter cover is made of polycarbonate, do not use it with or expose it to the following chemicals: paint thinner, carbon tetrachloride, chloroform, acetic ester, aniline, cyclohexane, trichloroethylene, sulfuric acid, lactic acid, water-soluble cutting oil (alkalinic), etc. Also, do not expose it to direct sunlight.
  • *Turning the release flow rate adjustment screw 4 full turns from the fully closed position renders the valve fully open. Do not turn more than 4 times, as turning excessively may cause the screw to fall off. In order to prevent the screw from loosening and falling off, a vacuum break flow rate adjusting needle with lock nut is also available.
  • *Refer to the manufacturer's catalog for product information not detailed above.
  • *The product images may be representative images only.
Part Number
ZM055H-K5L-M21L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Additional Function Ultimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Air Supply Port Connecting Port Shape Application Operating Pressure Range
(MPa)
Operating Temp. Range
(°C)
Suction Flow
(l/min)
Body Material Nozzle Dia. Type of Related Component Combination of supply valve and release valve Rated voltage Electrical entry Light/surge voltage suppressor Manual Vacuum switch type Body type Vacuum port entry position Solenoid valve rated voltage Vacuum switch electrical entry Vacuum break flow adjusting needle Customized specifications CE-marked Standard supply pressure
(MPa)
Manual override Related parts type details

-

1 Piece(s) Quote -SquareFilter / Valves For Vacuum Generation / Vacuum Destructive Valve-8417Rc1/8Rc1/8Manifoldsnull~0.75:5015Aluminum0.5mm-With supply valve (N.C.) and release valve-L-type plug connector, with 0.3‑m lead wireNoNon-locking push type1 output, without analog, 18 rotation setting diaphragm type, reed (100 V AC/DC) (ZSM1)Manifold: with individual supply valveSide and bottom entry24 V DCGrommet type, with 3‑m lead wire (ZSM1)Without lock nutNoNo0.5--

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part ZM055H-K5L-M21L in the Vacuum Ejector With Valve And Switch ZM Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZM055H-K5L-M21L trong chuỗi Vacuum Ejector With Valve And Switch ZM Series.

Products like this...

Part Number
Z1-V114-5GZ
Z1-V114-5GZB
Z1-V114-5H
ZM055H-K5LB
ZM055H-K5LOZ-L-X107
ZM055H-K5LOZ-X107
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Additional Function Ultimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Air Supply Port Connecting Port Shape Application Operating Pressure Range
(MPa)
Operating Temp. Range
(°C)
Suction Flow
(l/min)
Body Material Nozzle Dia. Type of Related Component Combination of supply valve and release valve Rated voltage Electrical entry Light/surge voltage suppressor Manual Vacuum switch type Body type Vacuum port entry position Solenoid valve rated voltage Vacuum switch electrical entry Vacuum break flow adjusting needle Customized specifications CE-marked Standard supply pressure
(MPa)
Manual override Related parts type details

-

1 Piece(s) Quote -Related Components-----------Ejector Component PartWith supply valve (N.C.) and release valve (N.C.)24 V DCGrommet (0.3 m)With light/surge voltage suppressorNon-locking push type---------Non-locking push typeSolenoid valve

-

1 Piece(s) Quote -Related Components-----------Ejector Component PartWith supply valve (N.C.) and release valve (N.C.)24 V DCGrommet (0.3 m)With light/surge voltage suppressorLocking type (slotted type)---------Locking type, screwdriver operatedSolenoid valve

-

1 Piece(s) Quote -Related Components-----------Ejector Component PartWith supply valve (N.C.) and release valve (N.C.)24 V DCGrommet (0.6 m)Without light/surge voltage suppressorNon-locking push type---------Non-locking push typeSolenoid valve

-

1 Piece(s) Quote -SquareValves For Vacuum Generation / Filter / Vacuum Destructive Valve-8417Rc1/8Rc1/8Manifoldsnull~0.75:5015Aluminum0.5mm-With supply valve (N.C.) and release valve-L-type plug connector, with 0.3‑m lead wireNoLocking type (slotted type)Without switchManifold: with individual supply valveSide and bottom entry24 V DCNoWithout lock nutNoNo0.5--

-

1 Piece(s) Quote -SquareValves For Vacuum Generation / Filter / Vacuum Destructive Valve-8417Rc1/8Rc1/8Manifoldsnull~0.75:5015Aluminum0.5mm-With supply valve (N.C.) and release valve-L-type plug connector, without connectorWith light/surge voltage suppressorNon-locking push typeWithout switchManifold: with individual supply valveSide and bottom entry24 V DCNoWith lock nutDouble check valve / for manifoldsNo0.5--

-

1 Piece(s) Quote -SquareValves For Vacuum Generation / Filter / Vacuum Destructive Valve-8417Rc1/8Rc1/8Manifoldsnull~0.75:5015Aluminum0.5mm-With supply valve (N.C.) and release valve-L-type plug connector, without connectorWith light/surge voltage suppressorNon-locking push typeWithout switchManifold: with individual supply valveSide and bottom entry24 V DCNoWithout lock nutDouble check valve / for manifoldsNo0.5--