(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
An ejector manufactured by SMC.
[Features]
· All-in-one.
· Capable of manifolding.
· Maximum suction flow rate increased by 40%.
· Maximum vacuum pressure -84 kPa.
· Compact and lightweight.
· Air-operated type.
Vacuum Ejector With Valve And Switch, ZM Series external appearance
Ejector system circuit
Display symbols
The air suction volume has been increased by 40% thanks to its 2-stage nozzle construction
ZM Series example applications
Usable Fluids | Air | |
---|---|---|
Maximum Operating Pressure | 0.7 MPa | |
Maximum Vacuum Pressure | -84 kPa | |
Supply Pressure Range | Air Pressure Supply (P) Port (Without Valve) | 0.2 to 0.55 MPa |
Air Pressure Supply (P) Port (With Valve) | 0.25 to 0.55 MPa | |
Pilot Supply Ports For Supply And Release (PA, PB) Note: | P port pressure to 0.55 MPa | |
Operating Temperature Range | Without Valve | 5 to 60°C |
With Valve | 5 to 50°C | |
Air Supply Valve Vacuum Release Valve | Main valve – poppet type Pilot valve – V114, V124 | |
Vacuum Pressure Switch | Electronic type – ZSE1-00-□□ Diaphragm type – ZSM1-0□□ | |
Suction Filter | Filtration degree: 30 μm, Material: Polyethylene |
Note: Supply/release valve combinations P5 and Q5.
The product's supply and release valves have been designed to operate using the pressure from the air pressure supply (P) port. The pressure supplied to the pilot supply ports for supply and release (PA and PB) should be as high or higher than the pressure of the air pressure supply port (P) but no higher than 0.55 MPa.
Operation Method | Pilot method |
---|---|
Main Valve | Poppet |
Effective Sectional Area | 3 mm2 |
Cv Value | 0.17 |
Operating Pressure | 0.25 to 0.7 MPa |
Electrical Entry | Plug connector, grommet (DC only) |
Maximum Operating Frequency | 5 Hz |
Voltage | 24/12/6/5/3 V DC, 100/110 V AC (50/60 Hz) |
Power Consumption | DC: 0.35 W (0.4 W with lamp), 100 V AC: 0.78 W (0.81 W), 110 V AC: 0.86 W (0.89 W) |
(Unit: mm)
ZM□2□□H/M/S□ system circuit
ZM□2□□H/M/S□ dimensional drawing
ZM□2□□H/M/S□-□□ system circuit
ZM□2□□H/M/S□-□□ dimensional drawing
ZM□1□-□□L-E□ structural drawing
Number | Part Name | Material | Note |
---|---|---|---|
1 | Body | Aluminum die-casted | - |
2 | Valve Cover | Resin | - |
3 | Adapter Plate | Resin | - |
4 | Cover | Zinc die-casted | Without switch: ZM-HCA, With switch: ZM-HCB |
5 | Tension Bolt | Stainless steel / polyacetal | - |
Number | Part Name | Material | Note |
---|---|---|---|
6 | Vacuum Break Flow Adjusting Needle | Brass / electroless nickel plating | ZM-NA (with lock nut: ZM-ND-L) |
7 | Filter Cover Assembly | - | ZM-FCB-0 |
8 | Diffuser Assembly | - | ZM nozzle diameter 0 standard supply pressure-0 |
9 | Suction Filter | Polyethylene | ZM-SF |
10 | Silencer Assembly | - | ZM-SA (high noise reduction specification: ZM-SA-D) |
11 | Pilot Valve | - | Z1-V114-□□□□ V124-□□□□ |
12 | Poppet Valve Assembly | - | ZMA-PV2-0 |
13 | Vacuum Pressure Switch | - | ZSE1-00-□□ ZSM1-015 ZSM1-021 |
14 | Check Valve | NBR | ZM-CV |
Part Number |
---|
ZM051AH-K5GZ-E14L |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Additional Function | Ultimate Vacuum (kPa) | Air Consumption Flow Rate (l/min) | Vacuum Port Connecting Port Shape | Air Supply Port Connecting Port Shape | Application | Operating Pressure Range (MPa) | Operating Temp. Range (°C) | Suction Flow (l/min) | Body Material | Nozzle Dia. | Type of Related Component | Combination of supply valve and release valve | Rated voltage | Electrical entry | Light/surge voltage suppressor | Manual | Vacuum switch type | Body type | Vacuum port entry position | Solenoid valve rated voltage | Vacuum switch electrical entry | Vacuum break flow adjusting needle | Customized specifications | CE-marked | Standard supply pressure (MPa) | Manual override | Related parts type details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Square | Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | -84 | 17 | Rc1/8 | Rc1/8 | Single Item | null~0.7 | 5:50 | 15 | Aluminum | 0.5mm | - | With supply valve (N.C.) and release valve | - | Grommet type, with 0.3‑m lead wire (applicable to DC only) | With light/surge voltage suppressor | Non-locking push type | Single output, without analog, 3 rotation settings (ZSE1) | Single unit: with valve + standard silencer | Side entry | 24 V DC | Grommet type, with 0.3‑m lead wire (ZSE1) | Without lock nut | No | No | 0.5 | - | - |
Loading...Tải…
Please check the type/dimensions/specifications of the part ZM051AH-K5GZ-E14L in the Vacuum Ejector With Valve And Switch ZM Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZM051AH-K5GZ-E14L trong chuỗi Vacuum Ejector With Valve And Switch ZM Series.
Part Number |
---|
Z1-V114-5GZ |
Z1-V114-5GZB |
Z1-V114-5H |
ZM051AH-K5GZB-E14CL |
ZM051AH-K5H-E14-L |
ZM051AH-K5HZ-E14 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Additional Function | Ultimate Vacuum (kPa) | Air Consumption Flow Rate (l/min) | Vacuum Port Connecting Port Shape | Air Supply Port Connecting Port Shape | Application | Operating Pressure Range (MPa) | Operating Temp. Range (°C) | Suction Flow (l/min) | Body Material | Nozzle Dia. | Type of Related Component | Combination of supply valve and release valve | Rated voltage | Electrical entry | Light/surge voltage suppressor | Manual | Vacuum switch type | Body type | Vacuum port entry position | Solenoid valve rated voltage | Vacuum switch electrical entry | Vacuum break flow adjusting needle | Customized specifications | CE-marked | Standard supply pressure (MPa) | Manual override | Related parts type details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Related Components | - | - | - | - | - | - | - | - | - | - | - | Ejector Component Part | With supply valve (N.C.) and release valve (N.C.) | 24 V DC | Grommet (0.3 m) | With light/surge voltage suppressor | Non-locking push type | - | - | - | - | - | - | - | - | - | Non-locking push type | Solenoid valve | ||
- | 1 Piece(s) | Quote | - | Related Components | - | - | - | - | - | - | - | - | - | - | - | Ejector Component Part | With supply valve (N.C.) and release valve (N.C.) | 24 V DC | Grommet (0.3 m) | With light/surge voltage suppressor | Locking type (slotted type) | - | - | - | - | - | - | - | - | - | Locking type, screwdriver operated | Solenoid valve | ||
- | 1 Piece(s) | Quote | - | Related Components | - | - | - | - | - | - | - | - | - | - | - | Ejector Component Part | With supply valve (N.C.) and release valve (N.C.) | 24 V DC | Grommet (0.6 m) | Without light/surge voltage suppressor | Non-locking push type | - | - | - | - | - | - | - | - | - | Non-locking push type | Solenoid valve | ||
- | 1 Piece(s) | Quote | - | Square | Valves For Vacuum Generation / Filter / Silencers / Vacuum Destructive Valve | -84 | 17 | Rc1/8 | Rc1/8 | Single Item | null~0.7 | 5:50 | 15 | Aluminum | 0.5mm | - | With supply valve (N.C.) and release valve | - | Grommet type, with 0.3‑m lead wire (applicable to DC only) | With light/surge voltage suppressor | Locking type (slotted type) | Single output, without analog, 3 rotation settings (ZSE1) | Single unit: with valve + standard silencer | Side entry | 24 V DC | Connector, 3‑m lead wire (ZSE1) | Without lock nut | No | No | 0.5 | - | - | ||
- | 1 Piece(s) | Quote | - | Square | Valves For Vacuum Generation / Filter / Silencers / Vacuum Destructive Valve | -84 | 17 | Rc1/8 | Rc1/8 | Single Item | null~0.7 | 5:50~ | 15 | Aluminum | 0.5mm | - | With supply valve (N.C.) and release valve | - | Grommet type, with 0.6‑m lead wire (DC only) | No | Non-locking push type | Single output, without analog, 3 rotation settings (ZSE1) | Single unit: with valve + standard silencer | Side entry | 24 V DC | Grommet type, with 0.6‑m lead wire (ZSE1) | With lock nut | No | Not compatible | 0.5 | - | - | ||
- | 1 Piece(s) | Quote | - | Square | Valves For Vacuum Generation / Filter / Silencers / Vacuum Destructive Valve | -84 | 17 | Rc1/8 | Rc1/8 | Single Item | null~0.7 | 5:50 | 15 | Aluminum | 0.5mm | - | With supply valve (N.C.) and release valve | - | Grommet type, with 0.6‑m lead wire (DC only) | With light/surge voltage suppressor | Non-locking push type | Single output, without analog, 3 rotation settings (ZSE1) | Single unit: with valve + standard silencer | Side entry | 24 V DC | Grommet type, with 0.6‑m lead wire (ZSE1) | Without lock nut | No | No | 0.5 | - | - |