(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Body Ported Type Vacuum Ejector ZH Series (Part Number)

Body Ported Type Vacuum Ejector ZH Series
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
  • Please refer to the catalog for specification details.
  • The product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

An ejector manufactured by SMC.
[Features]
· Compact and lightweight.

Body Ported Type Vacuum Ejector, ZH Series Specifications

Body ported type / one-touch connection external appearance

Body ported type / one-touch connection external appearance

Body ported type / standard bracket external appearance

Body ported type / standard bracket external appearance

Body ported type / one-touch connection + screw-in connection external appearance

Body ported type / one-touch connection + screw-in connection external appearance

Ejector Specifications *1

ModelNozzle Nominal Diameter (mm)Attainable Vacuum Pressure *2 (kPa)Maximum Suction Flow Rate [L/min (ANR)]Air Consumption [L/min (ANR)]Weight *3 (g)
S-TypeL-TypeS-TypeL-Type
ZH05D□A0.5-90-48613135.0
ZH07D□A0.71228275.2
ZH10D□A1.02652526.1
ZH13D□A1.340788412.4
ZH15D□A1.5-66587811313.4
ZH18D□A1.87612816222.2
ZH20D□A2.09015519623.3
  1. *1 The values indicating characteristics are representative values and may vary depending on the atmospheric pressure (weather, altitude, etc.)
  2. *2 Value at a supply pressure of 0.45 MPa
  3. *3 Weight for one-touch fitting type (excluding standard bracket)

Structural Drawing

Body ported type structural drawing

Body ported type structural drawing

Body ported type structural drawing (with screw-in)

Body ported type structural drawing (with screw-in)

Components

NumberNameMaterialNote
1BodyPBT-
2DiffuserPPSS-type: brown, L-type: black
3AdapterPBT-
4Standard bracket *PBTDetachable type (accessory)
5O-ringNBRGrease applied
6Cassette--
7SealNBRGrease applied
8Screw-in studBrassElectroless nickel plating

*Refer to the manufacturer's catalog for model information.

Drawing

Body Ported Type

 

(Unit: mm)

 

One-touch connection dimensional drawing 1

One-touch connection dimensional drawing 1

*For 6-mm diameter one-touch fittings, the release bushing is shaped as shown in the diagram. In addition, the release bushing rotates freely.

One-touch connection dimensional drawing 2

One-touch connection dimensional drawing 2

All Ports: One-Touch Fitting Specifications

ModelD1D2D3d1d2d3M1M2M3L1L2 *1L3L4
mmZH05D□A-06-06-0610.410.410.466613.313.313.351.834.919.418.4
ZH07D□A-06-06-0655
ZH10D□A-06-06-0813.2814.261.7
ZH13D□A-08-10-1013.215.915.98101014.215.615.671.843.922.424.4
ZH15D□A-08-10-1083.651.4
ZH18D□A-10-12-1215.918.518.510121215.61717105.760.928.426.4
ZH20D□A-10-12-12112.262.2
InchesZH05D□A-07-07-0711.1511.1511.151/4"1/4"1/4"13.313.313.351.834.919.418.4
ZH07D□A-07-07-0755
ZH10D□A-07-07-0913.25/16"14.261.7
ZH13D□A-09-11-1113.215.4515.455/16"3/8"3/8"14.215.615.671.843.922.424.4
ZH15D□A-09-11-1183.651.4
ZH18D□A-11-13-1315.4519.319.33/8"1/2"1/2"15.61717105.760.928.426.4
ZH20D□A-11-13-13112.262.2
ModelABCEFG *1J *1K *1N *1P *1Q *1
mmZH05D□A-06-06-06111463.25.520174.23.2289.6
ZH07D□A-06-06-06
ZH10D□A-06-06-08
ZH13D□A-08-10-10172094.37.827224.23512
ZH15D□A-08-10-10
ZH18D□A-10-12-122222108Refer to the standard bracket dimensional drawing
ZH20D□A-10-12-12
InchesZH05D□A-07-07-07111463.25.520174.23.2289.6
ZH07D□A-07-07-07
ZH10D□A-07-07-09
ZH13D□A-09-11-11172094.37.827224.23512
ZH15D□A-09-11-11
ZH18D□A-11-13-132222108Refer to the standard bracket dimensional drawing
ZH20D□A-11-13-13

*1 Dimensions with standard brackets attached.

Body Ported Type ZH(18, 20)D(S, L)A-□-□-□

 

(Unit: mm)

 

Standard bracket dimensional drawing 1

Standard bracket dimensional drawing 1

Standard bracket dimensional drawing 2

Standard bracket dimensional drawing 2

*Refer to the manufacturer's catalog for information on how to handle brackets.

Silencer (ZH05 to 15D□A) dimensional drawing

Silencer (ZH05 to 15D□A) dimensional drawing

ModelAoB
ZH05D□A-□-□-06/0723.211
ZH07D□A-□-□-06/07
ZH10D□A-□-□-08/0930.813
ZH13D□A-□-□-10/1141.916.5
ZH15D□A-□-□-10/11
  • *For the ZH18/20D□A, silencer is not available for the EXH. port in 1/2-inch diameter.
  • *Standard brackets and silencers are not assembled. However, they are shipped together.

Notes

  • *Refer to the manufacturer's catalog for product information not detailed above.
  • The product images are representative images only.
Part Number
ZH05DLA-N01-N01-N01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Additional Function Ultimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Vacuum Port One-Touch Fitting Size Air Supply Port Connecting Port Shape Air Supply Port One-Touch Fitting Size Suction Flow
(l/min)
Nozzle Dia. Accessories

-

1 Piece(s) Quote 10Direct Electromagnetic Valve Mounting Type Elbows--4813[Others] NPT1/8-1/8-27 NPT-130.5mmStandard bracket

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Manifolds Operating Pressure Range(MPa) 0.1::0.6 Operating Temp. Range(°C) -5::50
Body Material Polybutylene Terephthalate

Please check the type/dimensions/specifications of the part ZH05DLA-N01-N01-N01 in the Body Ported Type Vacuum Ejector ZH Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZH05DLA-N01-N01-N01 trong chuỗi Body Ported Type Vacuum Ejector ZH Series.

Products like this...

Part Number
ZH05DLA-06-01-06NS
ZH05DLA-06-01-06S
ZH05DLA-06-06-06
ZH05DSA-01-01-01
ZH05DSA-01-01-01N
ZH05DSA-06-01-06
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Additional Function Ultimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Vacuum Port One-Touch Fitting Size Air Supply Port Connecting Port Shape Air Supply Port One-Touch Fitting Size Suction Flow
(l/min)
Nozzle Dia. Accessories

-

1 Piece(s) Quote 10Direct Electromagnetic Valve Mounting Type ElbowsSilencers-4813Rc1/8-One-Touch CouplingØ6130.5mmSilencer

-

1 Piece(s) Quote -Direct Electromagnetic Valve Mounting Type ElbowsSilencers-4813Rc1/8-One-Touch CouplingØ6130.5mmStandard bracket / silencer

366,400 VND

1 Piece(s) 32 Day(s) -Pipe Type--4813One-Touch CouplingØ6One-Touch CouplingØ6130.5mmStandard bracket

488,800 VND

1 Piece(s) 32 Day(s) -Pipe Type--9013Rc1/8-Rc1/8-60.5mmStandard bracket

-

1 Piece(s) Quote -Pipe Type--9013Rc1/8-Rc1/8-60.5mmNo

-

1 Piece(s) Quote -Pipe Type--9013Rc1/8-One-Touch CouplingØ660.5mmStandard bracket