(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
An energy-saving ejector.
[Features]
· Large flow rate, 3-stage diffuser construction.
· A 250% increase in the suction flow rate and a 20% decrease in air consumption due to the 3-stage diffuser construction.
· One-touch fittings make piping work easy.
· Suction flow rate: 100 L/min (ANR).
· Air consumption: 63 L/min (ANR).
Multistage Ejector ZL112 Series (Standard) external appearance
Model | ZL112 |
---|---|
Nozzle Diameter | 1.2 mm |
Maximum Suction Flow Rate | 100 L/min (ANR) |
Air Consumption | 63 L/min (ANR) |
Maximum Vacuum Pressure | -84 kPa |
Maximum Operating Pressure | 0.7 MPa |
Supply Pressure Range | 0.2 to 0.5 MPa |
Standard supply pressure | 0.4 MPa |
Operating Temperature Range | 5 to 50°C |
ZL112 Series Exhaust Characteristics Graph
ZL112 Series Flow Characteristics Graph
ZL112 Series (Without Valve) structural diagram
ZL112 Series (With Valve) structural diagram
Number | Part Name | Part Number | Note |
---|---|---|---|
1 | Suction cover | - | - |
2 | Front cover | - | Without valve |
3 | End cover | - | - |
4 | Body | - | - |
5 | Vacuum sensor unit | - | - |
6 | Nozzle | - | - |
7 | Diffuser | - | - |
8 | Detent plug | - | Other than vacuum switch |
Lead wire cover | - | Vacuum switch specifications | |
12 | Front cover B | - | With valve |
13 | Valve plate | - | With valve |
14 | Needle | - | With valve |
15 | Supply valve (N.C.) | SYJ514-□□□ | With valve |
16 | Release valve (N.C.) | SYJ514-□□□ | With valve |
17 | Connector Assembly | SYJ100-30-□A-□ | With valve (table (1)) |
Number | Part Name | Material | Part Number |
---|---|---|---|
9 | Sound-absorbing material B | PVF | ZL112-SP01 (9, 10, 11 set no.) |
10 | Sound-absorbing material A | PVF | |
11 | Suction filter | PE |
(Unit: mm)
Standard ZL112 dimensional drawing
Port Exhaust ZL112P dimensional drawing
ZL112-D□□□ With Digital Pressure Switch For Vacuums dimensional drawing
ZL112 Series (Without Valve) dimensional drawing
ZL112 Series (Without Valve) Circuit Diagram
Part Number |
---|
ZL112P-K15MZD-G |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Additional Function | Ultimate Vacuum (kPa) | Air Consumption Flow Rate (l/min) | Vacuum Port Connecting Port Shape | Vacuum Port One-Touch Fitting Size | Air Supply Port One-Touch Fitting Size | Application | Operating Pressure Range (MPa) | Operating Temp. Range (°C) | Suction Flow (l/min) | Nozzle Dia. | Overall Length B (mm) | Type of Related Component | Exhaust specifications | Exhaust port | Combination of supply valve and release valve | Rated voltage | Electrical entry | Light/surge voltage suppressor | Manual | Vacuum pressure sensor | Output specifications | Unit specifications | Lead wire specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Square | Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | -84 | 63 | - | Ø12 | Ø6 | Single Item | 0.2~0.5 | 5:50 | 100 | 1.2mm | 175 | - | Port exhaust | Rc 1/2 | With supply valve and release valves | DC specification: 24 V | M-type plug connector: lead wire length 0.3 m | With light/surge voltage suppressor | Push-turn locking screwdriver operated type | Vacuum pressure gauge | No | No | No |
Loading...Tải…
Please check the type/dimensions/specifications of the part ZL112P-K15MZD-G in the Multistage Ejector ZL112 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZL112P-K15MZD-G trong chuỗi Multistage Ejector ZL112 Series.
Part Number |
---|
ZL112-DBL |
ZL112-DBML |
ZL112-DBPL |
ZL112P-K16MZ-DCML |
ZL112P-K22G-G |
ZL112P-K24LZ-DEML |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Type | Additional Function | Ultimate Vacuum (kPa) | Air Consumption Flow Rate (l/min) | Vacuum Port Connecting Port Shape | Vacuum Port One-Touch Fitting Size | Air Supply Port One-Touch Fitting Size | Application | Operating Pressure Range (MPa) | Operating Temp. Range (°C) | Suction Flow (l/min) | Nozzle Dia. | Overall Length B (mm) | Type of Related Component | Exhaust specifications | Exhaust port | Combination of supply valve and release valve | Rated voltage | Electrical entry | Light/surge voltage suppressor | Manual | Vacuum pressure sensor | Output specifications | Unit specifications | Lead wire specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Square | With LED Display, Pressure Switch for Vacuum / Filter / Silencers | -84 | 63 | - | Ø12 | Ø6 | Single Item | 0.2~0.5 | 5:50 | 100 | 1.2mm | 175 | - | Built-in silencer | Rc 1/2 | Without supply valve | No | No | Without light/surge voltage suppressor | No | Digital pressure switch for vacuum | PNP open collector 2 outputs | With unit switching function | Lead wire with connector (length: 2 m) | ||
- | 1 Piece(s) | Quote | Square | With LED Display, Pressure Switch for Vacuum / Filter / Silencers | -84 | 63 | - | Ø12 | Ø6 | Single Item | 0.2~0.5 | 5:50 | 100 | 1.2mm | 175 | - | Built-in silencer | Rc 1/2 | Without supply valve | No | No | Without light/surge voltage suppressor | No | Digital pressure switch for vacuum | PNP open collector 2 outputs | SI unit fixed | Lead wire with connector (length: 2 m) | ||
- | 1 Piece(s) | Quote | Square | With LED Display, Pressure Switch for Vacuum / Filter / Silencers | -84 | 63 | - | Ø12 | Ø6 | Single Item | 0.2~0.5 | 5:50 | 100 | 1.2mm | 175 | - | Built-in silencer | Rc 1/2 | Without supply valve | No | No | Without light/surge voltage suppressor | No | Digital pressure switch for vacuum | PNP open collector 2 outputs | With unit switching function (initial value: psi) | Lead wire with connector (length: 2 m) | ||
- | 1 Piece(s) | Quote | Square | Valves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Filter / Vacuum Destructive Valve | -84 | 63 | - | Ø12 | Ø6 | Single Item | 0.2~0.5 | 5:50 | 100 | 1.2mm | 175 | - | Port exhaust | Rc 1/2 | With supply valve and release valves | DC specification: 12 V | M-type plug connector: lead wire length 0.3 m | With light/surge voltage suppressor | Non-locking push type | Digital pressure switch for vacuum | NPN open collector 1 output + analog voltage output | SI unit fixed | Lead wire with connector (length: 2 m) | ||
- | 1 Piece(s) | Quote | Square | Valves For Vacuum Generation / Filter | -84 | 63 | - | Ø12 | Ø6 | Single Item | 0.2~0.5 | 5:50 | 100 | 1.2mm | 175 | - | Port exhaust | Rc 1/2 | With supply valve | AC specification (50/60 Hz): 200 V | Grommet: lead wire length 0.3 m | Without light/surge voltage suppressor | Non-locking push type | Vacuum pressure gauge | No | No | No | ||
- | 1 Piece(s) | Quote | Square | Valves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Filter | -84 | 63 | - | Ø12 | Ø6 | Single Item | 0.2~0.5 | 5:50 | 100 | 1.2mm | 175 | - | Port exhaust | Rc 1/2 | With supply valve | AC specification (50/60 Hz): 220 V (230 V) | L-type plug connector: lead wire length 0.3 m | With light/surge voltage suppressor | Non-locking push type | Digital pressure switch for vacuum | PNP open collector 1 output + analog voltage output | SI unit fixed | Lead wire with connector (length: 2 m) |