(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Multistage Ejector ZL112 Series (Part Number)

Multistage Ejector ZL112 Series
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
  • Please refer to the catalog for specification details.
  • The product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

An energy-saving ejector.
[Features]
· Large flow rate, 3-stage diffuser construction.
· A 250% increase in the suction flow rate and a 20% decrease in air consumption due to the 3-stage diffuser construction.
· One-touch fittings make piping work easy.
· Suction flow rate: 100 L/min (ANR).
· Air consumption: 63 L/min (ANR).

Multistage Ejector ZL112 Series Specifications

Multistage Ejector ZL112 Series (Standard) external appearance

Multistage Ejector ZL112 Series (Standard) external appearance

ModelZL112
Nozzle Diameter1.2 mm
Maximum Suction Flow Rate100 L/min (ANR)
Air Consumption63 L/min (ANR)
Maximum Vacuum Pressure-84 kPa
Maximum Operating Pressure0.7 MPa
Supply Pressure Range0.2 to 0.5 MPa
Standard supply pressure0.4 MPa
Operating Temperature Range5 to 50°C

Exhaust Characteristics / Flow Characteristics / Time to Reach Vacuum (Representative Values)

Exhaust Characteristics

ZL112 Series Exhaust Characteristics Graph

ZL112 Series Exhaust Characteristics Graph

Flow Characteristics (When at Supply Pressure 0.4 MPa)

ZL112 Series Flow Characteristics Graph

ZL112 Series Flow Characteristics Graph

Structural Diagram

ZL112 Series (Without Valve) structural diagram

ZL112 Series (Without Valve) structural diagram

ZL112 Series (With Valve) structural diagram

ZL112 Series (With Valve) structural diagram

Components

NumberPart NamePart NumberNote
1Suction cover--
2Front cover-Without valve
3End cover--
4Body--
5Vacuum sensor unit--
6Nozzle--
7Diffuser--
8Detent plug-Other than vacuum switch
Lead wire cover-Vacuum switch specifications
12Front cover B-With valve
13Valve plate-With valve
14Needle-With valve
15Supply valve (N.C.)SYJ514-□□□With valve
16Release valve (N.C.)SYJ514-□□□With valve
17Connector AssemblySYJ100-30-□A-□With valve (table (1))

Replacement parts

NumberPart NameMaterialPart Number
9Sound-absorbing material BPVFZL112-SP01
(9, 10, 11 set no.)
10Sound-absorbing material APVF
11Suction filterPE

Drawing / ZL112 Series (Without Valve)

 

(Unit: mm)

 

Standard ZL112 dimensional drawing

Standard ZL112 dimensional drawing

Port Exhaust ZL112P dimensional drawing

Port Exhaust ZL112P dimensional drawing

ZL112-D□□□ With Digital Pressure Switch For Vacuums dimensional drawing

ZL112-D□□□ With Digital Pressure Switch For Vacuums dimensional drawing

ZL112 Series (Without Valve) dimensional drawing

ZL112 Series (Without Valve) dimensional drawing

ZL112 Series (Without Valve) Circuit Diagram

ZL112 Series (Without Valve) Circuit Diagram

Notes

  • *See the catalog for information other than the above.
  • *Images are for representation purpose only.
Part Number
ZL112P-K15HSD
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Additional Function Ultimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Vacuum Port One-Touch Fitting Size Air Supply Port One-Touch Fitting Size Application Operating Pressure Range
(MPa)
Operating Temp. Range
(°C)
Suction Flow
(l/min)
Nozzle Dia. Overall Length B
(mm)
Type of Related Component Exhaust specifications Exhaust port Combination of supply valve and release valve Rated voltage Electrical entry Light/surge voltage suppressor Manual Vacuum pressure sensor Output specifications Unit specifications Lead wire specifications

-

1 Piece(s) Quote SquareFilter / Valves For Vacuum Generation / Vacuum Destructive Valve-8463-Ø12Ø6Single Item0.2~0.55:501001.2mm175-Port exhaustRc 1/2With supply valve and release valvesDC specification: 24 VGrommet: lead wire length 0.6 mWith surge voltage suppressorPush-turn locking screwdriver operated typeNoNoNoNo

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part ZL112P-K15HSD in the Multistage Ejector ZL112 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZL112P-K15HSD trong chuỗi Multistage Ejector ZL112 Series.

Products like this...

Part Number
ZL112-DBL
ZL112-DBML
ZL112-DBPL
ZL112P-K15HU-DPML
ZL112P-K15HZ-DNL
ZL112P-K15HZ-G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Additional Function Ultimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Vacuum Port One-Touch Fitting Size Air Supply Port One-Touch Fitting Size Application Operating Pressure Range
(MPa)
Operating Temp. Range
(°C)
Suction Flow
(l/min)
Nozzle Dia. Overall Length B
(mm)
Type of Related Component Exhaust specifications Exhaust port Combination of supply valve and release valve Rated voltage Electrical entry Light/surge voltage suppressor Manual Vacuum pressure sensor Output specifications Unit specifications Lead wire specifications

-

1 Piece(s) Quote SquareWith LED Display, Pressure Switch for Vacuum / Filter / Silencers-8463-Ø12Ø6Single Item0.2~0.55:501001.2mm175-Built-in silencerRc 1/2Without supply valveNoNoWithout light/surge voltage suppressorNoDigital pressure switch for vacuumPNP open collector 2 outputsWith unit switching functionLead wire with connector (length: 2 m)

-

1 Piece(s) Quote SquareWith LED Display, Pressure Switch for Vacuum / Filter / Silencers-8463-Ø12Ø6Single Item0.2~0.55:501001.2mm175-Built-in silencerRc 1/2Without supply valveNoNoWithout light/surge voltage suppressorNoDigital pressure switch for vacuumPNP open collector 2 outputsSI unit fixedLead wire with connector (length: 2 m)

-

1 Piece(s) Quote SquareWith LED Display, Pressure Switch for Vacuum / Filter / Silencers-8463-Ø12Ø6Single Item0.2~0.55:501001.2mm175-Built-in silencerRc 1/2Without supply valveNoNoWithout light/surge voltage suppressorNoDigital pressure switch for vacuumPNP open collector 2 outputsWith unit switching function (initial value: psi)Lead wire with connector (length: 2 m)

-

1 Piece(s) Quote SquareValves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Filter / Vacuum Destructive Valve-8463-Ø12Ø6Single Item0.2~0.55:501001.2mm175-Port exhaustRc 1/2With supply valve and release valvesDC specification: 24 VGrommet: lead wire length 0.6 mWith light / surge voltage suppressor (non-polar type)Non-locking push typeDigital pressure switch for vacuumPNP open collector 1 outputSI unit fixedLead wire with connector (length: 2 m)

-

1 Piece(s) Quote SquareValves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Filter / Vacuum Destructive Valve-8463-Ø12Ø6Single Item0.2~0.55:501001.2mm175-Port exhaustRc 1/2With supply valve and release valvesDC specification: 24 VGrommet: lead wire length 0.6 mWith light/surge voltage suppressorNon-locking push typeDigital pressure switch for vacuumNPN open collector 1 outputWith unit switching functionLead wire with connector (length: 2 m)

-

1 Piece(s) Quote SquareValves For Vacuum Generation / Filter / Vacuum Destructive Valve-8463-Ø12Ø6Single Item0.2~0.55:501001.2mm175-Port exhaustRc 1/2With supply valve and release valvesDC specification: 24 VGrommet: lead wire length 0.6 mWith light/surge voltage suppressorNon-locking push typeVacuum pressure gaugeNoNoNo