(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
It absorbs "center misalignment" between the driven body and the cylinder and "insufficient accurate parallelism."
[Features]
・ No axis alignment required
・ No need for high-grade processing accuracy
・ It significantly reduces installation work time
・ Small size and compatible with high load tension / compression force
・ Long lifespan (With Dust-Proof Cover)
・ Rotating angle: ±5°
JA Series external appearance
JA Series operating range
Model | Compatible bore size (mm) | Compatible cylinder nominal thread size | Maximum operating tension and compression force N | Allowable eccentricity U (mm) | Rotating angle | Ambient temperature | ||
---|---|---|---|---|---|---|---|---|
Basic type | Flange type | Foot | ||||||
JA6-3-050 | 6 | M3 × 0.5 | 19 | - | - | 0.5 | ±5 ° | -5 to 60°C |
JA10-4-070 | 10 | M4 × 0.7 | 54 | - | - | 0.5 | ||
JA15-5-080 | 10, 15 | M5 × 0.8 | 123 | - | - | 0.5 | ||
JA15-6-100 | 15 | M6 × 1 | 123 | - | - | 0.5 | ||
JA□20-8-125 | 20 | M8 × 1.25 | 1,100 | 1,100 | 1,000 | 0.5 | ||
JA□30-10-125 | 25/32 | M10 × 1.25 | 2,500 | 2,500 | 2,000 | 0.5 | ||
JA□40-14-150 | 40 | M14 × 1.5 | 4,400 | 4,400 | 4,400 | 0.75 | ||
JA□63-18-150 | 50/63 | M18 × 1.5 | 11,000 | 11,000 | 9,000 | 1 | ||
JA□80-22-150 | 80 | M22 × 1.5 | 18,000 | 18,000 | 14,000 | 1.25 | ||
JA□100-26-150 | 100 | M26 × 1.5 | 28,000 | 28,000 | 22,000 | 2 | ||
JA□140-30-150 | 125/140 | M30 × 1.5 | 54,000 | 36,000 | 36,000 | 2.5 | ||
JA□160-36-150 | 160 | M36 × 1.5 | 71,000 | 55,000 | 55,000 | 3 | ||
JA□20-8-100 | 20 | M8 × 1 | 1,100 | 1,100 | 1,000 | 0.5 | ±5 ° | |
JA□25-10-150 | 25 | M10 × 1.5 | 2,500 | 2,500 | 2,000 | 0.5 | ||
JA□32-10-100 | 32 | M10 × 1 | 2,500 | 2,500 | 2,000 | 0.5 | ||
JA□40-12-125 | 32/40 | M12 × 1.25 | 4,400 | 4,400 | 4,400 | 0.75 | ||
JA□40-12-150 | 40 | M12 × 1.5 | 4,400 | 4,400 | 4,400 | 0.75 | ||
JA□40-12-175 | 32/40 | M12 × 1.75 | 4,400 | 4,400 | 4,400 | 0.75 | ||
JA□50-16-150 | 50 | M16 × 1.5 | 11,000 | 11,000 | 9,000 | 1 | ||
JA□63-16-200 | 50/63 | M16 × 2 | 11,000 | 11,000 | 9,000 | 1 | ||
JA□80-20-250 | 80 | M20 × 2.5 | 18,000 | 18,000 | 14,000 | 1.25 | ||
JA□100-24-300 | 100 | M24 × 3 | 28,000 | 28,000 | 22,000 | 2 | ||
JA□100-27-150 | 100 | M27 × 1.5 | 28,000 | 28,000 | 22,000 | 2 | ||
JA□125-27-200 | 125 | M27 × 2 | 28,000 | 28,000 | 28,000 | 2 | ||
JA□160-33-200 | 160 | M33 × 2 | 71,000 | 55,000 | 55,000 | 3 |
ø6 to 15 (diameter 6 to 15 mm) diagram
*See the manufacturer's catalog regarding replacement parts.
ø20 to 160 (diameter 20 to 160 mm) diagram
Number | Description | Material | Note |
---|---|---|---|
1 | Stud | Free-cutting steel | Electroless nickel plating |
2 | Case | Brass | Electroless nickel plating |
3 | Ring | Stainless steel | - |
4 | Socket | Brass | Electroless nickel plating |
5 | Dust cover | Synthetic rubber | - |
6 | Rod end nut | Low carbon steel wire rod | Zinc chromate |
Number | Description | Material | Note |
---|---|---|---|
1 | Stud | Chrome molybdenum steel | Dyed black |
2 | Case | Carbon steel | Black zinc chromated |
3 | Ring | Chrome molybdenum steel | - |
4 | Cap | Carbon steel | Black zinc chromated |
5 | Dust cover | Synthetic rubber | - |
6 | Set screw | Carbon steel | Zinc chromate |
7 | Rod end nut | Carbon steel | Zinc chromate |
8 | Flange | Rolled steel | Black zinc chromated |
9 | Foot | Rolled steel | Black zinc chromated |
Part Number |
---|
JAF40-12-175-X11 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Connecting Thread Nominal M (mm) | Connection Type, Work Piece Side | Connecting Thread Nominal P (mm) | Main Body Material | Allowable Misalignment U (mm) | Metallic Head | Stud Material | Applicable cylinder bore size (ø) | Applicable cylinder nominal thread | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | M10 ~ M18 | Hole | 1~1.75 | [Steel] Carbon steel | 0.75 | Flange Hardware | [Steel] Chrome molybdenum steel | 40 | M12 × 1.75 | High-temperature specifications (-5 to +100°C) |
Loading...Tải…
Type | Floating Joints | Connection Type, Cylinder Side | Tapped | Applicable Cylinder | Air Cylinder / Hydraulic Cylinders |
---|---|---|---|---|---|
Allowable Angular Deviation(deg) | ±5 |
Please check the type/dimensions/specifications of the part JAF40-12-175-X11 in the Floating Joint, Standard Type JA Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần JAF40-12-175-X11 trong chuỗi Floating Joint, Standard Type JA Series.
Part Number |
---|
JA100-26-150 |
JA100-26-150-X11 |
JA100-27-150 |
JAF40-14-150 |
JAF40-14-150-X11 |
JAF50-16-150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Connecting Thread Nominal M (mm) | Connection Type, Work Piece Side | Connecting Thread Nominal P (mm) | Main Body Material | Allowable Misalignment U (mm) | Metallic Head | Stud Material | Applicable cylinder bore size (ø) | Applicable cylinder nominal thread | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,153,600 VND | 1 Piece(s) | Same day | M20 ~ M26 | Threaded | 1~1.75 | [Steel] Carbon steel | 2 | No | [Steel] Chrome molybdenum steel | 100 | M26 × 1.5 | None | ||
2,371,013 VND | 1 Piece(s) | 42 Day(s) | M20 ~ M26 | Threaded | 1~1.75 | [Steel] Carbon steel | 2 | No | [Steel] Chrome molybdenum steel | 100 | M26 × 1.5 | High-temperature specifications (-5 to +100°C) | ||
2,153,600 VND | 1 Piece(s) | 32 Day(s) | M27 to M28 | Threaded | 1~1.75 | [Steel] Carbon steel | 2 | No | [Steel] Chrome molybdenum steel | 100 | M27 × 1.5 | None | ||
1,327,200 VND | 1 Piece(s) | Same day | M10 ~ M18 | Hole | 1~1.75 | [Steel] Carbon steel | 0.75 | Flange Hardware | [Steel] Chrome molybdenum steel | 40 | M14 × 1.5 | None | ||
1,404,000 VND | 1 Piece(s) | 32 Day(s) | M10 ~ M18 | Hole | 1~1.75 | [Steel] Carbon steel | 0.75 | Flange Hardware | [Steel] Chrome molybdenum steel | 40 | M14 × 1.5 | High-temperature specifications (-5 to +100°C) | ||
1,496,000 VND | 1 Piece(s) | 32 Day(s) | M10 ~ M18 | Hole | 1~1.75 | [Steel] Carbon steel | 1 | Flange Hardware | [Steel] Chrome molybdenum steel | 50 | M16 × 1.5 | None |