(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Floating Joint, Standard Type JA Series (Part Number)

Floating Joint, Standard Type JA Series
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

It absorbs "center misalignment" between the driven body and the cylinder and "insufficient accurate parallelism."
[Features]
・ No axis alignment required
・ No need for high-grade processing accuracy
・ It significantly reduces installation work time
・ Small size and compatible with high load tension / compression force
・ Long lifespan (With Dust-Proof Cover)
・ Rotating angle: ±5°

Floating Joint: Standard Type JA Series Specifications

JA Series external appearance

JA Series external appearance

  • Operating pressure: Pneumatic cylinder: 1 MPa or less; Hydraulic cylinder: 3.5 MPa or less
  • Mounting: basic type, flange type, foot type
JA Series operating range

JA Series operating range

ModelCompatible bore size
(mm)
Compatible cylinder nominal thread sizeMaximum operating tension and compression force
N
Allowable eccentricity
U (mm)
Rotating angleAmbient temperature
Basic typeFlange typeFoot
JA6-3-0506M3 × 0.519--0.5±5 °-5 to 60°C
JA10-4-07010M4 × 0.754--0.5
JA15-5-08010, 15M5 × 0.8123--0.5
JA15-6-10015M6 × 1123--0.5
JA□20-8-12520M8 × 1.251,1001,1001,0000.5
JA□30-10-12525/32M10 × 1.252,5002,5002,0000.5
JA□40-14-15040M14 × 1.54,4004,4004,4000.75
JA□63-18-15050/63M18 × 1.511,00011,0009,0001
JA□80-22-15080M22 × 1.518,00018,00014,0001.25
JA□100-26-150100M26 × 1.528,00028,00022,0002
JA□140-30-150125/140M30 × 1.554,00036,00036,0002.5
JA□160-36-150160M36 × 1.571,00055,00055,0003
JA□20-8-10020M8 × 11,1001,1001,0000.5±5 °
JA□25-10-15025M10 × 1.52,5002,5002,0000.5
JA□32-10-10032M10 × 12,5002,5002,0000.5
JA□40-12-12532/40M12 × 1.254,4004,4004,4000.75
JA□40-12-15040M12 × 1.54,4004,4004,4000.75
JA□40-12-17532/40M12 × 1.754,4004,4004,4000.75
JA□50-16-15050M16 × 1.511,00011,0009,0001
JA□63-16-20050/63M16 × 211,00011,0009,0001
JA□80-20-25080M20 × 2.518,00018,00014,0001.25
JA□100-24-300100M24 × 328,00028,00022,0002
JA□100-27-150100M27 × 1.528,00028,00022,0002
JA□125-27-200125M27 × 228,00028,00028,0002
JA□160-33-200160M33 × 271,00055,00055,0003

Diagram / Parts List

ø6 to 15 (diameter 6 to 15 mm) diagram

ø6 to 15 (diameter 6 to 15 mm) diagram

*See the manufacturer's catalog regarding replacement parts.

ø20 to 160 (diameter 20 to 160 mm) diagram

ø20 to 160 (diameter 20 to 160 mm) diagram

NumberDescriptionMaterialNote
1StudFree-cutting steelElectroless nickel plating
2CaseBrassElectroless nickel plating
3RingStainless steel-
4SocketBrassElectroless nickel plating
5Dust coverSynthetic rubber-
6Rod end nutLow carbon steel wire rodZinc chromate
NumberDescriptionMaterialNote
1StudChrome molybdenum steelDyed black
2CaseCarbon steelBlack zinc chromated
3RingChrome molybdenum steel-
4CapCarbon steelBlack zinc chromated
5Dust coverSynthetic rubber-
6Set screwCarbon steelZinc chromate
7Rod end nutCarbon steelZinc chromate
8FlangeRolled steelBlack zinc chromated
9FootRolled steelBlack zinc chromated

Precautions

Mounting

  • *When screwing the male threads of the rod into the female threads of the socket or the case, make sure that the rod does not bottom out. If the floating joint is used with its rod bottomed out, the stud will not be able to float, causing damage. For the screw-in depth of the female threads, refer to the dimensions in the manufacturer's catalog. As a rule, after the rod bottoms out, back off 1 to 2 turns.
  • *The dust cover may stick to the stud. Move the dust cover at the base of the stud with your fingers, or twist the stud right and left gently to free it. When screwing the stud and socket or case into a driven body, make sure to remove the dust cover. Screwing without removing dust cover may break the dust cover.
  • *When using a floating joint to connect the cylinder rod to a driven body, secure it in place by applying a torque that is appropriate for the thread size. Also, if there is a risk of loosening during operation, take measures to prevent loosening, such as using a locking pin or thread adhesive. In the event that the connected portion becomes loose, the driven body might lose control or fall off, etc., leading to equipment damage or injury to personnel.
  • *This product is not a rotary joint. It cannot be used for rotational applications.
  • *Be sure to use the cushion mechanism of the cylinder or a buffer mechanism such as a shock absorber to prevent impact force being applied to the floating joint when stopping the driven body. If there is no buffer mechanism, an impact force is generated that may cause the floating joint to exceed its maximum tensile and compressive force level.

Maintenance

  • *Do not use if the product has been disassembled. High-strength adhesive is applied to the portion of the connection that is threaded to prevent it from loosening. The product must therefore not be disassembled. If the product is forcefully disassembled, it could lead to damage.
  • *Black zinc chromate treatment is applied to the material surfaces of the case, flange and foot. In rare circumstances, white deposits may occur on the surface.

Other precautions

  • *See the manufacturer's catalog for information other than the above.
  • *Pictures are of representational models.
Part Number
JA40-12-175-X11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngConnecting Thread Nominal M
(mm)
Connection Type, Work Piece Side Connecting Thread Nominal P
(mm)
Main Body Material Allowable Misalignment U
(mm)
Metallic Head Stud Material Applicable cylinder bore size
(ø)
Applicable cylinder nominal thread Option

1,168,987 VND

1 Piece(s) 32 Day(s) M10 ~ M18Threaded1~1.75[Steel] Carbon steel0.75No[Steel] Chrome molybdenum steel40M12 × 1.75High-temperature specifications (-5 to +100°C)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Floating Joints Connection Type, Cylinder Side Tapped Applicable Cylinder Air Cylinder / Hydraulic Cylinders
Allowable Angular Deviation(deg) ±5

Please check the type/dimensions/specifications of the part JA40-12-175-X11 in the Floating Joint, Standard Type JA Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần JA40-12-175-X11 trong chuỗi Floating Joint, Standard Type JA Series.

Products like this...

Part Number
JA100-26-150
JA100-26-150-X11
JA100-27-150
JA40-14-150
JA40-14-150-X11
JA50-16-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngConnecting Thread Nominal M
(mm)
Connection Type, Work Piece Side Connecting Thread Nominal P
(mm)
Main Body Material Allowable Misalignment U
(mm)
Metallic Head Stud Material Applicable cylinder bore size
(ø)
Applicable cylinder nominal thread Option

2,153,600 VND

1 Piece(s) Same day M20 ~ M26Threaded1~1.75[Steel] Carbon steel2No[Steel] Chrome molybdenum steel100M26 × 1.5None

2,371,013 VND

1 Piece(s) 42 Day(s) M20 ~ M26Threaded1~1.75[Steel] Carbon steel2No[Steel] Chrome molybdenum steel100M26 × 1.5High-temperature specifications (-5 to +100°C)

2,153,600 VND

1 Piece(s) 32 Day(s) M27 to M28Threaded1~1.75[Steel] Carbon steel2No[Steel] Chrome molybdenum steel100M27 × 1.5None

942,400 VND

1 Piece(s) Same day M10 ~ M18Threaded1~1.75[Steel] Carbon steel0.75No[Steel] Chrome molybdenum steel40M14 × 1.5None

1,019,200 VND

1 Piece(s) 32 Day(s) M10 ~ M18Threaded1~1.75[Steel] Carbon steel0.75No[Steel] Chrome molybdenum steel40M14 × 1.5High-temperature specifications (-5 to +100°C)

1,111,200 VND

1 Piece(s) Same day M10 ~ M18Threaded1~1.75[Steel] Carbon steel1No[Steel] Chrome molybdenum steel50M16 × 1.5None