(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
2-Color Display High-Precision Digital Pressure Switch ZSE30A(F)/ISE30A Series with 3-step setting.
[Features]
· Can copy up to 10 switches simultaneously.
· The settings of the master sensor can be copied to the slave sensors.
· Added vacuum range.
· Expanded the pressure range of positive pressure type to the vacuum range.
· 2 added outputs.
2-Color Display High-Precision Digital Pressure Switch ZSE30A(F)/ISE30A Series product image
Model number example
Model | ZSE30A (Vacuum pressure) | ZSE30AF (Compound pressure) | ISE30A (Positive pressure) | ||
---|---|---|---|---|---|
Rated pressure range | 0.0 to -101.0 kPa | -100.0 to 100.0 kPa | -0.100 to 1.000 MPa | ||
Display / Set pressure range | 10.0 to -105.0 kPa | -105.0 to 105.0 kPa | -0.105 to 1.050 MPa | ||
Pressure resistance | 500 kPa | 500 kPa | 1.5 MPa | ||
Display / Minimum set unit | 0.1 kPa | 0.1 kPa | 0.001 MPa | ||
Applicable fluid | Air / non-corrosive gas / non-flammable gas | ||||
Power supply voltage | 12 to 24 V DC ±10%, Ripple (p-p) 10% or less (with reverse connection protection) | ||||
Current Consumption | 40 mA or less | ||||
Switch output | - | NPN or PNP open collector 1 output, NPN or PNP open collector 2 outputs | |||
Max Load Current | 80 mA | ||||
Maximum applied voltage | 28 V (at NPN output) | ||||
Residual Voltage | 1 V or less (with load current of 80 mA) | ||||
Response time | 2.5 ms or less (Response time selections with anti-chattering function: 20, 100, 500, 1,000, 2,000 ms can be selected) | ||||
Short-circuit protection | Equipped | ||||
Repeat accuracy | ±0.2% F.S. ±1 digit | ||||
Hysteresis | Hysteresis mode | Can be set from 0Note 1) | |||
Window comparator mode | |||||
Analog Output | Voltage outputNote 2) | Output voltage (rated pressure range) | 1 to 5 V ±2.5% F.S. | 0.6 to 5 V ±2.5% F.S. | |
Linearity | ±1% F.S. | ||||
Output impedance | Approx. 1 kΩ | ||||
Current outputNote 3) | Output current (rated pressure range) | 4 to 20 mA ±2.5% F.S. | 2.4 to 20 mA ±2.5% F.S. | ||
Linearity | ±1% F.S. | ||||
Load impedance | Maximum load impedance: Power supply voltage 12 V: 300 Ω, Power supply voltage 24 V: 600 Ω Minimum load impedance: 50 Ω | ||||
Display Method | 4-digit 7-segment LCD 2-color display (red/green) | ||||
Display accuracy | ±2% F.S. ±1 digit (at ambient temperature of 25 ±3°C) | ||||
Status LEDs | Lights up when switch output is turned ON, OUT1: green, OUT2: red | ||||
Environmental resistance | Enclosure | IP40 | |||
Operating temperature range | During operation: 0 to 50°C, During storage: -10 to 60°C (No condensation or freezing) | ||||
Operating Humidity Range | When operating/stored: 35 to 85% RH (no condensation) | ||||
Withstand Voltage | 1,000 V AC for 1 min. between terminals and housing | ||||
Insulation Resistance | 50 MΩ or more (500 V DC measured via megohmmeter) between terminals and housing | ||||
Temperature characteristics | ±2% F.S. (25°C reference) | ||||
Lead wire with connector | Oilproof vinyl heavy-duty cable, 3 cores ø3.5 (3.5‑mm diameter) 2 m Oilproof vinyl heavy-duty cable, 4 cores Conductor area: 0.15 mm2(AWG26), Insulator O.D.: 1.0 mm | ||||
Standard | CE UL/CSA (E216656) |
Note 1) If applied pressure fluctuates near the set value, set the hysteresis above the fluctuation range to prevent chattering.
Note 2) When analog voltage output is selected, analog current output cannot be selected at the same time.
Note 3) When analog current output is selected, analog voltage output cannot be selected at the same time.
Model | 01 | N01 | C4H | C6H | N7H | C4L | C6L | N7L | |
---|---|---|---|---|---|---|---|---|---|
Piping connection port diameter | - | R1/8 M5 × 0.8 | NPT1/8 M5 × 0.8 | - | - | - | - | - | - |
One-touch fitting Straight type | - | - | ø4 (4‑mm diameter) ø5/32 (5/32‑inch diameter) | ø6 (diameter 6 mm) | ø1/4 (1/4‑inch diameter) | - | - | - | |
One-touch fitting Elbow type | - | - | - | - | - | ø4 (4‑mm diameter) ø5/32 (5/32‑inch diameter) | ø6 (diameter 6 mm) | ø1/4 (1/4‑inch diameter) | |
Wetted parts material | Sensor pressure receiving area | Sensor pressure receiving area: Silicon | |||||||
Piping port | C3602 (electroless nickel plating) O-ring: HNBR | PBT, POM, SUS304, C3604 (electroless nickel plating) O-ring: NBR | |||||||
Weight | Including lead wire with connector (3 cores, 2 m) | 81 g | 70 g | 71 g | 73 g | 75 g | 73 g | 75 g | |
Including lead wire with connector (4 cores, 2 m) | 85 g | 74 g | 75 g | 77 g | 79 g | 77 g | 79 g | ||
Excluding lead wire with connector | 43 g | 32 g | 33 g | 35 g | 37 g | 35 g | 37 g |
Voltage output / Current output
Range | Rated pressure range | A | B | C |
---|---|---|---|---|
For vacuum pressure | 0.0 to -101.0 kPa | - | 0 | -101 kPa |
For compound pressure | -100.0 to 100.0 kPa | - | -100 kPa | 100 kPa |
For positive pressure | -0.100 to 1.000 MPa | -0.1 MPa | 0 | 1 MPa |
-N / -P
-A / -B
(Unit: mm)
Z/ISE30A(F)-01-□-□□□□ Z/ISE30A(F)-N01-□-□□□□ dimensional drawing
(Unit: mm)
Z/ISE30A(F)-C4H-□-□□□□ dimensional drawing
(Unit: mm)
Z/ISE30A(F)-C6H-□-□□□□ dimensional drawing
Part Number |
---|
ISE30A-C6L-N-MGD |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Fluid Type | Sensor, Monitor Structure | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Fluid Characteristics | Pressure Resistant (MPa) | Operating Temperature Range (°C) | Operating Humidity Range (%) | Number of Output Points | Power Supply Type | Power Supply Voltage (V) | Pipe Connection Direction | Connecting Tube Diameter | Mounting Holes | Display | Drive Component | Lamp | Acquired Standards | Protection Structure | Application | Unit Specifications | Custom-made Specifications | Details Type | Option | Instruction Manual | Calibration Certificate | Output Specification | Female thread compatible |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,172,000 VND | 1 Piece(s) | 32 Day(s) | - | Pressure Switch | Air | [Integrated Type] Integrated shape | - | - | [One-Touch Couplings] One-Touch Couplings (Elbow) | - | - | Noncorrosive / Incombustible | 1.5 | 0~50 | 35~85 | - | DC | [12~24] 12 to 24 ±10% | [Under] Down Direction | 6 | Presence | Digital | Digital | Presence | CE | IP40 | For positive pressure [-0.1 to 1 MPa] | SI unit fixed | None | - | Lead wire with connector (lead wire length: 2 m) with connector cover / Panel-mount adapter + Front protective cover | Included | None | NPN open collector 1 output | - |
Loading...Tải…
Please check the type/dimensions/specifications of the part ISE30A-C6L-N-MGD in the 2-Color Display High-Precision Digital Pressure Switch ZSE30A(F)/ISE30A Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ISE30A-C6L-N-MGD trong chuỗi 2-Color Display High-Precision Digital Pressure Switch ZSE30A(F)/ISE30A Series.
Part Number |
---|
ISE30A-01-A-LD |
ISE30A-01-A-M |
ISE30A-01-A-MG |
ISE30A-C6L-N-MLA3 |
ISE30A-C6L-N-MLB |
ISE30A-C6L-P-ML |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Fluid Type | Sensor, Monitor Structure | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Fluid Characteristics | Pressure Resistant (MPa) | Operating Temperature Range (°C) | Operating Humidity Range (%) | Number of Output Points | Power Supply Type | Power Supply Voltage (V) | Pipe Connection Direction | Connecting Tube Diameter | Mounting Holes | Display | Drive Component | Lamp | Acquired Standards | Protection Structure | Application | Unit Specifications | Custom-made Specifications | Details Type | Option | Instruction Manual | Calibration Certificate | Output Specification | Female thread compatible |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,466,000 VND | 1 Piece(s) | 32 Day(s) | - | Pressure Switch | Air | [Integrated Type] Integrated shape | - | - | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 | 0~50 | 35~85 | - | DC | [12~24] 12 to 24 ±10% | Back | - | Presence | Digital | Digital | Presence | CE | IP40 | For positive pressure [-0.1 to 1 MPa] | With unit conversion function | None | - | Lead wire with connector (lead wire length: 2 m) / Panel-mount adapter + Front protective cover | Included | None | NPN open collector 2 outputs | With M5 female thread | ||
2,059,000 VND | 1 Piece(s) | Same day | - | Pressure Switch | Air | [Integrated Type] Integrated shape | - | - | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 | 0~50 | 35~85 | - | DC | [12~24] 12 to 24 ±10% | Back | - | Presence | Digital | Digital | Presence | CE | IP40 | For positive pressure [-0.1 to 1 MPa] | SI unit fixed | None | - | None | Included | None | NPN open collector 2 outputs | With M5 female thread | ||
2,398,000 VND | 1 Piece(s) | 32 Day(s) | - | Pressure Switch | Air | [Integrated Type] Integrated shape | - | - | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 | 0~50 | 35~85 | - | DC | [12~24] 12 to 24 ±10% | Back | - | Presence | Digital | Digital | Presence | CE | IP40 | For positive pressure [-0.1 to 1 MPa] | SI unit fixed | None | - | Lead wire with connector (lead wire length: 2 m) / With connector cover | Included | None | NPN open collector 2 outputs | With M5 female thread | ||
2,556,000 VND | 1 Piece(s) | Same day | - | Pressure Switch | Air | [Integrated Type] Integrated shape | - | - | [One-Touch Couplings] One-Touch Couplings (Elbow) | - | - | Noncorrosive / Incombustible | 1.5 | 0~50 | 35~85 | - | DC | [12~24] 12 to 24 ±10% | [Under] Down Direction | 6 | Presence | Digital | Digital | Presence | CE | IP40 | For positive pressure [-0.1 to 1 MPa] | SI unit fixed | None | - | Lead wire with connector (lead wire length: 2 m) / Bracket C | Included | None | NPN open collector 1 output | - | ||
2,488,000 VND | 1 Piece(s) | 32 Day(s) | - | Pressure Switch | Air | [Integrated Type] Integrated shape | - | - | [One-Touch Couplings] One-Touch Couplings (Elbow) | - | - | Noncorrosive / Incombustible | 1.5 | 0~50 | 35~85 | - | DC | [12~24] 12 to 24 ±10% | [Under] Down Direction | 6 | Presence | Digital | Digital | Presence | CE | IP40 | For positive pressure [-0.1 to 1 MPa] | SI unit fixed | None | - | Lead wire with connector (lead wire length: 2 m) / Panel-mount adapter | Included | None | NPN open collector 1 output | - | ||
2,421,000 VND | 1 Piece(s) | 32 Day(s) | - | Pressure Switch | Air | [Integrated Type] Integrated shape | - | - | [One-Touch Couplings] One-Touch Couplings (Elbow) | - | - | Noncorrosive / Incombustible | 1.5 | 0~50 | 35~85 | - | DC | [12~24] 12 to 24 ±10% | [Under] Down Direction | 6 | Presence | Digital | Digital | Presence | CE | IP40 | For positive pressure [-0.1 to 1 MPa] | SI unit fixed | None | - | Lead wire with connector (lead wire length: 2 m) | Included | None | PNP open collector 1 output | - |