(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

2-Color Display High-Precision Digital Pressure Switch ZSE30A(F)/ISE30A Series (Part Number)

2-Color Display High-Precision Digital Pressure Switch ZSE30A(F)/ISE30A Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • 2-Color Display High-Precision Digital Pressure Switch ZSE30A(F)/ISE30A Series
  • 2-Color Display High-Precision Digital Pressure Switch ZSE30A(F)/ISE30A Series
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
  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

2-Color Display High-Precision Digital Pressure Switch ZSE30A(F)/ISE30A Series with 3-step setting.
[Features]
· Can copy up to 10 switches simultaneously.
· The settings of the master sensor can be copied to the slave sensors.
· Added vacuum range.
· Expanded the pressure range of positive pressure type to the vacuum range.
· 2 added outputs.

2-Color Display High-Precision Digital Pressure Switch ZSE30A(F)/ISE30A Series Details

2-Color Display High-Precision Digital Pressure Switch ZSE30A(F)/ISE30A Series product image

2-Color Display High-Precision Digital Pressure Switch ZSE30A(F)/ISE30A Series product image

2-Color Display High-Precision Digital Pressure Switch ZSE30A(F)/ISE30A Series Specifications

Model Number Notation

Model number example

Model number example

ModelZSE30A (Vacuum pressure)ZSE30AF (Compound pressure)ISE30A (Positive pressure)
Rated pressure range0.0 to -101.0 kPa-100.0 to 100.0 kPa-0.100 to 1.000 MPa
Display / Set pressure range10.0 to -105.0 kPa-105.0 to 105.0 kPa-0.105 to 1.050 MPa
Pressure resistance500 kPa500 kPa1.5 MPa
Display / Minimum set unit0.1 kPa0.1 kPa0.001 MPa
Applicable fluidAir / non-corrosive gas / non-flammable gas
Power supply voltage12 to 24 V DC ±10%, Ripple (p-p) 10% or less (with reverse connection protection)
Current Consumption40 mA or less
Switch output-NPN or PNP open collector 1 output, NPN or PNP open collector 2 outputs
Max Load Current80 mA
Maximum applied voltage28 V (at NPN output)
Residual Voltage1 V or less (with load current of 80 mA)
Response time2.5 ms or less (Response time selections with anti-chattering function: 20, 100, 500, 1,000, 2,000 ms can be selected)
Short-circuit protectionEquipped
Repeat accuracy±0.2% F.S. ±1 digit
HysteresisHysteresis modeCan be set from 0Note 1)
Window comparator mode
Analog OutputVoltage outputNote 2)Output voltage (rated pressure range)1 to 5 V ±2.5% F.S.0.6 to 5 V ±2.5% F.S.
Linearity±1% F.S.
Output impedanceApprox. 1 kΩ
Current outputNote 3)Output current (rated pressure range)4 to 20 mA ±2.5% F.S.2.4 to 20 mA ±2.5% F.S.
Linearity±1% F.S.
Load impedanceMaximum load impedance: Power supply voltage 12 V: 300 Ω, Power supply voltage 24 V: 600 Ω
Minimum load impedance: 50 Ω
Display Method4-digit 7-segment LCD 2-color display (red/green)
Display accuracy±2% F.S. ±1 digit (at ambient temperature of 25 ±3°C)
Status LEDsLights up when switch output is turned ON, OUT1: green, OUT2: red
Environmental resistanceEnclosureIP40
Operating temperature rangeDuring operation: 0 to 50°C, During storage: -10 to 60°C (No condensation or freezing)
Operating Humidity RangeWhen operating/stored: 35 to 85% RH (no condensation)
Withstand Voltage1,000 V AC for 1 min. between terminals and housing
Insulation Resistance50 MΩ or more (500 V DC measured via megohmmeter) between terminals and housing
Temperature characteristics±2% F.S. (25°C reference)
Lead wire with connectorOilproof vinyl heavy-duty cable, 3 cores ø3.5 (3.5‑mm diameter) 2 m
Oilproof vinyl heavy-duty cable, 4 cores Conductor area: 0.15 mm2(AWG26), Insulator O.D.: 1.0 mm
StandardCE UL/CSA (E216656)

Note 1) If applied pressure fluctuates near the set value, set the hysteresis above the fluctuation range to prevent chattering.
Note 2) When analog voltage output is selected, analog current output cannot be selected at the same time.
Note 3) When analog current output is selected, analog voltage output cannot be selected at the same time.

Piping specifications

Model01N01C4HC6HN7HC4LC6LN7L
Piping connection port diameter-R1/8
M5 × 0.8
NPT1/8
M5 × 0.8
------
One-touch fitting
Straight type
--ø4 (4‑mm diameter)
ø5/32 (5/32‑inch diameter)
ø6 (diameter 6 mm)ø1/4 (1/4‑inch diameter)---
One-touch fitting
Elbow type
-----ø4 (4‑mm diameter)
ø5/32 (5/32‑inch diameter)
ø6 (diameter 6 mm)ø1/4 (1/4‑inch diameter)
Wetted parts materialSensor pressure receiving areaSensor pressure receiving area: Silicon
Piping portC3602 (electroless nickel plating)
O-ring: HNBR
PBT, POM, SUS304, C3604 (electroless nickel plating)
O-ring: NBR
WeightIncluding lead wire with connector (3 cores, 2 m)81 g70 g71 g73 g75 g73 g75 g
Including lead wire with connector (4 cores, 2 m)85 g74 g75 g77 g79 g77 g79 g
Excluding lead wire with connector43 g32 g33 g35 g37 g35 g37 g

Analog Output

Voltage output / Current output

Voltage output / Current output

RangeRated pressure rangeABC
For vacuum pressure0.0 to -101.0 kPa-0-101 kPa
For compound pressure-100.0 to 100.0 kPa--100 kPa100 kPa
For positive pressure-0.100 to 1.000 MPa-0.1 MPa01 MPa

Internal Circuits and Wiring Examples

-N / -P

-N / -P

-A / -B

-A / -B

2-Color Display High-Precision Digital Pressure Switch ZSE30A(F)/ISE30A Series Example Dimensions

Z/ISE30A(F)-01-□-□□□□ Z/ISE30A(F)-N01-□-□□□□

 

(Unit: mm)

 

Z/ISE30A(F)-01-□-□□□□ Z/ISE30A(F)-N01-□-□□□□ dimensional drawing

Z/ISE30A(F)-01-□-□□□□ Z/ISE30A(F)-N01-□-□□□□ dimensional drawing

Z/ISE30A(F)-C4H-□-□□□□

 

(Unit: mm)

 

Z/ISE30A(F)-C4H-□-□□□□ dimensional drawing

Z/ISE30A(F)-C4H-□-□□□□ dimensional drawing

Z/ISE30A(F)-C6H-□-□□□□

 

(Unit: mm)

 

Z/ISE30A(F)-C6H-□-□□□□ dimensional drawing

Z/ISE30A(F)-C6H-□-□□□□ dimensional drawing

Part Number
ISE30A-01-A-MLB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Fluid Type Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Fluid Characteristics Pressure Resistant
(MPa)
Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Output Points Power Supply Type Power Supply Voltage
(V)
Pipe Connection Direction Connecting Tube Diameter Mounting Holes Display Drive Component Lamp Acquired Standards Protection Structure Application Unit Specifications Custom-made Specifications Details Type Option Instruction Manual Calibration Certificate Output Specification Female thread compatible

2,353,000 VND

1 Piece(s) 32 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.50~5035~85-DC[12~24] 12 to 24 ±10%Back-PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedNone-Lead wire with connector (lead wire length: 2 m) / Panel-mount adapterIncludedNoneNPN open collector 2 outputsWith M5 female thread

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part ISE30A-01-A-MLB in the 2-Color Display High-Precision Digital Pressure Switch ZSE30A(F)/ISE30A Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ISE30A-01-A-MLB trong chuỗi 2-Color Display High-Precision Digital Pressure Switch ZSE30A(F)/ISE30A Series.

Products like this...

Part Number
ISE30A-01-A-LD
ISE30A-01-A-M
ISE30A-01-A-MG
ISE30A-01-B
ISE30A-01-B-G
ISE30A-01-B-LD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Fluid Type Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Fluid Characteristics Pressure Resistant
(MPa)
Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Output Points Power Supply Type Power Supply Voltage
(V)
Pipe Connection Direction Connecting Tube Diameter Mounting Holes Display Drive Component Lamp Acquired Standards Protection Structure Application Unit Specifications Custom-made Specifications Details Type Option Instruction Manual Calibration Certificate Output Specification Female thread compatible

2,466,000 VND

1 Piece(s) 32 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.50~5035~85-DC[12~24] 12 to 24 ±10%Back-PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionNone-Lead wire with connector (lead wire length: 2 m) / Panel-mount adapter + Front protective coverIncludedNoneNPN open collector 2 outputsWith M5 female thread

2,059,000 VND

1 Piece(s) Same day -Pressure SwitchAir[Integrated Type] Integrated shape--[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.50~5035~85-DC[12~24] 12 to 24 ±10%Back-PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedNone-NoneIncludedNoneNPN open collector 2 outputsWith M5 female thread

2,398,000 VND

1 Piece(s) 32 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.50~5035~85-DC[12~24] 12 to 24 ±10%Back-PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedNone-Lead wire with connector (lead wire length: 2 m) / With connector coverIncludedNoneNPN open collector 2 outputsWith M5 female thread

2,059,000 VND

1 Piece(s) 32 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.50~5035~85-DC[12~24] 12 to 24 ±10%Back-PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionNone-NoneIncludedNonePNP open collector 2 outputsWith M5 female thread

2,398,000 VND

1 Piece(s) 32 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.50~5035~85-DC[12~24] 12 to 24 ±10%Back-PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionNone-Lead wire with connector (lead wire length: 2 m) / With connector coverIncludedNonePNP open collector 2 outputsWith M5 female thread

2,466,000 VND

1 Piece(s) 32 Day(s) -Pressure SwitchAir[Integrated Type] Integrated shape--[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.50~5035~85-DC[12~24] 12 to 24 ±10%Back-PresenceDigitalDigitalPresenceCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionNone-Lead wire with connector (lead wire length: 2 m) / Panel-mount adapter + Front protective coverIncludedNonePNP open collector 2 outputsWith M5 female thread