(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Thin 9.8 mm digital pressure switch ZSE10 (F)/ISE10 Series.
[Features]
・ Up to 10 units can be copied simultaneously
・ The setting value of the master side (copy source) sensor can be copied to the slave side sensor
・ It improves visibility from multiple directions
・ Adsorption / breakdown pressure can be checked at a glance with the indicator lamp display
[Applications]
・ It is used for direct mounting / panel mounting / DIN rail mounting
Product image of thin type Digital Pressure Switch ZSE10(F)/ISE10 Series
Part number examples
Model | ZSE10 (Vacuum Pressure) | ZSE10F (Compound Pressure) | ISE10 (Positive Pressure) | ||
---|---|---|---|---|---|
Rated Pressure Range | 0.0 to -101.0 kPa | -100.0 to 100.0 kPa | -0.100 to 1.000 MPa | ||
Display / Set Pressure Range | 10.0 to -105.0 kPa | -105.0 to 105.0 kPa | -0.105 to 1.050 MPa | ||
Pressure-resistant | 500 kPa | 500 kPa | 1.5 MPa | ||
Display / Minimum Set Unit | 0.1 kPa | 0.1 kPa | 0.001 MPa | ||
Applicable Fluid | Air, non-corrosive gas, non-flammable gas | ||||
Power Supply Voltage | 12 to 24 V DC ±10%, ripple (p-p) 10% or less (with reverse connection protection circuit) | ||||
Current Consumption | 40 mA or less | ||||
Switch Output | - | NPN or PNP open collector output, 2 outputs | |||
Maximum Load Current | 80 mA | ||||
Maximum Applied Voltage | 28 V (with NPN output) | ||||
Residual Voltage | 2 V or less (with load current of 80 mA) | ||||
Response Time | 2.5 ms or less (with anti-chattering function: 20, 100, 500, 1,000, 2,000 ms selectable) | ||||
Short-circuit Protection | Equipment | ||||
Repeatability | ±0.2%F.S. ±1 digit | ||||
Hysteresis | Hysteresis Mode | Variable from 0*) | |||
Window Comparator Mode | |||||
Analog Output | Voltage Output | Output Voltage (Rated Pressure Range) | 1 to 5 V ±2.5% F.S. | 0.6 to 5 V ±2.5% F.S. | |
Linearity | ±1%F.S. | ||||
Output Impedance | Approx. 1 kΩ | ||||
Display Method | 3 1/2-digit, 7-segment LED, 1 color display (red) | ||||
Display Accuracy | ±2%F.S. ±1 digit (at ambient temperature of 25 ±3°C) | ||||
Operation Indicator Light | Lights when ON, OUT1: green, OUT2: red | ||||
Environmental Resistance | Protective Structure | IP40 | |||
Operating Temperature Range | Operating: -5 to 50°C, Stored: -10 to 60°C (no condensation or freezing) | ||||
Operating Humidity Range | Operating/stored: 35 to 85% RH (no condensation) | ||||
Withstand voltage | 1,000 V AC for 1 min. between terminals and housing | ||||
Insulation Resistance | 50 MΩ or more (500 V DC measured via ohmmeter) between terminals and housing | ||||
Temperature Characteristics | ±2%F.S. (at 25°C of operating temperature range from -5 to 50°C) | ||||
Lead Wire With Connector | Oil-resistant vinyl flexible cable , 5-core conductor cross-sectional area: 0.15 mm2 (AWG26), Insulator outer diameter: 1.0 mm | ||||
Standard | CE UL/CSA (E216656) |
*) If the applied voltage fluctuates around the set value, the hysteresis must be set to a value more than the width of the fluctuations or chattering will occur.
Model | M5 | M5R | 01 | N01 | |
---|---|---|---|---|---|
Pipe Connection Port Diameter | M5 × 0.8 (side piping) | M5 × 0.8 (rear piping) | R1/8 (side piping) | NPT1/8 (side piping) | |
Wetted Parts Material | Sensor Pressure Receiving area | Sensor pressure receiving area: Silicone | |||
Piping Port | C3604 (electroless nickel plating) O-ring: HNBR | ||||
Weight | Including Lead Wire With Connector (5 cores, 2 m) | 55 g | 63 g | ||
Excluding Lead Wire With Connector | 15 g | 23 g |
Voltage Output
Range | Rated Pressure Range | A | B | C |
---|---|---|---|---|
For vacuum pressure | 0.0 to -101.0 kPa | - | 0 | -101 kPa |
For compound pressure | -100.0 to 100.0 kPa | - | -100 kPa | 100 kPa |
For positive pressure | -0.100 to 1.000 MPa | -0.1 MPa | 0 | 1 MPa |
-A
-B
-C
-E
(Unit: mm)
ZSE10(F)/ISE10-M5-□-□□□□ dimensional drawing
(Unit: mm)
ZSE10(F)/ISE10-M5R-□-□□□□ dimensional drawing
Part Number |
---|
ZSE10-01-A-G |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Fluid Type | Sensor, Monitor Structure | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Fluid Characteristics | Pressure Resistant (MPa) | Operating Temperature Range (°C) | Operating Humidity Range (%) | Number of Input Points | Number of Output Points | Analog Voltage Output (V) | Power Supply Type | Power Supply Voltage (V) | Mounting Holes | Display | Drive Component | Lamp | Acquired Standards | Protection Structure | Application | Unit Specifications | Lead Wire | Piping Specification | Details Type | Option | Calibration Certificate | Output Specification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Pressure Switch | Air | [Integrated Type] Integrated shape | - | - | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 0.5 | -5~50 | 35~85 | 1 | - | - | DC | [12~24] 12 to 24 ±10% | Presence | Digital | Digital | Presence | CE | IP40 | For vacuum pressure [0 to -101 kPa] | With unit conversion function | Lead wire with connector (lead wire length: 2 m), with connector cover | Side piping | - | None | None | NPN open collector 2 outputs |
Loading...Tải…
Please check the type/dimensions/specifications of the part ZSE10-01-A-G in the Thin-Type Digital Pressure Switch ZSE10(F)/ISE10 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZSE10-01-A-G trong chuỗi Thin-Type Digital Pressure Switch ZSE10(F)/ISE10 Series.
Part Number |
---|
ISE10-01-C-MGK |
ISE10-M5-A |
ISE10-M5-A-G |
ZSE10-01-A-K |
ZSE10-01-A-M |
ZSE10-01-A-MG |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Fluid Type | Sensor, Monitor Structure | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Fluid Characteristics | Pressure Resistant (MPa) | Operating Temperature Range (°C) | Operating Humidity Range (%) | Number of Input Points | Number of Output Points | Analog Voltage Output (V) | Power Supply Type | Power Supply Voltage (V) | Mounting Holes | Display | Drive Component | Lamp | Acquired Standards | Protection Structure | Application | Unit Specifications | Lead Wire | Piping Specification | Details Type | Option | Calibration Certificate | Output Specification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | Pressure Switch | Air | [Integrated Type] Integrated shape | NPN Open Collector / Analog | Voltage | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 | -5~50 | 35~85 | 1 | 2 | DC0-5V | DC | [12~24] 12 to 24 ±10% | Presence | Digital | Digital | Presence | CE | IP40 | For positive pressure [-0.1 to 1 MPa] | SI unit fixed | Lead wire with connector (lead wire length: 2 m), with connector cover | Side piping | - | None | with | NPN open collector 1 output + analog voltage | ||
- | 1 Piece(s) | Quote | - | Pressure Switch | Air | [Integrated Type] Integrated shape | - | - | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 1.5 | -5~50 | 35~85 | 1 | - | - | DC | [12~24] 12 to 24 ±10% | Presence | Digital | Digital | Presence | CE | IP40 | For positive pressure [-0.1 to 1 MPa] | With unit conversion function | Without lead wire | Side piping | - | None | None | NPN open collector 2 outputs | ||
1,975,300 VND | 1 Piece(s) | 31 Day(s) | - | Pressure Switch | Air | [Integrated Type] Integrated shape | - | - | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 1.5 | -5~50 | 35~85 | 1 | - | - | DC | [12~24] 12 to 24 ±10% | Presence | Digital | Digital | Presence | CE | IP40 | For positive pressure [-0.1 to 1 MPa] | With unit conversion function | Lead wire with connector (lead wire length: 2 m), with connector cover | Side piping | - | None | None | NPN open collector 2 outputs | ||
- | 1 Piece(s) | Quote | 10 | Pressure Switch | Air | [Integrated Type] Integrated shape | NPN Open Collector | - | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 0.5 | -5~50 | 35~85 | 1 | 2 | - | DC | [12~24] 12 to 24 ±10% | Presence | Digital | Digital | Presence | CE | IP40 | For vacuum pressure [0 to -101 kPa] | With unit conversion function | Without lead wire | Side piping | - | None | with | NPN open collector 2 outputs | ||
- | 1 Piece(s) | Quote | - | Pressure Switch | Air | [Integrated Type] Integrated shape | - | - | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 0.5 | -5~50 | 35~85 | 1 | - | - | DC | [12~24] 12 to 24 ±10% | Presence | Digital | Digital | Presence | CE | IP40 | For vacuum pressure [0 to -101 kPa] | SI unit fixed | Without lead wire | Side piping | - | None | None | NPN open collector 2 outputs | ||
2,624,000 VND | 1 Piece(s) | 32 Day(s) | - | Pressure Switch | Air | [Integrated Type] Integrated shape | - | - | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 0.5 | -5~50 | 35~85 | 1 | - | - | DC | [12~24] 12 to 24 ±10% | Presence | Digital | Digital | Presence | CE | IP40 | For vacuum pressure [0 to -101 kPa] | SI unit fixed | Lead wire with connector (lead wire length: 2 m), with connector cover | Side piping | - | None | None | NPN open collector 2 outputs |