(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Compact Pressure Switch ZSE1/ISE1 Series (Part Number)

Compact Pressure Switch ZSE1/ISE1 Series
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
  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

Compact Pressure Switch ZSE1/ISE1 Series with easy and simple wiring connector type.
[Features]
· Hysteresis can be set.

Compact Pressure Switch ZSE1/ISE1 Series Details

Compact Pressure Switch ZSE1/ISE1 Series product image

Compact Pressure Switch ZSE1/ISE1 Series product image

Compact Pressure Switch ZSE1/ISE1 Series Specifications

Model Number Notation

Model number example

Model number example

ModelZSE1ISE1LISE1
VacuumFor low pressureFor positive pressure
Rated pressure range / Set pressure range0 to -101 kPa0 to 100 kPa0 to 1 MPa
Extended analog output range10 to 0 kPa-10 to 0 kPa-0.1 to 0 MPa
Pressure resistance500 kPa1.5 MPa
Applicable fluidAir / non-corrosive gas / non-flammable gas
Power supply voltage12 to 24 V DC ±10%, Ripple (p-p) 10% or less (with reverse connection protection)
Current Consumption1 output specification: 17 mA or less when ON at 24 V DC, 2 output specification: 25 mA or less when ON at 24 V DC
Response time5 ms or less
Repeatability±1% F.S. or less
Environmental resistanceEnclosureIP40
Operating temperature rangeDuring operation: 0 to 60°C, During storage: -10 to 60°C (No condensation or freezing)
Operating Humidity RangeDuring operation, storage: 35 to 85% RH (No condensation)
Temperature characteristics (reference: 25°C)±3% F.S. or less
Withstand Voltage1,000 V AC for 1 min. (between terminals and housing)
Insulation Resistance50 MΩ or more (500 V DC measured via megohmmeter) between terminals and housing
Piping connection port diameter01: R1/8, M5 × 0.8, T1: NPTF 1/8, M5 × 0.8, 00: ZM ejector mount
Weight40 g (including 0.6‑m lead wire)
Lead wireGrommet typeOilproof vinyl heavy-duty cable
-14, -15, -55: 3 cores ø3.4 (3.4‑mm diameter) Conductor area: 0.2 mm2 Insulator O.D.: 1.1 mm
-16, -17, -18, -19: 4 cores ø3.5 (3.5‑mm diameter) Conductor area: 0.14 mm2 Insulator O.D.: 1.0 mm
Connector typeHeat-resistant vinyl electric wire, 4-wire Conductor area: 0.3 mm2 Insulator O.D.: 1.55 mm
StandardCE

Output specifications

Model-14-15-16-17-18-19-55
Switch outputNPN open collector 30 V 80 mA or lessPNP open collector 80 mA or less
Residual Voltage1 V or less (at 80 mA)
Number of outputs121
Hysteresis1 to 10% of set pressure range (variable)3% F.S. or less (fixed)1 to 10% of set pressure range (variable)1 to 10% of set pressure range (variable)
Status LEDsON: when output is on (Red)ON when output is ON (OUT1: red, OUT2: green) ON: when output is on (Red)
Trimmer rotation angle for pressure setting3 turns200°3 turns200°3 turns200°
Analog OutputNone1 to 5 V ±5% F.S. or less (within rated pressure range)
0.6 to 1 V ±7% F.S. or less (within extended analog output range)
Output impedance: approx. 1 kΩ
None

Analog Output

1 to 5 V DC

1 to 5 V DC

Rated pressure rangeABC
For vacuum pressure 0 to -101 kPa0-101 kPa10.1 kPa
For low pressure 0 to 100 kPa0100 kPa-10 kPa
For positive pressure 0 to 1 MPa01 MPa-0.1 MPa

Internal Circuits and Wiring Examples

-14/-15 -16/-17

-14/-15 -16/-17

Compact Pressure Switch ZSE1/ISE1 Series Example Dimensions

Grommet Type ZSE1-00-14 / Grommet Type ZSE1-00-15 / Grommet Type ZSE1-00-18 / Grommet Type ZSE1-00-19

Grommet Type ZSE1-00-14 / Grommet Type ZSE1-00-15 / Grommet Type ZSE1-00-18 / Grommet Type ZSE1-00-19 dimensional drawing

Grommet Type ZSE1-00-14 / Grommet Type ZSE1-00-15 / Grommet Type ZSE1-00-18 / Grommet Type ZSE1-00-19 dimensional drawing

Connector Type ZSE1-00-14C / Grommet Type ZSE1-00 -15C / Grommet Type ZSE1-00-18C / Grommet Type ZSE1-00-19C

Connector Type ZSE1-00-14C / Grommet Type ZSE1-00 -15C / Grommet Type ZSE1-00-18C / Grommet Type ZSE1-00-19C dimensional drawing

Connector Type ZSE1-00-14C / Grommet Type ZSE1-00 -15C / Grommet Type ZSE1-00-18C / Grommet Type ZSE1-00-19C dimensional drawing

Part Number
ISE1-T1-15L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSOutput Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Pressure Resistant
(MPa)
Number of Output Points Application Rated Pressure Range Wiring Specifications Output Specification Analog Voltage Output
(V)
Female thread compatible

3,778,000 VND

1 Piece(s) 32 Day(s) -NPN Open Collector-[Threads] Male thread[NPT] NPTF[1/8] 1/81.51For positive pressure0 to 1 MPaGrommet type (lead wire: 3 m)NPN open collector 1 output / without analog output / 200° adjustment-With M5 female thread00015:NPTF

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Pressure Switch Fluid Type Air Sensor, Monitor Structure Separate Type, Connector Joint
Fluid Characteristics Noncorrosive / Incombustible Operating Temperature Range(°C) 0::60 Operating Humidity Range(%) 35::85
Number of Input Points 1 Power Supply Type DC Power Supply Voltage(V) 12 to 24 ±10%
Pipe Connection Direction Down Mounting Holes Presence Display No
Lamp Presence Acquired Standards CE Protection Structure IP40

Please check the type/dimensions/specifications of the part ISE1-T1-15L in the Compact Pressure Switch ZSE1/ISE1 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ISE1-T1-15L trong chuỗi Compact Pressure Switch ZSE1/ISE1 Series.

Products like this...

Part Number
ISE1-01-14CN
ISE1-01-14L
ISE1-01-15
ISE1-T1-16
ISE1-T1-16CL
ISE1-T1-16L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSOutput Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Pressure Resistant
(MPa)
Number of Output Points Application Rated Pressure Range Wiring Specifications Output Specification Analog Voltage Output
(V)
Female thread compatible

-

1 Piece(s) Quote 10NPN Open Collector-[Threads] Male thread[Rc (R)] R[1/8] 1/81.51For positive pressure0 to 1 MPaWithout connectorNPN open collector 1 output / without analog output / 3 turn adjustment-With M5 female thread00010: R

3,778,000 VND

1 Piece(s) 32 Day(s) -NPN Open Collector-[Threads] Male thread[Rc (R)] R[1/8] 1/81.51For positive pressure0 to 1 MPaGrommet type (lead wire: 3 m)NPN open collector 1 output / without analog output / 3 turn adjustment-With M5 female thread00010: R

3,574,000 VND

1 Piece(s) 32 Day(s) -NPN Open Collector-[Threads] Male thread[Rc (R)] R[1/8] 1/81.51For positive pressure0 to 1 MPaGrommet type (lead wire: 0.6 m)NPN open collector 1 output / without analog output / 200° adjustment-With M5 female thread00010: R

-

1 Piece(s) Quote 10NPN Open Collector-[Threads] Male thread[NPT] NPTF[1/8] 1/81.52For positive pressure0 to 1 MPaGrommet type (lead wire: 0.6 m)NPN open collector 2 outputs, no analog output, 3 rotation setting-With M5 female thread00015:NPTF

-

1 Piece(s) Quote 10NPN Open Collector-[Threads] Male thread[NPT] NPTF[1/8] 1/81.52For positive pressure0 to 1 MPaConnector type lead length 3 mNPN open collector 2 outputs, no analog output, 3 rotation setting-With M5 female thread00015:NPTF

-

1 Piece(s) Quote 10NPN Open Collector-[Threads] Male thread[NPT] NPTF[1/8] 1/81.52For positive pressure0 to 1 MPaGrommet type (lead wire: 3 m)NPN open collector 2 outputs, no analog output, 3 rotation setting-With M5 female thread00015:NPTF