(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Pressure Sensor For General Fluids PSE560 Series, compatible with a wide variety of fluids.
[Features]
· Fluid-contacting parts made of SUS316L.
· IP65.
· Analog output (voltage/current).
· Low leakage. Choice of face seal and compression fitting.
[Applications]
· Cleaning lines / Check for crimps in hydraulic cylinders / Suction verification of workpieces containing moisture.
Pressure Sensor For General Fluids PSE560 Series product image
Model number example
Model | PSE560 (Positive pressure) | PSE561 (Vacuum pressure) | PSE563 (Compound pressure) | PSE564 (Positive pressure) |
---|---|---|---|---|
Rated pressure range | 0 to 1 MPa | 0 to -101 kPa | -100 to 100 kPa | 0 to 500 kPa |
Extended analog output range | -0.1 to 0 MPa | 10.1 to 0 kPa | - | -50 to 0 kPa |
Pressure resistance | 1.5 MPa | 500 kPa | 500 kPa | 750 kPa |
Model | PSE56□-□ | PSE56□-□-28 | |
---|---|---|---|
Applicable fluid | Liquid or gas that will not corrode or attack SUS316L | ||
Power supply voltage | 12 to 24 V DC ±10%, Ripple (p-p) 10% or less (with reverse connection protection) | ||
Current Consumption | 10 mA or less | - | |
Output specifications | Analog output 1 to 5 V (within rated pressure range) 0.6 to 1 V (within extended analog output range) Output impedance: approx. 1 kΩ | Analog output 4 to 20 mA (within rated pressure range) Maximum load impedance: 500 Ω or less (at 24 V), 100 Ω or less (at 12 V) | |
Accuracy (ambient temperature of 25°C) | ±1% F.S. (within rated pressure range), ±3% F.S. (within extended analog output range) | ||
Linearity | ±0.5% F.S. | ||
Repeat accuracy | ±0.2% F.S. | ||
Power supply voltage effect | ±0.3% F.S. | ||
Environmental resistance | Enclosure | IP65 | |
Operating temperature range | During operation: -10 to 60°C, During storage: -20 to 70°C (No condensation or freezing) | ||
Operating Humidity Range | During operation, storage: 35 to 85% RH (No condensation) | ||
Withstand Voltage | 250 V AC for 1 min. between terminals and housing | ||
Insulation Resistance | 50 MΩ or more (50 V DC, measured via megohmmeter) between terminals and housing | ||
Temperature characteristics | ±2% F.S. (0 to 50°C: 25°C reference), ±3% F.S. (-10 to 60°C: 25°C reference) | ||
Sensor cable | PSE56□-□: Oilproof vinyl heavy-duty cable with air tubing, 3 cores ø5.1 (5.1‑mm diameter) 3 m, Conductor area: 0.2 mm2 Insulator O.D.: 1.12 mm PSE56□-□-28: Oilproof vinyl heavy-duty cable with air tubing, 2 cores ø5.1 (5.1‑mm diameter) 3 m, Conductor area: 0.2 mm2 Insulator O.D.: 1.12 mm | ||
Standard | CE UL/CSA (E216656) |
Part number | 01 | 02 | N01 | N02 | C01 | A2 | B2 | |
---|---|---|---|---|---|---|---|---|
Piping connection port diameter | R1/8 M5 × 0.8 | R1/4 M5 × 0.8 | NPT1/8 M5 × 0.8 | NPT1/4 M5 × 0.8 | Rc 1/8 | URJ 1/4 | TSJ 1/4 | |
Material | Case: C3604 + Nickel plating, Piping port / pressure sensor: SUS316L | |||||||
Weight | With sensor cable | 193 g | 200 g | 194 g | 201 g | 187 g | 203 g | 193 g |
Without sensor cable | 101 g | 108 g | 102 g | 109 g | 95 g | 111 g | 101 g |
PSE56□-□
PSE56□-□-28
1 to 5 V DC
DC 4 to 20 mA
Range | Rated pressure range | A | B | C |
---|---|---|---|---|
For vacuum pressure | 0 to -101 kPa | 0 | -101 kPa | 10.1 kPa |
For compound pressure | -100 kPa to 100 kPa | -100 kPa | 100 kPa | - |
For positive pressure | 0 to 1 MPa | 0 | 1 MPa | -0.1 MPa |
0 to 500 kPa | 0 | 500 kPa | -50 kPa |
(Unit: mm)
PSE56□-01/PSE56□-02/PSE56□-NO1/PSE56□-NO2 dimensional drawing
(Unit: mm)
PSE56□-C01 dimensional drawing
(Unit: mm)
PSE56□-B2 dimensional drawing
(Unit: mm)
PSE56□-A2 dimensional drawing
(Unit: mm)
Part number | A | B |
---|---|---|
PSE56□-01 | 8.2 | R 1/8 |
PSE56□-02 | 12 | R 1/4 |
PSE56□-N01 | 9.2 | NPT 1/8 |
PSE56□-N02 | 12.2 | NPT 1/4 |
PSE56□-C01 | - | Rc 1/8 |
PSE56□-A2 | 15.5 | URJ 1/4 |
PSE56□-B2 | 9.5 | TSJ 1/4 |
Part Number |
---|
PSE561-01-28-C2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Fluid Type | Sensor, Monitor Structure | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Fluid Characteristics | Pressure Resistant (MPa) | Operating Temperature Range (°C) | Operating Humidity Range (%) | Number of Input Points | Number of Output Points | Analog Voltage Output (V) | Analog Current Output (mA) | Power Supply Type | Power Supply Voltage (V) | Pipe Connection Direction | Liquid contact parts material | Mounting Holes | Display | Lamp | Acquired Standards | Protection Structure | Application | Details Type | Option | Female thread compatible |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Pressure Sensor | Air / Water / Lubricant / Nitrogen Gas / Carbonic Acid Gas / Argon | [Separate Type, Connector Connection] Separated sensor | Analog | Current | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive | 0.5 | -10~60 | 35~85 | 1 | 1 | - | [DC4-20mA] 4 to 20mA | DC | [12~24] 12 to 24 ±10% | [Under] Down | [Stainless Steel] SUS316L | No | No | No | CE | IP65 | For vacuum pressure [0 to -101 kPa] | - | Connector for pressure sensor controller 1 pc. | With M5 female thread |
Loading...Tải…
Please check the type/dimensions/specifications of the part PSE561-01-28-C2 in the Pressure Sensor For General Fluids PSE560 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PSE561-01-28-C2 trong chuỗi Pressure Sensor For General Fluids PSE560 Series.
Part Number |
---|
PSE560-01-C2 |
PSE560-02 |
PSE560-02-28 |
PSE561-01-C2 |
PSE561-02 |
PSE561-02-28 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Type | Fluid Type | Sensor, Monitor Structure | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Fluid Characteristics | Pressure Resistant (MPa) | Operating Temperature Range (°C) | Operating Humidity Range (%) | Number of Input Points | Number of Output Points | Analog Voltage Output (V) | Analog Current Output (mA) | Power Supply Type | Power Supply Voltage (V) | Pipe Connection Direction | Liquid contact parts material | Mounting Holes | Display | Lamp | Acquired Standards | Protection Structure | Application | Details Type | Option | Female thread compatible |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6,234,000 VND | 1 Piece(s) | 32 Day(s) | Pressure Sensor | Argon / Carbonic Acid Gas / Nitrogen Gas / Lubricant / Water / Air | [Separate Type, Connector Connection] Separated sensor | Analog | Voltage | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive | 1.5 | -10~60 | 35~85 | 1 | 1 | [DC1-5V] 1-5V | - | DC | [12~24] 12 to 24 ±10% | [Under] Down | [Stainless Steel] SUS316L | No | No | No | CE | IP65 | For positive pressure [0 to 1 MPa] | - | Connector for pressure sensor controller 1 pc. | With M5 female thread | ||
6,158,000 VND | 1 Piece(s) | 32 Day(s) | Pressure Sensor | Argon / Carbonic Acid Gas / Nitrogen Gas / Lubricant / Water / Air | [Separate Type, Connector Connection] Separated sensor | Analog | Voltage | [Threads] Male thread | [Rc (R)] R | [1/4] 1/4 | Noncorrosive | 1.5 | -10~60 | 35~85 | 1 | 1 | [DC1-5V] DC1-5V | - | - | [12~24] 12 to 24 ±10% | [Under] Down | [Stainless Steel] SUS316L | No | No | No | CE | IP65 | For positive pressure [0 to 1 MPa] | - | Without connector | With M5 female thread | ||
6,158,000 VND | 1 Piece(s) | 32 Day(s) | Pressure Sensor | Argon / Carbonic Acid Gas / Nitrogen Gas / Lubricant / Water / Air | [Separate Type, Connector Connection] Separated sensor | Analog | Current | [Threads] Male thread | [Rc (R)] R | [1/4] 1/4 | Noncorrosive | 1.5 | -10~60 | 35~85 | 1 | 1 | - | [DC4-20mA] DC4-20mA | - | [12~24] 12 to 24 ±10% | [Under] Down | [Stainless Steel] SUS316L | No | No | No | CE | IP65 | For positive pressure [0 to 1 MPa] | - | Without connector | With M5 female thread | ||
- | 1 Piece(s) | Quote | Pressure Sensor | Argon / Carbonic Acid Gas / Nitrogen Gas / Lubricant / Water / Air | [Separate Type, Connector Connection] Separated sensor | Analog | Voltage | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive | 0.5 | -10~60 | 35~85 | 1 | 1 | [DC1-5V] 1-5V | - | DC | [12~24] 12 to 24 ±10% | [Under] Down | [Stainless Steel] SUS316L | No | No | No | CE | IP65 | For vacuum pressure [0 to -101 kPa] | - | Connector for pressure sensor controller 1 pc. | With M5 female thread | ||
6,463,000 VND | 1 Piece(s) | 32 Day(s) | Pressure Sensor | Argon / Carbonic Acid Gas / Nitrogen Gas / Lubricant / Water / Air | [Separate Type, Connector Connection] Separated sensor | Analog | Voltage | [Threads] Male thread | [Rc (R)] R | [1/4] 1/4 | Noncorrosive | 0.5 | -10~60 | 35~85 | 1 | 1 | [DC1-5V] 1-5V | - | DC | [12~24] 12 to 24 ±10% | [Under] Down | [Stainless Steel] SUS316L | No | No | No | CE | IP65 | For vacuum pressure [0 to -101 kPa] | - | Without connector | With M5 female thread | ||
6,463,000 VND | 1 Piece(s) | 32 Day(s) | Pressure Sensor | Argon / Carbonic Acid Gas / Nitrogen Gas / Lubricant / Water / Air | [Separate Type, Connector Connection] Separated sensor | Analog | Current | [Threads] Male thread | [Rc (R)] R | [1/4] 1/4 | Noncorrosive | 0.5 | -10~60 | 35~85 | 1 | 1 | - | [DC4-20mA] 4 to 20mA | DC | [12~24] 12 to 24 ±10% | [Under] Down | [Stainless Steel] SUS316L | No | No | No | CE | IP65 | For vacuum pressure [0 to -101 kPa] | - | Without connector | With M5 female thread |