(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Compact Pneumatic Pressure Sensor PSE530 Series (Part Number)

Compact Pneumatic Pressure Sensor PSE530 Series
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
  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

Compact Pneumatic Pressure Sensor PSE530 Series with analog output (voltage).
[Features]
· Connector connection.
[Applications]
· Used to detect radiator leakage.

Compact Pneumatic Pressure Sensor PSE530 Series Details

Compact Pneumatic Pressure Sensor PSE530 Series product image

Compact Pneumatic Pressure Sensor PSE530 Series product image

Compact Pneumatic Pressure Sensor PSE530 Series Specifications

Model Number Notation

Model number example

Model number example

ModelPSE530 (Positive pressure)PSE531 (Vacuum pressure)PSE532 (Low pressure)PSE533 (Compound pressure)
Rated pressure range0 to 1 MPa0 to -101 kPa0 to 101 kPa-101 to 101 kPa
Extended analog output range-0.1 to 0 MPa10.1 to 0 kPa-10.1 to 0 kPa-
Pressure resistance1.5 MPa500 kPa
Applicable fluidAir / non-corrosive gas / non-flammable gas
Power supply voltage12 to 24 V DC ±10%, Ripple (p-p) 10% or less (with reverse connection protection)
Current Consumption15 mA or less (with no load)
Output specificationsAnalog output 1 to 5 V (within rated pressure range), 0.6 to 1 V (within extended analog output range), Output impedance: Approx. 1 kΩ
Accuracy (ambient temperature of 25°C)±2% F.S. (within rated pressure range), ±5% F.S. (within extended analog output range)
Linearity±1% F.S.
Repeat accuracy±1% F.S.
Power supply voltage effect±1% F.S. based on an analog output of 18 V ranging from 12 to 24 V DC
Environmental resistanceEnclosureIP40
Operating temperature rangeDuring operation: 0 to 50°C, During storage: -10 to 70°C (No freezing or condensation)
Withstand Voltage1,000 V AC 50/60 Hz for 1 min. between terminals and housing
Insulation Resistance5 MΩ or more (500 V DC measured via megohmmeter), between terminals and housing
Temperature characteristics±2% F.S. (25°C reference)
Sensor cable / optionHalogen-free heavy-duty cable, 3 cores ø2.7 (2.7 mm diameter) 3 m, Conductor area: 0.15 mm2 Insulator O.D.: 0.8 mm
StandardCE

Piping specifications

Part numberM5R06R07
Piping connection port diameterM5 × 0.8 male threadø6 (6 mm diameter) reducer type1/4 inch reducer type
Liquid-contacting parts materialPressure sensor part: Silicon, O-ring: NBR
Body: SUS304Body: PBT
WeightWith sensor cable (3 m)41 g38 g
Without sensor cable7 g3.8 g

Internal Circuits and Wiring Examples

PSE53□

PSE53□

Analog Output

1 to 5 V DC

1 to 5 V DC

RangeRated pressure rangeABC
For vacuum pressure0 to -101 kPa0-101 kPa10.1 kPa
For compound pressure-101 kPa to 101 kPa-101 kPa101 kPa-
For low pressure0 to 101 kPa0101 kPa-10.1 kPa
For positive pressure0 to 1 MPa01 MPa-0.1 MPa

Compact Pneumatic Pressure Sensor PSE530 Series Dimensions

PSE53□-M5

 

(Unit: mm)

 

PSE53□-M5 dimensional drawing

PSE53□-M5 dimensional drawing

PSE53□-R06/PSE53□-R07

 

(Unit: mm)

 

PSE53□-R06/PSE53□-R07 dimensional drawing

PSE53□-R06/PSE53□-R07 dimensional drawing

ModelApplicable fitting size (D)
PSE53□-R066
PSE53□-R071/4"

With sensor cable

 

(Unit: mm)

 

Compact Pneumatic Pressure Sensor PSE530 Series With Sensor Cable dimensional drawing

Compact Pneumatic Pressure Sensor PSE530 Series With Sensor Cable dimensional drawing

Part Number
PSE533-M5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Fluid Type Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Fluid Characteristics Pressure Resistant
(MPa)
Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Input Points Number of Output Points Power Supply Type Power Supply Voltage
(V)
Pipe Connection Direction Connecting Tube Diameter Liquid contact parts material Mounting Holes Display Lamp Acquired Standards Protection Structure Application Details Type Option Analog Voltage Output
(V)

1,400,000 VND

1 Piece(s) 32 Day(s) Pressure SensorAir[Separate Type, Connector Connection] Separated sensorAnalogVoltage[Threads] Male threadMM5x0.8Noncorrosive / Incombustible0.50~5035~8511DC[12~24] 12 to 24 ±10%[Under] Down-[Stainless Steel] SUS304NoNoNoCEIP40For compound pressure [-101 to 101 kPa]-None1 to 5 V DC

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part PSE533-M5 in the Compact Pneumatic Pressure Sensor PSE530 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PSE533-M5 trong chuỗi Compact Pneumatic Pressure Sensor PSE530 Series.

Products like this...

Part Number
PSE530-R06
PSE530-R06-C2L
PSE530-R06-L
PSE533-M5-C2L
PSE533-M5-L
PSE533-R06
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Fluid Type Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Fluid Characteristics Pressure Resistant
(MPa)
Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Input Points Number of Output Points Power Supply Type Power Supply Voltage
(V)
Pipe Connection Direction Connecting Tube Diameter Liquid contact parts material Mounting Holes Display Lamp Acquired Standards Protection Structure Application Details Type Option Analog Voltage Output
(V)

1,374,000 VND

1 Piece(s) 32 Day(s) Pressure SensorAir[Separate Type, Connector Connection] Separated sensorAnalogVoltage[One-Touch Couplings] One-Touch Couplings--Noncorrosive / Incombustible1.50~5035~8511DC[12~24] 12 to 24 ±10%[Under] Down6[Resin] PBTNoNoNoCEIP40For positive pressure [0 to 1 MPa]-None1 to 5 V DC

1,756,000 VND

1 Piece(s) 32 Day(s) Pressure SensorAir[Separate Type, Connector Connection] Separated sensorAnalogVoltage[One-Touch Couplings] One-Touch Couplings--Noncorrosive / Incombustible1.50~5035~8511DC[12~24] 12 to 24 ±10%[Under] Down6[Resin] PBTNoNoNoCEIP40For positive pressure [0 to 1 MPa]-Connector for pressure sensor controller (1 pc.) + Sensor cable (3 m)1 to 5 V DC

1,680,000 VND

1 Piece(s) Same day Pressure SensorAir[Separate Type, Connector Connection] Separated sensorAnalogVoltage[One-Touch Couplings] One-Touch Couplings--Noncorrosive / Incombustible1.50~5035~8511DC[12~24] 12 to 24 ±10%[Under] Down6[Resin] PBTNoNoNoCEIP40For positive pressure [0 to 1 MPa]-Sensor cable (3 m)1 to 5 V DC

-

1 Piece(s) Quote Pressure SensorAir[Separate Type, Connector Connection] Separated sensorAnalogVoltage[Threads] Male threadMM5x0.8Noncorrosive / Incombustible0.50~5035~8511DC[12~24] 12 to 24 ±10%[Under] Down-[Stainless Steel] SUS304NoNoNoCEIP40For compound pressure [-101 to 101 kPa]-Connector for pressure sensor controller (1 pc.) + Sensor cable (3 m)1 to 5 V DC

1,705,000 VND

1 Piece(s) 32 Day(s) Pressure SensorAir[Separate Type, Connector Connection] Separated sensorAnalogVoltage[Threads] Male threadMM5x0.8Noncorrosive / Incombustible0.50~5035~8511DC[12~24] 12 to 24 ±10%[Under] Down-[Stainless Steel] SUS304NoNoNoCEIP40For compound pressure [-101 to 101 kPa]-Sensor cable (3 m)1 to 5 V DC

1,374,000 VND

1 Piece(s) 32 Day(s) Pressure SensorAir[Separate Type, Connector Connection] Separated sensorAnalogVoltage[One-Touch Couplings] One-Touch Couplings--Noncorrosive / Incombustible0.5-35~8511DC[12~24] 12 to 24 ±10%[Under] Down6[Resin] PBTNoNoNoCEIP40For compound pressure [-101 to 101 kPa]-None1 to 5 V DC