(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Adjustable Shock Absorber Small Series RB-LROEM/RB-OEM Series (Part Number)

Adjustable Shock Absorber Small Series RB-LROEM/RB-OEM Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Adjustable Shock Absorber Small Series RB-LROEM/RB-OEM Series
  • Adjustable Shock Absorber Small Series RB-LROEM/RB-OEM Series
  • Adjustable Shock Absorber Small Series RB-LROEM/RB-OEM Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Please refer to the catalog for details concerning specifications and materials.
  • Product images are representative images. Please refer to the catalog for detailed images.

Product Description

An adjustable shock absorber.
[Features]
· Can be adjusted to suit different collision speeds thanks to the built-in adjustable orifice opening-closing feature.
[Applications]
· Robotics: single-axis control robots, loaders, unloaders, component extractors, automatic insertion machines.
· Packing apparatus: shuttles, indexing stations, pallet processing machines, bagging machines, turntables, conveyors.
· Looms: picker rods, carriage stops.
· Machine tools: drill feeds, welding machines, press feeds, mold stops, indexing tables.

Adjustable Shock Absorber Small Series RB-LROEM/RB-OEM Series Specifications

RB-LROEM/RB-OEM Series external appearance

RB-LROEM/RB-OEM Series external appearance

Low-Speed Type / RB-LROEM Dimensional Outline Drawings

RB-LROEM0.1M to RB-LROEM1.0MF dimensional drawing

RB-LROEM0.1M to RB-LROEM1.0MF dimensional drawing

RB-LROEM0.1MB to RB-LROEM1.0MFB dimensional drawing

RB-LROEM0.1MB to RB-LROEM1.0MFB dimensional drawing

RB-LROEM1.25MX1 dimensional drawing

RB-LROEM1.25MX1 dimensional drawing

 

(Units: mm)

 

ModelStroke (mm)AA1CDEE1FGHIJWFWL
RB-LROEM0.1M75767M10 × 1.03.288.7498.51110.23.5--
RB-LROEM0.15M108292M12 × 1.03.29.88.772111410.2-119.5
RB-LROEM0.25M108292M14 × 1.53.210.711.27211149.7-11.212.7
RB-LROEM0.35M12101111M16 × 1.5410.711.28811159.7-12.712.7
RB-LROEM0.5M1298110M20 × 1.54.811.112.784161712-1812.7
RB-LROEM1.0MF25130143M25 × 1.56.3515.8161042214134.52312.7
RB-LROEM1.25MX125150.3155.3M36 × 1.59.528.630.596.627.913.8-83316
RB-LROEM1.25MX250217222M36 × 1.59.528.630.5137.927.913.8-83316

Note: Dimensions A1 and E1 apply when a cap is attached.

Standard Type / RB-OEM Dimensional Outline Drawings

RB-OEM0.25M to RB-OEM1.0MF dimensional drawing

RB-OEM0.25M to RB-OEM1.0MF dimensional drawing

RB-OEM0.25MB to RB-OEM1.0MFB dimensional drawing

RB-OEM0.25MB to RB-OEM1.0MFB dimensional drawing

RB-OEM1.25M/RB-OEM1.25MB dimensional drawing

RB-OEM1.25M/RB-OEM1.25MB dimensional drawing

 

(Units: mm)

 

ModelStroke (mm)AA1CDEE1FGHIJWFWL
RB-OEM0.25M108292M14 × 1.53.210.711.272111410-11.212.7
RB-OEM0.5M1298110M20 × 1.54.811.112.784161712-1812.7
RB-OEM1.0MF25130143M25 × 1.56.3515.8161042214134.52312.7
RB-OEM1.25MX125150.3155.3M36 × 1.59.528.630.596.627.913.8-83316
RB-OEM1.25MX250217222M36 × 1.59.528.630.5137.927.913.8-83316

Note: Dimensions A1 and E1 apply when a cap is attached.

Notes

  • *Please refer to the catalog for product information other than the above.
  • *The product images are representative images only.
Part Number
RB-LROEM0.5MSJ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSStroke S
(mm)
Mounting Screw Nominal M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Max. Collision Velocity
(m/s)
Min. Collision Velocity
(m/s)
Overall Length L
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Operating Temperature Range
(°C)
Collision speed range
(m/s)
With cap Number of jam nuts Stopper color Compatible model

-

1 Piece(s) Quote -12M202029.41.20.08986.0 to 3483,440-10 to 800.08 to 1.2No3 pc. included1 pc. includedLow-speed type / standard type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body, Related Components Main Body Structure Adjustable Type Orifice Type Irregular Multi Orifice Type
Operating Environment Standard

Please check the type/dimensions/specifications of the part RB-LROEM0.5MSJ in the Adjustable Shock Absorber Small Series RB-LROEM/RB-OEM Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần RB-LROEM0.5MSJ trong chuỗi Adjustable Shock Absorber Small Series RB-LROEM/RB-OEM Series.

Products like this...

Part Number
RB-LROEM0.15MBS
RB-LROEM0.15MBSJ
RB-LROEM0.15MS
RB-LROEM1.0MF
RB-LROEM1.0MFB
RB-LROEM1.0MFBJ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSStroke S
(mm)
Mounting Screw Nominal M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Max. Collision Velocity
(m/s)
Min. Collision Velocity
(m/s)
Overall Length L
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Operating Temperature Range
(°C)
Collision speed range
(m/s)
With cap Number of jam nuts Stopper color Compatible model

1,961,000 VND

1 Piece(s) 32 Day(s) -10M12125.51.20.08824.4 to 80950-10 to 800.08 to 1.2With cap2 pc. included1 pc. includedLow-speed type

-

1 Piece(s) Quote -10M12125.51.20.08824.4 to 80950-10 to 800.08 to 1.2With cap3 pc. included1 pc. includedLow-speed type

-

1 Piece(s) Quote -10M12125.51.20.08824.4 to 80950-10 to 800.08 to 1.2No2 pc. included1 pc. includedLow-speed type

3,517,000 VND

1 Piece(s) 32 Day(s) -25M2525741.20.0813025.5 to 1,0204,440-10 to 800.08 to 1.2No2 pc. includedNoneLow-speed type / standard type

2,902,800 VND

1 Piece(s) 37 Day(s) -25M2525741.20.0813025.5 to 1,0204,440-10 to 800.08 to 1.2With cap2 pc. includedNoneLow-speed type / standard type

-

1 Piece(s) Quote -25M2525741.20.0813025.5 to 1,0204,440-10 to 800.08 to 1.2With cap3 pc. includedNoneLow-speed type / standard type