(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Shock Absorber, RB Series (Part Number)

Shock Absorber, RB Series
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
  • Please refer to the catalog for specification details.
  • Product images are representative images. Please refer to the catalog for detailed shapes.

Product Description

Shock absorber by SMC.
[Features]
· Absorbs impact and noise.
· Compact type that has been shortened lengthwise.
· Allowable deviation angle is 5°
· Ideal for absorption of rotational energy.
· Can be used without an external stopper.
· The robust body can be positioned directly.
· Automatically adjusts to the most appropriate energy absorption performance.

Shock Absorber RB Series Specifications

Shock Absorber RB Series (Basic Type) external appearance

Shock Absorber RB Series (Basic Type) external appearance

Shock Absorber RB Series (With Cap) external appearance

Shock Absorber RB Series (With Cap) external appearance

SpecificationsModel
Basic TypeRB0604RB0805RB0806RB1006RB1007RB1411RB1412RB2015RB2725
With Cap-RBC0805RBC0806RBC1006RBC1007RBC1411RBC1412RBC2015RBC2725
Max. Absorbed Energy (J)*0.50.982.943.925.8814.719.658.8147
Outer Diameter Thread SizeM6 × 0.75M8 × 1.0M10 × 1.0M14 × 1.5M20 × 1.5M27 × 1.5
Stroke (mm)4566711121525
Collision Speed (m/s)0.3 to 1.00.05 to 5.0
Max. Operating Frequency (cycle/min)808080707045452510
Max. Allowable Thrust (N)1502452454224228148141,9612,942
Ambient Temperature Range (°C)-10 to +80 (provided that it does not freeze)
Spring Force (N)Extended3.051.961.964.224.226.866.868.348.83
Compressed5.593.834.226.186.8615.3015.9820.5020.01
Weight (g)Basic Type5.5151523236565150350
With Cap-161625257070165400

*Max. absorbed energy, max. equivalent mass and max. operating frequency are the values at room temperature (20 to 25°C).

Structural Diagram / Component Parts

RB0604 structural diagram

RB0604 structural diagram

NumberPart NameMaterialTreatment
1Outer tubeFree-cutting steelNitriding treatment
2PistonCopper alloy-
3Spring guideStainless steel-
4Piston rodCarbon steelNitriding treatment
5StopperStainless steel-
6BearingCopper alloy-
7Return springPiano wireZinc trivalent chromate
8Rod sealNBR-
9AccumulatorNBRFoam rubber
10Steel ballBearing steel-
11Hex socket set screwSpecial steelNickel plating
12Hex nutCarbon steelNickel plating
RB□0805 to RB□2725 structural diagram

RB□0805 to RB□2725 structural diagram

NumberPart NameMaterialTreatment
1Outer tubeRolled steelGray coating
2Inner tubeSpecial steelHeat treated
3Piston rodSpecial steelElectroless nickel plating
4PistonSpecial steelHeat treated
5BearingSpecial bearing steel-
6Spring guideCarbon steelZinc chromate
7Lock ringCopper-
8Return springPiano wireZinc chromate
9Seal holderCopper alloy-
10StopperCarbon steelZinc chromate
11Steel ballBearing steel-
12Set screwSpecial steel-
13AccumulatorNBRFoam rubber
14Rod sealNBR-
15ScraperNBR-
16GasketNBR-
17GasketNBRRB(C)2015/2725 only

Dimensional Outline Drawing

 

(Units: mm)

 

RB0604 dimensional drawing

RB0604 dimensional drawing

Hex nut (2 pcs. as standard) dimensional drawing

Hex nut (2 pcs. as standard) dimensional drawing

Basic Type: RB0805/RB0806/RB1006/RB1007 dimensional drawing

Basic Type: RB0805/RB0806/RB1006/RB1007 dimensional drawing

With cap: RBC0805/RBC0806/RBC1006/RBC1007 dimensional drawing

With cap: RBC0805/RBC0806/RBC1006/RBC1007 dimensional drawing

*Dimensions other than those listed below are the same as the Basic Type.

 

(Units: mm)

 

ModelBasic Type Dimensions*With CapHex Nut Dimensions
Basic TypeWith CapDE1E2FHaLLLMMSE3LLZBCh
RB0805RBC08052.86.86.62.451.433.445.8M8 × 1.040.86.854.38.51213.94
RB0806RBC08062.86.86.62.461.433.446.8M8 × 1.040.86.855.38.51213.94
RB1006RBC100638.88.62.761.43952.7M10 × 1.046.78.762.7101416.24
RB1007RBC100738.88.62.771.43953.7M10 × 1.046.78.763.7101416.24
Basic Type: RB1411/RB1412/RB2015/RB2725 dimensional drawing

Basic Type: RB1411/RB1412/RB2015/RB2725 dimensional drawing

With cap: RBC1411/RBC1412/RBC2015/RBC2725 dimensional drawing

With cap: RBC1411/RBC1412/RBC2015/RBC2725 dimensional drawing

*Dimensions other than those listed below are the same as the Basic Type.

 

(Units: mm)

 

ModelBasic Type Dimensions*With CapHex Nut Dimensions
Basic TypeWith CapDE1E2FHKLLLMMSE3LLZBCh
RB1411RBC1411512.2123.5111258.878.3M14 × 1.567.31291.813.51921.96
RB1412RBC1412512.2123.5121258.879.3M14 × 1.567.31292.813.51921.96
RB2015RBC2015618.2184151862.288.2M20 × 1.573.218105.2172731.26
RB2725RBC2725825.2255252586124M27 × 1.59925147233641.66
  • *Please see catalog for information other than the above.
  • *Image is of a representative model.
Part Number
20-RB1007S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSStroke S
(mm)
Mounting Screw Nominal M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Operating Environment Body Material Max. Collision Velocity
(m/s)
Min. Collision Velocity
(m/s)
Overall Length L
(mm)
Max. Resisting Force Value
(N)
Max. Operating Cycle
(cycle/min)
Operating Temperature Range
(°C)
Collision speed range
(m/s)
With cap Option

-

1 Piece(s) Quote --M10×1.0105.88Copper Group not Used[Steel] Rolled Steel50.0553.742270-10 to 80~0.05 to 5.0NoHexagon nut: 2 pcs. / Stopper nut: 1 pc.

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body, Related Components Main Body Structure Fixed Type Orifice Type Multi Orifice Type

Please check the type/dimensions/specifications of the part 20-RB1007S in the Shock Absorber, RB Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 20-RB1007S trong chuỗi Shock Absorber, RB Series.

Products like this...

Part Number
20-RB0806S
20-RB1006
20-RB1006S
20-RB1007SJ
20-RB1411
20-RB1411S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSStroke S
(mm)
Mounting Screw Nominal M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Operating Environment Body Material Max. Collision Velocity
(m/s)
Min. Collision Velocity
(m/s)
Overall Length L
(mm)
Max. Resisting Force Value
(N)
Max. Operating Cycle
(cycle/min)
Operating Temperature Range
(°C)
Collision speed range
(m/s)
With cap Option

1,329,000 VND

1 Piece(s) 32 Day(s) --M8×1.082.94Copper Group not Used[Steel] Rolled Steel50.0546.824580-10 to 80~0.05 to 5.0NoHexagon nut: 2 pcs. / Stopper nut: 1 pc.

-

1 Piece(s) Quote 10-M10×1.0103.92Copper Group not Used[Steel] Rolled Steel50.0552.742270-10 to 80~0.05 to 5.0NoHexagon nut: 2 pcs.

-

1 Piece(s) Quote 10-M10×1.0103.92Copper Group not Used[Steel] Rolled Steel50.0552.742270-10 to 80~0.05 to 5.0NoHexagon nut: 2 pcs. / Stopper nut: 1 pc.

-

1 Piece(s) Quote 10-M10×1.0105.88Copper Group not Used[Steel] Rolled Steel50.0553.742270-10 to 80~0.05 to 5.0NoHex nut: 3 pcs. / Stopper nut: 1 pc.

-

1 Piece(s) Quote 1011M14×1.51414.7Copper Group not Used[Steel] Rolled Steel50.0578.381445-10 to 80~0.05 to 5.0NoHexagon nut: 2 pcs.

-

1 Piece(s) Quote 1011M14×1.51414.7Copper Group not Used[Steel] Rolled Steel50.0578.381445-10 to 80~0.05 to 5.0NoHexagon nut: 2 pcs. / Stopper nut: 1 pc.