(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
RQ Series Compact Cylinder With Air Cushion (Part Number)

RQ Series Compact Cylinder With Air Cushion
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
  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

Product Description

The RQ Series Compact Cylinder With Air Cushion features a unique air cushion mechanism with no cushion ring.
[Features]
· A cylinder with air cushion that retains the benefits of the compact design.

RQ Series Compact Cylinder With Air Cushion Specifications

Model Number Notation

How to order: image

How to order: image

Applicable auto switches

TypeAuto Switch Unit Part NumberSpecial FunctionsLead wire
entry
Indi-
cator
light
Wiring (Output)Load voltage
PerpendicularIn-lineDCAC
ø20 (20‑mm diameter), ø25 (25‑mm diameter)ø32 to 100 (32 to 100-mm diameter)ø20 (20‑mm diameter), ø25 (25‑mm diameter)ø32 to 100 (32 to 100-mm diameter)
Solid State Auto SwitchM9NVM9N-GrommetYes3-wire (NPN)24 V5 V, 12 V-
M9PVM9P3-wire (PNP)
M9BVM9B2-wire12V
-J79C-Connector
M9NWVM9NWDiagnostic indication (2-color indicator)Grommet3-wire (NPN)5 V, 12 V
M9NWVM9NW3-wire (NPN)
M9BWVM9BW2-wire12V
*1M9NAV*1M9NAImproved water resistance product (2-color indicator)3-wire (NPN)5 V, 12 V
*1M9PAV*1M9PA3-wire (PNP)
*1M9BAV*1M9BA2-wire12V
--F79FWith diagnostic output (2-color indicator)4-wire5 V, 12 V
-P3DWA**Magnetic field resistant (2-color indication)2-wire (non-polar)-
Reed type auto switchA96VA96-GrommetYes3-wire
(NPN equivalent)
-5V-
-A72-F72H2-wire-200V
*2A93VA9324 V12V100V
A90VA90No5 V, 12 V100 V or less
-A73V-ConnectorYes12V-
-A80C-No5 V, 12 V24 V or less
-A79W-Diagnostic indication (2-color indicator)GrommetYes--
TypeAuto Switch Unit Part NumberLead Wire Length (m)Pre-Wired ConnectorApplicable load
PerpendicularIn-line0.5
(Nil)
1
(M)
3
(L)
5
(Z)
None
(N)
ø20 (20‑mm diameter), ø25 (25‑mm diameter)ø32 to 100 (32 to 100-mm diameter)ø20 (20‑mm diameter), ø25 (25‑mm diameter)ø32 to 100 (32 to 100-mm diameter)
Solid State Auto SwitchM9NVM9N-IC circuitRelay, PLC
M9PVM9P-
M9BVM9B--
-J79C---
M9NWVM9NW-IC circuit
M9NWVM9NW-
M9BWVM9BW--
*1M9NAV*1M9NA-IC circuit
*1M9PAV*1M9PA-
*1M9BAV*1M9BA--
--F79F--IC circuit
-P3DWA**---
Reed type auto switchA96VA96----IC circuit-
-A72-F72H-----Relay, PLC
*2A93VA93--
A90VA90----IC circuit
-A73V----
-A80C---IC circuit
-A79W------
  1. *1Water resistant type auto switches can be mounted on the above models. However, the water resistance cannot be guaranteed. Check with the manufacturer regarding water-resistant types for the above model numbers.
  2. *2 The type with a 1 m lead wire only supports D-A93.
  • *When mounting D-A9□ (V), M9□ (V), M9□W (V), or M9□A (V) types on a side other than the port side with ø32 to 50 (32‑mm to 50‑mm diameter) cylinders, order auto switch mounting brackets separately.
  • *Please note that it may not be possible to retrofit the auto switch when using mounting support brackets (foot/flange style).

Made to Order Specifications

SymbolsSpecifications/contents
-XA□Change of rod-end shape
-XC4With powerful scraper
-XC35With coil scraper, ø32 to 100 (32‑mm to 100‑mm diameter) only

Standard Stroke Table

Tube Inner Diameter (mm)Standard Stroke (mm)
20, 2515, 20, 25, 30, 40, 50
32, 4020, 25, 30, 40, 50, 75, 100
50, 6330, 40, 50, 75, 100
80, 10040, 50, 75, 100

Specifications Table

Tube Inner Diameter (mm)20253240506380100
LubricationNot required (non-lubricated)
FluidAir
Proof Pressure1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressure0.05 MPa
Ambient and Fluid TemperatureWithout auto switch: -10°C to 70°C (no freezing)
With auto switch: -10°C to 60°C (no freezing)
Rod-end threadFemale thread
Stroke Length Tolerance+1.0
0
MountingThrough hole
Operating piston speed50 to 500 mm/s

Diagram

ø20 to 40 (20‑mm to 40-mm diameter)

ø20 to 40 (20 to 40-mm diameter)

ø50 to ø100 (50‑mm to 100‑mm diameter)

ø50 to ø100 (50 to 100-mm diameter)

M: rod end male thread type

M: rod end male thread type

Part A details

Part A details

NumberNameMaterialNotes
1Cylinder TubeAluminum alloyHard anodized aluminum
2PistonAluminum alloy-
3Piston rodStainless steelø20 (20‑mm diameter), ø25 (25‑mm diameter)
Carbon steelø32 to 100 (32‑mm to 100‑mm): hard chrome plated
4CollarAluminum alloyø20 to 40 (20‑mm to 40‑mm diameter): anodized
Diecast aluminum alloyø50 to 100 (50‑mm to 100‑mm diameter): chromated, coated
5Retaining RingCarbon tool steelPhosphate coating
6BushingResin/Copper alloy (Multiple layers)ø50 to 100 (50 to 100-mm diameter)
7Wear ringResinø63 to 100 (63 to 100-mm diameter)
8Rod end nutCarbon steelZinc chromate
9Magnet--
10Steel ballHigh carbon chrome bearing steel-
11Check seal retainerBrassElectroless nickel plating
12Cushion NeedleStainless steel-
13Check sealNBR-
14Check gasketNBR-
15Needle GasketNBR-
16Piston packingNBR-
17Rod packingNBR-
18Tube gasketNBR-

Replacement Parts / Seal Kit

Tube inner diameter
(mm)
Order NumberContent
20RQB20-PSSet of above numbers (16), (17), (18)
25RQB25-PS
32RQB32-PS
40RQB40-PS
50RQB50-PS
63RQB63-PS
80RQB80-PS
100RQB100-PS
  • *Seal kit includes (6), (7) and (8). Order the seal kit based on the bore size.
  • *Since the seal kit does not include a grease pack, order it separately from the manufacturer.
Part Number
RDQA32-20-A73
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Specifications Support bracket Port thread type Auto Switches Lead Wire The number of the switches Rod Tip Shape Custom-made Specifications

-

1 Piece(s) Quote 3220Built-in magnetBoth ends tappedRcA730.52Female rod endNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Plate Cylinder
Additional Function Standard Environment, Applications Standard Cushion Air cushion
Operating Pressure(MPa) 0.05 to 1.0

Please check the type/dimensions/specifications of the part RDQA32-20-A73 in the RQ Series Compact Cylinder With Air Cushion series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần RDQA32-20-A73 trong chuỗi RQ Series Compact Cylinder With Air Cushion.

Products like this...

Part Number
RDQA100-100-A93L
RDQA100-100-A93VL
RDQA100-100-M9B
RDQA32-20-A73HL
RDQA32-20-A73HZS
RDQA32-20-A73L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Specifications Support bracket Port thread type Auto Switches Lead Wire The number of the switches Rod Tip Shape Custom-made Specifications

-

1 Piece(s) Quote 100100Built-in magnetBoth ends tappedRcA9332Female rod endNone

-

1 Piece(s) Quote 100100Built-in magnetBoth ends tappedRcA93V32Female rod endNone

-

1 Piece(s) Quote 100100Built-in magnetBoth ends tappedRcM9B0.52Female rod endNone

-

1 Piece(s) Quote 3220Built-in magnetBoth ends tappedRcA73H32Female rod endNone

-

1 Piece(s) Quote 3220Built-in magnetBoth ends tappedRcA73H51Female rod endNone

-

1 Piece(s) Quote 3220Built-in magnetBoth ends tappedRcA7332Female rod endNone