(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CLQ Series Compact Cylinder With Lock, Double Acting, Single Rod (Part Number)

CLQ Series Compact Cylinder With Lock, Double Acting, Single Rod
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
  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

Product Description

CLQ Series Compact Cylinder With Lock, Double Acting, Single Rod enables locking at any position within the entire stroke.
[Features]
· Extension locking to prevent drops for press fitting jigs, etc.
· Retraction locking to prevent drops for lifters and hold clamping.
· Locking position can be changed to accommodate external stopper positions and thickness of clamped workpieces.
· Simple and reliable locking system.

CLQ Series Compact Cylinder With Lock, Double Acting, Single Rod Specifications

Model Number Notation

How to order: image

How to order: image

Applicable auto switches

TypeAuto Switch Unit Part NumberSpecial FunctionsLead wire
entry
Indi-
cator
light
Wiring (Output)Load voltage
PerpendicularIn-lineDCAC
ø20 (20‑mm diameter), ø25 (25‑mm diameter)ø32 (32-mm diameter) to ø100 (100-mm diameter)ø20 mmø25 (25-mm diameter)ø32 mmø40 (40-mm diameter) to ø100 (100-mm diameter)
Solid State Auto SwitchM9NVM9N-Grom-
met
Yes3-wire (NPN)24 V5 V, 12 V-
M9PVM9P3-wire (PNP)
M9BVM9B2-wire12 V
-J79C-Connector
M9NWVM9NWDiagnostic indication (2-color indicator)Grom-
met
3-wire (NPN)5 V, 12 V
M9PWVM9PW3-wire (PNP)
M9BWVM9BW2-wire12 V
*1M9NAV*1M9NAWater-resistant
(2-color indicator)
3-wire (NPN)5 V, 12 V
*1M9PAV*1M9PA3-wire (PNP)
*1M9BAV*1M9BA2-wire12 V
--F79FWith diagnostic output (2-color indicator)4-wire5 V, 12 V
--P3DWA**Magnetic field resistant (2-color indication)2-wire (non-polar)-
--P4DW
Reed type auto switchA96VA96-GrommetYes3-wire (NPN equivalent)-5 V-
-A72-A72H2-wire-200 V
2A93V*A9324 V12V100V
A90VA90No5 V, 12 V100 V or less
-A73C-ConnectorYes12V-
-A80C-No5 V, 12 V24 V or less
-A79W-Diagnostic indication (2-color indicator)GrommetYes--
TypeAuto Switch Unit Part NumberLead Wire Length (m)Pre-wired
Connector
Applicable load
PerpendicularIn-line0.5
(Nil)
1 (M)3 (L)5 (Z)None (N)
ø20 (20‑mm diameter), ø25 (25‑mm diameter)ø32 (32-mm diameter) to ø100 (100-mm diameter)ø20 mmø25 (25-mm diameter)ø32 mmø40 (40-mm diameter) to ø100 (100-mm diameter)
Solid State Auto SwitchM9NVM9N-IC circuitRelay, PLC
M9PVM9P-
M9BVM9B--
-J79C---
M9NWVM9NW-IC circuit
M9PWVM9PW-
M9BWVM9BW--
*1M9NAV*1M9NA-IC circuit
*1M9PAV*1M9PA-
*1M9BAV*1M9BA--
--F79F--IC circuit
--P3DWA**---
--P4DW---
Reed type auto switchA96VA96------
-A72-A72H-----Relay, PLC
2A93V*A93---
A90VA90-----
-A73C----
-A80C----
-A79W------
  1. *1Water resistant type auto switches can be mounted on the above models, but in this case, the water resistance cannot be guaranteed. Check with the manufacturer regarding water-resistant types for the above model numbers.
  2. *2 The type with a 1 m lead wire only supports D-A93.
  • *When mounting D-A9□ (V), M9□ (V), M9□W (V) or M9□A (V) types on a side other than the port side with ø32 (32‑mm diameter) to ø50 (50‑mm diameter) cylinders, order auto switch mounting brackets separately.
  • *Please note that it may not be possible to retrofit the auto switch when using mounting support brackets (foot type, head-end flange type, double clevis type).

Made to Order Specifications

SymbolsSpecifications/contents
-XA□Change of rod-end shape
-XC35With coil scraper, ø40 (40‑mm diameter) to 100 only
-XC87Heavy duty specification, ø40 (40‑mm diameter) to 100 only

Cylinder Specification

Tube Inner Diameter (mm)20253240506380100
ActionDouble acting, single rod
FluidAir
Proof Pressure1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressure0.2 MPa*1
Ambient and fluid temperatureWithout auto switch: -10°C to 70°C (no freezing)
With auto switch: -10 ℃ to 60°C (no freezing)
LubricationNot required (non-lubricated)
Piston Speed50 to 500 mm/s
Stroke Length Tolerance(0 to +1.0) mm*2
CushioningNone, rubber bumper
Port size (Rc, NPT, G)M5 × 0.81/81/43/8

*1: The minimum operating pressure of the cylinder is 0.1 MPa when the cylinder part and locking part are connected to separate ports.
*2: Stroke length tolerance does not include the amount of damper change.

Lock Specifications

Tube Inner Diameter (mm)20253240506380100
Locking ActionSpring locking (exhaust locking)
Unlocking pressure0.2 MPa or more
Locking Starting Pressure0.05 MPa or less
Locking DirectionOne direction (extension locking, retraction locking, each type)
Unlocking port sizeRcM5 × 0.81/81/4
NPT-
GM5 × 0.81/81/4
Holding force* (N)
(max. static load)
1572454026299821,5592,5133,927
0.5 MPa or equivalent

*The holding force (maximum static load) indicates the maximum capacity, not the normal holding capacity.

Standard Stroke Table

Tube Inner Diameter (mm)Standard Stroke (mm)
20, 255, 10, 15, 20, 25, 30, 35, 40, 45, 50
32, 40, 50, 63, 80, 10010, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100

Diagram: ø40 (40‑mm diameter) to ø100 (100‑mm diameter)

Diagram: ø40 (40‑mm diameter) to ø100 (100‑mm diameter)

Diagram: ø40 (40‑mm diameter) to ø100 (100‑mm diameter)

*The construction above shows the locked state.

NumberPart NameMaterialNotes
1Cylinder TubeAluminum alloyHard anodized aluminum
2Lock bodyAluminum alloyHard anodized aluminum
3Intermediate collarAluminum alloyExtension locking: chromated
Retraction locking: hard anodized
4Lock ringCarbon steelHeat treated
5Brake springSteel wireZinc chromate
6Piston rodStainless steelø20 or 25 (20‑mm or 25‑mm diameter): hard chrome plated
Carbon steelø32 (32-mm diameter): hard chrome plated
7PivotChrome molybdenum steelElectroless nickel plating
8Dust cover holding boltCarbon steel-
9Dust coverStainless steel-
10Tie-rodRolled steelø20 (20-mm diameter): nickel plated
ø25 (25-mm diameter): zinc chromated
ø32 (32-mm diameter): black zinc chromated
11PistonAluminum alloy-
12BushingResin/Copper alloy (Multiple layers)-
13Damper AUrethane-
14Damper BUrethane-
15Tie-rod nutCarbon steelNickel plated
16Magnet--
17Rod packingNBR-
18Piston packingNBR-
19Lock ring sealNBR-
20Tube gasket ANBR-
21Tube gasket BNBR-
22ScraperNBR-
23Parallel pinStainless steelJIS B1354
24Rod end nutCarbon steel-
25Lock release boltChrome molybdenum steel-

Diagram: ø40 (40‑mm diameter) to ø100 (100‑mm diameter)

Diagram: ø40 (40‑mm diameter) to ø100 (100‑mm diameter)

Diagram: ø40 (40‑mm diameter) to ø100 (100‑mm diameter)

*The construction above shows the locked state.

NumberPart NameMaterialNotes
1Cylinder TubeAluminum alloyHard anodized aluminum
2Lock bodyAluminum alloyHard anodized aluminum
3Intermediate collarAluminum alloyChromate
4Lock ringCarbon steelHeat treated
5Brake springSteel wireZinc chromate
6CollarAluminum bearing alloyø40 (40-mm diameter): hard anodized
Diecast aluminum alloyø50 to 100 (50‑mm to 100‑mm diameter): chromated, coated
7Piston rodCarbon steelHard chrome plated
8LeverStainless steel-
9Pivot pinCarbon steelZinc chromate
10Pivot keyCarbon steelZinc chromate
11Dust cover holding boltChrome molybdenum steel-
12Dust cover holding boltRolled steel-
13Tie-rodRolled steelø40 (40-mm diameter): zinc chromated
Carbon steelø50 (50-mm diameter) or larger: zinc chromated
14Unit holding boltCarbon steelNickel plated
15PistonAluminum alloy-
16BushingResin/Copper alloy (Multiple layers)Use ø50 (50‑mm diameter) or larger only
17Damper AUrethane-
18Damper BUrethane-
19Carbon tool steelCarbon tool steelPhosphate conversion coating
20Tie-rod nutCarbon steelø40 (40-mm diameter): nickel plated
ø50 to 100 (50‑mm to 100‑mm diameter): zinc chromated
21Magnet--
22Rod seal ANBR-
23Rod seal BNBR-
24Rod seal CNBR-
25Piston seal ANBR-
26Piston seal BNBR-
27Tube gasket ANBR-
28Tube gasket BNBR-
29ScraperNBR-
30Hex socket countersunk head screwChrome molybdenum steel-
31Spring pinCarbon steelJIS B2808
32Parallel pinStainless steelJIS B1354
33Rod end nutCarbon steel-
Part Number
CDLQA32TN-100D-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Cushion Specifications Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Rod Tip Shape Custom-made Specifications Locking Direction

-

1 Piece(s) Quote 32100NoneBuilt-in magnetNPTWithout switch--Both ends tappedFemale rod endNoneRetraction locking

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Additional Function With fall prevention function / With Intermediate Stop Function
Environment, Applications Standard Operating Pressure(MPa) 0.2 to 1.0

Please check the type/dimensions/specifications of the part CDLQA32TN-100D-B in the CLQ Series Compact Cylinder With Lock, Double Acting, Single Rod series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDLQA32TN-100D-B trong chuỗi CLQ Series Compact Cylinder With Lock, Double Acting, Single Rod.

Products like this...

Part Number
CDLQA100-100D-B-M9BWL
CDLQA100-100D-B-M9BWSDPC
CDLQA100-100D-B-M9BWZ
CDLQA32TN-100D-F
CDLQA32TN-100DC-F
CDLQA32TN-100DCM-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Cushion Specifications Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Rod Tip Shape Custom-made Specifications Locking Direction

-

1 Piece(s) Quote 100100NoneBuilt-in magnetRcM9BW32Both ends tappedFemale rod endNoneRetraction locking

-

1 Piece(s) Quote 100100NoneBuilt-in magnetRcM9BW0.5 (M12 4-pin A-cord [normal-key] plug connector)2Both ends tappedFemale rod endNoneRetraction locking

-

1 Piece(s) Quote 100100NoneBuilt-in magnetRcM9BW52Both ends tappedFemale rod endNoneRetraction locking

-

1 Piece(s) Quote 32100NoneBuilt-in magnetNPTWithout switch--Both ends tappedFemale rod endNoneExtension locking

-

1 Piece(s) Quote 32100Rubber cushionBuilt-in magnetNPTWithout switch--Both ends tappedFemale rod endNoneExtension locking

-

1 Piece(s) Quote 32100Rubber cushionBuilt-in magnetNPTWithout switch--Both ends tappedMale rod endNoneRetraction locking