(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
CQ2Y Series Smooth Cylinder that allows stable operation even at a low speed of 5 mm/s.
[Features]
· Ensures low friction, even during bi-directional operation.
· Can be operated regardless of the direction of pressure.
How to order: image
Type | Special Functions | Electrical Entry | Indicator Light | Wiring (Output) | Load voltage | Auto switch unit part number | Lead Wire Length (m) | Pre-Wired Connector | Applicable Load | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
DC | AC | Perpendicular | In-Line | 0.5 (Nil) | 1 (M) | 3 (L) | 5 (Z) | - (N) | |||||||||
Solid state Auto switch | - | Grommet | Yes | 3-wire (NPN) | 24 V | 5 V, 12 V | - | M9NV | M9NW | ● | ● | ● | ○ | - | ○ | IC circuit | Relay, PLC |
3-wire (PNP) | M9PV | M9P | ● | ● | ● | ○ | - | ○ | |||||||||
2-wire | 12 V | M9BV | M9B | ● | ● | ● | ○ | - | ○ | - | |||||||
Diagnostic indication (2-color indicator) | 3-wire (NPN) | 5 V, 12 V | M9NWV | M9NW | ● | ● | ● | ○ | - | ○ | IC circuit | ||||||
3-wire (PNP) | M9PWV | M9PW | ● | ● | ● | ○ | - | ○ | |||||||||
2-wire | 12 V | M9BWV | M9BW | ● | ● | ● | ○ | - | ○ | - | |||||||
Improved water resistance product (2-color indicator) | 3-wire (NPN) | 5 V, 12 V | *1M9NAV | *1M9NA | ○ | ○ | ● | ○ | - | ○ | IC circuit | ||||||
3-wire (PNP) | *1M9PAV | *1M9PA | ○ | ○ | ● | ○ | - | ○ | |||||||||
2-wire | 12 V | *1M9BAV | *1M9BA | ○ | ○ | ● | ○ | - | ○ | - | |||||||
Magnetic field resistant (2-color indication) | 2-wire (non-polar) | - | - | P3DWA | ● | - | ● | ● | - | ○ | - | ||||||
Reed auto switch | - | Grommet | Yes | 3-wire (NPN equivalent) | - | 5 V | - | A96V | A96 | ● | - | ● | - | - | - | IC circuit | - |
2-wire | 24 V | 12 V | 100 V | *2A93V | A93 | ● | ● | ● | ● | - | - | - | Relay, PLC | ||||
No | 5 V, 12 V | 100 V or less | A90V | A90 | ● | - | ● | - | - | - | IC circuit |
Tube Inner Diameter (mm) | 32 | 40 | 50 | 63 | 80 | 100 |
---|---|---|---|---|---|---|
Type | Pneumatic (non-lube) type | |||||
Fluid | Air | |||||
Proof Pressure | 1.05 MPa | |||||
Maximum operating pressure | 0.7 MPa | |||||
Ambient and fluid temperature | Without auto switch: -10°C to 70 ℃ (no freezing) With auto switch: -10°C to 60 ℃ (no freezing) | |||||
Cushioning | Rubber bumper (standard) | |||||
Stroke Length Tolerance | 0 to +1.0mm* | |||||
Piston speed | 5 to 500 mm/s | |||||
Allowable leakage rate | 0.5 L/min (ANR) or less |
(Units: mm)
Tube Inner Diameter (mm) | 32 | 40 | 50 | 63 | 80 | 100 |
---|---|---|---|---|---|---|
Minimum operating pressure | 0.02 | 0.01 |
Tube Inner Diameter (mm) | Standard Stroke (mm) |
---|---|
32, 40 | 5, 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100 |
50, 63, 80, 100 | 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100 |
Part Number |
---|
CDQ2YA63-10DCMZ-M9BVL |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Port thread type | Body Options | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Rod Tip Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 63 | 10 | 0.01 to 0.7 | Built-in magnet | Rc | Standard | M9BV | 3 | 2 | Both ends tapped | Rod end male thread |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Low Speed | Cushion | Rubber cushion |
Please check the type/dimensions/specifications of the part CDQ2YA63-10DCMZ-M9BVL in the Smooth Cylinder CQ2Y Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDQ2YA63-10DCMZ-M9BVL trong chuỗi Smooth Cylinder CQ2Y Series.
Part Number |
---|
CDQ2YA100-100DCMZ-M9N |
CDQ2YA100-100DCMZ-M9NM |
CDQ2YA100-100DCZ |
CDQ2YA63-10DCMZ-M9BVZ |
CDQ2YA63-10DCZ |
CDQ2YA63-10DCZ-M9BV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Port thread type | Body Options | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Rod Tip Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | 100 | 0.01 to 0.7 | Built-in magnet | Rc | Standard | M9N | 0.5 | 2 | Both ends tapped | Rod end male thread | ||
- | 1 Piece(s) | Quote | 100 | 100 | 0.01 to 0.7 | Built-in magnet | Rc | Standard | M9N | 1 | 2 | Both ends tapped | Rod end male thread | ||
- | 1 Piece(s) | Quote | 100 | 100 | 0.01 to 0.7 | Built-in magnet | Rc | Standard | Without switch | - | - | Both ends tapped | Rod end female thread | ||
- | 1 Piece(s) | Quote | 63 | 10 | 0.01 to 0.7 | Built-in magnet | Rc | Standard | M9BV | 5 | 2 | Both ends tapped | Rod end male thread | ||
- | 1 Piece(s) | Quote | 63 | 10 | 0.01 to 0.7 | Built-in magnet | Rc | Standard | Without switch | - | - | Both ends tapped | Rod end female thread | ||
- | 1 Piece(s) | Quote | 63 | 10 | 0.01 to 0.7 | Built-in magnet | Rc | Standard | M9BV | 0.5 | 2 | Both ends tapped | Rod end female thread |