(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Compact Direct Operated 2 Port Solenoid Valve VDW Series (Part Number)

Compact Direct Operated 2 Port Solenoid Valve VDW Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Compact Direct Operated 2 Port Solenoid Valve VDW Series
  • Compact Direct Operated 2 Port Solenoid Valve VDW Series
  • Compact Direct Operated 2 Port Solenoid Valve VDW Series
  • Compact Direct Operated 2 Port Solenoid Valve VDW Series
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
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

Compact Direct Operated 2 Port Solenoid Valve VDW Series for air, medium vacuum and water.
[Features]
· Body material: Al / resin (PPS) / brass / SUS.
· Power consumption: 2.5 W (VDW1) / 3 W (VDW2).
· Protective structure: IP65.
· Available with one-touch fittings (resin body).

Compact Direct Operated 2 Port Solenoid Valve VDW Series Details

For Air product image

For Air product image

For Medium Vacuum product image

For Medium Vacuum product image

Compact Direct Operated 2 Port Solenoid Valve VDW Series Specifications

How to Order (For Air)

Model number example (for air)

Model number example (for air)

How to Order (For Medium Vacuum)

Model number example (for medium vacuum)

Model number example (for medium vacuum)

How to Order (For Water)

Model number example (for water)

Model number example (for water)

How to Order (Electric Options)

Model number example (electric options)

Model number example (electric options)

How to Order (Other Options)

Model number example (other options)

Model number example (other options)

  1. *1Applicable to air type (VDW□0) and water type (VDW□2).
  2. *2When selecting G or NPT, choose the 1/8 port size standard model.
  3. *3When selecting M6, choose the M5 port size standard model.
  4. *4Choose an SUS body when using deionized water or any other fluid that may corrode C37 material.

How to Order (With Bracket)

Model number example (with bracket)

Model number example (with bracket)

Standard specification

-Valve constructionDirect operated poppet
Valve specificationsPressure ResistanceMPa2.0 (resin body type: 1.5)
Max. system pressureMPa1.0
Body materialAluminum, resin, brass, SUS
Sealing materialsNBR, FKM
EnclosureDust-tight, low jetproof (IP65)Note 2)
EnvironmentLocations without corrosive or explosive gases
Coil SpecificationsRated voltageAC100 V AC, 200 V AC, 110 V AC, 230 V AC, (220 V AC, 240 V AC, 48 V AC, 24 V AC)Note 1)
DC24 V DC, (12 V DC)Note 1)
Allowable voltage fluctuation±10% of rated voltage
Allowable voltage fluctuationAC (with a full wave rectifier)5% or less of rated voltage
DC2% or less of rated voltage
Coil insulation typeClass B

Note 1) Voltage inside () indicates special voltage.
Note 2) Please contact the manufacturer regarding use of this product in locations that require water resistance.

Structural drawing

Normally closed (N.C.) Body material: Aluminum, PPS resin, brass, SUS structural drawing

Normally closed (N.C.) Body material: Aluminum, PPS resin, brass, SUS structural drawing

NumberPart nameMaterial
1Solenoid coilCu + Fe + resin
2Fixed armatureFe
3TubeSUS
4Return springSUS
5Armature assemblyNBR, FKM, SUS, PPS resin
6SealNBR, FKM
7BodyAluminum, PPS resin, brass, SUS
Body material: PPS resin (One-touch fitting type) structural drawing

Body material: PPS resin (One-touch fitting type) structural drawing

NumberPart nameMaterial
1Solenoid coilCu + Fe + resin
2Fixed armatureFe
3TubeSUS
4Return springSUS
5Armature assemblyNBR, FKM, SUS, PPS resin
6SealNBR, FKM
7BodyPPS resin
8BracketSPCC

Compact Direct Operated 2 Port Solenoid Valve VDW Series Example Dimensions

 

(Unit: mm)

 

Grommet dimensional drawing

Grommet dimensional drawing

ModelPort size
P
ABB1CDEFMounting bracket dimensions (XD)Method of electrical entry of lead wire
GUWXYGrommet
QR
VDW2M5, 1/815221151.720813.54331439201736.2
Part Number
VDW20PAE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Fluid Connection Type Plumbing Thread Nominal Tube Dia. Orifice Dia.
(Ø)
Voltage Sealing materials Option Body material Bracket Detailed type

-

1 Piece(s) Quote -AirNPT1/8-2.324 V DCNBROil-freeAluminumNoneSize 2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Electromagnetic Type Operating Environment Standard Switching Type Normally Closed
Driving Type Linear Motion Type Operating Temperature Range(°C) -10::50 Number of Solenoids Single Solenoid
Application Single Item IP IP65 Acquired Standards CE

Please check the type/dimensions/specifications of the part VDW20PAE in the Compact Direct Operated 2 Port Solenoid Valve VDW Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VDW20PAE trong chuỗi Compact Direct Operated 2 Port Solenoid Valve VDW Series.

Products like this...

Part Number
VDW10AAZ
VDW10AB
VDW10AC
VDW20PAG
VDW20PAL
VDW20PAXB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Fluid Connection Type Plumbing Thread Nominal Tube Dia. Orifice Dia.
(Ø)
Voltage Sealing materials Option Body material Bracket Detailed type

-

1 Piece(s) Quote -AirMM5-124 V DCNBROil-freePPS resinNoneSize 1

-

1 Piece(s) Quote -AirMM5-1100 V ACNBRNonePPS resinNoneSize 1

-

1 Piece(s) Quote -AirMM5-1110 V ACNBRNonePPS resinNoneSize 1

-

1 Piece(s) Quote -Air[Rc (R)] Rc1/8-2.324 V DCNBRResistant to low concentration ozone, deionized waterAluminumNoneSize 2

-

1 Piece(s) Quote -Air[Rc (R)] Rc1/8-2.324 V DCNBRResistant to low concentration ozone, deionized water, oil-freeAluminumNoneSize 2

-

1 Piece(s) Quote -Air[Rc (R)] Rc1/8-2.324 V DCNBRNoneAluminumBracket interchangeable with old typeSize 2