(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Soft Start-Up Valve AV2000/3000/4000/5000 Series (Part Number)

Soft Start-Up Valve AV2000/3000/4000/5000 Series
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
  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Product Description

Low Power Consumption Soft Start-Up Valve AV2000/3000/4000/5000 Series
[Features]
・ A low-speed air supply that gradually raises the initial pressure of the pneumatic system, and a start valve that shuts off the air supply and enables rapid exhaust.
・ With air supply / exhaust function by manual operation

Soft Start-Up Valve AV2000/3000/4000/5000 Series Details

Type D DIN Terminal: product images

Type D DIN Terminal: product images

Type Y DIN Terminal: product images

Type Y DIN Terminal: product images

Soft Start-Up Valve AV2000/3000/4000/5000 Series Specifications

ModelAV2000AV3000AV4000AV5000
Piping connection port diameter1/43/81/23/41
Proof pressure1.5 MPa
Operating pressure range0.2 to 1 MPa
Pressure gauge connection port size1/8
Ambient temperature and working fluid temperatureNote 1) 0 to 60°C
Effective area (mm2)1(P) → 2(A)203761113122
2(A) →3 (R)244976132141
Weight (kg)0.270.480.741.601.54
Electrical specificationsCoil rated voltage100, 200, 110 to 120, 220 V AC (50/60 Hz), 240 V (50/60 Hz), 12, 24 V DC
Allowable voltage fluctuation-15% to +10% of rated voltage
Coil insulation typeEquivalent to B type (130°C)
Apparent power AC
(current consumption)
Inrush5.6 VA (50 Hz), 5.0 VA (60 Hz)
Holding3.4 VA (2.1 W) / 50 Hz, 2.3 VA (1.5 W) / 60 Hz
Current consumption DC1.8 W
Method of electrical entry of lead wireGrommet, Type D DIN terminal, Type Y DIN terminal
Semi-standard specificationsNote 2) With indicator light and surge voltage suppressor
Pilot valve - manual operationNon-locking push type (flush), locking type (tool required), locking type (lever)
  • *Note 1) Use dry air when operating at low temperatures.
  • *Note 2) The grommet type is equipped with a surge voltage suppressor (lead wire direct coupled type), but not an indicator light.

Model Number Notation

Model number example

Model number example

Accessory / Pressure Gauge

NamePressure gauge
Part numberG36-10-01
Pressure range1 MPa

Structural Drawings

Soft Start-Up Valve AV2000/3000/4000/5000 Series: structural drawings

Soft Start-Up Valve AV2000/3000/4000/5000 Series: structural drawings

Component Parts

NumberPart nameMaterials
1BodyDie-cast aluminum
2CapDie-cast aluminum
3CoverDie-cast aluminum

Replacement Parts

NumberPart nameMaterialsPart number
AV2000AV3000AV4000AV5000
4Pilot valve assembly-SF4-□-80(-Q)
5Piston A assemblyPOM, NBRP424204AP424304AP424404AP424504A
6Piston B assemblyBrass, NBR (HNBR)P424205AP424305AP424405AP424505A
7Main valve assemblyBrass, NBR (HNBR)P424206AP424306AP424406AP424506A
8Check valveBrass, NBR (HNBR)P424207P424307P424407P424507
9Piston guide assemblyPOM, NBRP424208AP424308AP424408AP424508A
10Needle assemblyBrass, NBRP424209AP424309AP424409AP424509A
11Valve springSteel wireP424211P424311P424411P424511
12Piston springStainless steelP424212P424312P424412P424512
13Check springStainless steelP424213P424313P424413P424513
14Needle springSteel wireP424214P424314P424414-
15Type C retaining ring for shaftTool steelG-5STW-5STW-8STW-10
16Type C retaining ring for holeTool steel0-90-10RTW-12RTW-15
17SealNBRP424210P424310P424410P424510
18SealNBRP424218P424315P424415P424514
19O-ringNBR10 × 8 × 111 × 9 × 112.5 × 9.5 × 1.516.5 × 12.5 × 2

Soft Start-Up Valve AV2000/3000/4000/5000 Series Dimensions

Grommet: AV□00-□-□G/AV□00-□-□GS

 

(Unit: mm)

 

Grommet: AV□00-□-□G/AV□00-□-□GS: dimensional drawing

Grommet: AV□00-□-□G/AV□00-□-□GS: dimensional drawing

DIN terminal: AV□00-□-□D/AV□00-□-□ DZ, DIN Terminal for European Use: AV□00-□-□Y/ AV□00-□-□YZ

 

(Unit: mm)

 

DIN terminal: AV□00-□-□D/AV□00-□-□ DZ, DIN terminal for European use: AV□00-□-□Y/ AV□00-□-□YZ: dimensional drawing

DIN terminal: AV□00-□-□D/AV□00-□-□ DZ, DIN terminal for European use: AV□00-□-□Y/ AV□00-□-□YZ: dimensional drawing

ModelPiping connection port diameterABCDEGHIKLMNPQR
AV2000-□02-□G□1/46610531224038047.5---932923.5M4 × 0.7
Depth: 4.5
AV2000-□02-□GS□
AV2000-□02-□D□1/466125312240380-65.5-6-2923.5M4 × 0.7
Depth: 4.5
AV2000-□02-□DZ□-80.523
AV2000-□02-□Y□1/466125312240380-67.5-10.5-2923.5M4 × 0.7
Depth: 4.5
AV2000-□02-□YZ□-84.527.5
AV3000-□03-□G□3/87611236244843250.5---1002827.5M5 × 0.8
Depth: 5
AV3000-□03-□GS□
AV3000-□03-□D□3/876132362448432-66.5---2827.5M5 × 0.8
Depth: 5
AV3000-□03-□DZ□-83.516
AV3000-□03-□Y□3/876132362448432-70.5-3.5-2827.5M5 × 0.8
Depth: 5
AV3000-□03-□YZ□-87.520.5
AV4000-□04-□G□1/29812747325257362.5---1154237M6 × 1
Depth: 6
AV4000-□04-□GS□
AV4000-□04-□D□1/298147473252573-78.5---4237M6 × 1
Depth: 6
AV4000-□04-□DZ□-95.56
AV4000-□04-□Y□1/298147473252573-82.5---4237M6 × 1
Depth: 6
AV4000-□04-□YZ□-99.510.5
AV5000-□06-□G□
AV5000-□10-□G□
3/4, 112815559397477074---1435046M6 × 1
Depth: 7.5
AV5000-□06-□GS□
AV5000-□10-□GS□
AV5000-□06-□D□
AV5000-□10-□D□
3/4, 1128175593974770-90---5046M6 × 1
Depth: 7.5
AV5000-□06-□DZ□
AV5000-□10-□DZ□
-107-
AV5000-□06-□Y□
AV5000-□10-□Y□
3/4, 1128175593974770-94---5046M6 × 1
Depth: 7.5
AV5000-□06-□YZ□
AV5000-□10-□YZ□
-111-
Part Number
AV5000-N10G-3DZ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSConnection Dia. Flow Direction Pressure Gauge Size of Body Coil rated voltage Lead wire electrical entry Protection circuit Manual operation CE compliant

-

1 Piece(s) Quote -NPT1[Standard Flow (Left to Right)] Flow Direction[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)50110 to 120 V AC (50/60 Hz)Type D DIN terminal (with connector)Indicator light, surge voltage suppressorNon-locking push type (flush)Non-compatible

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Regulator Unit Combination Soft Start-Up Valve Compressed Air Quality General Dry Air Max. Operating Pressure(MPa) 1

Please check the type/dimensions/specifications of the part AV5000-N10G-3DZ in the Soft Start-Up Valve AV2000/3000/4000/5000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AV5000-N10G-3DZ trong chuỗi Soft Start-Up Valve AV2000/3000/4000/5000 Series.

Products like this...

Part Number
AV2000-02-1DC
AV2000-02-1DZ
AV2000-02-1DZ-Q
AV5000-N10G-3GB
AV5000-N10G-5D
AV5000-N10G-5DC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSConnection Dia. Flow Direction Pressure Gauge Size of Body Coil rated voltage Lead wire electrical entry Protection circuit Manual operation CE compliant

5,344,000 VND

1 Piece(s) 32 Day(s) -Rc1/4[Standard Flow (Left to Right)] Flow DirectionNo (No Pressure Port Plug)20100 V AC (50/60 Hz)Type D DIN terminal (with connector)NoneLocking type (lever)Non-compatible

-

1 Piece(s) Quote -Rc1/4[Standard Flow (Left to Right)] Flow DirectionNo (No Pressure Port Plug)20100 V AC (50/60 Hz)Type D DIN terminal (with connector)Indicator light, surge voltage suppressorNon-locking push type (flush)Non-compatible

-

1 Piece(s) Quote -Rc1/4[Standard Flow (Left to Right)] Flow DirectionNo (No Pressure Port Plug)20100 V AC (50/60 Hz)Type D DIN terminal (with connector)Indicator light, surge voltage suppressorNon-locking push type (flush)Compatible

-

1 Piece(s) Quote -NPT1[Standard Flow (Left to Right)] Flow Direction[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)50110 to 120 V AC (50/60 Hz)GrommetNoneLocking type (tool required)Non-compatible

-

1 Piece(s) Quote -NPT1[Standard Flow (Left to Right)] Flow Direction[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)5024 V DCType D DIN terminal (with connector)NoneNon-locking push type (flush)Non-compatible

-

1 Piece(s) Quote -NPT1[Standard Flow (Left to Right)] Flow Direction[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)5024 V DCType D DIN terminal (with connector)NoneLocking type (lever)Non-compatible