(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Low Power Consumption Soft Start-Up Valve AV2000/3000/4000/5000 Series
[Features]
・ A low-speed air supply that gradually raises the initial pressure of the pneumatic system, and a start valve that shuts off the air supply and enables rapid exhaust.
・ With air supply / exhaust function by manual operation
Type D DIN Terminal: product images
Type Y DIN Terminal: product images
Model | AV2000 | AV3000 | AV4000 | AV5000 | |||
---|---|---|---|---|---|---|---|
Piping connection port diameter | 1/4 | 3/8 | 1/2 | 3/4 | 1 | ||
Proof pressure | 1.5 MPa | ||||||
Operating pressure range | 0.2 to 1 MPa | ||||||
Pressure gauge connection port size | 1/8 | ||||||
Ambient temperature and working fluid temperature | Note 1) 0 to 60°C | ||||||
Effective area (mm2) | 1(P) → 2(A) | 20 | 37 | 61 | 113 | 122 | |
2(A) →3 (R) | 24 | 49 | 76 | 132 | 141 | ||
Weight (kg) | 0.27 | 0.48 | 0.74 | 1.60 | 1.54 | ||
Electrical specifications | Coil rated voltage | 100, 200, 110 to 120, 220 V AC (50/60 Hz), 240 V (50/60 Hz), 12, 24 V DC | |||||
Allowable voltage fluctuation | -15% to +10% of rated voltage | ||||||
Coil insulation type | Equivalent to B type (130°C) | ||||||
Apparent power AC (current consumption) | Inrush | 5.6 VA (50 Hz), 5.0 VA (60 Hz) | |||||
Holding | 3.4 VA (2.1 W) / 50 Hz, 2.3 VA (1.5 W) / 60 Hz | ||||||
Current consumption DC | 1.8 W | ||||||
Method of electrical entry of lead wire | Grommet, Type D DIN terminal, Type Y DIN terminal | ||||||
Semi-standard specifications | Note 2) With indicator light and surge voltage suppressor | ||||||
Pilot valve - manual operation | Non-locking push type (flush), locking type (tool required), locking type (lever) |
Model number example
Name | Pressure gauge |
---|---|
Part number | G36-10-01 |
Pressure range | 1 MPa |
Soft Start-Up Valve AV2000/3000/4000/5000 Series: structural drawings
Number | Part name | Materials |
---|---|---|
1 | Body | Die-cast aluminum |
2 | Cap | Die-cast aluminum |
3 | Cover | Die-cast aluminum |
Number | Part name | Materials | Part number | |||
---|---|---|---|---|---|---|
AV2000 | AV3000 | AV4000 | AV5000 | |||
4 | Pilot valve assembly | - | SF4-□-80(-Q) | |||
5 | Piston A assembly | POM, NBR | P424204A | P424304A | P424404A | P424504A |
6 | Piston B assembly | Brass, NBR (HNBR) | P424205A | P424305A | P424405A | P424505A |
7 | Main valve assembly | Brass, NBR (HNBR) | P424206A | P424306A | P424406A | P424506A |
8 | Check valve | Brass, NBR (HNBR) | P424207 | P424307 | P424407 | P424507 |
9 | Piston guide assembly | POM, NBR | P424208A | P424308A | P424408A | P424508A |
10 | Needle assembly | Brass, NBR | P424209A | P424309A | P424409A | P424509A |
11 | Valve spring | Steel wire | P424211 | P424311 | P424411 | P424511 |
12 | Piston spring | Stainless steel | P424212 | P424312 | P424412 | P424512 |
13 | Check spring | Stainless steel | P424213 | P424313 | P424413 | P424513 |
14 | Needle spring | Steel wire | P424214 | P424314 | P424414 | - |
15 | Type C retaining ring for shaft | Tool steel | G-5 | STW-5 | STW-8 | STW-10 |
16 | Type C retaining ring for hole | Tool steel | 0-9 | 0-10 | RTW-12 | RTW-15 |
17 | Seal | NBR | P424210 | P424310 | P424410 | P424510 |
18 | Seal | NBR | P424218 | P424315 | P424415 | P424514 |
19 | O-ring | NBR | 10 × 8 × 1 | 11 × 9 × 1 | 12.5 × 9.5 × 1.5 | 16.5 × 12.5 × 2 |
(Unit: mm)
Grommet: AV□00-□-□G/AV□00-□-□GS: dimensional drawing
(Unit: mm)
DIN terminal: AV□00-□-□D/AV□00-□-□ DZ, DIN terminal for European use: AV□00-□-□Y/ AV□00-□-□YZ: dimensional drawing
Model | Piping connection port diameter | A | B | C | D | E | G | H | I | K | L | M | N | P | Q | R |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AV2000-□02-□G□ | 1/4 | 66 | 105 | 31 | 22 | 40 | 38 | 0 | 47.5 | - | - | - | 93 | 29 | 23.5 | M4 × 0.7 Depth: 4.5 |
AV2000-□02-□GS□ | ||||||||||||||||
AV2000-□02-□D□ | 1/4 | 66 | 125 | 31 | 22 | 40 | 38 | 0 | - | 65.5 | - | 6 | - | 29 | 23.5 | M4 × 0.7 Depth: 4.5 |
AV2000-□02-□DZ□ | - | 80.5 | 23 | |||||||||||||
AV2000-□02-□Y□ | 1/4 | 66 | 125 | 31 | 22 | 40 | 38 | 0 | - | 67.5 | - | 10.5 | - | 29 | 23.5 | M4 × 0.7 Depth: 4.5 |
AV2000-□02-□YZ□ | - | 84.5 | 27.5 | |||||||||||||
AV3000-□03-□G□ | 3/8 | 76 | 112 | 36 | 24 | 48 | 43 | 2 | 50.5 | - | - | - | 100 | 28 | 27.5 | M5 × 0.8 Depth: 5 |
AV3000-□03-□GS□ | ||||||||||||||||
AV3000-□03-□D□ | 3/8 | 76 | 132 | 36 | 24 | 48 | 43 | 2 | - | 66.5 | - | - | - | 28 | 27.5 | M5 × 0.8 Depth: 5 |
AV3000-□03-□DZ□ | - | 83.5 | 16 | |||||||||||||
AV3000-□03-□Y□ | 3/8 | 76 | 132 | 36 | 24 | 48 | 43 | 2 | - | 70.5 | - | 3.5 | - | 28 | 27.5 | M5 × 0.8 Depth: 5 |
AV3000-□03-□YZ□ | - | 87.5 | 20.5 | |||||||||||||
AV4000-□04-□G□ | 1/2 | 98 | 127 | 47 | 32 | 52 | 57 | 3 | 62.5 | - | - | - | 115 | 42 | 37 | M6 × 1 Depth: 6 |
AV4000-□04-□GS□ | ||||||||||||||||
AV4000-□04-□D□ | 1/2 | 98 | 147 | 47 | 32 | 52 | 57 | 3 | - | 78.5 | - | - | - | 42 | 37 | M6 × 1 Depth: 6 |
AV4000-□04-□DZ□ | - | 95.5 | 6 | |||||||||||||
AV4000-□04-□Y□ | 1/2 | 98 | 147 | 47 | 32 | 52 | 57 | 3 | - | 82.5 | - | - | - | 42 | 37 | M6 × 1 Depth: 6 |
AV4000-□04-□YZ□ | - | 99.5 | 10.5 | |||||||||||||
AV5000-□06-□G□ AV5000-□10-□G□ | 3/4, 1 | 128 | 155 | 59 | 39 | 74 | 77 | 0 | 74 | - | - | - | 143 | 50 | 46 | M6 × 1 Depth: 7.5 |
AV5000-□06-□GS□ AV5000-□10-□GS□ | ||||||||||||||||
AV5000-□06-□D□ AV5000-□10-□D□ | 3/4, 1 | 128 | 175 | 59 | 39 | 74 | 77 | 0 | - | 90 | - | - | - | 50 | 46 | M6 × 1 Depth: 7.5 |
AV5000-□06-□DZ□ AV5000-□10-□DZ□ | - | 107 | - | |||||||||||||
AV5000-□06-□Y□ AV5000-□10-□Y□ | 3/4, 1 | 128 | 175 | 59 | 39 | 74 | 77 | 0 | - | 94 | - | - | - | 50 | 46 | M6 × 1 Depth: 7.5 |
AV5000-□06-□YZ□ AV5000-□10-□YZ□ | - | 111 | - |
Part Number |
---|
AV3000-N03G-5GS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Connection Dia. | Flow Direction | Pressure Gauge | Size of Body | Coil rated voltage | Lead wire electrical entry | Protection circuit | Manual operation | CE compliant |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | NPT3/8 | [Standard Flow (Left to Right)] Flow Direction | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 30 | 24 V DC | Grommet | Surge | Non-locking push type (flush) | Non-compatible |
Loading...Tải…
Regulator Unit Combination | Soft Start-Up Valve | Compressed Air Quality | General Dry Air | Max. Operating Pressure(MPa) | 1 |
---|
Please check the type/dimensions/specifications of the part AV3000-N03G-5GS in the Soft Start-Up Valve AV2000/3000/4000/5000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AV3000-N03G-5GS trong chuỗi Soft Start-Up Valve AV2000/3000/4000/5000 Series.
Part Number |
---|
AV2000-02-1DC |
AV2000-02-1DZ |
AV2000-02-1DZ-Q |
AV3000-N03G-5Y |
AV3000-N03G-5YB |
AV3000-N03G-5YZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Connection Dia. | Flow Direction | Pressure Gauge | Size of Body | Coil rated voltage | Lead wire electrical entry | Protection circuit | Manual operation | CE compliant |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,344,000 VND | 1 Piece(s) | 32 Day(s) | - | Rc1/4 | [Standard Flow (Left to Right)] Flow Direction | No (No Pressure Port Plug) | 20 | 100 V AC (50/60 Hz) | Type D DIN terminal (with connector) | None | Locking type (lever) | Non-compatible | ||
- | 1 Piece(s) | Quote | - | Rc1/4 | [Standard Flow (Left to Right)] Flow Direction | No (No Pressure Port Plug) | 20 | 100 V AC (50/60 Hz) | Type D DIN terminal (with connector) | Indicator light, surge voltage suppressor | Non-locking push type (flush) | Non-compatible | ||
- | 1 Piece(s) | Quote | - | Rc1/4 | [Standard Flow (Left to Right)] Flow Direction | No (No Pressure Port Plug) | 20 | 100 V AC (50/60 Hz) | Type D DIN terminal (with connector) | Indicator light, surge voltage suppressor | Non-locking push type (flush) | Compatible | ||
- | 1 Piece(s) | Quote | - | NPT3/8 | [Standard Flow (Left to Right)] Flow Direction | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 30 | 24 V DC | Type Y DIN terminal (with connector) | None | Non-locking push type (flush) | Non-compatible | ||
- | 1 Piece(s) | Quote | - | NPT3/8 | [Standard Flow (Left to Right)] Flow Direction | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 30 | 24 V DC | Type Y DIN terminal (with connector) | None | Locking type (tool required) | Non-compatible | ||
- | 1 Piece(s) | Quote | - | NPT3/8 | [Standard Flow (Left to Right)] Flow Direction | [With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator) | 30 | 24 V DC | Type Y DIN terminal (with connector) | Indicator light, surge voltage suppressor | Non-locking push type (flush) | Non-compatible |