(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Filter Regulator With Built-In Pressure Gauge And Back Flow Mechanism AWG20K, 30K, 40K (Part Number)

Filter Regulator With Built-In Pressure Gauge And Back Flow Mechanism AWG20K, 30K, 40K
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
  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.

    ■ Products Planned For Online Release
    Air cylinder-related product pages will be released on this site on an ad-hoc basis.
    CQ2/MG types, etc., are already available. Click here to check.
    *Vacuum equipment, FRLs, solenoid valves, etc., will also be released on dedicated pages on this site on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.
  • CAD data is not supported for some model numbers.

Product Description

Filter regulator with built-in pressure gauge and back flow mechanism that provides improved visibility of the pressure gauge at various mounting locations.
[Features]
· Single-action installation and removal of the pressure gauge cover.
Pressure gauge anti-revolving mechanism.
Panel-cut for pressure gauge not necessary.

Filter regulator with built-in pressure gauge and back flow mechanism that provides improved visibility of the pressure gauge at various mounting locations.
[Features]
· Single-action installation and removal of the pressure gauge cover.
Pressure gauge anti-revolving mechanism.
Panel-cut for pressure gauge not necessary.
Part Number
AWG20K-02G1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngConnection Dia. Case Material Case Guard Exhaust Structure Drain Cock Size of Body Set Pressure Drain Outlet Pressure Unit Made to order specifications Accessories Pressure gauge mounting angle
(°)

-

1 Piece(s) Quote Rc1/4[Plastic] Polycarbonate CaseNoRelief type[Manual] Manual200.05 to 0.85 MPaWithout drain cockName plate, bowl caution plate and pressure gauge units: MPaNoneNone0

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Regulator Unit Combination Filter Regulator Filter, Filtration Level 5μm Compressed Air Quality General Dry Air
Max. Operating Pressure(MPa) 1 Flow Direction Flow Direction Pressure Gauge Round-shaped pressure gauge (with limit indicator)

Please check the type/dimensions/specifications of the part AWG20K-02G1 in the Filter Regulator With Built-In Pressure Gauge And Back Flow Mechanism AWG20K, 30K, 40K series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AWG20K-02G1 trong chuỗi Filter Regulator With Built-In Pressure Gauge And Back Flow Mechanism AWG20K, 30K, 40K.

Products like this...

Part Number
AWG20K-01BG1-C
AWG20K-01BG2
AWG20K-01BG2-C
AWG20K-02G1-2
AWG20K-02G1-C
AWG20K-02G1-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngConnection Dia. Case Material Case Guard Exhaust Structure Drain Cock Size of Body Set Pressure Drain Outlet Pressure Unit Made to order specifications Accessories Pressure gauge mounting angle
(°)

1,841,000 VND

1 Piece(s) 32 Day(s) Rc1/8[Plastic] Polycarbonate CasePresenceRelief type[Manual] Manual200.05 to 0.85 MPaWithout drain cockName plate, bowl caution plate and pressure gauge units: MPaNoneWith bracket (set nuts included)0

-

1 Piece(s) Quote Rc1/8[Plastic] Polycarbonate CaseNoRelief type[Manual] Manual200.05 to 0.85 MPaWithout drain cockName plate, bowl caution plate and pressure gauge units: MPaNoneWith bracket (set nuts included)90

-

1 Piece(s) Quote Rc1/8[Plastic] Polycarbonate CasePresenceRelief type[Manual] Manual200.05 to 0.85 MPaWithout drain cockName plate, bowl caution plate and pressure gauge units: MPaNoneWith bracket (set nuts included)90

-

1 Piece(s) Quote Rc1/4[Metal] Metal CaseNoRelief type[Manual] Manual200.05 to 0.85 MPaWithout drain cockName plate, bowl caution plate and pressure gauge units: MPaNoneNone0

-

1 Piece(s) Quote Rc1/4[Plastic] Polycarbonate CasePresenceRelief type[Manual] Manual200.05 to 0.85 MPaWithout drain cockName plate, bowl caution plate and pressure gauge units: MPaNoneNone0

-

1 Piece(s) Quote Rc1/4[Plastic] Polycarbonate CaseNoNon-relief type[Manual] Manual200.05 to 0.85 MPaWithout drain cockName plate, bowl caution plate and pressure gauge units: MPaNoneNone0