(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Filter regulator with built-in pressure gauge and back flow mechanism that provides improved visibility of the pressure gauge at various mounting locations.
[Features]
· Single-action installation and removal of the pressure gauge cover.
Pressure gauge anti-revolving mechanism.
Panel-cut for pressure gauge not necessary.
Part Number |
---|
AWG20K-02BG1 |
AWG20K-02BG1-6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Connection Dia. | Case Material | Case Guard | Exhaust Structure | Drain Cock | Size of Body | Set Pressure | Drain Outlet | Pressure Unit | Made to order specifications | Accessories | Pressure gauge mounting angle (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Rc1/4 | [Plastic] Polycarbonate Case | No | Relief type | [Manual] Manual | 20 | 0.05 to 0.85 MPa | Without drain cock | Name plate, bowl caution plate and pressure gauge units: MPa | None | With bracket (set nuts included) | 0 | ||
- | 1 Piece(s) | Quote | Rc1/4 | [Plastic] Nylon Case | No | Relief type | [Manual] Manual | 20 | 0.05 to 0.85 MPa | Without drain cock | Name plate, bowl caution plate and pressure gauge units: MPa | None | With bracket (set nuts included) | 0 |
Loading...Tải…
Regulator Unit Combination | Filter Regulator | Filter, Filtration Level | 5μm | Compressed Air Quality | General Dry Air |
---|---|---|---|---|---|
Max. Operating Pressure(MPa) | 1 | Flow Direction | Flow Direction | Pressure Gauge | Round-shaped pressure gauge (with limit indicator) |