(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Large Flow Air Filter AF800/900 Series (Part Number)

Large Flow Air Filter AF800/900 Series
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
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Product Description

SMC's Large-Capacity Air Filter AF800/900 Series.

Large Flow Air Filter AF800/900 Series: Details

AF800: product images

AF800: product images

AF911: product images

AF911: product images

Large Flow Air Filter AF800/900 Series Specifications

ModelAF800AF900
Connection port size1 1/4
1 1/2
2
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Ambient temperature and working fluid temperature-5 to +60°C (no freezing)
FiltrationStandard: 5 μm Semi-standard: 2, 10, 20, 40, 70, 100 μm
Case materialsPolycarbonate
Drain capacity45 cm3
Weight (kg)3.157.30
Accessories (standard equipment)Bowl guard

Accessories (optional), Part numbers

-Part number
ModelFor AF8□□For AF9□□
NameFloat type *
Auto drain
(bowl assembly)
N.OAD48-6 (Bowl materials: nylon)AD48-6 (Bowl materials: nylon)
N.CAD47 (Bowl materials: polycarbonate)AD47 (Bowl materials: polycarbonate)
  • *Minimum operating pressure - N.O: -0.1 MPa, N.C: -0.15 MPa

Model Number Notation

Model number example

Model number example

Structural Drawings

Large Flow Air Filter AF800/900 Series: structural drawings

Large Flow Air Filter AF800/900 Series: structural drawings

Component Parts

NumberPart nameMaterialsAdditional notes
AF800AF900
1BodyDie-cast aluminumAluminum castPlatinum silver coated
6HousingDie-cast aluminumAluminum castPlatinum silver coated

Replacement Parts

NumberPart nameMaterialsPart number
AF800AF900
2ElementStandardBronze11345-5B11352-5B
-7Stainless steel11345-5S11352-5S
3Bowl assembly Note)Standard-C4SF
-2-C4SF-2
-6-C4SF-6
-8-C4LF-8
-9-C4SF-X401
4O-ringNBRJIS B2401
G130
630332
5O-ringNBR113136113136
7Element sealNBR11217112310
8DeflectorAluminum1134611355
9BaffleAF800ADC11344-
AF900Aluminum cast-11354
10O-ringNBRC4SFP-260S
  • *Note) O-ring (10) is included.

Large Flow Air Filter AF800/900 Series Dimensions

Large Flow Air Filter AF800/900 Series: dimensional drawings

Large Flow Air Filter AF800/900 Series: dimensional drawings

Semi-Standard Specifications / Dimensions Table

 

(Unit: mm)

 

ModelABCDB (With auto drain)E
N.ON.C
AF80015040833140448448150
AF90020048846170528528210

 

(Unit: mm)

 

ModelB (without auto drain)
Metal
bowl
Metal bowl with level gaugeWithout drain cockDrain cock barb fittingDrain cock thread pipingWith drain guide
AF800421441397417421415
AF900501521477497501495
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Filtration Level Connection Type Plumbing Thread Nominal Drain Cock Bowl Material Flow Direction Size of Body Drain Outlet Port size (diameter) Element materials

Loading...Tải…

Basic InformationThông tin cơ bản

Compressed Air Quality General Dry Air Operating Environment Standard Bowl Guard Presence